(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Belt sanders (pneumatic) are tools to sand using compressed air. Work is done with high-speed rotation, so sanding of a wide area is possible. A broad range of work can be handed, from rough work to finishing, according to the work that needs to be done. Pneumatic types have lighter main bodies than electric ty
Belt sanders (pneumatic) are tools to sand using compressed air. Work is done with high-speed rotation, so sanding of a wide area is possible. A broad range of work can be handed, from rough work to finishing, according to the work that needs to be done. Pneumatic types have lighter main bodies than electric types. Some have narrow file widths, making them suitable for work such as in tight spaces. They are used for various applications, and by changing the sander at the tip and the hub, they can be used for a wide range of work such as metal and wood grinding and burr and rust removal. There are many types, such as air orbital sanders for work on flat surfaces and dual action air sanders for work on gentle curves in addition to flat surfaces, so they should be selected to fit the shape they are used on.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
66 items
You can add up to 6 items per a category to the compare list.
COMPACT TOOL
[Features]
· The angle of the arm can be adjusted.
· Forward exhaust system reduces the load of belt paper caused by polishing heat.
[Applications]
· For light polishing work such as removing old coating, deburring, or bead polishing of tight and deep spaces which the hands cannot reach.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
10/12 ~ 20 | 330 ~ 520 | 310 ~ 370 | 0.4–0.6 | 12000 ~ 13000 | 1000 ~ 1800 | 0.35 ~ 0.4 | Forward |
From: ₹ 29,949.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Pneumatic tool for polishing.
[Features]
· For belt width of 20 mm.
· Easy belt replacement. Locks automatically when the arm is tightened.
· Grinding is possible on 3 surfaces: the arm top, bottom and tip.
· Arm angle can be adjusted by 90 degrees. Angle can be changed by adjusting 1 thumb screw.
· With a dust cover that prevents scattering of cutting chips.
· Various roller heads.
[Applications]
· For aluminum die-cast and forged product burr removal, vehicle sheet metal work, rust removal, welding burrs, spatter removal.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
20 | 520 | 398 | 0.6 | 16000 | 2500 | 0.6 | Rear |
From: ₹ 36,010.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shinano Machine Sales, Air Belt Sander
SHINANOKIHAN
[Features]
· Belt with replaceable single-action lock mechanism.
· Has an exhaust port for cooling to extend belt paper life.
[Applications]
· From metal machining deburring work to finishing work.
· Rust removal and weld bead polishing of automobile plate metal.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
10/12 ~ 20 | 330 ~ 520 | 275 ~ 330 | 0.6 | 16000 | 1100 ~ 2500 | 0.27 ~ 0.3 | Rear |
From: ₹ 28,403.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
VESSEL
Pneumatic tool for chamfering and polishing metal.
[Features]
· For belt width of 12 mm.
· Easy belt replacement. Locks automatically when the arm is tightened.
· Grinding is possible on 3 surfaces: the arm top, bottom and tip.
· Arm angle can be adjusted by 90 degrees. Angle can be changed by adjusting 1 thumb screw.
· With a dust cover that prevents scattering of cutting chips.
[Applications]
· For deburring of aluminum die-castings and cast products.
· For automobile sheet metal work, rust removal, removal of welding burrs and spatter, etc.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
10/12 | 330 | 311 | 0.6 | 17000 | 1100 | 0.52 | Rear |
From: ₹ 31,534.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
[Features]
· Light and compact design, convenient for grinding work in narrow areas.
[Applications]
· For automotive deburring, chamfering, etc.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
20 | 520 | 250 | 0.5 to 0.6 | 14000 | 2200 | 0.3 | Forward |
From: ₹ 39,648.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Strength Minico Belt Sander 2ND Model
OFFICE MINE
[Features]
· Adopts a noise-canceling motor.
· It has a compact body with a grip that fits into the hand. Can easily handle weights as heavy as 900 g.
· Sands softly without sacrificing the curved or flat surface of the polished product.
· A sander widely used in the aluminum industry.
[Applications]
· For deburring woodwork, resin, metal, nonferrous metal, etc.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
50 | 235 | 265 | 0.6 | 8500 | 600 to 1200 | 0.4 | Rear |
From: ₹ 48,834.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Carve Sander Wheel【2-5 Pieces Per Package】
OFFICE MINE
An affordable handy-type wheel polishing tool. (Effortless polishing)
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | 0.6 | - | - | - | - |
From: ₹ 772.92 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Roller Minico Dust Suction Kit
OFFICE MINE
[Features]
· Dust suction (binding with matching part type) type creates a clean environment.
[Applications]
· Polishing with many particles.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | 0.6 | - | - | - | - |
From: ₹ 4,039.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SPAIR
[Features]
·It is lightweight and compact, and the arm can be angled freely up to 90 degrees from the straight state to the inside.
[Applications]
·For sanding in hard-to-reach places.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
20 | 520 | 360 | 0.6 | 17000 | 2580 | 0.5 | Rear |
From: ₹ 34,022.82 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ANESTCAMPBELL
For deburring/chamfering of narrow places and corners. With angle adjustment mechanism.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
10 | 330 | 280×46×75 | 0.6 | 16000 | - | 170 | - |
From: ₹ 9,701.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Belt Sander (for Precision Polishing/Grinding), YBS Series
YOSHIDA MFG
It has been designed to be small and lightweight, and yet easy to use with its high power. For a wide variety of applications, such as finishing cast products, die castings, various metal molds and light deburring.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
10 ~ 20 | 330 ~ 520 | 320 ~ 395 | - | 16000 | - | - | Rear |
From: ₹ 14,627.27 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Belt Sander Roller Miniko Idle Roller
OFFICE MINE
· An idle roller for Air Belt Sander and Roller Miniko.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 7,773.96 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
6 mm shaft rubber holder pad (Male)
ESCO
【Product Specifications】
・Shaft diameter-6mm
・Pad dia.…25mm
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 2,447.29 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
YANASE
[Features]
· Hairline processing of stainless steel, polishing of stainless steel, aluminum, iron, etc.
· Deburring and polishing of woodwork, resins, glass, etc.
· With 2 Types of Polishing Guides
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
100 | 200 | - | 0.49~0.68 | - | 800 | 0.3 | - |
From: ₹ 35,570.32 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OFFICE MINE
[Features]
·It has a compact body that fits comfortably in your hand. 800 g weight makes it easy to handle
·Gently sand curved and flat surfaces with a soft feel.
·A sander widely used in the aluminum industry.
[Applications]
·Deburring of woodwork, resin, metal, non-ferrous metal, etc.
·Final polishing of metals, non-metals, inner and outer R surfaces, and flat surfaces
·Polishing of aluminum wheel R recess
·Finishing welds of stainless steel, aluminum, iron, titanium, pipes, etc.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
50 | 235 | 220 | 0.6 | 8500 | 600 to 1200 | 0.15 | Rear |
From: ₹ 47,324.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dedicated Belt for Minico Belt Sander 2【50 Pieces Per Package】
OFFICE MINE
[Features]
· Compact, lightweight, and gentle, ideal for aluminum polishing.
[Applications]
· For deburring woodwork, resin, metal, nonferrous metal, etc.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
50 | 235 | - | 0.6 | - | - | - | - |
From: ₹ 113.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Strength Minico Belt Sander 2ND Model Belt【50 Pieces Per Package】
OFFICE MINE
[Specifications]
·Suitable for heavy grinding of metals and die-casts.
·deburring, bead removal
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
50 | 235 | - | 0.6 | - | - | - | - |
From: ₹ 143.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OFFICE MINE
[Features]
· An affordable handy-type wheel polishing tool. (Effortless polishing)
· Polishing of narrow locations or depressions can be performed by varying the polishing wheel width.
[Applications]
· Finish polishing of stainless steel, etc. (Hairline, mirror surface)
· For die-casting and polishing of complex surfaces such as molded parts.
· Removal of burns or scratches on metal.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | 230 | 0.6 | 10000 | - | 0.3 | Rear |
From: ₹ 47,749.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OFFICE MINE
[Features]
·Deburring of die-casting and casting cut surfaces is possible.
·We can grind and polish aluminum, brass, and other non-ferrous metals.
[Applications]
·Hairline work on stainless steel.
·Stainless steel mirror finish.
·Scratch removal and final polishing of metal products.
·Paint stripping.
·cleaning polish.
·Surface and inner surface polishing of wooden products.
·Painting polishing "foot attachment" work.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
60 | 260 | 170 | 0.6 | 7000 | 1000 | 0.3 | Rear |
From: ₹ 56,193.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OFFICE MINE
Deburring of die-cast and casting cut surfaces is possible.
There are 2 types.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | 0.6 | - | - | - | - |
From: ₹ 3,605.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tip Tool for Handheld Belt Sander (Compatible with RMB-1, RMB-E, HMB-E, RMB-X, SRM-E)
OFFICE MINE
[Specifications]
· Abrasive cloth belt
· For general polishing
· For Handheld Belt Sanders
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 3,692.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ANESTCAMPBELL
This is a replacement belt for belt sanders useful for deburring and chamfering corners.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
10 | 330 | - | - | - | - | - | - |
From: ₹ 1,098.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OFFICE MINE
The air hose can be moved as desired. Includes air adjustment from 0 to 5. Rotates smoothly. Reduces air leakage.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | 55 | - | - | - | - | - |
From: ₹ 2,593.09 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OFFICE MINE
[Features]
· For deburring of die-castings and cast surfaces.
· Can grind and polish aluminum, brass, and other non-ferrous metals.
[Applications]
· For hairline finish on stainless steel.
· Stainless steel mirror finish.
· Removal of metal product scratches, finishing polish.
· Coating removal.
· Cleaning polishing.
· Flat surface and inner polishing of woodwork products.
· Coating polishing, "scuffing" work.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
100 | 260 | 170 | 0.6 | 7000 | 1000 | 0.3 | Rear |
From: ₹ 110,132.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tip Tool for Handy Belt Sander C8-HS-150/320/600
OFFICE MINE
[Features]
· A sample pack of long grinding life type HL belts.
[Applications]
· For metal, grinding, polishing, and hairline work.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 7,831.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tip Tool for Handy Belt Sander SRM-R1
OFFICE MINE
Red cross wheel.
For mirror finish #300 to #400.
Weight (g): 65
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 4,195.49 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Operating pressure-0.64MPa
・Disk dia.-50, 75mm
・Air consumption-171L/min
・Length-172mm
・Revolution speed-16,000rpm
・Weight-800g
・Compressor used-1.5kw
・Inlet-Rc (PT) 1/4
・Use EA162KS-40A to -400A and -40 to -400, KT-40A to -400A and-40 to -400 for replacement disk.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 22,964.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length-153mm
・Weight-800g
・Pad size-Dia. 75mm
・Operating pressure-0.62MPa
・Air consumption-142L/min
・Inlet-Rc (PT) 1/4
・No-load revolution speed-16,000rpm
・Compressor used-2.2kw
・Use EA162KT-40A to -400A and -40 to -400 for replacement disk.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 16,990.33 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length-150mm
・Weight-1.1kg
・Operating pressure-0.64MPa
・Air consumption-115L/min
・Revolution speed-15,000rpm
・Inlet-Rc (PT) 1/4
・Disk size-Dia. 75, 125mm
・Compressor used-2.2kw
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 11,688.71 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[For EA162DC]75/125 mm disc paper【10 Pieces Per Package】
ESCO
There are 8 types depending on the diameter (75 mm, 125 mm) and particle size.
Quantity: 10 pcs.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 101.30 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length-165mm
・Weight-600g
・Disk size-Dia. 50mm
・Hose length-540mm
・Operating pressure-0.64MPa
・Air consumption-115L/min
・Revolution speed-25,000rpm
・Inlet-Rc (PT) 1/4
・Disk dia.-50mm (screw clamp)
・Applicable disc-EA819KX-21 to -30,-41 to -45
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 13,083.95 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Applicable Item No. …EA162KJ-2 Replacement Pad
・Non Dust collection Type
・Hook And Loop system
・Hole Nothing
・Use Paper Size …Dia 125mm
・Screw Size …UNF5/16 24
・Highest Use Rotation Speed …10000rpm
・Weight …About 102g
・Color…Blue
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 4,064.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Applicable Item No. …EA162KJ-3For Replacement Pad
・Size…Dia 125mm
・Axis Size…5/16 24 UNFScrew
・Hook And Loop system
・Holey
・Color…Blue
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 4,064.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length-153mm
・Height-72mm
・Weight-700g
・Non-dust suction type
・No-load revolution speed-10,000rpm
・Air consumption-200L/min
・Hook-and-loop type paper
・Paper size-75 x 110mm
・Replacement paper-EA809XE-1 to -10, -1A to -10A
・Low-vibration, low-noise, and light weight type
・Compressor used-2.2kw
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 40,851.78 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
50mm disc paper (hook-and-loop style)【10-100 Pieces Per Package】
ESCO
For metal, wood and other polishing work.
It is a hook-and-loop style disc paper.
Diameter: 50 mm
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 28.91 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
75 mm disc paper (hook-and-loop style)【10-100 Pieces Per Package】
ESCO
For metal, wood and other polishing work.
It is a hook-and-loop style disc paper.
Diameter: 75 mm
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 54.74 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Dim.-Dia. 125mm
・For EA162MB
・Hardness-Standard
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 4,459.27 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・For EA162MC
・Dim.-75×100mm
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 3,486.45 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Disk Pad (Middle Soft) EA162MA-6
ESCO
【Product Specifications】
・Dim.-Dia. 125mm
・Use it attached to EA162MA-2.
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 1,479.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Dust suction type
・Length-260mm
・Max. operating pressure-0.62MPa
・Air consumption-480L/min
・Revolution speed-12,000rpm
・Pad dim.-125mm
・Inlet-Rc (PT) 1/4"
・Weight-830g
・With a disk pad (EA162MA-1), filter bag for dust collection (EA162MA-21), coupler
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 34,455.31 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
16,000 Rpm/10 × 330 mm Air Belt Sander EA163DA
ESCO
【Product Specifications】
・Length-280mm
・Weight-750g
・Operating pressure-0.59MPa (6kgf/cm2)
・Air consumption-400L/min
・Rotation speed-16,000rpm
・Inlet-Rc (PT)1/4
・Belt size-10 x 330mm (Use EA163K-1 to -3, and -60 to -400: P.872.)
・The arm angle is adjustable according to operation purpose.
・Compressor used-2.2kw
・Resin belt grits-#80, #100, #120(1pc. each)
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 18,317.49 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
18,000 Rpm/10 × 330 mm Air Belt Sander EA163HA
ESCO
【Product Specifications】
・Length-300mm
・Weight-800g
・Operating pressure-0.6MPa
・Air consumption-230L/min
・Revolution speed-18,000rpm
・Inlet-Rc (PT) 1/4
・Belt size-10 x 330mm (Use EA163L-1 to -3, EA163L-60 to -400 (P.872).)
・Compressor used-2.2kw
・Resin beltgrits-#80, #100, #120(1pc. each)
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 14,789.98 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
16,000 Rpm/20 × 520 mm Air Belt Sander EA163HC
ESCO
【Product Specifications】
・Length-380mm
・Weight-Approx. 1.3kg
・Operating pressure-0.6MPa
・Air consumption-250L/min
・Revolution speed-16,000rpm
・Inlet-Rc (PT) 1/4
・Belt size-20 x 520mm(Use EA163L-60 to -400 (P.872).)
・Resin belt grits-#80, #100(1pc. each)
・Compressor used-2.2kw
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 23,144.53 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
16,000 Rpm/10 × 330 mm Air Belt Sander EA163K
ESCO
【Product Specifications】
・Length-287mm
・Weight-840g
・Operating pressure-0.6MPa
・Air consumption-0.34m3(Normal)/min
・Revolution speed-13,500rpm
・Inlet-Rc 1/4
・Belt size-12 x 330mm (Also can be used 10 x 330mm)
・Belt speed-1,020m/min
・Compressor used-2.2Kw
・Thearm angle is adjustable according to operation purpose.
・Resin belt grits-#60,#80,#120(1pc. each)
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 39,957.67 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
18,000 Rpm/10 × 330 mm Air Belt Sander EA163KA
ESCO
【Product Specifications】
・Length-330mm
・Weight-0.9kg
・Operating pressure-0.6MPa
・Air consumption-450L/min
・Revolution speed-18,000rpm
・Inlet-Rc (PT) 1/4
・Belt size-10 x 330mm (Use EA163K-1 to -3 and -60 to -400.)
・Compressor used-2.2kw
・Resin belt grits-#60
Belt Dimensions (Width)(mm) | Belt Dimensions (Length)(mm) | Overall Length(mm) | Operating Air Pressure(Mpa) | Number of load-free rotations(rpm) | Belt speed(m/min) | Air Consumption Amount(m³/min) | Ventilation |
---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - |
From: ₹ 35,323.29 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Belt Dimensions (Width)(mm) |
Belt Dimensions (Length)(mm) |
Overall Length(mm) |
Operating Air Pressure(Mpa) |
Number of load-free rotations(rpm) |
Belt speed(m/min) |
Air Consumption Amount(m³/min) |
Ventilation |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | COMPACT TOOL | VESSEL | SHINANOKIHAN | VESSEL | MUROMOTO TEKKO | OFFICE MINE | OFFICE MINE | OFFICE MINE | SPAIR | ANESTCAMPBELL | YOSHIDA MFG | OFFICE MINE | ESCO | YANASE | OFFICE MINE | OFFICE MINE | OFFICE MINE | OFFICE MINE | OFFICE MINE | OFFICE MINE | OFFICE MINE | ANESTCAMPBELL | OFFICE MINE | OFFICE MINE | OFFICE MINE | OFFICE MINE | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | Dedicated Belt for Minico Belt Sander 2【50 Pieces Per Package】 | High Strength Minico Belt Sander 2ND Model Belt【50 Pieces Per Package】 | Tip Tool for Handheld Belt Sander (Compatible with RMB-1, RMB-E, HMB-E, RMB-X, SRM-E) | 50mm disc paper (hook-and-loop style)【10-100 Pieces Per Package】 | 75 mm disc paper (hook-and-loop style)【10-100 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||
From | ₹ 29,949.29 | ₹ 36,010.80 | ₹ 28,403.31 | ₹ 31,534.95 | ₹ 39,648.49 | ₹ 48,834.75 | ₹ 3,745.00 | ₹ 4,039.31 | ₹ 34,022.82 | ₹ 9,701.65 | ₹ 14,627.27 | ₹ 7,773.96 | ₹ 2,447.29 | ₹ 35,570.32 | ₹ 47,324.93 | ₹ 5,657.71 | ₹ 7,184.09 | ₹ 47,749.02 | ₹ 56,193.35 | ₹ 3,605.53 | ₹ 3,692.80 | ₹ 1,098.00 | ₹ 2,593.09 | ₹ 110,132.00 | ₹ 7,831.20 | ₹ 4,195.49 | ₹ 22,964.02 | ₹ 16,990.33 | ₹ 11,688.71 | ₹ 1,013.00 | ₹ 13,083.95 | ₹ 4,064.84 | ₹ 4,064.84 | ₹ 40,851.78 | ₹ 293.00 | ₹ 580.00 | ₹ 4,459.27 | ₹ 3,486.45 | ₹ 1,479.00 | ₹ 34,455.31 | ₹ 18,317.49 | ₹ 14,789.98 | ₹ 23,144.53 | ₹ 39,957.67 | ₹ 35,323.29 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more |
Belt Dimensions (Width)(mm) | 10/12 ~ 20 | 20 | 10/12 ~ 20 | 10/12 | 20 | 50 | - | - | 20 | 10 | 10 ~ 20 | - | - | 100 | 50 | 50 | 50 | - | 60 | - | - | 10 | - | 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Belt Dimensions (Length)(mm) | 330 ~ 520 | 520 | 330 ~ 520 | 330 | 520 | 235 | - | - | 520 | 330 | 330 ~ 520 | - | - | 200 | 235 | 235 | 235 | - | 260 | - | - | 330 | - | 260 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | 310 ~ 370 | 398 | 275 ~ 330 | 311 | 250 | 265 | - | - | 360 | 280×46×75 | 320 ~ 395 | - | - | - | 220 | - | - | 230 | 170 | - | - | - | 55 | 170 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Operating Air Pressure(Mpa) | 0.4–0.6 | 0.6 | 0.6 | 0.6 | 0.5 to 0.6 | 0.6 | 0.6 | 0.6 | 0.6 | 0.6 | - | - | - | 0.49~0.68 | 0.6 | 0.6 | 0.6 | 0.6 | 0.6 | 0.6 | - | - | - | 0.6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Number of load-free rotations(rpm) | 12000 ~ 13000 | 16000 | 16000 | 17000 | 14000 | 8500 | - | - | 17000 | 16000 | 16000 | - | - | - | 8500 | - | - | 10000 | 7000 | - | - | - | - | 7000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Belt speed(m/min) | 1000 ~ 1800 | 2500 | 1100 ~ 2500 | 1100 | 2200 | 600 to 1200 | - | - | 2580 | - | - | - | - | 800 | 600 to 1200 | - | - | - | 1000 | - | - | - | - | 1000 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Air Consumption Amount(m³/min) | 0.35 ~ 0.4 | 0.6 | 0.27 ~ 0.3 | 0.52 | 0.3 | 0.4 | - | - | 0.5 | 170 | - | - | - | 0.3 | 0.15 | - | - | 0.3 | 0.3 | - | - | - | - | 0.3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Ventilation | Forward | Rear | Rear | Rear | Forward | Rear | - | - | Rear | - | Rear | - | - | - | Rear | - | - | Rear | Rear | - | - | - | - | Rear | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy