(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Grinders (Pneumatic)

Micro grinders (pneumatic) are tools that perform polishing and the like with tip tools attached. They use a mounting point for deburring and polish finishing work. Some grinders have high rotational speed and perform work quickly by high-speed rotation. High-precision collets are used, and those feature small vib

Micro grinders (pneumatic) are tools that perform polishing and the like with tip tools attached. They use a mounting point for deburring and polish finishing work. Some grinders have high rotational speed and perform work quickly by high-speed rotation. High-precision collets are used, and those feature small vibration and ease of use. They can also be used for delicate materials such as glass. There are 2 types of form: straight and angled. Straight type is for fine work and angled type is for work where strong force is applied. The part where a tip tool is attached can be a collet chuck type for tip tools with shafts or screw type. There are also dual-use models, so the tip tool used must be selected according to the tool used.

CAD
Days to Ship
  • All
  • Same day
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • Others

63 items

Sort By
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder MSG-3BSN, Reverse Rotation Type

    Micro Grinder MSG-3BSN, Reverse Rotation Type

    UHT

    A micro hand tool that supports stronger, faster and easier production.

    [Features]
    · It has a double hex 17 mm body which fits well in the hand.
    · Ultra high speed rotation grinder, which adopts a vane motor developed in-house, and realizes low vibration and noise.
    · Supports many different applications using an abundant variety of tip tools.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 65000 0.4–0.6 Main Body 143 -
    From: ₹ 35,312.13
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Small Grinder

    Small Grinder

    FUJI AIR TOOLS

    [Features]
    ·Ultra-fine, ultra-lightweight, and highly accurate shaft, ideal for cutters with shafts.
    [Applications]
    ·For finishing, repairing, engraving, etc. of mold processing.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 30000 0.63 Main Body 150 -
    From: ₹ 22,765.91
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder

    Air Micro Grinder

    TRUSCO NAKAYAMA

    [Features]
    · A micro air grinder with an ergonomic design that can be easily gripped.
    · High-class precision air tool featuring outstanding durability.
    [Applications]
    · Deburring, chamfering, and polishing of various machined parts.
    · Mold and glass machining.
    · For light grinding.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 60000 0.4–0.6 Main Body 155 Rear
    From: ₹ 17,628.47
    Days to Ship: Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.

    Pencil Grinder (Oil Free ) EA159CP-70

    Pencil Grinder (Oil Free ) EA159CP-70

    ESCO

    【Product Specifications】
    ・Chuck size …3mm
    ・No-load rotation speed …100000rpm
    ・Full length …129mm
    ・Air Consumption …170L/min
    ・Weight …150g
    ・Oil Free ,Motor Exchange Possible
    ・Ceramic Bearing
    ・Low vibration and low noise.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - - - -
    From: ₹ 96,564.60
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1

    Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1

    AS ONE

    [Features]
    ・ Since it is small and lightweight, the movement of the tool can be easily controlled and it is possible to work even in deep places.
    ・ It is made of stainless steel and brass, and it has excellent corrosion resistance.
    ・ Continuously variable speed is possible with the rotary throttle control.
    ・ It is equipped with high precision special collet, and smooth operation is possible and the load on the cutter is small.
    [Product Specifications]
    ・ Part number: 10R
    ・ Size (mm): 146 × 17
    ・ Weight (g): 100
    ・ Rotational speed: 60,000 min^-1
    ・ Exhaust system: Rear
    ・ Air pressure: 0.4 to 0.6 MPa
    ・ Noise level: 75 dBA
    ・ Chucking: 3 mm
    ・ Air connection port size: 6.06 mm (1/4 inch)

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - - - -
    From: ₹ 100,048.17
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder MSG-3BSPlus

    Micro Grinder MSG-3BSPlus

    UHT

    [Features]
    · For precision grinding and polishing
    [Set Contents]
    · 1.5 m Air Hose
    · Hose Clamp x 2
    · Over Hose
    · Quick Joint
    · Rubber Sleeve
    · Set Spin
    · Wrench
    · ø10 Grindstone with Shaft

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 65000 0.4–0.6 Main Body 160.5 Rear
    From: ₹ 29,698.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR

    Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR

    VESSEL

    Air Micro Grinder for precision grinding applications.
    [Features]
    · High durability type.
    · Chuck inner diameter 6 mm.
    · The core runout accuracy is high with high-speed rotation, achieving light and smooth grinding.
    · With soft grip to prevent fatigue even after long working periods.
    [Applications]
    · For grinding of various metal molds, surface finishing of welded parts and molds such as sculptures, deburring after machining, finishing of complicated curved surfaces, cutting of inner surfaces, chamfering of gears, etc.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    6 35000 0.6 Main Body 182 Rear
    From: ₹ 35,122.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "Gem New Motor" (for Heavy Grinding)

    "Gem New Motor" (for Heavy Grinding)

    ZEM

    [Features]
    · Air motor type for heavy duty grinding of 6 mm shaft Gem New Motors.
    · Durability has been increased by employing a structure where vibration and bending pressure during heavy grinding are not applied directly to the motor spindle.
    [Applications]
    · For metal deburring, chamfering, grinding, and polishing.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    6 30000 0.5 Main Body 200 Rear
    From: ₹ 48,072.24
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder (for Precision Grinding) GTMG55S

    Air Micro Grinder (for Precision Grinding) GTMG55S

    VESSEL

    For Precision Grinding Applications

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 55000 0.6 Main Body 163 Rear
    From: ₹ 31,295.36
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mach Motor

    Mach Motor

    ZEM

    [Features]
    ·Ultra-compact and weighing only 140 g, it is easy to use and does not cause fatigue even when used for long periods of time.
    ·Excellent cutting effect at 60,000 rpm.
    ·The precision-designed vane motor maintains stable performance over a long period of time.
    [Applications]
    ·For grinding various molds and deburring after metal processing.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 60000 0.5 Main Body 144 Rear
    From: ₹ 26,531.47
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Collet chuck CHS group

    Collet chuck CHS group

    NAKANISHI

    Nakanishi Micro Grinder (Pneumatic) Collet Chuck CHS Group.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    ø0.8 ~ ø2.9 - - Related Product 23.5 -
    From: ₹ 4,131.49
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Foot controller

    Foot controller

    NAKANISHI

    Nakanishi Micro Grinder (Pneumatic) Foot Controller.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - Related Product - -
    From: ₹ 9,983.84
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder (With Rubber Grip)

    Micro Grinder (With Rubber Grip)

    YANASE

    [Features]
    · Small, lightweight, and great core runout accuracy to realize consistent work performance.
    · Rubber grip provides enhanced grip power, absorbs vibration, and reduces fatigue

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 21000 ~ 60000 0.44~0.58 Main Body 130 ~ 155 Rear
    From: ₹ 18,888.85
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder MAG-093Plus

    Micro Grinder MAG-093Plus

    UHT

    [Features]
    · For smooth grinding and polishing

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 23500 0.4–0.6 Main Body 139 Rear
    From: ₹ 30,540.49
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Collet Chuck for Air Grinder "Impulse" (Ultra Precision Type)

    Collet Chuck for Air Grinder "Impulse" (Ultra Precision Type)

    NAKANISHI

    A collet chuck for ultra-precision type IMPULSE that damps sound of air exhaust, which is common with silencers standard equipment.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 - 0.4–0.6 Related Product - -
    From: ₹ 3,802.35
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel

    Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel【10-12 Pieces Per Package】

    NAKANISHI

    [Specifications]
    · Diameter (mm): 30
    · Shape: Cup Grindstone/Cup Rubber Grindstone
    · No-load rotation speed: 23,000

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - Related Product - -
    From: ₹ 376.51
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "EcoGem Motor" Collet Chuck

    "EcoGem Motor" Collet Chuck

    ZEM

    [Specifications]
    · Compatible models: U-101, M-100, M-101E, M-112
    · Collet diameter x total length (mm): 3 x 19
    · Material: Tool Steel

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - 0.4 Related Product 19 -
    From: ₹ 2,067.45
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    New Motor ‘Type 3’

    New Motor ‘Type 3’

    ZEM

    [Features]
    · High-precision collet chuck prevents oscillation during rotation.
    · Uses the high torque, high-speed rotation, ultra-precision design vane motor.
    · Stepless transmission enabled for rotation speeds suitable for grinding and polishing tools.
    [Applications]
    · Precision finishing of die cast molds, casting molds, press molds, and plastic molds.
    · For deburring, chamfering, polishing, engraving, internal surface machining, and treatment after sheet metal welding.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3・6 35000 0.5 Main Body 173 Forward
    From: ₹ 52,237.87
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "New Motor ‘Type 3’" Collet Chuck

    "New Motor ‘Type 3’" Collet Chuck

    ZEM

    [Specifications]
    · Overall length 31 mm
    · Compatible models: U-3, MODEL-301

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - 0.5 Related Product 31 -
    From: ₹ 5,293.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Gem New Motor

    Gem New Motor

    ZEM

    [Features]
    · Its body design has focused on compactness and lightness so that it is easy to use, and work efficiency is significantly improved.
    · Adopted a special air hose and precision gear to minimize rotation noise.
    [Applications]
    · Metal deburring, chamfering, grinding, and polishing.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 25000 0.5 Main Body 124 ~ 131 Rear
    From: ₹ 33,880.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Paper Disc

    Paper Disc【100 Pieces Per Package】

    ZEM

    [Features]
    · Alumina-based abrasive grain is used, making it well suited for cutting mainly iron-based materials such as iron and steel, or hardened steel.
    [Applications]
    · Deburring, chamfering, grinding, and polishing of metal.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - Main Body - -
    From: ₹ 39.12
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder "Gem New Motor"

    Air Micro Grinder "Gem New Motor"

    ZEM

    Easy to grip, lightweight body grip pursued from ergonomic viewpoint, causing less fatigue even after long hours of operations. The high precision collet chuck reduces the effort required for rotation and makes fine work possible. The high torque, high-speed rotation, ultra-precision design vane motor maintains stable performance over the long term. Precision finish for various molds.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 50000 0.5+0.2-0.1 Main Body 152 Forward
    From: ₹ 45,141.71
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Polymeric Sand Assorted Set

    Polymeric Sand Assorted Set

    NAKANISHI

    [Features]
    · High-speed sanding disk with polishing cloth overlain and attached.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - Related Product - -
    From: ₹ 2,981.25
    Days to Ship: 10 Day(s) or more
    day to ship 10 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Hand Tool U Light

    Micro Hand Tool U Light

    UHT

    [Features]
    · Easy to use "New Style" hand tool that is both lightweight and robust.
    · Ultra-lightweight at 78 g: An industrial hand grinder achieving a new lighter weight as a new style of comfortable tool.
    · Tough body: Uses a special strengthened resin incorporating glass fiber, and is resistant to vibrations, heat, and wear, for confident use.
    · Optimal for any worker and any amount of time.
    · Its thermal insulation property is high due to its resin-made body, and so the handle does not get cold.
    · High-precision, high rotation speed, high torque: Adopts a traditional UHT high-performance vane motor

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 55000 0.4–0.6 Main Body 165 -
    From: ₹ 17,083.25
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder MAG-122Plus

    Micro Grinder MAG-122Plus

    UHT

    [Features]
    · For smooth grinding and polishing

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 35000 0.4–0.6 Main Body 149 -
    From: ₹ 30,526.47
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder MSG-24BSN/MSG-32BSN

    Micro Grinder MSG-24BSN/MSG-32BSN

    UHT

    A micro hand tool that supports stronger, faster and easier production.

    [Features]
    · It has a double hex 17 mm body which fits well in the hand.
    · Ultra high speed rotation grinder, which adopts a vane motor developed in-house, and realizes low vibration and noise.
    · Supports many different applications using an abundant variety of tip tools.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    2.34 ~ 3.175 65000 0.4–0.6 Main Body 160.5 Rear
    From: ₹ 29,517.91
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Micro Grinder MAG-123Plus

    Micro Grinder MAG-123Plus

    UHT

    [Features]
    · For smooth grinding and polishing

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 23500 0.4–0.6 Main Body 152 Rear
    From: ₹ 30,550.76
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder GTMG2512CF

    Air Micro Grinder GTMG2512CF

    VESSEL

    [Features]
    · For smooth grinding and polishing

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 25000 0.6 Main Body 181 Rear
    From: ₹ 36,449.20
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder GTMG75SAR

    Air Micro Grinder GTMG75SAR

    VESSEL

    [Features]
    · Significant improvement in the center run-out.
    · The number of revolutions is ideal for tip tools.
    · Achieves grinding & cutting without skipping.
    · Double bearings adopted: Precision motor machining and minimization of core deviation through utilization of double bearings.
    · In addition, the SAR type adopts an angular bearing that can withstand high loads in heavy-duty work

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 75000 0.6 Main Body 156 Rear
    From: ₹ 33,351.55
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR

    Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR

    VESSEL

    Air Micro Grinder for precision grinding applications.
    [Features]
    · Chuck inner diameter 3 mm.
    · The core runout accuracy is high with high-speed rotation, achieving light and smooth grinding.
    · With soft grip to prevent fatigue even after long working periods.
    [Applications]
    · For grinding and sculpting of various molds through to surface finishing of welded parts and cast objects.
    · Post-machining deburring.
    · Complex surface finish, inner surface grinding, gear chamfering, etc.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 55000 0.6 Main Body 180 Rear
    From: ₹ 34,617.45
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Straight Impulse

    Straight Impulse

    NAKANISHI

    [Features]
    · Noise canceler equipped as standard to cancel air exhaust noise.
    · Eliminates hose torsion (360° free swivel).
    · Rotation starts smoothly and speed adjustments are possible.
    [Applications]
    · Mold finishing, deburring, grinding.
    · Various precision micro machining.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 60000 0.4–0.6 Main Body 168 Rear
    From: ₹ 44,561.15
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder "Super Cut Impulse" (Ultra Precision Type)
    Air Grinder "Super Cut Impulse" (Ultra Precision Type)
    Air Grinder "Super Cut Impulse" (Ultra Precision Type)

    Air Grinder "Super Cut Impulse" (Ultra Precision Type)

    NAKANISHI

    [Features]
    · Small, lightweight, and with overwhelming power to realize high efficiency machining.
    · Exhaust hose with noise canceler for superior noise cancellation.
    · Can also be used with shaft grindstones using the standardly equipped φ3 mm collet chuck.
    · Eliminates hose torsion. (360° free swivel)
    [Applications]
    · Speed grinding using cup grindstone.
    · Polishing by adhering various types of discs to the rubber pad.
    · Grindstone with shaft, grinding with standard accessory φ3 mm collet.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 23000 0.4–0.6 Main Body 156 ~ 163 Rear
    From: ₹ 45,134.49
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse

    Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse【5 Pieces Per Package】

    NAKANISHI

    Rubber pads for ultra-precision type IMPULSE used for various precision microfabrication.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - - Related Product - -
    From: ₹ 473.03
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Micro Grinder (Ultra High Speed Type)

    Air Micro Grinder (Ultra High Speed Type)

    TRUSCO NAKAYAMA

    [Features]
    · High-class precision air tool featuring outstanding durability.
    · Low vibration and high torque for high performance.
    · It demonstrates a great cutting effect with ultra-high speed rotation of 100,000 rpm.
    [Applications]
    · Deburring and mold finishing of various machined parts.
    · Glass processing, metal processing, and liquid crystal panel hole processing are all possible.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 100000 0.62 Main Body 145 Rear
    From: ₹ 69,794.02
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder Kit (No Load Speed 25,000 Rpm)

    Air Grinder Kit (No Load Speed 25,000 Rpm)

    ANESTCAMPBELL

    Handy type high-speed grinder for deburring, correction finishing, or rust removal. A grinder and grindstone set for DIY carpentry.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 25000 0.59 Main Body - -
    From: ₹ 6,866.95
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder TL9520

    Air Grinder TL9520

    ANESTCAMPBELL

    Handy type high-speed grinder for deburring, correction finishing, or rust removal. Small and lightweight.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3.18/6.0/6.35 25000 0.59 Main Body 125 -
    From: ₹ 9,387.95
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    EcoGem Motor

    EcoGem Motor

    ZEM

    [Features]
    · A ultra-lightweight 100 g has been achieved through continuous size and weight reduction.
    · Recommended as an environmentally-friendly product as it reduces air consumption by 40% (compared to manufacturer's other products).
    · A forced lubrication system achieved long service life even under severe conditions.
    · The rubber sleeve included as a standard accessory improves grip strength and absorbs vibration, reducing fatigue.
    [Applications]
    · Post-processing for metal deburring, chamfering, polishing, engraving, and internal surface machining.
    · For cutting wood, stone, plastic, etc.
    · Post-welding surface finishing.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 48000 0.4 Main Body 137 Rear
    From: ₹ 32,929.35
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "EcoGem Motor" Exhaust Hose

    "EcoGem Motor" Exhaust Hose

    ZEM

    ECO GEM Motor exhaust hose to protect the human body from exhaust air.
    Overall length (mm): 0.5
    Type (details): exhaust hose
    Hose inner diameter (mm): 16
    Hose outer diameter (mm): 18

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - 0.4 Related Product 0.5 -
    From: ₹ 1,453.18
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "EcoGem Motor" Hose Clip Set

    "EcoGem Motor" Hose Clip Set【2 Pieces Per Package】

    ZEM

    [Specifications]
    · Internal diameter 8.6 mm x external diameter 13.5 mm x length 20 mm
    · Compatible models: M-109, M-111, M-112, U-101, M-101E
    · Weight (g): 3
    · Material: Polyacetal

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - 0.4 Related Product - -
    From: ₹ 258.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "EcoGem Motor" Wrench Set

    "EcoGem Motor" Wrench Set

    ZEM

    [Features]
    · Muraki micro grinder wrench set dedicated to attaching/detaching tools.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - - 0.4 Related Product - -
    From: ₹ 1,296.71
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Zem New Motor U-101

    Zem New Motor U-101

    ZEM

    [Features]
    ·By adopting a special air hose, the noise value has been reduced by 10 horns compared to conventional products.
    ·Standard accessory mule sleeve increases grip, absorbs vibrations and reduces fatigue
    [Applications]
    ·For metal deburring, chamfering and polishing

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 60000 0.5 Main Body 137 Rear
    From: ₹ 33,029.80
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    "Gem New Motor" (for Light Grinding)

    "Gem New Motor" (for Light Grinding)

    ZEM

    [Features]
    ·The compact and lightweight body design makes it easy to use and greatly improves work efficiency.
    ·A special air hose and precision gears have been used to greatly reduce rotational noise.
    [Applications]
    ·For metal deburring, chamfering, grinding and polishing.

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    3 45000 0.5 Main Body 128 Rear
    From: ₹ 33,870.47
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder APG-700

    Air Grinder APG-700

    SOWA KASEI

    A high-speed rotation type air grinder.
    Overall Length (mm): 125
    Exhaust: rear
    Specifications: high-speed rotation type
    Compatible grinding wheel shaft diameter: ⌀3
    Grinding wheel tool: Fixing wrench / tightening wrench
    Outer diameter (mm): 15

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 70000 0.65~0.8 - 125 Rear
    From: ₹ 16,047.67
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder MIG-0302

    Air Grinder MIG-0302

    SOWA KASEI

    A high-torque air grinder.
    Overall Length (mm): 150
    Exhaust: rear
    Specifications: High torque type
    Compatible grinding wheel shaft diameter: ⌀3
    Outer diameter (mm): 20

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 60000 0.65~0.8 - 150 Rear
    From: ₹ 26,394.49
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Air Grinder MIG-0303

    Air Grinder MIG-0303

    SOWA KASEI

    A high-torque air grinder.
    Overall length (mm): 140
    Exhaust: rear
    Specifications: High torque type

    Chuck inner diameter(mm) Number of load-free rotations(rpm) Operating Air Pressure(MPa) Main Body, Related Products Overall Length(mm) Ventilation
    - 60000 0.65~0.8 - 140 Rear
    From: ₹ 23,289.78
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
Brand
Product Series
From
Days to Ship
Chuck inner diameter(mm)
Number of load-free rotations(rpm)
Operating Air Pressure(MPa)
Main Body, Related Products
Overall Length(mm)
Ventilation

    You can add up to 6 items per a category to the compare list.

    Micro Grinder MSG-3BSN, Reverse Rotation Type

        You can add up to 6 items per a category to the compare list.

        Small Grinder

            You can add up to 6 items per a category to the compare list.

            Air Micro Grinder

                You can add up to 6 items per a category to the compare list.

                Pencil Grinder (Oil Free ) EA159CP-70

                    You can add up to 6 items per a category to the compare list.

                    Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1

                        You can add up to 6 items per a category to the compare list.

                        Micro Grinder MSG-3BSPlus

                            You can add up to 6 items per a category to the compare list.

                            Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR

                                You can add up to 6 items per a category to the compare list.

                                "Gem New Motor" (for Heavy Grinding)

                                    You can add up to 6 items per a category to the compare list.

                                    Air Micro Grinder (for Precision Grinding) GTMG55S

                                        You can add up to 6 items per a category to the compare list.

                                        Mach Motor

                                            You can add up to 6 items per a category to the compare list.

                                            Collet chuck CHS group

                                                You can add up to 6 items per a category to the compare list.

                                                Foot controller

                                                    You can add up to 6 items per a category to the compare list.

                                                    Micro Grinder (With Rubber Grip)

                                                        You can add up to 6 items per a category to the compare list.

                                                        Micro Grinder MAG-093Plus

                                                            You can add up to 6 items per a category to the compare list.

                                                            Collet Chuck for Air Grinder "Impulse" (Ultra Precision Type)

                                                                You can add up to 6 items per a category to the compare list.

                                                                Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel
                                                                  Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    "EcoGem Motor" Collet Chuck

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        New Motor ‘Type 3’

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            "New Motor ‘Type 3’" Collet Chuck

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Gem New Motor

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Paper Disc

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Air Micro Grinder "Gem New Motor"

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Polymeric Sand Assorted Set

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Micro Hand Tool U Light

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Micro Grinder MAG-122Plus

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        Micro Grinder MSG-24BSN/MSG-32BSN

                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                            Micro Grinder MAG-123Plus

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                Air Micro Grinder GTMG2512CF

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    Air Micro Grinder GTMG75SAR

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Straight Impulse

                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                Air Grinder "Super Cut Impulse" (Ultra Precision Type)
                                                                                                                                  Air Grinder "Super Cut Impulse" (Ultra Precision Type)
                                                                                                                                  Air Grinder "Super Cut Impulse" (Ultra Precision Type)

                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                    Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse

                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                        Air Micro Grinder (Ultra High Speed Type)

                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                            Air Grinder Kit (No Load Speed 25,000 Rpm)

                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                Air Grinder TL9520

                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                    EcoGem Motor

                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                        "EcoGem Motor" Exhaust Hose

                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                            "EcoGem Motor" Hose Clip Set

                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                "EcoGem Motor" Wrench Set

                                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                                    Zem New Motor U-101

                                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                                        "Gem New Motor" (for Light Grinding)

                                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                                            Air Grinder APG-700

                                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                                Air Grinder MIG-0302

                                                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                                                    Air Grinder MIG-0303
                                                                                                                                                                                      Brand

                                                                                                                                                                                      UHT

                                                                                                                                                                                      FUJI AIR TOOLS

                                                                                                                                                                                      TRUSCO NAKAYAMA

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      UHT

                                                                                                                                                                                      VESSEL

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      VESSEL

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      YANASE

                                                                                                                                                                                      UHT

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      UHT

                                                                                                                                                                                      UHT

                                                                                                                                                                                      UHT

                                                                                                                                                                                      UHT

                                                                                                                                                                                      VESSEL

                                                                                                                                                                                      VESSEL

                                                                                                                                                                                      VESSEL

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      NAKANISHI

                                                                                                                                                                                      TRUSCO NAKAYAMA

                                                                                                                                                                                      ANESTCAMPBELL

                                                                                                                                                                                      ANESTCAMPBELL

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      ZEM

                                                                                                                                                                                      SOWA KASEI

                                                                                                                                                                                      SOWA KASEI

                                                                                                                                                                                      SOWA KASEI

                                                                                                                                                                                      Product Series

                                                                                                                                                                                      Micro Grinder MSG-3BSN, Reverse Rotation Type

                                                                                                                                                                                      Small Grinder

                                                                                                                                                                                      Air Micro Grinder

                                                                                                                                                                                      Pencil Grinder (Oil Free ) EA159CP-70

                                                                                                                                                                                      Mini Air Grinder DOTCO 146 × 17 mm 60,000 min-1

                                                                                                                                                                                      Micro Grinder MSG-3BSPlus

                                                                                                                                                                                      Air Micro Grinder for Precision Grinding (Soft Grip) GT-MG35SAR

                                                                                                                                                                                      "Gem New Motor" (for Heavy Grinding)

                                                                                                                                                                                      Air Micro Grinder (for Precision Grinding) GTMG55S

                                                                                                                                                                                      Mach Motor

                                                                                                                                                                                      Collet chuck CHS group

                                                                                                                                                                                      Foot controller

                                                                                                                                                                                      Micro Grinder (With Rubber Grip)

                                                                                                                                                                                      Micro Grinder MAG-093Plus

                                                                                                                                                                                      Collet Chuck for Air Grinder "Impulse" (Ultra Precision Type)

                                                                                                                                                                                      Air Grinder (Ultra-Precision Type), Impulse Cup Grinding Wheel【10-12 Pieces Per Package】

                                                                                                                                                                                      "EcoGem Motor" Collet Chuck

                                                                                                                                                                                      New Motor ‘Type 3’

                                                                                                                                                                                      "New Motor ‘Type 3’" Collet Chuck

                                                                                                                                                                                      Gem New Motor

                                                                                                                                                                                      Paper Disc【100 Pieces Per Package】

                                                                                                                                                                                      Air Micro Grinder "Gem New Motor"

                                                                                                                                                                                      Polymeric Sand Assorted Set

                                                                                                                                                                                      Micro Hand Tool U Light

                                                                                                                                                                                      Micro Grinder MAG-122Plus

                                                                                                                                                                                      Micro Grinder MSG-24BSN/MSG-32BSN

                                                                                                                                                                                      Micro Grinder MAG-123Plus

                                                                                                                                                                                      Air Micro Grinder GTMG2512CF

                                                                                                                                                                                      Air Micro Grinder GTMG75SAR

                                                                                                                                                                                      Air Micro Grinder for Precision Grinding (Ergonomic Grip) GT-MG55SR

                                                                                                                                                                                      Straight Impulse

                                                                                                                                                                                      Air Grinder "Super Cut Impulse" (Ultra Precision Type)

                                                                                                                                                                                      Air Grinder "Super Cut Impulse" (Ultra Precision Type) Rubber Pad for Impulse【5 Pieces Per Package】

                                                                                                                                                                                      Air Micro Grinder (Ultra High Speed Type)

                                                                                                                                                                                      Air Grinder Kit (No Load Speed 25,000 Rpm)

                                                                                                                                                                                      Air Grinder TL9520

                                                                                                                                                                                      EcoGem Motor

                                                                                                                                                                                      "EcoGem Motor" Exhaust Hose

                                                                                                                                                                                      "EcoGem Motor" Hose Clip Set【2 Pieces Per Package】

                                                                                                                                                                                      "EcoGem Motor" Wrench Set

                                                                                                                                                                                      Zem New Motor U-101

                                                                                                                                                                                      "Gem New Motor" (for Light Grinding)

                                                                                                                                                                                      Air Grinder APG-700

                                                                                                                                                                                      Air Grinder MIG-0302

                                                                                                                                                                                      Air Grinder MIG-0303

                                                                                                                                                                                      From

                                                                                                                                                                                      ₹ 35,312.13

                                                                                                                                                                                      ₹ 22,765.91

                                                                                                                                                                                      ₹ 17,628.47

                                                                                                                                                                                      ₹ 96,564.60

                                                                                                                                                                                      ₹ 100,048.17

                                                                                                                                                                                      ₹ 29,698.73

                                                                                                                                                                                      ₹ 35,122.05

                                                                                                                                                                                      ₹ 48,072.24

                                                                                                                                                                                      ₹ 31,295.36

                                                                                                                                                                                      ₹ 26,531.47

                                                                                                                                                                                      ₹ 4,131.49

                                                                                                                                                                                      ₹ 9,983.84

                                                                                                                                                                                      ₹ 18,888.85

                                                                                                                                                                                      ₹ 30,540.49

                                                                                                                                                                                      ₹ 3,802.35

                                                                                                                                                                                      ₹ 4,423.20

                                                                                                                                                                                      ₹ 2,067.45

                                                                                                                                                                                      ₹ 52,237.87

                                                                                                                                                                                      ₹ 5,293.05

                                                                                                                                                                                      ₹ 33,880.73

                                                                                                                                                                                      ₹ 3,911.29

                                                                                                                                                                                      ₹ 45,141.71

                                                                                                                                                                                      ₹ 2,981.25

                                                                                                                                                                                      ₹ 17,083.25

                                                                                                                                                                                      ₹ 30,526.47

                                                                                                                                                                                      ₹ 29,517.91

                                                                                                                                                                                      ₹ 30,550.76

                                                                                                                                                                                      ₹ 36,449.20

                                                                                                                                                                                      ₹ 33,351.55

                                                                                                                                                                                      ₹ 34,617.45

                                                                                                                                                                                      ₹ 44,561.15

                                                                                                                                                                                      ₹ 45,134.49

                                                                                                                                                                                      ₹ 2,365.13

                                                                                                                                                                                      ₹ 69,794.02

                                                                                                                                                                                      ₹ 6,866.95

                                                                                                                                                                                      ₹ 9,387.95

                                                                                                                                                                                      ₹ 32,929.35

                                                                                                                                                                                      ₹ 1,453.18

                                                                                                                                                                                      ₹ 516.00

                                                                                                                                                                                      ₹ 1,296.71

                                                                                                                                                                                      ₹ 33,029.80

                                                                                                                                                                                      ₹ 33,870.47

                                                                                                                                                                                      ₹ 16,047.67

                                                                                                                                                                                      ₹ 26,394.49

                                                                                                                                                                                      ₹ 23,289.78

                                                                                                                                                                                      Days to Ship 5 Day(s) or more 8 Day(s) or more Same day 7 Day(s) or more 15 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 13 Day(s) or more 6 Day(s) or more 5 Day(s) or more 8 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 10 Day(s) or more 5 Day(s) or more 8 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 8 Day(s) or more 5 Day(s) or more 7 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 14 Day(s) or more 14 Day(s) or more 14 Day(s) or more
                                                                                                                                                                                      Chuck inner diameter(mm)333--36633ø0.8 ~ ø2.9-3-3--3・6---3-3-2.34 ~ 3.175--333----3.18/6.0/6.353---33---
                                                                                                                                                                                      Number of load-free rotations(rpm)650003000060000--6500035000300005500060000--21000 ~ 6000023500---35000-25000-50000-550003500065000235002500075000550006000023000-100000250002500048000---6000045000700006000060000
                                                                                                                                                                                      Operating Air Pressure(MPa)0.4–0.60.630.4–0.6--0.4–0.60.60.50.60.5--0.44~0.580.4–0.60.4–0.6-0.40.50.50.5-0.5+0.2-0.1-0.4–0.60.4–0.60.4–0.60.4–0.60.60.60.60.4–0.60.4–0.6-0.620.590.590.40.40.40.40.50.50.65~0.80.65~0.80.65~0.8
                                                                                                                                                                                      Main Body, Related ProductsMain BodyMain BodyMain Body--Main BodyMain BodyMain BodyMain BodyMain BodyRelated ProductRelated ProductMain BodyMain BodyRelated ProductRelated ProductRelated ProductMain BodyRelated ProductMain BodyMain BodyMain BodyRelated ProductMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyMain BodyRelated ProductMain BodyMain BodyMain BodyMain BodyRelated ProductRelated ProductRelated ProductMain BodyMain Body---
                                                                                                                                                                                      Overall Length(mm)143150155--160.518220016314423.5-130 ~ 155139--1917331124 ~ 131-152-165149160.5152181156180168156 ~ 163-145-1251370.5--137128125150140
                                                                                                                                                                                      Ventilation--Rear--RearRearRearRearRear--RearRear---Forward-Rear-Forward---RearRearRearRearRearRearRear-Rear--Rear---RearRearRearRearRear

                                                                                                                                                                                      Loading...

                                                                                                                                                                                      Related Categories to Micro Grinders (Pneumatic)

                                                                                                                                                                                      X
                                                                                                                                                                                      whatsapp-qr whatsapp-icon