(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Hex Wrenches (Explosion-Proof)

Hex keys (explosion-proof) are an explosion-proof tool made of a material that does not generate sparks due to friction or impact when tightening hex socket head bolts. In an environment where flammable gases or flammable liquids are used, such as in explosives manufacturing plants and medical equipment maintenance sites, those molecules are suspended in the air, and sparks during work may cause ignition or explosion. There are L-shaped and T-shaped types, but the L-shaped type is often used because the short part and the long part can be used according to the application. Regarding materials, it is safer to use those that are specialized in explosion-proof certified by the US accreditation body FM Approvals or UKAS, the United Kingdom Accreditation Service. Hex keys have not only explosion-proof type, but also non-magnetic and corrosion-resistant types. Some are sold in single units, and the set type is placed in order of size, making it easy to use and organize.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less

10 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Hex wrench

    Hex wrench

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    Single Item 3 ~ 17 FM Approvals (USA) / UKAS (UK) 25 ~ 65 59 ~ 168
    From: ₹ 4,390.89
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    HAMACO Hex Bar Wrench Set

    HAMACO Hex Bar Wrench Set

    HAMACO

    [Features]
    · Tool which will not let off sparks even when hit or scraped.
    · In addition to not letting off sparks, it is non-magnetic and corrosion resistant.
    [Applications]
    · Chemical industry, petroleum, iron making, gas production, explosive manufacturing plants, shipyards, aviation industry, to have aboard a ship, thermal power plants, pharmaceutical plants, aluminum refineries, milling factories, on-site medical device maintenance, clean rooms etc.
    [Product Specifications]
    · Set contents (mm): 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10
    · Set contents (no.): 9
    · US accreditation body FM Approvals certified product
    · UKAS (United Kingdom Accreditation Service) certified product
    · JAN code: 4560357419888
    · Trusco code: 420-8099
    · Weight: 260 g
    [Materials/Finish]
    · Beryllium Copper Alloy

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 41,734.80
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Explosion-proof hex wrench

    Explosion-proof hex wrench

    YAMATO GOKIN

    [Features]
    · Used for tightening and removing hex socket bolts, cap screws, etc.
    · A JIS equivalent product.
    · The product has undergone the Product Safety Evaluation Center's Metal Spark Non-ignition Test.
    · Even with shock or friction, no sparks are generated which could be an ignition source.
    · Non-magnetic.
    · Highly resistant to corrosion.
    · Highly resistant to friction (Bericon).
    [Applications]
    · Explosion proof: Tankers, submarines, mines, oil fields, oil refineries, gas work sites, gasoline and LPG warehouses and trucks, chemical plants, oil chemical plants, explosives plants, fireworks plants, paint plants, dye plants, powder plants, extract plants, aircraft maintenance sites, thermal power plants, smelting works.
    · Nonmagnetic: computer/communications equipment assembly factories, magnetic tape factories, minesweepers.
    · Corrosion resistance: Food processing plants, water supply facilities construction sites.

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    Single Item 3 JIS-equivalent Product 24 69
    From: ₹ 6,639.73
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion-Proof] 6 Pcs Hex Wrench EA642LS

    [Explosion-Proof] 6 Pcs Hex Wrench EA642LS

    ESCO

    【Product Specifications】
    ・Material-Beryllium copper alloy
    ・Dim.-2, 3, 4, 5, 6, 8mm
    ・In a bag (EB508A-1)

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 11,775.35
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion-Proof] 10 Pcs Hex Wrench EA642LS-110

    [Explosion-Proof] 10 Pcs Hex Wrench EA642LS-110

    ESCO

    【Product Specifications】
    ・Material …Beryllium copper alloy
    ・Size (mm) …1.5・2・3・4・5・6・7・8・9・10(10 Pcs Set )
    ・Shaft Length …63 To 112mm
    ・With Tool Rool

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 24,543.71
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Hex Key (Non-Sparking)

    Hex Key (Non-Sparking)

    ESCO

    [Specifications]
    ·This is a hex key made by ESCO (non-sparking)
    ·It is explosion-proof, non-magnetic, and has excellent corrosion resistance.

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    Single Item - - - -
    From: ₹ 1,488.62
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion-Proof] 10 Pcs Hex Wrench EA642LT

    [Explosion-Proof] 10 Pcs Hex Wrench EA642LT

    ESCO

    【Product Specifications】
    ・Material-Beryllium copper alloy
    ・Dim.-1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 7/32, 1/4, 5/16, 3/8

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 20,231.22
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion Proof]T-Type Hex Wrench EA642LV-3

    [Explosion Proof]T-Type Hex Wrench EA642LV-3

    ESCO

    【Product Specifications】
    ・Material …Aluminum Bronze
    ・Size (mm) …3
    ・Shaft Length …150
    ・Handle Width (mm) …115

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 11,839.53
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion Proof]T-Type Hex Wrench EA642LV-5

    [Explosion Proof]T-Type Hex Wrench EA642LV-5

    ESCO

    【Product Specifications】
    ・Material …Aluminum Bronze
    ・Size (mm) …5
    ・Shaft Length …150
    ・Handle Width (mm) …115

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 13,103.29
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion Proof]T-Type Hex Wrench EA642LV-8

    [Explosion Proof]T-Type Hex Wrench EA642LV-8

    ESCO

    【Product Specifications】
    ・Material …Aluminum Bronze
    ・Size (mm) …8
    ・Shaft Length …150
    ・Handle Width (mm) …115

    Single Item / Set Product Classification Two-sided Width Size(mm) Approval Acquired Stem Length(mm) Overall Length(mm)
    - - - - -
    From: ₹ 17,288.60
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
From
Days to Ship
Single Item / Set Product Classification
Two-sided Width Size(mm)
Approval Acquired
Stem Length(mm)
Overall Length(mm)

    You can add up to 6 items per a category to the compare list.

    Hex wrench

        You can add up to 6 items per a category to the compare list.

        HAMACO Hex Bar Wrench Set

            You can add up to 6 items per a category to the compare list.

            Explosion-proof hex wrench

                You can add up to 6 items per a category to the compare list.

                [Explosion-Proof] 6 Pcs Hex Wrench EA642LS

                    You can add up to 6 items per a category to the compare list.

                    [Explosion-Proof] 10 Pcs Hex Wrench EA642LS-110

                        You can add up to 6 items per a category to the compare list.

                        Hex Key (Non-Sparking)

                            You can add up to 6 items per a category to the compare list.

                            [Explosion-Proof] 10 Pcs Hex Wrench EA642LT

                                You can add up to 6 items per a category to the compare list.

                                [Explosion Proof]T-Type Hex Wrench EA642LV-3

                                    You can add up to 6 items per a category to the compare list.

                                    [Explosion Proof]T-Type Hex Wrench EA642LV-5

                                        You can add up to 6 items per a category to the compare list.

                                        [Explosion Proof]T-Type Hex Wrench EA642LV-8
                                          Brand

                                          HAMACO

                                          HAMACO

                                          YAMATO GOKIN

                                          ESCO

                                          ESCO

                                          ESCO

                                          ESCO

                                          ESCO

                                          ESCO

                                          ESCO

                                          Product Series

                                          Hex wrench

                                          HAMACO Hex Bar Wrench Set

                                          Explosion-proof hex wrench

                                          [Explosion-Proof] 6 Pcs Hex Wrench EA642LS

                                          [Explosion-Proof] 10 Pcs Hex Wrench EA642LS-110

                                          Hex Key (Non-Sparking)

                                          [Explosion-Proof] 10 Pcs Hex Wrench EA642LT

                                          [Explosion Proof]T-Type Hex Wrench EA642LV-3

                                          [Explosion Proof]T-Type Hex Wrench EA642LV-5

                                          [Explosion Proof]T-Type Hex Wrench EA642LV-8

                                          From

                                          ₹ 4,390.89

                                          ₹ 41,734.80

                                          ₹ 6,639.73

                                          ₹ 11,775.35

                                          ₹ 24,543.71

                                          ₹ 1,488.62

                                          ₹ 20,231.22

                                          ₹ 11,839.53

                                          ₹ 13,103.29

                                          ₹ 17,288.60

                                          Days to Ship 5 Day(s) or more 8 Day(s) or more 9 Day(s) or more 6 Day(s) or more 6 Day(s) or more 5 Day(s) or more 6 Day(s) or more 7 Day(s) or more 6 Day(s) or more 7 Day(s) or more
                                          Single Item / Set Product ClassificationSingle Item-Single Item--Single Item----
                                          Two-sided Width Size(mm)3 ~ 17-3-------
                                          Approval AcquiredFM Approvals (USA) / UKAS (UK)-JIS-equivalent Product-------
                                          Stem Length(mm)25 ~ 65-24-------
                                          Overall Length(mm)59 ~ 168-69-------

                                          Loading...

                                          1. 1

                                          Related Categories to Hex Wrenches (Explosion-Proof)

                                          X
                                          whatsapp-qr whatsapp-icon