(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pliers (Explosion-Proof)

Pliers (explosion-proof) are tools that do not generate sparks even when it is rubbed or hit, and can grip and pinch objects as well as cut them. Pliers (explosion-proof) are used in the chemical industry, explosives manufacturing plants, pharmaceutical factories, cleanrooms, etc., due to their corrosion-resistant and anti-magnetism properties. Nickel aluminum copper alloy is generally used as the material for the pliers (explosion-proof), but beryllium copper alloy has higher performance. There are various shapes of pliers (explosion-proof), from ones for gripping wide and large objects to ones for narrow parts, which can be selected according to the application. Combination pliers with cutting ability also have different cutting ability, so select according to the material to be cut.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pliers

    Pliers

    HAMACO

    [Features]
    - A tool that does not generate sparks even when subjected to friction or impact.
    ・In addition to being non-flammable, it is also non-magnetic and has excellent corrosion resistance.
    ・Certified by the US certification body FM Approvals.
    ・Already certified by UKAS (UKAS, UK Certification Body Accreditation Council).
    [Applications]
    ・Chemical industry, petroleum, steel, gas industry, explosive manufacturing factory, shipyard, aviation industry, on-board use, thermal power plant, pharmaceutical factory, aluminum refinery, flour mill, medical equipment Maintenance sites, clean rooms, etc.

    Overall Length(mm) Maximum Opening(mm) Cutting Capacity: Iron Wire(mm) Cutting Capacity: Steel Wire(mm) Mass(G) Approval Acquired
    160 8 - - 213 FM Approvals (USA) / UKAS (UK)
    From: ₹ 10,020.25
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Long Nose Pliers

    Long Nose Pliers

    HAMACO

    [Features]
    · This tool will not spark under friction or impact.
    · Excellent ignition-proof, non-magnetic and corrosion-resistant properties.
    · Certified FM Approved by the US National Accreditation Board.
    · UKAS (United Kingdom Accreditation Service) certified.
    [Applications]
    · For chemical industry, petroleum, steel manufacturing, gas industry, explosive manufacturing factories, shipyards, aviation industry, shipboard loading, thermal power plants, pharmaceutical factories, aluminum refineries, milling factories, medical equipment maintenance sites, clean rooms, etc.

    Overall Length(mm) Maximum Opening(mm) Cutting Capacity: Iron Wire(mm) Cutting Capacity: Steel Wire(mm) Mass(G) Approval Acquired
    155 - 1.3 1.5 165 FM Approvals (USA) / UKAS (UK)
    From: ₹ 10,302.13
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Water Pump Plier

    Water Pump Plier

    HAMACO

    [Features]
    ·It is a tool that does not generate sparks even when friction or impact is applied.
    ·In addition to not letting off sparks, it is non-magnetic and corrosion resistant.
    ·It has been accredited by FM Approvals, an accredited agency in the United States.
    ·Accredited by UKAS (Eucas, UK Accreditation Board).
    [Applications]
    ·Chemical industry, petroleum, steel, gas industry, explosives manufacturing factory, shipyard, aviation industry, shipboard, thermal power plant, pharmaceutical factory, aluminum refinery, powder mill, medical equipment maintenance site, clean room, etc.

    Overall Length(mm) Maximum Opening(mm) Cutting Capacity: Iron Wire(mm) Cutting Capacity: Steel Wire(mm) Mass(G) Approval Acquired
    250 ~ 360 45 ~ 65 - - 453 ~ 790 FM Approvals (USA) / UKAS (UK)
    From: ₹ 15,859.80
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Explosion-Proof] Water Pump Pliers EA642HD-10

    [Explosion-Proof] Water Pump Pliers EA642HD-10

    ESCO

    【Product Specifications】
    ・Material-Aluminum bronze
    ・Max. opening…45mm
    ・Overall length…255mm

    Overall Length(mm) Maximum Opening(mm) Cutting Capacity: Iron Wire(mm) Cutting Capacity: Steel Wire(mm) Mass(G) Approval Acquired
    - - - - - -
    From: ₹ 22,389.27
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship
Overall Length(mm)
Maximum Opening(mm)
Cutting Capacity: Iron Wire(mm)
Cutting Capacity: Steel Wire(mm)
Mass(G)
Approval Acquired

    You can add up to 6 items per a category to the compare list.

    Pliers

        You can add up to 6 items per a category to the compare list.

        Long Nose Pliers

            You can add up to 6 items per a category to the compare list.

            Water Pump Plier

                You can add up to 6 items per a category to the compare list.

                [Explosion-Proof] Water Pump Pliers EA642HD-10
                  Brand

                  HAMACO

                  HAMACO

                  HAMACO

                  ESCO

                  Product Series

                  Pliers

                  Long Nose Pliers

                  Water Pump Plier

                  [Explosion-Proof] Water Pump Pliers EA642HD-10

                  From

                  ₹ 10,020.25

                  ₹ 10,302.13

                  ₹ 15,859.80

                  ₹ 22,389.27

                  Days to Ship 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more
                  Overall Length(mm)160155250 ~ 360-
                  Maximum Opening(mm)8-45 ~ 65-
                  Cutting Capacity: Iron Wire(mm)-1.3--
                  Cutting Capacity: Steel Wire(mm)-1.5--
                  Mass(G)213165453 ~ 790-
                  Approval AcquiredFM Approvals (USA) / UKAS (UK)FM Approvals (USA) / UKAS (UK)FM Approvals (USA) / UKAS (UK)-

                  Loading...

                  1. 1

                  Related Categories to Pliers (Explosion-Proof)

                  X
                  whatsapp-qr whatsapp-icon