(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Sheet metal scissors are scissors for cutting thin metal plates. The blade must have sufficient hardness and tenacity for cutting metal, and the material used is carbon steel, stainless steel, molybdenum steel, etc. The cutting ability varies depending on the product, and some products are suitable for cutting alumin
Sheet metal scissors are scissors for cutting thin metal plates. The blade must have sufficient hardness and tenacity for cutting metal, and the material used is carbon steel, stainless steel, molybdenum steel, etc. The cutting ability varies depending on the product, and some products are suitable for cutting aluminum and tin plates, and some can cut stainless steel. The compound lever type product opens and closes the scissors by the force of the spring, but the single lever type product does not have a spring, so skill is required to handle it. The shape of the tips of the scissors is often devised, such as being bent to make it easier to cut, and some of those use serrated blades so that the object does not escape during cutting. The type with an anti-slip resin grip makes it easy to work even with work gloves.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
50 items
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
・ Easy and manual cutting of colored steel plates, veneers, PVC, etc., anytime and anywhere
・ Quickly cut by simply pinching the steel material between the round blades and pulling
・ You can cut the size of the galvanized iron plate using the attached ruler
・ Can cut the size of round corrugated sheet of galvanized iron or polycarbonate
・ It is the decisive board of the hand slitter
・ Please leave the cutting of the steel plate to this one
[Applications]
・ Cutting of colored galvanized iron, corrugated sheet, polycarbonate corrugated sheet, etc.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
- | - | - | - | - | 0.4 | 0.4 |
From: ₹ 39,477.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Metal Craft (Straight Blade, Curved Blade)
ARS
Can easily cut thin plates (around 0.3-0.5 mm), such as aluminum plates, copper plates, and tin plates.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
160 | 30 | 0.5 | 0.5 | 0.3 | - | - |
From: ₹ 2,100.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long type scissors (round tip: bend to left)
BESSEY
[Features]
· Continuous cutting is possible due to the long blades, for large radius.
[Applications]
· Sheet metal.
· Ironwork.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
280 | 64 | 1.2 | 1.2 | 0.6 | - | - |
From: ₹ 5,632.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
WILLIAMS
[Features]
· Forged blade.
· · Double-layered grip for comfortable handling and durability.
· Complies with ANSI and DIN.
· Cuts straight lines and curves.
[Applications]
· For engineers.
· Maintenance workers.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
178 ~ 356 | 40 ~ 76 | - | - | - | - | - |
From: ₹ 3,519.62 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Scissors (Left-folding Type)
BESSEY
Compared with the conventional products, it is a compact design. The small head is extremely functional, and is perfect for cutting small rounded sections, or in narrow spaces. For direct cut left-side rounding.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
180 | - | 1.2 | - | 0.6 | - | - |
From: ₹ 3,264.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ENGINEER
[Features]
· Its 4 blades (straight blade, serrated blade, wire cutter and cardboard cutter) can cut any special material flawlessly.
· A guard is attached to prevent the fingers from getting caught when the grip is closed.
· The serrated blade that can cut a variety of materials sharply can even be used to cut super-hard special ultrafine fibers.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
160 | - | - | - | - | - | - |
From: ₹ 2,224.62 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Specifications]
·It is suitable for straight cutting.
·Materials: main body: ultra-mild steel SAE1006, blade: Hitachi Yasuki Steel blue paper
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
220 ~ 340 | 52 ~ 90 | 0.4 ~ 0.6 | 0.5 ~ 0.8 | 0.4 ~ 0.5 | - | - |
From: ₹ 7,527.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Universal metal scissors (No Warping Blade)
TRUSCO NAKAYAMA
[Features]
· Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
· Built-in powerful spring.
· Blade is serrated.
· With a safety lock.
· Uses slip-resistant grip and handle with excellent fit.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
248 ~ 250 | 35 ~ 38 | 1.2 | 1.5 | 0.7 | - | - |
From: ₹ 1,500.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASEGAWA CUTLERY
[Features]
· The blade is a special shape with angle.
· The stepped blade allows the cut item to smoothly pass through the scissors.
· Serrated-blade machining that prevents cut objects from slipping.
[Applications]
· For disassembling milk cartons, etc.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
170 | 43 | - | - | - | - | - |
From: ₹ 1,216.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
265 | 60 | 0.5 | - | 0.5 | - | - |
From: ₹ 34,557.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Straight-Blade Snips for Thick Material
MORIMITSU
[Features]
· Can be used for straight cutting of thick plate.
[Applications] For straight cutting of iron or stainless steel plate.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
295 ~ 475 | 50 ~ 75 | 0.6 ~ 1 | 0.8 ~ 1 | 0.5 ~ 0.8 | - | - |
From: ₹ 11,110.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
· Suitable for all types of fine cutting work such as curved cuts or straight cuts.
[Applications] For fine cutting of iron or stainless steel plate.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
220 ~ 315 | 53 ~ 75 | 0.5 ~ 0.6 | 0.6 ~ 0.8 | 0.5 | - | - |
From: ₹ 8,889.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
· Can be used for curved and straight cutting of thick plate.
[Applications]
· Shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
260 ~ 465 | 47 ~ 72 | 0.6 ~ 1 | 0.8 ~ 1.2 | 0.5 ~ 0.8 | - | - |
From: ₹ 11,035.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutting Pliers Straight Blade Left
MORIMITSU
[Features]
· Compatible with left-handed straight line cutting.
[Applications]
· Shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
320 ~ 355 | 80 ~ 90 | 0.5 | 0.6 | 0.4 | - | - |
From: ₹ 24,832.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Art Nouveau (Multipurpose, Stainless Steel)
ARS
The large grip allows firm cutting of hard items with no resistance. Universal type supporting everything from hard objects through to soft objects like paper and cloth. Micro edge processed to firmly hold the object for cutting. The blade part has a hard chrome finish. A soft grip.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
170 | 45 | - | - | - | - | - |
From: ₹ 2,406.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Fine Cut Scissors for Design Bond Free
HASEGAWA CUTLERY
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
105 | 18 | - | - | - | - | - |
From: ₹ 1,111.27 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coated scissors (blade tip: left-bending)
BESSEY
[Features]
· Its quenched HSS blade is titanium coated to give it a longer operational lifespan.
[Applications]
· Sheet metal.
· Ironwork.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
260 | 33 | 1.2 | 1.2 | 0.8 | - | - |
From: ₹ 25,268.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coated scissors (blade tip: right-bending)
BESSEY
[Features]
· Its quenched HSS blade is titanium coated to give it a longer operational lifespan.
[Applications]
· Sheet metal.
· Ironwork.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
260 | 33 | 1.2 | 1.2 | 0.8 | - | - |
From: ₹ 25,268.95 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Arm Wrestler (for galvanized iron plate)
HASEGAWA CUTLERY
[Specifications]
·It is suitable for cutting tin plates.
·Materials: blade: stainless steel, handle: ABS resin
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
215 | 52 | - | - | - | - | - |
From: ₹ 1,663.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
· Optimal for round hole openings, etc.
[Applications]
· Shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
225 | 44 | 0.6 | 0.8 | - | - | - |
From: ₹ 10,422.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
· Ideal for tight curved cutting to drill round holes on thick plates.
[Applications]
· Shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
250 ~ 470 | 43 ~ 70 | 0.6 ~ 1 | 0.8 ~ 1.2 | 0.5 ~ 0.8 | - | - |
From: ₹ 11,039.24 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutting Pliers Wavy Blade Left
MORIMITSU
[Features]
· Compatible with left-handed curved line/straight line cutting.
[Applications]
· Shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
260 | 60 | 0.5 | 0.6 | 0.4 | - | - |
From: ₹ 24,734.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutting Pliers Wavy Blade Left
MORIMITSU
[Features]
· Compatible with left-handed curved line/straight line cutting.
[Applications]
· Shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
290 | 70 | 0.5 | 0.6 | 0.4 | - | - |
From: ₹ 26,856.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutting Pliers High-Grade Straight Blade (SLD Series)
MORIMITSU
[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
· For cutting straight lines.
· Supports cutting a wide range of plate materials, such as iron, copper, stainless steel and galvalume steel plate.
[Applications]
· It can be used for colored galvanized iron sheet / stainless steel / Galvalume steel plate, and for the thin steel plate used in construction materials.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
320 ~ 350 | 80 ~ 92 | 0.6 | 0.8 | 0.5 | - | - |
From: ₹ 14,599.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutting Pliers High-Grade Twist Blade (SLD Series)
MORIMITSU
[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
· It is for tight curved cutting such as round hole openings.
· Supports cutting a wide range of plate materials, such as iron, copper, stainless steel and galvalume steel plate.
· Ironsand steel Hitachi SLD steel blades used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
[Applications]
· It can be used for colored galvanized iron sheet / stainless steel / Galvalume steel plate, and for the thin steel plate used in construction materials.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
195 ~ 225 | 30 ~ 40 | 0.6 | 0.8 | 0.5 | - | - |
From: ₹ 11,739.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High Quality Sashimi Knife (SLD Series)
MORIMITSU
[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· Chrome nickel plated surface.
· Sheet metal scissors for professional work.
[Applications]
· For a wide range of cutting use, from straight lines to curves.
· Supports cutting a wide range of plate materials, such as iron, copper, stainless steel and galvalume steel plate.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
200 ~ 290 | 55 ~ 67 | 0.6 | 0.8 | 0.5 | - | - |
From: ₹ 11,955.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Universal metal scissors, spring for universal metal scissors【5 Pieces Per Package】
TRUSCO NAKAYAMA
Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 77.92 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ARS
[Specifications]
·Materials: blade part: high carbon blade steel
·It is hard chrome plating.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
192 | 42 | - | - | - | - | - |
From: ₹ 2,441.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ARS
Incredible sharpness and durability realized through a dedicated blade-angle design intended for electrical work. Includes a spring for easy and smooth operation. Elastomer grip fits comfortably to the hand, preventing fatigue even when working for extended periods of time. The blade part has a hard chrome finish.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
185 | 43 | - | - | - | - | - |
From: ₹ 2,732.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cable scissors (standard type)
ARS
Incredible sharpness and durability realized through a dedicated blade-angle design intended for electrical work. Includes a spring for easy and smooth operation. Elastomer grip fits comfortably to the hand, preventing fatigue even when working for extended periods of time. The blade part has a hard chrome finish.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
192 | 42 | - | - | - | - | - |
From: ₹ 2,730.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ARS
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
160 | 40 | - | - | - | - | - |
From: ₹ 2,219.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ARS
A soft grip so as not to tire the hand. This product achieves light cutting, with a long reach between the grip and the cutting edge. Hard chrome plated.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
195 | 40 | - | - | - | - | - |
From: ₹ 2,503.45 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Craft Scissors (General Purpose)
ARS
Smoothly cuts from IV wire to thin plates such as aluminum, copper, and tin, hard materials such as plastic plates, and soft materials such as gauze. An advanced soft grip that reduces fatigue even when working for long periods of time. Hard chrome plating.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
160 | 40 | - | - | - | - | - |
From: ₹ 1,902.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ARS
The long blade edge easily cuts cardboard, quickly opens envelopes, etc.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
190 | 65 | - | - | - | - | - |
From: ₹ 2,333.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrician's Scissors "Baritto Scissors"
TJM DESIGN
A serrated blade was used so the cable cannot slip. A dedicated groove is provided on the back of the blade for deburring to remove both curved and straight burrs. A non-slip elastomer grip increases the grip power. Stoppers enable locking with one hand. Use of high carbon blade steel enables cutting even of M bars and other metal thin sheets. With safety rope mounting holes.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
185 | 46 | - | - | - | - | - |
From: ₹ 2,313.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Universal Metal Scissors, TGH-FL/TGH-FR/TGH-SS/TGH-LS
TRUSCO NAKAYAMA
Built-in powerful spring. Blade is serrated. With a safety lock. Uses slip-resistant grip and handle with excellent fit.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
220 ~ 290 | 25 ~ 75 | 0.7 ~ 1.2 | 1.1 ~ 2 | 0.53 ~ 1.2 | - | - |
From: ₹ 1,677.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Universal Metal Scissors, TGH-FLL/TGH-FLR
TRUSCO NAKAYAMA
Built-in powerful spring. Blade is serrated. With a safety lock. Uses slip-resistant grip and handle with excellent fit. Has excellent sharpness and can easily cut 1.2 mm thickness iron plates.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
270 | 48 | 0.7 | 1.1 | 0.53 | - | - |
From: ₹ 2,416.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASEGAWA CUTLERY
[Features]
· Rust-resistant high carbon stainless steel.
· The whole surface of the blade has been coated with a micro fluorine film.
· Reduces the stickiness of adhesive tape, glue, etc.
· Ideal for rubber burr removal in the interior design industry.
· It is made of the highest grade stainless steel and the whole body is fluorine coated.
· Japan-produced high carbon stainless steel and micro fluorine coating film.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
265 | 115 | - | - | - | - | - |
From: ₹ 6,860.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HASEGAWA CUTLERY
[Features]
·Carpet, denim, leather, and artificial turf can be cut with ease.
·It comes with a wire clipper.
·Rust-resistant stainless steel material.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
205 | 50 | - | - | - | - | - |
From: ₹ 1,861.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Super Fine Cut Scissors for Design
HASEGAWA CUTLERY
[Features]
· Suitable for detailed paper crafts.
· The thin, sharp blade makes detailed cutting work simple.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
105 | 18 | - | - | - | - | - |
From: ₹ 742.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dressmaking Scissors for Professionals
HASEGAWA CUTLERY
[Features]
· A high-class stainless steel thick blade is used that shows no deflection even when cutting thick materials.
· Sharp blades cut textile quickly.
· Crimping that allows smooth opening and closing without using excess force.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
245 ~ 265 | 105 ~ 115 | - | - | - | - | - |
From: ₹ 5,658.20 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DOUKAN
[Features]
· Forged pieces make for excellent durability.
· Cuts up to 0.5 mm thick mild iron plate.
· It has a large grip that's easy to hold even with gloves on and mitigates fatigue.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
250 | 95 | - | - | - | - | - |
From: ₹ 4,777.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
WILLIAMS
[Features]
· Forged blade.
· · Double-layered grip for comfortable handling and durability.
· Complies with ANSI and DIN.
· Cuts straight lines and curves.
[Applications]
· For engineers.
· Maintenance workers.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 8,199.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· This type also has a reinforced body, in addition to the tool itself.
· The nickel plated surface has been finished with cation paint.
· Supports the cutting of stainless steel and Galvalume steel plate.
· Professional shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
265 | 60 | 0.4 | - | 0.4 | - | - |
From: ₹ 14,370.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MORIMITSU
[Features]
· Ironsand steel Hitachi SLD steel blades are used.
· The grip part is embossed for good handling.
· The nickel plated surface has been finished with cation paint.
· Supports the cutting of stainless steel and Galvalume steel plate.
· Professional shears for sheet metal machining.
Overall Length(mm) | Blade Length(mm) | Cutting Capacity: Steel Sheet(mm) | Cutting Capacity: Copper Sheet(mm) | Cutting Capacity: Stainless Steel Sheet(mm) | Cutting Capacity: Colored Steel Sheet(mm) | Cutting Capacity: Galvalume Steel Plate(mm) |
---|---|---|---|---|---|---|
265 | 60 | 0.4 | - | 0.4 | - | - |
From: ₹ 14,986.47 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Overall Length(mm) |
Blade Length(mm) |
Cutting Capacity: Steel Sheet(mm) |
Cutting Capacity: Copper Sheet(mm) |
Cutting Capacity: Stainless Steel Sheet(mm) |
Cutting Capacity: Colored Steel Sheet(mm) |
Cutting Capacity: Galvalume Steel Plate(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MORIMITSU | ARS | BESSEY | WILLIAMS | BESSEY | ENGINEER | MORIMITSU | TRUSCO NAKAYAMA | HASEGAWA CUTLERY | MORIMITSU | MORIMITSU | MORIMITSU | MORIMITSU | MORIMITSU | ARS | HASEGAWA CUTLERY | BESSEY | BESSEY | HASEGAWA CUTLERY | MORIMITSU | MORIMITSU | MORIMITSU | MORIMITSU | MORIMITSU | MORIMITSU | MORIMITSU | TRUSCO NAKAYAMA | ARS | ARS | ARS | ARS | ARS | ARS | ARS | TJM DESIGN | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | HASEGAWA CUTLERY | HASEGAWA CUTLERY | HASEGAWA CUTLERY | HASEGAWA CUTLERY | DOUKAN | WILLIAMS | MORIMITSU | MORIMITSU |
Product Series | Universal metal scissors, spring for universal metal scissors【5 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||||||
From | ₹ 39,477.00 | ₹ 2,100.35 | ₹ 5,632.38 | ₹ 3,519.62 | ₹ 3,264.80 | ₹ 2,224.62 | ₹ 7,527.56 | ₹ 1,500.00 | ₹ 1,216.11 | ₹ 34,557.69 | ₹ 11,110.73 | ₹ 8,889.51 | ₹ 11,035.44 | ₹ 24,832.36 | ₹ 2,406.65 | ₹ 1,111.27 | ₹ 25,268.95 | ₹ 25,268.95 | ₹ 1,663.16 | ₹ 10,422.53 | ₹ 11,039.24 | ₹ 24,734.13 | ₹ 26,856.53 | ₹ 14,599.91 | ₹ 11,739.56 | ₹ 11,955.31 | ₹ 389.60 | ₹ 2,441.36 | ₹ 2,732.56 | ₹ 2,730.67 | ₹ 2,219.55 | ₹ 2,503.45 | ₹ 1,902.11 | ₹ 2,333.73 | ₹ 2,313.36 | ₹ 1,677.67 | ₹ 2,416.25 | ₹ 6,860.53 | ₹ 1,861.40 | ₹ 742.93 | ₹ 5,658.20 | ₹ 4,777.31 | ₹ 8,199.22 | ₹ 14,370.13 | ₹ 14,986.47 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Overall Length(mm) | - | 160 | 280 | 178 ~ 356 | 180 | 160 | 220 ~ 340 | 248 ~ 250 | 170 | 265 | 295 ~ 475 | 220 ~ 315 | 260 ~ 465 | 320 ~ 355 | 170 | 105 | 260 | 260 | 215 | 225 | 250 ~ 470 | 260 | 290 | 320 ~ 350 | 195 ~ 225 | 200 ~ 290 | - | 192 | 185 | 192 | 160 | 195 | 160 | 190 | 185 | 220 ~ 290 | 270 | 265 | 205 | 105 | 245 ~ 265 | 250 | - | 265 | 265 |
Blade Length(mm) | - | 30 | 64 | 40 ~ 76 | - | - | 52 ~ 90 | 35 ~ 38 | 43 | 60 | 50 ~ 75 | 53 ~ 75 | 47 ~ 72 | 80 ~ 90 | 45 | 18 | 33 | 33 | 52 | 44 | 43 ~ 70 | 60 | 70 | 80 ~ 92 | 30 ~ 40 | 55 ~ 67 | - | 42 | 43 | 42 | 40 | 40 | 40 | 65 | 46 | 25 ~ 75 | 48 | 115 | 50 | 18 | 105 ~ 115 | 95 | - | 60 | 60 |
Cutting Capacity: Steel Sheet(mm) | - | 0.5 | 1.2 | - | 1.2 | - | 0.4 ~ 0.6 | 1.2 | - | 0.5 | 0.6 ~ 1 | 0.5 ~ 0.6 | 0.6 ~ 1 | 0.5 | - | - | 1.2 | 1.2 | - | 0.6 | 0.6 ~ 1 | 0.5 | 0.5 | 0.6 | 0.6 | 0.6 | - | - | - | - | - | - | - | - | - | 0.7 ~ 1.2 | 0.7 | - | - | - | - | - | - | 0.4 | 0.4 |
Cutting Capacity: Copper Sheet(mm) | - | 0.5 | 1.2 | - | - | - | 0.5 ~ 0.8 | 1.5 | - | - | 0.8 ~ 1 | 0.6 ~ 0.8 | 0.8 ~ 1.2 | 0.6 | - | - | 1.2 | 1.2 | - | 0.8 | 0.8 ~ 1.2 | 0.6 | 0.6 | 0.8 | 0.8 | 0.8 | - | - | - | - | - | - | - | - | - | 1.1 ~ 2 | 1.1 | - | - | - | - | - | - | - | - |
Cutting Capacity: Stainless Steel Sheet(mm) | - | 0.3 | 0.6 | - | 0.6 | - | 0.4 ~ 0.5 | 0.7 | - | 0.5 | 0.5 ~ 0.8 | 0.5 | 0.5 ~ 0.8 | 0.4 | - | - | 0.8 | 0.8 | - | - | 0.5 ~ 0.8 | 0.4 | 0.4 | 0.5 | 0.5 | 0.5 | - | - | - | - | - | - | - | - | - | 0.53 ~ 1.2 | 0.53 | - | - | - | - | - | - | 0.4 | 0.4 |
Cutting Capacity: Colored Steel Sheet(mm) | 0.4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Cutting Capacity: Galvalume Steel Plate(mm) | 0.4 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |