(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Wire cutters (insulated) are wire cutters covered with an insulating material, unlike ordinary wire cutters. It is used to protect workers from electric shock when working with facilities that handle electricity or when it is necessary to perform work without shutting off power. The handle is insulated, and the head u
Wire cutters (insulated) are wire cutters covered with an insulating material, unlike ordinary wire cutters. It is used to protect workers from electric shock when working with facilities that handle electricity or when it is necessary to perform work without shutting off power. The handle is insulated, and the head uses special tool steel and vanadium electric steel. Some products have chrome plating or oil hardening. For wire cutters (insulated), there are insulation tools according to DIN VDE0105, EN50110 and IEC60364 standards, and it is possible to work even under the conditions of 1,000 V AC and 1,500 V DC. There are also products that comply with the international standard IEC609010. Wire cutters (insulated) can cut various objects such as mild steel wire, hard wire, spring steel, and electric cables. Therefore, it is necessary to select the product according to the cutting ability and blade hardness of the wire cutters.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 items
You can add up to 6 items per a category to the compare list.
KNIPEX
1.5 mm2 and 2.5 mm2 single core precision stripping is possible.
[Features]
· Essential tool for work related to electrical facilities.
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation.
From: ₹ 7,124.58 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Nippers 7006/7007/7026
KNIPEX
Highly versatile nippers that can be utilized in a variety of situations.
[Features]
· Style: The cutting surface is shaped like an umbrella (7006, 7007).
· Style: The cutting surface is shaped like a small umbrella (7026).
· Handle: Red/yellow two-tone (7006, 7026), dipped coating (7007).
· Head Finish: Chrome Plated, Handle Specification: 1,000 V Insulated
From: ₹ 4,618.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Heavy Duty Nippers 7406/7407
KNIPEX
[Features]
· The joint uses forged shaft caulking and has excellent durability.
· Ideal for cutting a variety of wires, including piano wires.
· Hardness of the blades which have been carefully quenched is approximately HRC 64.
· Handle: Red/yellow two-tone (7406), dipped coating (7407).
· Head Finish: Chrome Plated, Handle Specification: 1,000 V Insulated
From: ₹ 6,462.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TECH EV
[Features]
· It has 1,000 V insulation specifications.
· IEC 60900 standard product.
· A never before seen coating thinness has been realized using a molded resin insulating coating.
· The upper part of the handle has a stopper to prevent the hand from slipping.
· Ideal for work when space is very limited.
[Applications]
· For electric vehicles and hybrid vehicles. For general low-voltage work
From: ₹ 4,681.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· 1000 V insulation spec.
· IEC 60900 standard product.
· The cutting edge is given a thorough quenching finish to achieve excellent sharpness.
· The handle has safety sign specifications that allow visual safety confirmation.
From: ₹ 3,199.64 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Electricians Nippers EA536KG-1
ESCO
【Product Specifications】
・Finish-Chrome plated
・Handle-Comfort(1000V insulated)
・Length (mm)…125
・M-hard stl W.…Dia. 2.3
・Hard stl wire…Dia. 1.5
From: ₹ 4,710.27 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Electricians Nippers EA536KG-11
ESCO
【Product Specifications】
・Overall length-160mm
・Cutting capacity-Soft stl wire: Dia. 4.0mm
・Handle-Comfort(1000V insulated)
・Finish-Chrome plated
From: ₹ 5,140.95 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
X-CUT Insulated Compact Nippers (SB) 7306-160
KNIPEX
· Made from oil quenched and tempered chrome-vanadium high-performance steel.
· Forged for increased hardness.
· Conforms with DIN EN/IEC60900 standards.
· Adopting the two-tone color of red and yellow for the 1,000 V insulating handles which are made from two types of materials differentiates these from non-insulated tools.
· Adopts a 3-layer combination spring making it lightweight and highly stable, and allowing it to withstand hard repetitive use.
· Realizes approx. 180 mm-class cutting power at a size of 160 mm.
· Reduces the amount of force required compared to other general nippers of a similar size by 40%.
· Cuts through very fine wire, multi-core cable, and hard spring steel with the same ease.
· With the optimal cutting angle and leverage adjustments, exhibits especially high cutting performance without much force.
· Can easily cut through comparatively thick cable with its large opening.
· Compatible with all sorts of work pieces including spring steel, electrical wire, and cable.
From: ₹ 7,994.11 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 7,452.98 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KNIPEX | KNIPEX | KNIPEX | TECH EV | TRUSCO NAKAYAMA | ESCO | ESCO | KNIPEX | KNIPEX |
Product Series | |||||||||
From | ₹ 7,124.58 | ₹ 4,618.58 | ₹ 6,462.93 | ₹ 4,681.31 | ₹ 3,199.64 | ₹ 4,710.27 | ₹ 5,140.95 | ₹ 7,994.11 | ₹ 7,452.98 |
Days to Ship | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy