(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cutting Tools

Cutting tools are tools that can cut from paper to hard steel with human power. There are many types of cutting tools, and it is necessary to select a tool that has the best ability according to the material to be cut, thickness, diameter, etc. Be careful when selecting scissors, which are typical tools that can cut with one hand, because the cutting ability and the material that can be cut differ depending on the scissors, even if the design and size are very similar. It is necessary to prepare several saws depending on materials to be cut such as wood, resin, and steel, but an exchangeable blade type hand saw and a coping saw can cut multiple types of materials with exchangeable blades. There are small knives suitable for woodworking and bamboo work, but there are also cutting knives dedicated for left-handed use.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 10 Day(s) or Less
  • Others

59 items

Sort By
  • You can add up to 6 items per a category to the compare list.

    Iron Strip Cutter

    Iron Strip Cutter

    HIT

    [Features]
    · Easy to cut even steel bands which can't be cut with a conventional band cutter.
    · Ideal for cutting iron plate, tin plate, bearing hoops and other packing strips.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Iron Cutter - 0.9X32 ~ 1.2X51 - - - - 240 ~ 460
    From: ₹ 4,238.87
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Kevlar Scissors EA540K-30A

    Kevlar Scissors EA540K-30A

    ESCO

    【Product Specifications】
    ・Blade-Carbon steel
    ・One side of the blade is serrated.
    ・-31 has the blue polish blade.
    ・Overall length-200mm
    ・Blade length-75mm
    ・Handle color-Yellow

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 10,630.85
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Strengthened Gas Hose Cutter

    Strengthened Gas Hose Cutter

    HIT

    [Features]
    ·The stationary type allows for easy cutting.
    ·Steel-core reinforced gas hoses, air hoses, etc. can be cut easily and efficiently.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Iron Bar Cutter - - - - - For 9.5/13/19/25 500
    From: ₹ 22,750.53
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Steel Strap Cutter With Sliding Striker

    Steel Strap Cutter With Sliding Striker

    HIT

    [Features]
    · Applying impact using the striker allows the blade tip to enter even tightly wound steel strap with greater ease.
    · Easily cuts steel strapping that could not be cut with conventional steel strap cutters.
    · The handle is telescopic.
    [Applications]
    · Ideal for cutting steel strapping for packing, such as iron plate, tin plate and bearing hoops.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Iron Cutter - 1.3 x 51, 1.2 x 32 x 2 sheets - - - - 670
    From: ₹ 21,779.62
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    (Merry) "Duct Plastic Nippers"

    (Merry) "Duct Plastic Nippers"

    MUROMOTO TEKKO

    Wiring duct port opening can be performed with ease. Gates can be cut even in deep places. Wire duct port opening. Cutting resin products.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Thread cutter - - - - - - 250 ~ 260
    From: ₹ 6,471.64
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Fret Saw Frame EA522VA-3

    Fret Saw Frame EA522VA-3

    ESCO

    【Product Specifications】
    ・Length-315mm
    ・Depth-290mm
    ・With fret saw blade (1 pc)
    ・Blade for 130mm (EA522VC-1 to -12)

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 3,351.29
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Stainless Steel]Scissors EA540EE-3

    [Stainless Steel]Scissors EA540EE-3

    ESCO

    【Product Specifications】
    ・Full length …170mm
    ・Blade Length …55mm
    ・Blade Material …Cutlery For Stainless
    ・Even Special Materials Can Be Cut In An Easy Manner With The Jagged Blade And The U-shaped Blade
    ・Capable Of Cutting Ultra Fine Fiber, Cotton Covered Wires, And Cab-tire Cables.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 1,763.18
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    U Type Carving Chisel EA588GT-4

    U Type Carving Chisel EA588GT-4

    ESCO

    【Product Specifications】
    ・Blade material-Chrome vanadium steel
    ・Length…245mm
    ・Blade width…4mm

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 4,423.96
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Set of 5 Carving Chisels EA589XL-2

    Set of 5 Carving Chisels EA589XL-2

    ESCO

    【Product Specifications】
    ・Overall length-175mm
    ・Weight-550g
    ・Blade width-Flat: 15mm, Round: 15mm, Round curve: 15mmTriangle: 6mm, Edge: 9mm

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 18,845.15
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    For Plummer Saw PVC/Woodwork, replaceable blades

    For Plummer Saw PVC/Woodwork, replaceable blades

    KAWABE SEIMITSU KOGYO

    A one touch type that allows easy blade replacement

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - - - 235
    From: ₹ 1,005.27
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Monster Nippers

    Monster Nippers

    HIT

    [Features]
    · Can cut from the root since the blade can enter narrow crevices.
    · Nut has a blade at the bottom ideal for removal of hook bolts and rivets.
    [Applications]
    · Nut has a blade at the bottom ideal for removal of hook bolts and rivets.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Bolt cutter - - ø7 mm or Less ø5 mm or Less - - 450
    From: ₹ 8,680.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Smooth Cutting Bolt Cutter

    Smooth Cutting Bolt Cutter

    HIT

    [Features]
    · It cuts without crushing the thread, so the bolt can be used right away.
    · There are 2 kinds of tool sets, the 1-size type, and the 2-size type.
    [Applications]
    · It can be used for cutting hanging bolts in ducts, stepped ceiling vents, lightweight steel frame ceiling foundation material, etc.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Bolt cutter - - - - - 6mm・8mm・10mm・1/4・5/16・3/8 740
    From: ₹ 20,980.80
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Smooth Cutting Bolt Cutter Replacement Blades

    Smooth Cutting Bolt Cutter Replacement Blades【2 Pieces Per Package】

    HIT

    Threaded rod cutter replacement blades manufactured by HIT

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - 6mm ~ 10mm - -
    From: ₹ 2,855.24
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Rebar Cutter Bender

    Rebar Cutter Bender

    MOKUBA

    [Features]
    · For cutting 10-13 mm rebar and for bending work.
    · Can bend up to 135° in one movement, and replacing the iron bar allows 180° bends.
    · With bending marker to enable multiple bends to the same angle.
    · Includes a safety stopper so that the handle will not open when carrying.
    · The body can be easily attached to surfaces such as workbenches with a bolt.
    · During bending work, the handle is pulled up, and work can proceed safely without the rebar being machined becoming a problem underfoot.
    [Applications]
    · For cutting reinforcing rod, irregular reinforcing rod and iron wire

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Iron Bar Cutter - - - - - 10-13 mm (Compatible with irregular bars) 1100
    From: ₹ 28,153.82
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nut Breaker

    Nut Breaker

    TRUSCO NAKAYAMA

    [Features]
    · Fully cast products that have undergone perfect heat treatment possess excellent strength.
    · This specialized tool splits nuts that have become stuck by rust or damage.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Bolt cutter - - - - - - 148 ~ 165
    From: ₹ 3,254.15
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    General Purpose Scissors

    General Purpose Scissors【12 Pieces Per Package】

    TRAD

    Easily cut everything from steel wire to tinplate. A rust-proof stainless steel blade is used with a wire stripping feature on the edge, which also includes a spring to hold the object securely for accurate cutting, and to provide good workability with saw blades

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - - - 183
    From: ₹ 102.25
    Days to Ship: 43 Day(s) or more
    day to ship 43 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Electrician's Clippers

    Electrician's Clippers

    TRAD

    3-core VA wire and ducts are both easily cut. Uses a rust-resistant stainless steel blade equipped with a spring with good workability

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - - - 200
    From: ₹ 1,332.29
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Thick Cloth/Carpet Scissors

    Thick Cloth/Carpet Scissors

    SK 11

    These are cutting shears for thick cloth/carpet which have adopted a handle at an angle to stop the hand getting in the way, and facilitate cleaving.
    [Features]
    · Broad and thick blade of 3 mm thickness is used.
    [Applications]
    · Used for cutting thick cloth, carpet, and thick paper.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - - - 210
    From: ₹ 1,304.84
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Super A (Fabric Shears with Replaceable Blade)

    All Super A (Fabric Shears with Replaceable Blade)

    ARS

    Cutting scissors with replaceable blades to sustain effortless sharpness. Economical replacement blade type. The blade part has a hard chrome finish. Diecast aluminum grip.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Thread cutter - - - - - - 260
    From: ₹ 6,469.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Super A (Fabric Shears with Replaceable Blade)_Spare Blade

    All Super A (Fabric Shears with Replaceable Blade)_Spare Blade

    ARS

    Spare blade for ARUSPER A (replaceable cutting scissors).
    [Specifications]
    Overall Length (mm): 150
    Blade length (mm): 105
    Blade thickness (mm): 4.2

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - - - 150
    From: ₹ 3,422.27
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Super H (for Aramid Fibers)

    All Super H (for Aramid Fibers)

    ARS

    These cutting scissors are made of super-hard alloy "Alsuper" developed exclusively for aramid fibers, which are difficult to cut. Micro edge (serrated blade) processing.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Thread cutter - - - - - - 260
    From: ₹ 50,769.02
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    All Super Craft (for Aramid Fibers)

    All Super Craft (for Aramid Fibers)

    ARS

    Ar-Super, a proprietarily developed carbide alloy, has been adopted for these small scissors for dedicated use with difficult-to-cut aramid fiber. Micro edge (serrated blade) processed.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Thread cutter - - - - - - 160
    From: ₹ 21,262.58
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Long Craft (Straight Blade)

    Long Craft (Straight Blade)

    ARS

    Hard chrome plated. A soft grip. Long-bladed craft scissors (general purpose).

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Thread cutter - - - - - 0.8 190
    From: ₹ 2,376.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Angular Cutter

    Angular Cutter

    HIT

    As the blade tip component is inclined, it can cut things like Rebar from flooring and walls at the base.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Iron Bar Cutter - - φ10 - - - 600
    From: ₹ 10,671.33
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nut Breaker Replacement Blade

    Nut Breaker Replacement Blade

    TRUSCO NAKAYAMA

    Spare blade for nut breakers.
    Materials: Chrome molybdenum steel (SCM435)

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - 112 ~ 140
    From: ₹ 1,951.09
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Felt Scissors

    Felt Scissors

    TRUSCO NAKAYAMA

    [Features]
    · Glass fiber reinforced nylon is used for the handle and rivets.
    · Has a serrated blade that prevents the target object from getting away.
    · The sharpness has been adjusted one by one by hand.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - 240
    From: ₹ 2,068.02
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nut Breaker (Double-Edged Type)
    Nut Breaker (Double-Edged Type)
    Nut Breaker (Double-Edged Type)

    Nut Breaker (Double-Edged Type)

    KUKKO

    [Features]
    Removes stuck or stripped nuts without damaging bolts.
    Nut breaker blades are consumable products. Even if the cutting edge is dulled, chipped, or split, it can be replaced easily.
    2-flute blade type with 2 times the force of conventional types. For nuts that cannot be removed with the strength classification of 5, 6 or 8.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 15,186.93
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nut Breaker Blade
    Nut Breaker Blade
    Nut Breaker Blade
    Nut Breaker Blade
    Nut Breaker Blade
    Nut Breaker Blade
    Nut Breaker Blade
    Nut Breaker Blade

    Nut Breaker Blade

    KUKKO

    [Features]
    Replacement blade for nut breakers.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 3,412.47
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Fluorine Coating] Scissors for Adhesive Tape EA540B-25

    [Fluorine Coating] Scissors for Adhesive Tape EA540B-25

    ESCO

    【Product Specifications】
    ・Overall length-175mm
    ・Blade length-90mm
    ・Blade material-Stainless Steel
    ・Fluorine coating

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 1,270.45
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pruning Shears EA540BC

    Pruning Shears EA540BC

    ESCO

    【Product Specifications】
    ・Length-192mm
    ・Blade length-42mm
    ・Weight-130g
    ・High carbon cutting steel
    ・The blade opening width is adjustable in 2 levels.
    ・Color-White

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 2,710.58
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Versatile Scissors EA540CE

    Versatile Scissors EA540CE

    ESCO

    【Product Specifications】
    ・Overall length-169mm
    ・Blade length-45mm
    ・Blade material-Stainless steel
    ・Edged base of the blade make it possible to cut rounds.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 2,675.87
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Craft Scissors EA540CW-25

    Craft Scissors EA540CW-25

    ESCO

    【Product Specifications】
    ・Overall length-125mm
    ・Blade length-30mm
    ・Curved blade
    ・Blade material-High carbon cutting steel
    ・Hard chrome finish

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 2,164.55
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Versatile Scissors EA540E-10

    Versatile Scissors EA540E-10

    ESCO

    【Product Specifications】
    ・Blade length--1, -20: 40mm-10: 35mm
    ・Blade material-Stainless Steel
    ・Specification…Straight head
    ・Length…140mm

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 2,973.64
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Glass Fiber Scissors EA540GA-20

    Glass Fiber Scissors EA540GA-20

    ESCO

    【Product Specifications】
    ・Overall length-260mm
    ・Blade length-100mm
    ・Blade-Forged special cutlery steel(chrome plated)
    ・One side of the blade is serrated.
    ・It can cut glass, carbon fiber and so on.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 25,886.49
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Craft Scissors EA540HC-8

    Craft Scissors EA540HC-8

    ESCO

    【Product Specifications】
    ・Blade material-Stainless steel
    ・Firm grip big handle
    ・For rubber sheet, leather sheet, binyl sheet and other materials
    ・Length-200mm
    ・Blade length…82mm

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 1,587.98
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tailor's Shears EA540HD-8

    Tailor's Shears EA540HD-8

    ESCO

    【Product Specifications】
    ・Overall length- 245mm
    ・Blade length- 105mm
    ・Blade-High grade stainless steel
    ・High grade stainless steel cutlery steel is used. Its hardness is higher than general scissors.
    ・Highly quenched material provides sharpness and high durability.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 6,264.95
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tailor's Shears EA540HD-9

    Tailor's Shears EA540HD-9

    ESCO

    【Product Specifications】
    ・Blade-High quality stainless steel
    ・It is made of high quality stainless cutting steel that is harder and stickers than that of general scissors.
    ・Sharp cutting performance and high durability are realized by high hardening hardness.
    ・Thick blade that does not wobble even when it cuts thick materials
    ・Length-265mm
    ・Blade length-110mm

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 6,729.82
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tailor's Shears EA540HG-10

    Tailor's Shears EA540HG-10

    ESCO

    【Product Specifications】
    ・Blade-High grade stainless steel (High quality fluorine coating)
    ・Overall length-265mm
    ・Blade length-115mm
    ・Fluorine coating at blade back. It prevent blade from sticking adhesive, maintain smooth cutting.
    ・Ideal for cutting thick papaer and cloth for tent.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 7,633.36
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Versatile Scissors EA540K-15

    Versatile Scissors EA540K-15

    ESCO

    【Product Specifications】
    ・Overall length-200mm
    ・Blade length-77mm
    ・Blade material-Stainless steel(Serrated)
    ・They serves as a bottle opener and a wire cutter.

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 3,685.11
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Titanium Alloy] Craft Scissors EA540LA-3

    [Titanium Alloy] Craft Scissors EA540LA-3

    ESCO

    【Product Specifications】
    ・Overall length-205mm
    ・Blade length-85mm
    ・Blade- Titanium alloy
    ・The blade has resistant property to sticking of adhesive including tape and has corrosion resistance.
    ・Handle grip with good cushioning and non-slip
    ・Specification-Straighthead

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 2,733.53
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Stainless Steel] Precision Scissors EA540ME-16

    [Stainless Steel] Precision Scissors EA540ME-16

    ESCO

    【Product Specifications】
    ・Blade material-Stainless steel
    ・Shiny polish finish
    ・Length…90mm
    ・Blade length…25mm
    ・Blade tip…Bent

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 1,515.27
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Stainless Steel] Precision Scissors EA540ME-24

    [Stainless Steel] Precision Scissors EA540ME-24

    ESCO

    【Product Specifications】
    ・Straight tooth
    ・Blade material-Stainless steel
    ・Shiny polish finish
    ・Length…118mm
    ・Blade length…30mm

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 1,766.20
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Stainless Steel] Precision Scissors EA540ME-25

    [Stainless Steel] Precision Scissors EA540ME-25

    ESCO

    【Product Specifications】
    ・Blade material-Stainless steel
    ・Length…90mm
    ・Blade length…16mm
    ・Blade tip…straight

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 1,144.18
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    bimetal handsaw

    bimetal handsaw【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Hard to be broken due to bimetal structure that blade edge is made of high-speed stl and back of special spring stl.
    ・Suitable for cuting stainless steel and iron.(compatible model)
    ・EA582E, ED, EA-2
    ・Length x Teeth qty…250mm x 24

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    Other - - - - - - -
    From: ₹ 243.22
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [Changeable Blade Type] Plane EA588D-1

    [Changeable Blade Type] Plane EA588D-1

    ESCO

    【Product Specifications】
    ・Dim.…212 x 64 x 50mm
    ・Material…Bench: White oak, Blade: Special steel
    ・Blade width…44mm
    ・Weight…520g
    ・Name…Body

    Product Type Cutting Capacity: Stainless Steel Cutting Capacity: Thickness x Width(mm) Cutting Capacity: HRB 80 Soft Wire Cutting Capacity: HRC 20 Hard Wire Cutting Capacity: Mild Steel Cutting Performance Overall Length(mm)
    - - - - - - - -
    From: ₹ 6,038.20
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Cutting Capacity: Stainless Steel
Cutting Capacity: Thickness x Width(mm)
Cutting Capacity: HRB 80 Soft Wire
Cutting Capacity: HRC 20 Hard Wire
Cutting Capacity: Mild Steel
Cutting Performance
Overall Length(mm)

    You can add up to 6 items per a category to the compare list.

    Iron Strip Cutter

        You can add up to 6 items per a category to the compare list.

        Kevlar Scissors EA540K-30A

            You can add up to 6 items per a category to the compare list.

            Strengthened Gas Hose Cutter

                You can add up to 6 items per a category to the compare list.

                Steel Strap Cutter With Sliding Striker

                    You can add up to 6 items per a category to the compare list.

                    (Merry) "Duct Plastic Nippers"

                        You can add up to 6 items per a category to the compare list.

                        Fret Saw Frame EA522VA-3

                            You can add up to 6 items per a category to the compare list.

                            [Stainless Steel]Scissors EA540EE-3

                                You can add up to 6 items per a category to the compare list.

                                U Type Carving Chisel EA588GT-4

                                    You can add up to 6 items per a category to the compare list.

                                    Set of 5 Carving Chisels EA589XL-2

                                        You can add up to 6 items per a category to the compare list.

                                        For Plummer Saw PVC/Woodwork, replaceable blades

                                            You can add up to 6 items per a category to the compare list.

                                            Monster Nippers

                                                You can add up to 6 items per a category to the compare list.

                                                Smooth Cutting Bolt Cutter

                                                    You can add up to 6 items per a category to the compare list.

                                                    Smooth Cutting Bolt Cutter Replacement Blades

                                                        You can add up to 6 items per a category to the compare list.

                                                        Rebar Cutter Bender

                                                            You can add up to 6 items per a category to the compare list.

                                                            Nut Breaker

                                                                You can add up to 6 items per a category to the compare list.

                                                                General Purpose Scissors

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Electrician's Clippers

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Thick Cloth/Carpet Scissors

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            All Super A (Fabric Shears with Replaceable Blade)

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                All Super A (Fabric Shears with Replaceable Blade)_Spare Blade

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    All Super H (for Aramid Fibers)

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        All Super Craft (for Aramid Fibers)

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Long Craft (Straight Blade)

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Angular Cutter

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Nut Breaker Replacement Blade

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        Felt Scissors

                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                            Nut Breaker (Double-Edged Type)
                                                                                                              Nut Breaker (Double-Edged Type)
                                                                                                              Nut Breaker (Double-Edged Type)

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                Nut Breaker Blade
                                                                                                                  Nut Breaker Blade
                                                                                                                  Nut Breaker Blade
                                                                                                                  Nut Breaker Blade
                                                                                                                  Nut Breaker Blade
                                                                                                                  Nut Breaker Blade
                                                                                                                  Nut Breaker Blade
                                                                                                                  Nut Breaker Blade

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    [Fluorine Coating] Scissors for Adhesive Tape EA540B-25

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        Pruning Shears EA540BC

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Versatile Scissors EA540CE

                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                Craft Scissors EA540CW-25

                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                    Versatile Scissors EA540E-10

                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                        Glass Fiber Scissors EA540GA-20

                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                            Craft Scissors EA540HC-8

                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                Tailor's Shears EA540HD-8

                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                    Tailor's Shears EA540HD-9

                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                        Tailor's Shears EA540HG-10

                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                            Versatile Scissors EA540K-15

                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                [Titanium Alloy] Craft Scissors EA540LA-3

                                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                                    [Stainless Steel] Precision Scissors EA540ME-16

                                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                                        [Stainless Steel] Precision Scissors EA540ME-24

                                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                                            [Stainless Steel] Precision Scissors EA540ME-25

                                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                                bimetal handsaw

                                                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                                                    [Changeable Blade Type] Plane EA588D-1
                                                                                                                                                                                      Brand

                                                                                                                                                                                      HIT

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      HIT

                                                                                                                                                                                      HIT

                                                                                                                                                                                      MUROMOTO TEKKO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      KAWABE SEIMITSU KOGYO

                                                                                                                                                                                      HIT

                                                                                                                                                                                      HIT

                                                                                                                                                                                      HIT

                                                                                                                                                                                      MOKUBA

                                                                                                                                                                                      TRUSCO NAKAYAMA

                                                                                                                                                                                      TRAD

                                                                                                                                                                                      TRAD

                                                                                                                                                                                      SK 11

                                                                                                                                                                                      ARS

                                                                                                                                                                                      ARS

                                                                                                                                                                                      ARS

                                                                                                                                                                                      ARS

                                                                                                                                                                                      ARS

                                                                                                                                                                                      HIT

                                                                                                                                                                                      TRUSCO NAKAYAMA

                                                                                                                                                                                      TRUSCO NAKAYAMA

                                                                                                                                                                                      KUKKO

                                                                                                                                                                                      KUKKO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      ESCO

                                                                                                                                                                                      Product Series

                                                                                                                                                                                      Iron Strip Cutter

                                                                                                                                                                                      Kevlar Scissors EA540K-30A

                                                                                                                                                                                      Strengthened Gas Hose Cutter

                                                                                                                                                                                      Steel Strap Cutter With Sliding Striker

                                                                                                                                                                                      (Merry) "Duct Plastic Nippers"

                                                                                                                                                                                      Fret Saw Frame EA522VA-3

                                                                                                                                                                                      [Stainless Steel]Scissors EA540EE-3

                                                                                                                                                                                      U Type Carving Chisel EA588GT-4

                                                                                                                                                                                      Set of 5 Carving Chisels EA589XL-2

                                                                                                                                                                                      For Plummer Saw PVC/Woodwork, replaceable blades

                                                                                                                                                                                      Monster Nippers

                                                                                                                                                                                      Smooth Cutting Bolt Cutter

                                                                                                                                                                                      Smooth Cutting Bolt Cutter Replacement Blades【2 Pieces Per Package】

                                                                                                                                                                                      Rebar Cutter Bender

                                                                                                                                                                                      Nut Breaker

                                                                                                                                                                                      General Purpose Scissors【12 Pieces Per Package】

                                                                                                                                                                                      Electrician's Clippers

                                                                                                                                                                                      Thick Cloth/Carpet Scissors

                                                                                                                                                                                      All Super A (Fabric Shears with Replaceable Blade)

                                                                                                                                                                                      All Super A (Fabric Shears with Replaceable Blade)_Spare Blade

                                                                                                                                                                                      All Super H (for Aramid Fibers)

                                                                                                                                                                                      All Super Craft (for Aramid Fibers)

                                                                                                                                                                                      Long Craft (Straight Blade)

                                                                                                                                                                                      Angular Cutter

                                                                                                                                                                                      Nut Breaker Replacement Blade

                                                                                                                                                                                      Felt Scissors

                                                                                                                                                                                      Nut Breaker (Double-Edged Type)

                                                                                                                                                                                      Nut Breaker Blade

                                                                                                                                                                                      [Fluorine Coating] Scissors for Adhesive Tape EA540B-25

                                                                                                                                                                                      Pruning Shears EA540BC

                                                                                                                                                                                      Versatile Scissors EA540CE

                                                                                                                                                                                      Craft Scissors EA540CW-25

                                                                                                                                                                                      Versatile Scissors EA540E-10

                                                                                                                                                                                      Glass Fiber Scissors EA540GA-20

                                                                                                                                                                                      Craft Scissors EA540HC-8

                                                                                                                                                                                      Tailor's Shears EA540HD-8

                                                                                                                                                                                      Tailor's Shears EA540HD-9

                                                                                                                                                                                      Tailor's Shears EA540HG-10

                                                                                                                                                                                      Versatile Scissors EA540K-15

                                                                                                                                                                                      [Titanium Alloy] Craft Scissors EA540LA-3

                                                                                                                                                                                      [Stainless Steel] Precision Scissors EA540ME-16

                                                                                                                                                                                      [Stainless Steel] Precision Scissors EA540ME-24

                                                                                                                                                                                      [Stainless Steel] Precision Scissors EA540ME-25

                                                                                                                                                                                      bimetal handsaw【10 Pieces Per Package】

                                                                                                                                                                                      [Changeable Blade Type] Plane EA588D-1

                                                                                                                                                                                      From

                                                                                                                                                                                      ₹ 4,238.87

                                                                                                                                                                                      ₹ 10,630.85

                                                                                                                                                                                      ₹ 22,750.53

                                                                                                                                                                                      ₹ 21,779.62

                                                                                                                                                                                      ₹ 6,471.64

                                                                                                                                                                                      ₹ 3,351.29

                                                                                                                                                                                      ₹ 1,763.18

                                                                                                                                                                                      ₹ 4,423.96

                                                                                                                                                                                      ₹ 18,845.15

                                                                                                                                                                                      ₹ 1,005.27

                                                                                                                                                                                      ₹ 8,680.05

                                                                                                                                                                                      ₹ 20,980.80

                                                                                                                                                                                      ₹ 5,710.47

                                                                                                                                                                                      ₹ 28,153.82

                                                                                                                                                                                      ₹ 3,254.15

                                                                                                                                                                                      ₹ 1,226.95

                                                                                                                                                                                      ₹ 1,332.29

                                                                                                                                                                                      ₹ 1,304.84

                                                                                                                                                                                      ₹ 6,469.05

                                                                                                                                                                                      ₹ 3,422.27

                                                                                                                                                                                      ₹ 50,769.02

                                                                                                                                                                                      ₹ 21,262.58

                                                                                                                                                                                      ₹ 2,376.00

                                                                                                                                                                                      ₹ 10,671.33

                                                                                                                                                                                      ₹ 1,951.09

                                                                                                                                                                                      ₹ 2,068.02

                                                                                                                                                                                      ₹ 15,186.93

                                                                                                                                                                                      ₹ 3,412.47

                                                                                                                                                                                      ₹ 1,270.45

                                                                                                                                                                                      ₹ 2,710.58

                                                                                                                                                                                      ₹ 2,675.87

                                                                                                                                                                                      ₹ 2,164.55

                                                                                                                                                                                      ₹ 2,973.64

                                                                                                                                                                                      ₹ 25,886.49

                                                                                                                                                                                      ₹ 1,587.98

                                                                                                                                                                                      ₹ 6,264.95

                                                                                                                                                                                      ₹ 6,729.82

                                                                                                                                                                                      ₹ 7,633.36

                                                                                                                                                                                      ₹ 3,685.11

                                                                                                                                                                                      ₹ 2,733.53

                                                                                                                                                                                      ₹ 1,515.27

                                                                                                                                                                                      ₹ 1,766.20

                                                                                                                                                                                      ₹ 1,144.18

                                                                                                                                                                                      ₹ 2,432.20

                                                                                                                                                                                      ₹ 6,038.20

                                                                                                                                                                                      Days to Ship 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 43 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 9 Day(s) or more 6 Day(s) or more 6 Day(s) or more 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 7 Day(s) or more 6 Day(s) or more 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 7 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 6 Day(s) or more
                                                                                                                                                                                      Product TypeIron Cutter-Iron Bar CutterIron CutterThread cutter----OtherBolt cutterBolt cutterOtherIron Bar CutterBolt cutterOtherOtherOtherThread cutterOtherThread cutterThread cutterThread cutterIron Bar Cutter-------------------Other-
                                                                                                                                                                                      Cutting Capacity: Stainless Steel---------------------------------------------
                                                                                                                                                                                      Cutting Capacity: Thickness x Width(mm)0.9X32 ~ 1.2X51--1.3 x 51, 1.2 x 32 x 2 sheets-----------------------------------------
                                                                                                                                                                                      Cutting Capacity: HRB 80 Soft Wire----------ø7 mm or Less------------φ10---------------------
                                                                                                                                                                                      Cutting Capacity: HRC 20 Hard Wire----------ø5 mm or Less----------------------------------
                                                                                                                                                                                      Cutting Capacity: Mild Steel------------6mm ~ 10mm--------------------------------
                                                                                                                                                                                      Cutting Performance--For 9.5/13/19/25--------6mm・8mm・10mm・1/4・5/16・3/8-10-13 mm (Compatible with irregular bars)--------0.8----------------------
                                                                                                                                                                                      Overall Length(mm)240 ~ 460-500670250 ~ 260----235450740-1100148 ~ 165183200210260150260160190600112 ~ 140240-------------------

                                                                                                                                                                                      Loading...

                                                                                                                                                                                      Related Categories to Cutting Tools

                                                                                                                                                                                      X
                                                                                                                                                                                      whatsapp-qr whatsapp-icon