(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
28 items
You can add up to 6 items per a category to the compare list.
HIT
[Features]
· Aluminum alloy forged handle.
· Light and strong.
· It does not loosen wire ropes when cutting them.
[Applications]
· Wire rope, cable wire (IV wire) cutting.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
335 ~ 650 | 9 ~ 16 | - | 22 ~ 100 | - | 710 ~ 2500 |
From: ₹ 9,716.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Wire Rope Cutter WC-200
TSUNODA
6 mm wire can be cut with one hand.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
202 | 6 | - | - | - | 345 |
From: ₹ 1,966.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIT
[Features]
· The semi-circular concave blade cleanly cuts wires without fraying the ends.
· The edged tool is made by forging a special steel which is then heat treated to achieve an exceptional sharpness and durability.
· The grip is soft and has an easy-to-grip shape.
[Applications]
· For cutting wire ropes.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
345 ~ 911 | 6 ~ 16 | - | - | - | 800 ~ 5500 |
From: ₹ 7,813.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Wire Rope Cutter WC-450
TSUNODA
Can reliably cut wire ropes of up to 12 mm.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
430 | 12 | - | - | - | 1290 |
From: ₹ 7,509.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter (Aluminum Handle) Replacement Blades
HIT
[Specifications]
·Cutting of wire ropes and cable lines (IV lines).
·Materials: handle: aluminum alloy, blade: special steel
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | 770 |
From: ₹ 8,334.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· The blade part is highly heat treated, which provides the highest durability and sharpness.
· Ideal for cutting straight blades, iron wires, piano wires, fences, nails, etc.
· The handle is highly rust resistant due to its cation electrodeposition coating
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
215 | - | - | - | Iron wire ø4, piano wire φ2 | 290 |
From: ₹ 1,192.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Nippers For Concrete Construction 9901
KNIPEX
Reasonable cutting nippers optimal for wire twisting and cutting.
[Features]
· Can twist and cut bundled wire from a roll with 1 operation.
· Can perform work quickly, reliably, and at a low cost.
· Tempered cutting blade, blade hardness approx. 61 HRC.
· Special quality tool steel, forged, and multi-stage hardened.
· Due to its unrivaled precision and long tool life, it is beloved around the world.
· Head Finish: Polished.
· Handle Specifications: Plastic Coating.
· Has become the most popular pair of concrete construction nippers due to its excellent precision and durability.
[Applications]
· For wiring twisting and cutting.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
200 | - | - | - | - | 247 |
From: ₹ 2,696.55 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Uses a soft grip and spring structure, helping to prevent fatigue even with continuous work.
· Blade achieves high precision peeling via diamond precision grindstone polishing.
· A conversion table of AWG·mm·mm[[^2]] is provided on the grip.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
165 | - | - | - | - | 150 |
From: ₹ 1,377.42 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GOOT
For stripping round cables
[Features]
· The blade tip automatically rotates in the direction of the cutting.
· Features a safety-focused design with covered blade.
· Replacement blades are stored in the main body.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 1,687.87 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIT
[Features]
· About 25% lighter than a conventional wire cutter.
· As it is a stationary type, it has exceptional stability, and force can be applied easily.
[Applications]
· A dedicated tool for cutting wire ropes.
· Can also cut stainless steel wire rope.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
740 ~ 885 | 8 ~ 12 | - | - | - | 4100 ~ 7000 |
From: ₹ 24,582.78 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter Replacement Blades
MCC CORPORATION
[Features]
· Wire cutter replacement blade.
[Applications]
· For cutting wire ropes.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | 1400 |
From: ₹ 9,485.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter (Aluminum Handle Type)
TRUSCO NAKAYAMA
[Features]
· Wire ropes can be cut beautifully and comfortably.
[Applications]
· For cutting wire ropes.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
198 | 4 | - | - | - | 140 |
From: ₹ 1,561.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Aluminum Super Cutter
SUPER TOOL
[Features]
· Lightweight type with aluminum handle.
· The blade part is highly heat treated, which provides the highest durability and sharpness.
· Ideal for cutting straight blades, iron wires, piano wires, fences, nails, etc.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
215 | - | - | - | Iron wire ø4, piano wire φ2 | 160 |
From: ₹ 1,787.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
DENSAN
[Features]
· The blade can be finely adjusted to match the outer layer that expands and contracts due to air temperature.
· The front blade is for the outer layer only, the tip of the blade for the inner wire, stripping the wire in one operation.
· Applicable cables: 3C, 4C, 5C.
[Applications]
· For stripping coaxial cables.
· Telecommunications, electrical work, and household electric appliance service industries.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
127 | - | - | - | - | 70 |
From: ₹ 3,058.87 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
Stepless peeling of single wire and stranded wire is possible. A cutting blade and a dimensional guide have been equipped for more convenience. Wires with a cross-sectional area of approximately 0.05 to 3.5mm2 can be stripped without adjustment.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
120 | - | - | - | - | 260 |
From: ₹ 4,277.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
The round blade makes a beautiful cut in the outside sheath. A patented new mechanism enables peeling with light force. 4 VVF types (2-core/3-core φ1.6 mm and 2-core/3-core 2 mm) can be stripped without replacing the blade.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
185 | - | - | - | - | 500 |
From: ₹ 6,856.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Cutting Nipper 9914
KNIPEX
Reasonable nippers ideal for twisting and cutting wires. Very slim and can easily twist wires in deep areas. By the principles of efficient leverage, low force can exhibit high cutting capability. Since wire can be cut with a small stroke, there is not much load exerted.
[Features]
■ High cutting power with low force.
· The powerful nippers have very high cutting capacity and can cut wires with less stroke.
· These 2 points represent significant merits as far as the operator is concerned.
■ Reduces load by 27%.
· A force of 412 N (41.2 kp) is required for cutting 3 mm diameter wire with a normal blade (300 mm), but by using the heavy-duty biting blade (of the same size), only a force of 300 N (30.0 kp) is needed.
· Quickly and simply bends and cuts wires.
· Enables cutting of wires of up to 4.5 mm in diameter.
· Reasonable nippers ideal for twisting and cutting wires.
· Head finish: Polished.
· Handle specification: Nickel plating.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
300 | - | - | - | - | 499 |
From: ₹ 4,972.18 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Wire Rope Cutter WC-150
TSUNODA
It is convenient to carry, with one-touch opening and closing lock mechanism, which can be easily unlocked simply by squeezing with one hand.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
168 | 3 | - | - | - | 215 |
From: ₹ 1,365.85 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SIGNET
[Specifications]
·This is a wire stripper made by ABS resin.
·Set contents / accessories: replacement blade for co-axial cable stripper × 1, replacement blade for vertical splitting of cable stripper × 1
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | 98 |
From: ₹ 2,052.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Uses a soft grip and spring structure, helping to prevent fatigue even with continuous work.
· Blade achieves high precision peeling via diamond precision grindstone polishing.
· A conversion table of AWG·mm·mm[[^2]] is provided on the grip.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
165 | - | - | - | - | 150 |
From: ₹ 1,377.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KEIBA
[Features]
· Cuts without fraying the wire.
· The forged blade and ideal blade angle provide characteristically sharp cutting performance.
· Has an auto-opening feature that causes the cutter to open when grasped.
[Applications]
· For cutting wire, wire materials, etc.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
193 | φ5 | - | - | Iron wire ø4, hard wire φ2.5 | 255 |
From: ₹ 4,449.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Wire Rope Cutter EA541WE-1
ESCO
【Product Specifications】
・Wire…Dia. 9mm
・IV wire…Dia. 9.2(22mm2)
・Overall length…335mm
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 9,437.15 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Wire Rope Cutter EA541WK
ESCO
【Product Specifications】
・Cutting capacity-Wire dia. 6mm, Steel dia. 4mm
・Overall length-190mm
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 7,342.38 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Wire Rope Cutter EA541WK-1
ESCO
【Product Specifications】
・Cutting capacity- wire rope:dia.6mm、 Midium hard wire:dia.4mm、 piano wire:dia.2.5mm
・Overall length-190mm
・Handle-comfort
・Finish-Polished
・Can cut wire rope neatly without tearing
・With plain bonding function
・One hand repetitive operation is done easily with spring when you release rock
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 7,800.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wire Cutter, Leverage Wire Rope Cutter EA541WK-5
ESCO
【Product Specifications】
・Overall length-210mm
・Capacity-Steel wire: dia. 6mm Stainless steel wire: dia. 5mm
・Lever mechanism is employed by using gears
・Enable to cut a cable wire.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 6,558.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRAD
[Features]
· Unsurpassed cutting edge!
· Can cut easily with one hand!
· Optimal for wire cutting.
· Lightweight and can be used with 1 hand.
· Comes with a locking mechanism to close the blade when not in use.
· With safety stopper.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
190 | 4 | (not tempered): 4, (tempered): 2 | 6 | Piano wire: 2, Steel wire: 2, Stainless steel (tempered): 2, Stainless steel (not tempered): 4 | 280 |
From: ₹ 1,947.20 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SIGNET
[Features]
· Small, making it convenient for working in tight spaces.
· Convenient automatic return.
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
150 | - | - | - | - | - |
From: ₹ 3,234.98 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
GOOT
1 unit for 2 roles. Ideal for cutting and stripping wiring cables.
[Features]
·It comes with a stopper that can fix the length of the strip (Adjustable to the range of 2 to 20 mm)
·You can easily adjust the bite of the cutting edge with the dial according to the thickness of the cable coating
·Excellent durability with steel plate and a nylon body reinforced with glass fiber
Overall Length(mm) | Cutting Capacity: Wire(mm) | Cutting Capacity: Stainless Steel Wire(mm) | Cutting Capacity: Cable Line (IV Line)(mm2) | Cutting Capacity: Others(mm) | Mass(g) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 3,159.00 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Overall Length(mm) |
Cutting Capacity: Wire(mm) |
Cutting Capacity: Stainless Steel Wire(mm) |
Cutting Capacity: Cable Line (IV Line)(mm2) |
Cutting Capacity: Others(mm) |
Mass(g) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | HIT | TSUNODA | HIT | TSUNODA | HIT | SUPER TOOL | KNIPEX | TRUSCO NAKAYAMA | GOOT | HIT | MCC CORPORATION | TRUSCO NAKAYAMA | SUPER TOOL | DENSAN | MUROMOTO TEKKO | MUROMOTO TEKKO | KNIPEX | TSUNODA | SIGNET | TRUSCO NAKAYAMA | KEIBA | ESCO | ESCO | ESCO | ESCO | TRAD | SIGNET | GOOT |
Product Series | ||||||||||||||||||||||||||||
From | ₹ 9,716.84 | ₹ 1,966.91 | ₹ 7,813.11 | ₹ 7,509.40 | ₹ 8,334.51 | ₹ 1,192.00 | ₹ 2,696.55 | ₹ 1,377.42 | ₹ 1,687.87 | ₹ 24,582.78 | ₹ 9,485.09 | ₹ 1,561.16 | ₹ 1,787.02 | ₹ 3,058.87 | ₹ 4,277.31 | ₹ 6,856.76 | ₹ 4,972.18 | ₹ 1,365.85 | ₹ 2,052.31 | ₹ 1,377.42 | ₹ 4,449.55 | ₹ 9,437.15 | ₹ 7,342.38 | ₹ 7,800.51 | ₹ 6,558.47 | ₹ 1,947.20 | ₹ 3,234.98 | ₹ 3,159.00 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more |
Overall Length(mm) | 335 ~ 650 | 202 | 345 ~ 911 | 430 | - | 215 | 200 | 165 | - | 740 ~ 885 | - | 198 | 215 | 127 | 120 | 185 | 300 | 168 | - | 165 | 193 | - | - | - | - | 190 | 150 | - |
Cutting Capacity: Wire(mm) | 9 ~ 16 | 6 | 6 ~ 16 | 12 | - | - | - | - | - | 8 ~ 12 | - | 4 | - | - | - | - | - | 3 | - | - | φ5 | - | - | - | - | 4 | - | - |
Cutting Capacity: Stainless Steel Wire(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | (not tempered): 4, (tempered): 2 | - | - |
Cutting Capacity: Cable Line (IV Line)(mm2) | 22 ~ 100 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 6 | - | - |
Cutting Capacity: Others(mm) | - | - | - | - | - | Iron wire ø4, piano wire φ2 | - | - | - | - | - | - | Iron wire ø4, piano wire φ2 | - | - | - | - | - | - | - | Iron wire ø4, hard wire φ2.5 | - | - | - | - | Piano wire: 2, Steel wire: 2, Stainless steel (tempered): 2, Stainless steel (not tempered): 4 | - | - |
Mass(g) | 710 ~ 2500 | 345 | 800 ~ 5500 | 1290 | 770 | 290 | 247 | 150 | - | 4100 ~ 7000 | 1400 | 140 | 160 | 70 | 260 | 500 | 499 | 215 | 98 | 150 | 255 | - | - | - | - | 280 | - | - |