(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
10 items
You can add up to 6 items per a category to the compare list.
KNIPEX
[Features]
· Plastic, rubber, soft wood material, as well as ribbon cable with a width of up to 56 mm, can be cut without crushing the cutting surface.
· Cable can be cut at angles of 45°/60°/75°/90° using a cut guide.
· Replaceable trapezoidal blade.
· Replacement Blades Part Number: 9419-215
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
- | 56 | 215 |
From: ₹ 8,959.56 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUNODA
It can easily cut hard wires and metals with a light force. A special treatment is given on the handle to achieve "Sturdiness + Less rattling = Long life".
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
- | Piano Wire: ø1.6, Hard Steel Wire: ø1.8, Iron Wire: ø4, Copper Wire: ø5 | 224 |
From: ₹ 1,711.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TONE
[Features]
· A tool used to cut soft steel wires (iron wires) and hard steel wires.
· The special-steel blades are heat-treated optimally to have excellent sharpness and durability.
· The blade closing width can be easily adjusted with the stopper bolts.
· Use of special resin for the grip makes continuous work comfortable.
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
Other | Soft steel wires: 2.0, hard steel wires: 4.0 | 210 |
From: ₹ 2,040.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KNIPEX
[Features]
· Iron, copper, and aluminum plate with maximum thickness up to 1.2 mm and plastic plates with maximum thickness up to 2.0 mm can be cut without distorting the plates.
· As the cutting surface will come out with a beautiful finish, there is no need to go over it again to fix the shape
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
Other | Steel/Copper/Aluminum (Thickness Up to 1.2 mm), Plastic Plate Thickness (Up to 2.0 mm) | 72 ~ 280 |
From: ₹ 2,549.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrician's Scissors 9505-140
KNIPEX
[Features]
· Can be used to cut thick paper/plastic/aluminum/thin brass and copper plate.
· Includes a convenient open spring for repeated work and a lock that can close the opening when stored
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
- | - | 140 |
From: ₹ 2,944.35 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrician's Scissors 9505-185
KNIPEX
[Features]
· Can be used to cut thick paper/plastic/aluminum/thin brass and copper plate.
· Includes a convenient open spring for repeated work and a lock that can close the opening when stored
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
- | - | 185 |
From: ₹ 3,500.18 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUNODA
It can easily cut hard wires and metals with a light force. A special treatment is given on the handle to achieve "Sturdiness + Less rattling = Long life".
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
- | Copper wire: ø5, brass wire: φ5 | 230 |
From: ₹ 2,151.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRAD
[Features]
·This is a lightweight aluminum hand.
·It is suitable for cutting mild steel wire and hard steel wire rods.
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
Other | Iron Wire ø4.0, Copper Wire ø4.0, Hard Wire ø2.0, Piano Wire ø1.5 | 200 |
From: ₹ 1,556.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRAD
[Features]
· Wear-resistant titanium coating.
· Comes with an easy to hold soft grip.
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
Other | Iron Wire ø4.0, Copper Wire ø4.0, Hard Wire ø2.5, Piano Wire ø2.0 | 200 |
From: ₹ 5,517.60 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MARVEL
[Features]
・ Corner cut is possible.
・ Fluoropolymer processing.
・ Anvil type.
・ They can cut cable raceways, hoses, raw woods, ropes, etc. up to 20 mm.
[Product Specifications]
・ Overall length (mm): 205
・ Weight (g): 280
・ Blade length (mm): 45
・ With cable raceway guides for 90 ° / 45 ° left and right cutting.
・ They use one of the finest blade steel. (SK-5)
・ JAN code: 4992456205626
Cut material | Cutting Performance(mm) | Overall Length(mm) |
---|---|---|
- | - | - |
From: ₹ 3,362.45 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Cut material |
Cutting Performance(mm) |
Overall Length(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KNIPEX | TSUNODA | TONE | KNIPEX | KNIPEX | KNIPEX | TSUNODA | TRAD | TRAD | MARVEL |
Product Series | ||||||||||
From | ₹ 8,959.56 | ₹ 1,711.60 | ₹ 2,040.31 | ₹ 2,549.22 | ₹ 2,944.35 | ₹ 3,500.18 | ₹ 2,151.15 | ₹ 1,556.00 | ₹ 5,517.60 | ₹ 3,362.45 |
Days to Ship | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 10 Day(s) or more | 6 Day(s) or more |
Cut material | - | - | Other | Other | - | - | - | Other | Other | - |
Cutting Performance(mm) | 56 | Piano Wire: ø1.6, Hard Steel Wire: ø1.8, Iron Wire: ø4, Copper Wire: ø5 | Soft steel wires: 2.0, hard steel wires: 4.0 | Steel/Copper/Aluminum (Thickness Up to 1.2 mm), Plastic Plate Thickness (Up to 2.0 mm) | - | - | Copper wire: ø5, brass wire: φ5 | Iron Wire ø4.0, Copper Wire ø4.0, Hard Wire ø2.0, Piano Wire ø1.5 | Iron Wire ø4.0, Copper Wire ø4.0, Hard Wire ø2.5, Piano Wire ø2.0 | - |
Overall Length(mm) | 215 | 224 | 210 | 72 ~ 280 | 140 | 185 | 230 | 200 | 200 | - |