(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
28 items
You can add up to 6 items per a category to the compare list.
TONE
Tool to cut steel wires, iron wires, etc.
[Features]
· The blade uses ideal heat treatment on special steel for an excellent cut.
From: ₹ 2,012.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ribbon cable cutter【1-10 Pieces Per Package】
KNIPEX
[Features]
· Ribbon cable of up to 56 mm can be cut without crushing the cutting surface.
· Cable can be cut through perpendicularly using a cut guide.
· Replaceable trapezoidal blade.
· Head finish: Nickel plated.
· Handle Specification: Plastic Sleeve
From: ₹ 209.39 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KNIPEX
[Features]
· Various work can be done, including cable cutting/disassembly/stripping (peeling).
· Enables cutting of solid and composite copper and aluminum wire.
· The blade is precisely polished and hardened.
· Blade Hardness: HRC 54-56
From: ₹ 4,848.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KNIPEX
[Features]
· Enables cutting of solid and composite copper and aluminum wire.
· Cable can be cut through cleanly without distorting the cable.
· Can be operated easily with one hand.
· Blade hardness: HRC 54-56.
· Head finish: Polished black finish.
From: ₹ 8,466.65 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 3,717.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Special cutting steel
・Aluminum alloy handle
・Only for copper wire
・IV wire capacity…250mm2(Dia. 26)
・Overall length…600mm
From: ₹ 14,225.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Cable Cutter EA585KB-12
ESCO
【Product Specifications】
・Copper, For aluminum cable (unavailable for stl wire)
・Overall length-165mm
・Cutting capacity-Dia. 15mm(50mm2)
・Handle-Comfort(1000V insulated)
・Finish-Chrome plated
・-12 : single hand operation availablewith spring mechanism
From: ₹ 7,863.58 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Electrician's Scissors, Compact SES-138S
SK 11
Electrician's scissors with high hardness and high durability.
[Features]
・Compact size that is convenient for carrying and storing.
・The blade is made of high carbon stainless steel mixed with molybdenum and vanadium.
・The serrated blade cuts smoothly without missing the target.
・Lightweight and highly durable nylon fiberglass handle.
[Applications]
・Cutting tin plates, resin plates and flexible cables. Cable cutter.
From: ₹ 2,032.05 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
FUJIYA
[Applications]
・ Dedicated tool for cutting cable lines for telephone work, etc. They are ideal for cutting IV wires
・ Rubber
・ It can also be used to cut urethane, etc., or other rods and pipes
From: ₹ 2,975.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Uses special steel for excellent cutting quality and durability.
[Applications]
· For cable cutting work in electrical work.
· For cutting resin pipes of small diameters.
From: ₹ 2,715.93 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
Small and lightweight, it can make cuts easily. For electrical work related. Cutting of various cables.
From: ₹ 3,126.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KNIPEX
Cutting can be done with almost no distortion of the cable.
[Features]
· The blade has been ground precisely.
· Easy grasp grip and an adjustable screw joint.
· Head finish: Polished.
· Handle Specification: Plastic
From: ₹ 3,749.31 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TSUNODA
Turning the handle in the reverse rotation direction enables cable outer coating to be cut and split with just the one tool.
From: ₹ 2,266.53 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Ratchet] Cable Cutter EA585AE-52
ESCO
【Product Specifications】
・Cutting capacity-Dia. 42mm(400mm2) (AWG750MCM)
・With a lock dial
・Overall length-240mm
・Copper, Aluminum
From: ₹ 20,498.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Capacity(mm)…Dia. 35(500mm2)
・Overall length…830mm
From: ₹ 16,839.44 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Ratchet] Cable Cutter EA585DB-1
ESCO
【Product Specifications】
・Overall length-252mm
・Max capacity-Cross link polyethylene cable:600V-CV325mm2, single core(dia. 31), 600V-CV60mm, 23 cores(dia. 31), Vinyl-insulated round multi-core cable:600V-IV325mm2, single core(dia. 29), 600V-VVR60mm, 23 cores(dia. 32)
From: ₹ 13,631.53 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Special cutting steel
・Aluminum alloy handle
・Only for copper wire
・IV wire capacity…150mm2(Dia. 21)
・Overall length…455mm
From: ₹ 11,735.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Special cutting steel
・Aluminum alloy handle
・Only for copper wire
・IV wire capacity…500mm2(Dia. 35)
・Overall length…800mm
From: ₹ 24,883.98 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ø20 mm / 200 mm, Cable Cutter EA585KA
ESCO
【Product Specifications】
・Cutting capacity-Dia. 20mm(70mm2)
・Overall length-200mm
・Preliminary cut-off with tip blade and finish cut-off with bottom blade.
From: ₹ 7,597.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ø20 mm / 200 mm, Cable Cutter EA585KC-200
ESCO
【Product Specifications】
・Copper, for aluminum cable
・Overall length-200mm
・Cutting capacity-Dia. 20mm (70mm2)
・Handle-Comfort
・Finish-Polished
・Preliminary cut-off with tip blade and finish cut-off with bottom blade.
From: ₹ 8,830.56 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Ratchet] Cable Cutter EA585KR-1
ESCO
【Product Specifications】
・Finish head-Lacquer,Handle-Comfort
・For Copper and aluminum cable
・Overall length…250mm
・Capacity(mm)…Dia. 32(240mm2)
From: ₹ 35,186.85 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Ratchet] Insulated Cable Cutter EA585KR-11
ESCO
【Product Specifications】
・Handle-Comfort (1000V insulation)
・Finish-Lacquer
・By the design utilizing the principle of leverage maximally, small force can offer the high cutting capacity.
・Cutting capacity (mm)…dia. 32 (240mm2)
・Overall length…250mm
From: ₹ 39,575.76 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Ratchet] Insulated Cable Cutter EA585KR-12
ESCO
【Product Specifications】
・Handle-Comfort (1000V insulation)
・Finish-Lacquer
・By the design utilizing the principle of leverage maximally, small force can offer the high cutting capacity.
・Cutting capacity (mm)…dia. 52 (380mm2)
・Overall length…280mm
From: ₹ 52,810.71 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Cable Cutter EA585KR-13
ESCO
【Product Specifications】
・Handle-Comfort(1000V insulation)
・Finish-Zinc alloy plating
・This product employs the 3-stage drive that the three teeth of the gear can be moved in forward direction by one action; the ratchet operation makes it easy to cut a cable.
・Quenched and precision ground, the blade cuts smoothly without squeezing.
・Cutting capacity- dia.60(600mm2)
・Length-320mm
From: ₹ 63,661.51 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Insulated Cable Cutter EA585SA-2
ESCO
【Product Specifications】
・1000V Insulated.
・Length(mm)-250
・Cutting capacity(mm)-copper・aluminum wire: dia. 22
From: ₹ 9,776.09 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Merry CCK25 Communication Cable Cutter
MUROMOTO TEKKO
[Features]
· A movable fulcrum system with excellent cutting ability.
· Communications cables up to ø20 can be easily cut with one hand.
· The blade edging can be opened wide thanks to the use of a movable fulcrum system.
From: ₹ 4,993.67 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ENGINEER
Capable of cutting with light application of force without letting the cable to escape.
From: ₹ 1,851.56 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ME-38S Cable Cutter (Dedicated for Copper Wire)
MARVEL
[Features]
・ They can easily cut 38 mm2 cable.
・ It uses ergonomics and has an amazing sharpness.
・ The handle load is reduced. (38 mm2: 35% reduction, 22 mm2: 23% reduction)
・ They support 38 mm2 of IV/CV cable dedicated for copper wire.
[Product Specifications]
・ Overall length (mm): 160
・ Cutting ability (mm2): 38 (IV/CV cable), VVF 2.0 mm × 3 cores
・ Weight (g): 155
・ JAN code: 4992456202052
From: ₹ 3,548.46 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Compatible Wire Type |
Cutting Capacity (Cable)(mm) |
Cutting Capacity (IV Wire)(㎜²) |
Cutting Capacity (VVF Wire) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TONE | KNIPEX | KNIPEX | KNIPEX | TSUNODA | ESCO | ESCO | SK 11 | FUJIYA | TRUSCO NAKAYAMA | MUROMOTO TEKKO | KNIPEX | TSUNODA | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | MUROMOTO TEKKO | ENGINEER | MARVEL |
Product Series | ||||||||||||||||||||||||||||
From | ₹ 2,012.22 | ₹ 2,093.82 | ₹ 4,848.96 | ₹ 8,466.65 | ₹ 3,717.35 | ₹ 14,225.20 | ₹ 7,863.58 | ₹ 2,032.05 | ₹ 2,975.35 | ₹ 2,715.93 | ₹ 3,126.49 | ₹ 3,749.31 | ₹ 2,266.53 | ₹ 20,498.91 | ₹ 16,839.44 | ₹ 13,631.53 | ₹ 11,735.93 | ₹ 24,883.98 | ₹ 7,597.55 | ₹ 8,830.56 | ₹ 35,186.85 | ₹ 39,575.76 | ₹ 52,810.71 | ₹ 63,661.51 | ₹ 9,776.09 | ₹ 4,993.67 | ₹ 1,851.56 | ₹ 3,548.46 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Compatible Wire Type | - | - | - | Cable | - | - | - | Cable | IV Line | IV Line / Cable | IV Line | Cable | IV Line / Cable | - | - | - | IV Line | - | - | - | - | - | - | - | - | IV Line | IV Line / VVF Wire / Cable | IV Line / VVF Wire |
Cutting Capacity (Cable)(mm) | - | - | - | 20 | - | - | - | 1 | - | - | - | 10 | 9 | - | - | - | - | - | - | - | - | - | - | - | - | 1 | φ9 ~ φ11 | - |
Cutting Capacity (IV Wire)(㎜²) | - | - | - | - | - | - | - | - | 60(φ13.6) | 60(φ13.6) | 60(φ13.6) | - | 22 | - | - | - | 150(φ21) | - | - | - | - | - | - | - | - | 60 (Communication Cable ø20) | 22 ~ 38 | 38 |
Cutting Capacity (VVF Wire) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ø2.0 mm × 2 Cores ~ ø2.0 mm × 3 Cores | ø2.0 mm × 3 Cores |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy