(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
(R12, R22) Gauge Manifold Kit EA101BB
ESCO
【Product Specifications】
・Dedicated for R12, R22
・With sight glass
・Pressure gauge--0.1 to 3.0MPa
・Compound gauge--0.1 to 1.0MPa
・Connection port dia.-UNF7/16-20(1/4 flare)
・Charging hose-100cm x 3 pcs
・Being ball valve type, the product can prevent valve damage from excessive tightening of the valve.
・90° opening/closing valve operation is provided.
・EA101BB includes anti-vibration covers for the gauges.
・Gauge dia.…Dia. 68mm
From: ₹ 17,652.89 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manifold Kit with Ball Valve (R410A) EA101TR-5
ESCO
【Product Specifications】
・EA101TR is for heat-pump.
・With sight glass
・Connection port dia.-UNF1/2-20(5/16 flare)
・With control valve (Blowout prevention)
・Charging hose-100cm x 3 pcs
・Gauge dia.-Dia. 68mm
・90° opening/closing valve operation is provided because of ball valve type.
・Gauge with zero adjustment screw
・Low-pressure…-0.1 to 3.8MPa
・High-pressure…-0.1 to 5.3MPa
From: ₹ 23,112.89 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Gauge Manifold Kit with Ball Valve (R410A) EA101TR-5B
ESCO
【Product Specifications】
・With sight glass
・Pressure gauge--0.1 to 5.3MPa
・Compound gauge--0.1 to 3.8MPa
・Connection port dia.-UNF1/2-20(5/16)
・Charging hose-100cm x 3 pcs
・With zero adjustment screw
・Gauge dia.-Dia. 68mm
・90° opening/closing valve operationis provided.
From: ₹ 20,109.35 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Gauge dia.(mm)-φ42
・Pressure range- -0.1 to 5.0MPa
・Mounting screw-1/8NPT
・Battery-CR2450(included)
From: ₹ 7,694.07 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Vacuum Pump (POCKET-ROBI) EA112CA
ESCO
【Product Specifications】
・For R410A
・Rotor type-Single stage, 2 banes system
・Use an electrical screwdriver as the power source.
・Connection port-UNF1/2-20 (5/16 flare)
・Bit insertion port-Width across flats 6.35mm (1/4)
・Operating rotation speed-1000 to 2000rpm(Recommended) in the right direction only
・Achievable degree of vacuum-598Pa (4.5torr) or more
・Dim.-62 x 55 x 82mm
・Weight-500g
・Oil absorption is only a few drops before use.
・Accessories-Special oil 15cc and exhaust cap
・Usable only fornew piping installation
From: ₹ 29,981.40 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Refrigerating Machine Oil (SUNISO) EA130-1
ESCO
【Product Specifications】
・VG32
・Content…4L
・Spec.…SUNISO 3GS
From: ₹ 7,104.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Gauge dia.-dia. 88mm
・Pressure range-Atmospheric pressure to -0.1MPa
・Connection dia.-UNF7/16-20 (1/4 flare)
・Display unit-kPa、kgf/cm2、inHg、mmHg、PSI、micron(Selectable)
From: ₹ 35,634.49 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | |||||||
From | ₹ 17,652.89 | ₹ 23,112.89 | ₹ 20,109.35 | ₹ 7,694.07 | ₹ 29,981.40 | ₹ 7,104.22 | ₹ 35,634.49 |
Days to Ship | 7 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |