(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
24 items
You can add up to 6 items per a category to the compare list.
Heavy-Duty Chain Wrench EA546WR-24
ESCO
【Product Specifications】
・Lenght…600mm
・Pipe OD…75mm
・Weight…3.7kg
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 21,913.31 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
This wrench can be used by inserting the chain in narrow spaces, and tightening becomes easy due to ratchet operation. For tightening piping, fittings, etc.
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
Chain Wrench | 8~80A | 14~89 | 300 |
From: ₹ 6,219.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Only for water-supply nuts at the back of wash stand.
・Weight-0.9kg
・Length-250 to 430mm(with adjustment)
・Capacity…30 to 60mm
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 10,032.51 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length…280mm
・Max. opening…76mm
・Weight…680g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 9,626.44 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Aluminum Alloy] Pipe Wrench EA546A-450
ESCO
【Product Specifications】
・Aluminum handle is lighter than ordinary pipe wrench.
・Lenght…450mm
・Pipe OD…76mm
・Weight…1,650g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 9,819.49 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Aluminum Alloy] End Pipe Wrench EA546RG-10
ESCO
【Product Specifications】
・Aluminum handle is lighter than ordinary pipe wrench.
・Enabled to carry out works quickly and easily in narrow places or near the wall.
・Lenght…250mm
・Pipe OD…40mm
・Weight…0.4kg
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 8,144.91 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Aluminum Pipe Wrench (for white tube, ALP)
HIT
For work tightening water supply pipes (white pipes), etc., and gas pipes. JIS strength class guaranteed.
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
Pipe wrench (Aluminum) | 6~32A ~ 6~40A | 6 to 50 ~ 6~60 | 250 ~ 300 |
From: ₹ 6,331.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Belt Wrench, Part, Replacing Belt
SUPER TOOL
A replacement belt for a belt wrench.
[Features]
· A specially processed nylon belt.
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
Belt Wrench | - | 30~175 | - |
From: ₹ 4,386.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
Ideal for tightening metal joints of polyethylene pipes for water supply. Equipped with a ratchet mechanism. Newly designed special tooth shape that prevents damage to metal joints. For tightening polyethylene pipe metal fittings for water supply (JWWA B 116), polyethylene pipe metal fittings for water distribution (PTC B 21), and carbon steel pipes for piping (SGP).
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
Pipe wrench (Steel) | 25~50A | 13~50 | 456 |
From: ₹ 13,261.85 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Equipped with an extendable handle that can be adjusted from 250 to 425 mm.
· Pull the plug on the jaw to rotate it a maximum of 90° and position it as needed, firmly holding the nut.
[Applications]
· Nut-driver for sink cabinets and washstands.
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | 250~425 |
From: ₹ 4,212.85 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Overall length-200mm
・Opening dim.-16 to 68mm
・Weight-250g
・Plastic cover reduces a damage at minimum.
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 3,839.75 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length…380mm
・Max. opening…92mm
・Weight…1,500g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 15,294.40 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Forged iron
・15 degrees Thin design.
・It is most suitable for tightening of pipe joints.
・Max. opening(mm)-16 to 75
・Length(mm)-263
・Weight-660g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 7,043.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Forged iron
・15 degrees Thin design.
・It is most suitable for tightening of pipe joints.
・Max. opening(mm)-35 to 84
・Length(mm)-403
・Weight-1260g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 10,290.67 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Aluminum Alloy] Pipe Wrench EA546A-900
ESCO
【Product Specifications】
・Aluminum handle is lighter than ordinary pipe wrench.
・Lenght…900mm
・Pipe OD…140mm
・Weight…5,200g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 30,170.55 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[Aluminum Alloy] Corner Pipe Wrench EA546DA-600
ESCO
【Product Specifications】
・Lightweight aluminum alloy.
・Lenght…600mm
・Pipe OD…48 to 90mm
・Weight…3kg
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 15,993.44 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Pipe Wrench EA546H-600
ESCO
【Product Specifications】
・Forging iron
・Lenght…600mm
・Pipe OD…90mm
・Weight…4,450g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 13,314.35 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
[3 Pcs] Pipe Wrench Set EA546RS
ESCO
【Product Specifications】
・Forged iron
・Set details(suitable pipe O.D.)-For 3/4"・1"・2"
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 12,011.71 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Pipe Wrench EA546RS-12
ESCO
【Product Specifications】
・Forging iron
・Lenght…300mm
・Pipe OD…2
・Weight…1.2kg
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 5,960.47 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Forging iron
・Because a jaw is parallel with a handle, ideal for a narrow place.
・Lenght…350mm
・Pipe OD…50mm
・Weight…1.0kg
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 8,589.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy-Duty Flange Wrench EA546WF-4
ESCO
【Product Specifications】
・Only for tightening a flange
・If the chain can be put in, available even in narrower places
・Simple to move a handle back and forth by using a ratchet
・Overall length…425mm
・Weight…2.0kg
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 17,175.85 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Belt Material …Chloroprene Gum (Including Fiber)
・Length(mm) …750
・Pipe Dia.(mm) …15 to 140
・Weight …650g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 9,941.91 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Belt Material …Chloroprene Gum (Including Fiber)
・Length(mm) …1000
・Pipe Dia.(mm) …15 to 230
・Weight …700g
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 11,102.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Overall length-300mm
・Pipe capacity-300mm
・Weight-450g
・Nylon belt enables to turn around the pipe without hurting them.
Product Type | Grippable Tube (Nominal Size)(mm) | Grippable Tube (O.D.)(mm) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 6,135.98 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Grippable Tube (Nominal Size)(mm) |
Grippable Tube (O.D.)(mm) |
Overall Length(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ESCO | MCC CORPORATION | ESCO | ESCO | ESCO | ESCO | HIT | SUPER TOOL | MCC CORPORATION | TRUSCO NAKAYAMA | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | ||||||||||||||||||||||||
From | ₹ 21,913.31 | ₹ 6,219.25 | ₹ 10,032.51 | ₹ 9,626.44 | ₹ 9,819.49 | ₹ 8,144.91 | ₹ 6,331.55 | ₹ 4,386.40 | ₹ 13,261.85 | ₹ 4,212.85 | ₹ 3,839.75 | ₹ 15,294.40 | ₹ 7,043.22 | ₹ 10,290.67 | ₹ 30,170.55 | ₹ 15,993.44 | ₹ 13,314.35 | ₹ 12,011.71 | ₹ 5,960.47 | ₹ 8,589.00 | ₹ 17,175.85 | ₹ 9,941.91 | ₹ 11,102.00 | ₹ 6,135.98 |
Days to Ship | 7 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more |
Product Type | - | Chain Wrench | - | - | - | - | Pipe wrench (Aluminum) | Belt Wrench | Pipe wrench (Steel) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Grippable Tube (Nominal Size)(mm) | - | 8~80A | - | - | - | - | 6~32A ~ 6~40A | - | 25~50A | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Grippable Tube (O.D.)(mm) | - | 14~89 | - | - | - | - | 6 to 50 ~ 6~60 | 30~175 | 13~50 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | - | 300 | - | - | - | - | 250 ~ 300 | - | 456 | 250~425 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |