(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A pipe reamer is a tool for removing burrs that appears when a pipe is cut. Deburring is performed using a dedicated pipe reamer suitable for materials such as PVC pipes, copper, steel, and stainless steel. There are relatively many products that support a wide range of sizes, and when using it, it is necessary to sel
A pipe reamer is a tool for removing burrs that appears when a pipe is cut. Deburring is performed using a dedicated pipe reamer suitable for materials such as PVC pipes, copper, steel, and stainless steel. There are relatively many products that support a wide range of sizes, and when using it, it is necessary to select one that matches the size of the pipe. It is possible to deburr the outer and inner surfaces simply by attaching the product to the pipe cross section and rotating it. There are also scrapers suitable for precision deburring by hand, and pipe reamers that can be attached to electric drills. Therefore, it is necessary to select a suitable material according to the material and size of the pipe, and usability.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
37 items
You can add up to 6 items per a category to the compare list.
Pipe Reamer (for Copper/Aluminum Tube), GFR
TRUSCO NAKAYAMA
[Features]
· Inner/outer chamfering can be performed just by rotating.
[Applications]
· For copper, steel, aluminum, brass and hardened PVC piping.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 4~38 | 3/16~1 1/2 | - |
From: ₹ 1,612.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ASADA
[Features]
· Makes clean chamfering easy with a single flute.
· Crank type enables rapid working.
· Cutting chips do not turn into powder.
[Applications]
· For precision deburring of various pipes.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 6–16 ~ 6~19 | 1/4~3/4 ~ 1/4~5/8 | 170 ~ 175 |
From: ₹ 2,624.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Reamer (for Copper/Stainless Steel Tube)
TRUSCO NAKAYAMA
[Features]
· Inner/outer chamfering can be performed just by rotating.
· 40 blades made of special tool steel enable chamfering.
[Applications]
· For stainless steel, copper, iron, aluminum, brass and hard PVC tubes.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 8~35 ~ 12~54 | 1/2~2 1/8 ~ 5/16~13/8 | - |
From: ₹ 6,060.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· This item is used for boring holes in thin steel (iron) panel and chamfering pipe, etc.
[Applications]
· For chamfering copper pipes and PVC pipes.
· Copper pipes and thin steel sheet (0.8 mm or less), plastic and PVC.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 3 to 16 ~ 4~32 | 1/8~1 1/4 ~ 1/8~7/8 | 125 ~ 150 |
From: ₹ 1,266.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PVC Pipe Chamfering Tool (BV-250)
MCC CORPORATION
[Features]
· Compact design which can be installed anywhere.
· The blade has outstanding sharpness.
[Applications]
· For chamfering of PVC pipe.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | - |
From: ₹ 32,471.84 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· Chamfering of pipes can be performed easily and simply.
· Lightweight and tough grip that fits in the hand.
· Simple Replaceable Blade Change (replacement blade included in the body: one blade built-in)
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | 121.5 |
From: ₹ 1,392.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Copper Pipe Brush, Brush Replacement Set
TRUSCO NAKAYAMA
[Features]
· It is sturdy, utilizing a high-carbon steel (S45C) brush.
[Applications]
· For TCPB-401.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe Cleaning Brush | - | - | - |
From: ₹ 501.82 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Socket Scraper Replacement Blade
REX INDUSTRIES
Replacement blade for the PE Water Pipe Fusing Tool Socket Scraper.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | - |
From: ₹ 4,200.69 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Small pipe reamer: dia. 3mm
・Scraper for inside thread
・Countersink: dia. 10.4mm
・Scraper for groove
・Small radius hand-driven drill head: Chuck 3mm
・Outside chamfering cutter: 3 to 17mm
・Holder
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 8,816.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· The product can be used on electric drills and tap handles.
[Applications]
· Internal chamfering of polyvinyl chloride pipe steel tubes, etc.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 6~27 ~ 21~80 | 1/8~1 ~ 3/4~3 | 73 ~ 150 |
From: ₹ 2,800.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· As it is easy to grip, it can be rotated with a small force.
[Applications]
· For modification and enlargement of holes and deburring of steel/copper/PVC pipes.
· Copper pipes and thin steel sheet (0.8 mm or less).
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 3 to 16 ~ 4~22 | 1/8~5/8 ~ 1/8~7/8 | 210 ~ 215 |
From: ₹ 2,006.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mentori (for vinyl chloride) Pipe Reamer
HIT
[Features]
· The use of a soft grip makes it easier to apply force to the tool, and allows light chamfering to be performed on the outside and inside of PVC pipes at the same time.
· Compatible with 40A to 250A pipe.
[Applications]
· Slight chamfering of PVC piping water supply pipe, drain pipe, etc.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | 170 |
From: ₹ 2,167.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]
· Use attached to an electric drill.
[Applications]
· For inner chamfering of steel pipe and stainless steel pipe.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 15~32 ~ 15~50 | 1/2~1 1/4 ~ 1/2~2 | - |
From: ₹ 12,837.64 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Manual Multi Reamer (for Copper / Stainless Steel Tube)
REX INDUSTRIES
[Features]
· 40 blades for outstanding durability.
· Can support both internal and external chamfering.
[Applications]
· For internal and external chamfering of copper, iron, stainless steel, aluminum, brass and plastic pipes.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 8~30 ~ 10~54 | 3/ 8~2 1/8 ~ 5/16~1 1/8 | - |
From: ₹ 9,314.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· Ideal for stainless steel, copper, aluminum, brass and hard PVC pipes.
· 40 blade power. Provides beautiful chamfering
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 8~35 ~ 12~54 | - | 60 ~ 84 |
From: ₹ 9,194.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Scraper Replacement Blade
SUPER TOOL
Replacement blades (2-piece set) for Pipe Scraper manufactured by Super Tool
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 1,044.49 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
Replacement brush for Copper Tube Brush manufactured by Super Tool
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe Cleaning Brush | - | - | - |
From: ₹ 761.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· Ideal for removing oxide films and dirt from the inside and outside of pipes before brazing.
· Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.
· A sturdy, integrated type that utilizes high-carbon steel (S45C) brushes, enabling cleaning of pipe interiors and exteriors
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe Cleaning Brush | - | Inside 1/2, outside 3/4 | 129 |
From: ₹ 1,160.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
Superbly smooth inner diameter chamfering with 11 flutes.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 3~22 | - | 60.5 |
From: ₹ 2,925.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Three Layer Tube Chamfering Machine (For electric tool mounting)
MCC CORPORATION
Correcting the inner diameter of aluminum tri-layer pipes as well as the perpendicularity of pipe ends, and also chamfering work, can all be done simultaneously. Install with a bit on an electric or impact drill screwdriver (9.6 V or higher recommended).
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | 78 |
From: ₹ 3,005.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Reamer (for Copper/Aluminum Tube)
ROTHEN BERGER
[Features]
· Just by rotating, inside/outside chamfering is possible.
[Applications]
· Inner and outer chamfering of copper, aluminum and mild steel pipe.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 3~36 | 1/8 ~ 1 3/8 | - |
From: ₹ 1,621.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Scrubber【10 Pieces Per Package】
ROTHEN BERGER
[Features]
· Dedicated for polishing copper pipes.
· Used to polish copper pipes and fittings before brazing or soldering.
· Specially processed resin cleans away oxide film, corrosion, dirt and oil/grease residue from copper pipes.
· Can clean any size of copper pipes and connectors quickly.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe Cleaning Brush | - | - | - |
From: ₹ 160.19 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Reamer (for Copper/Aluminum Tube), TPR
TRUSCO NAKAYAMA
[Features]
· Inner/outer chamfering can be performed just by rotating.
[Applications]
· For copper, steel, aluminum, brass and hardened PVC piping.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 3~42 | 1/8~1 5/8 | - |
From: ₹ 1,911.11 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Scraper Replacement Blade, TPS-SKK【2 Pieces Per Package】【2 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.
· The image shows the main body.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | - |
From: ₹ 234.95 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | 150 |
From: ₹ 763.13 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Reamer (for Plastic Pipes)
TRUSCO NAKAYAMA
[Features]
· Deburring can be done quickly and easily for the inside and outside surface of PVC pipes, etc., based on the suitable blade angle.
[Applications]
· Deburring for plastic tubes.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | 12~66 | - | - |
From: ₹ 3,845.85 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Scraper Replacement Blade, TPS-HSK【2 Pieces Per Package】【2 Pieces Per Package】
TRUSCO NAKAYAMA
[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.
· The image shows the main body.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | - |
From: ₹ 273.12 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Chamfering of pipes can be performed easily and simply.
· Grip which fits to the hand.
· Lightweight and rigid.
· Blade removal and replacement are easy.
· One replacement blade is built into the main body.
· Chamfering of pipes can be performed easily and simply.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | 150 |
From: ₹ 902.42 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Since the main body is a two-piece screw-fastened structure made of resin, brushes can be easily replaced.
· It is a sturdy, integrated type that utilizes high-carbon steel (S45C) brush with a pipe that can be cleaned both on the inside and outside.
· Ideal for removing oxide films and dirt on the inside and outside of pipes before brazing.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe Cleaning Brush | - | - | 129 |
From: ₹ 734.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Plastic Plane
REX INDUSTRIES
[Features]
· Easy to grip and easy to replace the blade.
[Applications]
· For trimming pipe top surfaces before saddle fusion.
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
Pipe reamer | - | - | - |
From: ₹ 4,209.60 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Reamer (for Stainless Steel Pipe) EA207BS
ESCO
【Product Specifications】
・For burr removal on the inner/outer surfaces of stainless steel pipe, steel pipe, copper pipe, etc.
・Suitable tube OD.(mm)-3 to 37
・Size(mm)-φ66x67
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 6,515.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Handle-1 pc
・Holder-4 pcs
・EA207R-10, -20, -30, -80, RL-10, -20, V-20,Scraper 3.2 x 50mm (Each 1 pc)
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 10,630.82 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Burring Reamer for Steel Pipe EA207ZA
ESCO
【Product Specifications】
・8 blades makes a chamfer clear.
・Dim. (water pipe)…1/4 to 1.1/4
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 15,776.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Install it on the tap handle, etc. and use it by manually turning it. (If the dim. fits, it can be installed on a machine.)
・Chamfer angle-1°
・Tip dia.…15.0
・Shank dia.…15.0
・Length…175
・Bladeqty…8 pcs
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 6,700.67 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Install it on the tap handle, etc. and use it by manually turning it. (If the dim. fits, it can be installed on a machine.)
・Chamfer angle-1°
・Tip dia.…18.0
・Shank dia.…18.0
・Length…200
・Bladeqty…8 pcs
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 9,417.24 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Install it on the tap handle, etc. and use it by manually turning it. (If the dim. fits, it can be installed on a machine.)
・Chamfer angle-1°
・Tip dia.…20.0
・Shank dia.…20.0
・Length…220
・Bladeqty…8 pcs
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 11,413.33 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Material-MCO material (Cobalt high-speed steel)
・For finishing holes of cast iron and steel
・Use it by installing on a drilling machine.
・Chamfer angle-45°
・Tip dia.…16.0
・Length…215
・Shank dia.…MT2
・Bladeqty…8 pcs
Product Type | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 8,410.93 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Applicable Pipe Inner and Outer Diameter (millimeters) |
Applicable Pipe Inner and Outer Diameter (inches) |
Overall Length(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO NAKAYAMA | ASADA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | MCC CORPORATION | SUPER TOOL | TRUSCO NAKAYAMA | REX INDUSTRIES | ESCO | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | HIT | MCC CORPORATION | REX INDUSTRIES | SUPER TOOL | SUPER TOOL | SUPER TOOL | SUPER TOOL | SUPER TOOL | MCC CORPORATION | ROTHEN BERGER | ROTHEN BERGER | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | REX INDUSTRIES | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
Product Series | Three Layer Tube Chamfering Machine (For electric tool mounting) | Pipe Scraper Replacement Blade, TPS-SKK【2 Pieces Per Package】【2 Pieces Per Package】 | Pipe Scraper Replacement Blade, TPS-HSK【2 Pieces Per Package】【2 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||
From | ₹ 1,612.84 | ₹ 2,624.05 | ₹ 6,060.13 | ₹ 1,266.31 | ₹ 32,471.84 | ₹ 1,392.38 | ₹ 501.82 | ₹ 4,200.69 | ₹ 8,816.09 | ₹ 2,800.40 | ₹ 2,006.53 | ₹ 2,167.44 | ₹ 12,837.64 | ₹ 9,314.60 | ₹ 9,194.31 | ₹ 1,044.49 | ₹ 761.65 | ₹ 1,160.25 | ₹ 2,925.05 | ₹ 3,005.40 | ₹ 1,621.29 | ₹ 1,601.85 | ₹ 1,911.11 | ₹ 469.89 | ₹ 763.13 | ₹ 3,845.85 | ₹ 546.24 | ₹ 902.42 | ₹ 734.33 | ₹ 4,209.60 | ₹ 6,515.65 | ₹ 10,630.82 | ₹ 15,776.93 | ₹ 6,700.67 | ₹ 9,417.24 | ₹ 11,413.33 | ₹ 8,410.93 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more |
Product Type | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | - | Pipe Cleaning Brush | Pipe reamer | - | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | - | Pipe Cleaning Brush | Pipe Cleaning Brush | Pipe reamer | Pipe reamer | Pipe reamer | Pipe Cleaning Brush | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | Pipe reamer | Pipe Cleaning Brush | Pipe reamer | - | - | - | - | - | - | - |
Applicable Pipe Inner and Outer Diameter (millimeters) | 4~38 | 6–16 ~ 6~19 | 8~35 ~ 12~54 | 3 to 16 ~ 4~32 | - | - | - | - | - | 6~27 ~ 21~80 | 3 to 16 ~ 4~22 | - | 15~32 ~ 15~50 | 8~30 ~ 10~54 | 8~35 ~ 12~54 | - | - | - | 3~22 | - | 3~36 | - | 3~42 | - | - | 12~66 | - | - | - | - | - | - | - | - | - | - | - |
Applicable Pipe Inner and Outer Diameter (inches) | 3/16~1 1/2 | 1/4~3/4 ~ 1/4~5/8 | 1/2~2 1/8 ~ 5/16~13/8 | 1/8~1 1/4 ~ 1/8~7/8 | - | - | - | - | - | 1/8~1 ~ 3/4~3 | 1/8~5/8 ~ 1/8~7/8 | - | 1/2~1 1/4 ~ 1/2~2 | 3/ 8~2 1/8 ~ 5/16~1 1/8 | - | - | - | Inside 1/2, outside 3/4 | - | - | 1/8 ~ 1 3/8 | - | 1/8~1 5/8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | - | 170 ~ 175 | - | 125 ~ 150 | - | 121.5 | - | - | - | 73 ~ 150 | 210 ~ 215 | 170 | - | - | 60 ~ 84 | - | - | 129 | 60.5 | 78 | - | - | - | - | 150 | - | - | 150 | 129 | - | - | - | - | - | - | - | - |