(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A pipe cutter is a tool for cutting PVC or metal pipes used for plumbing. By putting the blade on the part you want to cut and rotating it, you can cut smoothly without applying force. Depending on the material of the pipe to be cut, different types of cutters are available such as for PVC pipes, stainless pipes, plastic p
A pipe cutter is a tool for cutting PVC or metal pipes used for plumbing. By putting the blade on the part you want to cut and rotating it, you can cut smoothly without applying force. Depending on the material of the pipe to be cut, different types of cutters are available such as for PVC pipes, stainless pipes, plastic pipes, etc. It is also important to select the size that matches the size of the pipe to be cut. Also, after cutting the pipe, burrs can be formed on the cross section, so if you select a pipe cutter with a chamfer tool, you can also perform chamfering work. There are other mini pipe cutters that can be used in tight places, so it is necessary to select the appropriate pipe cutter according to the material, application, and situation.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
68 items
You can add up to 6 items per a category to the compare list.
E VALUE
Pipes can be cut accurately.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 16~50 | - | - |
From: ₹ 2,667.04 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Pipe Cutter EA203RW
ESCO
【Product Specifications】
・It is most suitable for cutting Stainless Pipe.
・By the specially designed blade, it can be cut with less number of revolutions than ever before
・A bearing is inserted. It can cut a stainless steel pipe smoothly.
・Since the adjustment knob isbig, it can be adjusted the size easily and quickly.
・It is designed to be holdable even during the rotation
・Applicable Tube Code Dia …6~65mm
・Full length …210mm
・Weight …680g
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 24,204.40 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SK 11
Pipe cutter optimum for slitting operation in narrow spaces.
[Features]
· Pipes can be cut accurately.
[Applications]
· Cutting of brass, copper, and aluminum pipes and similar work.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 6~38 ~ 6~67 | - | 160 ~ 230 |
From: ₹ 2,294.78 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・For steel and stainless-steel pipe
・Length-A-3:240mm, AB-3:335mm
・Permits easy work in a narrow place thanks to ratchet mechanism and rotary head
・Automatic feed mechanism
・Compatible with the cutting of thick-wall stainless steel pipes ofup to 3.0mm in thickness that are used for factory facilities, etc.
・It comes with a standard blade of EA339AB-4 (for a thickness of 1.5mm or over).
・Capacity(Pipe O.D.)- dia. 16 to 35mm
・Weight-960g
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 36,578.96 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Cutter Replacement Blade
MCC CORPORATION
Replacement blade for the resin cutter made by Matsuzaka Shoji Co., Ltd.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,280.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Duct Cutter "Merry Cutter"
MUROMOTO TEKKO
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | - | - | 195 ~ 285 |
From: ₹ 3,520.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Spare Blade for Duct Cutter "Merry Cutter"
MUROMOTO TEKKO
Muromoto Iron Works (Merry mark) duct cutter Replacement blade for Merry cutter
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,415.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Spare Blade for DX80 Duct Cutter
MUROMOTO TEKKO
Replacement blade for cable duct cutter made by Muromoto Tekko (Merry mark)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,626.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KNIPEX
[Features]
· Cuts thin-walled plastic pipes and hoses.
· For reinforced fiber materials and for cutting plastics and rubber hoses with outer diameter of up to 25 mm.
· Cannot be used for wire cut.
· Equipped with Opening Spring and Lock Lever
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 25 | - | 185 |
From: ₹ 6,959.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Cutter K-203 - Replacement Part
HOZAN
Pipe cutter which cuts both stainless steel pipes and copper pipes cleanly.
[Features]
・ It cuts by pressing, so cutting powder is unlikely to result, and the workplace is unlikely to get dirty.
・ The body is made of lightweight aluminum alloy, with chamfering blade adopting specially heat treated steel.
[Applications]
・ The body is made of aluminum alloy, so work is easy.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 3 to 32 | - | 130 |
From: ₹ 4,769.47 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]
· Lightweight and compact design.
· By flipping it over, the blade can be used twice.
[Applications]
· For cutting crosslinked polyethylene pipes, polybutene pipes, sheathed pipes, etc.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | 37 | - | 210 |
From: ₹ 2,705.64 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) PVC Pipe Cutter(Cutting capacity:φ63mm)
MUROMOTO TEKKO
[Features]
· Polyvinyl chloride pipes can be cut easily with one hand.
[Applications]
· Cutting polyvinyl chloride tubes, polyethylene tubes.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | 42 | - | 215 |
From: ₹ 5,061.18 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Cutter (Recipro Motion Cutting Type)
REX INDUSTRIES
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 21~49 ~ 21~61 | 1/2~1 1/2 ~ 1/2~2 | 300~360 ~ 310~380 |
From: ₹ 39,429.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement Blades for PVC Cutter
ENDURA
Top manufacturer's brand of Chinese work tools. Product with high cost performance.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 471.81 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
Cut communication moldings and wiring ducts. The SX25 has a long blade and can also be used with a wide protector.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | - | - | 210 ~ 285 |
From: ₹ 4,549.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· The blade can be mounted in reverse and used twice.
· Slip resistant grooved grip.
[Applications]
· Cutting of soft resin tubes, such as flexible resin tubes, sheath tubes, and polybutene pipes. (Cannot be used for cutting PVC pipes)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Casing pipe cutter | 0~38 | - | 210 |
From: ₹ 1,426.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flexible and PE Pipe Cutter,PC38
SUPER TOOL
[Features]
· By switching the blade upside down, it can be used 2 times.
· Grip with non-slip grooves.
[Applications]
· For cutting soft resin pipes such as resin flexible pipes, sheath pipes, polybutene pipes. (The product cannot be used to cut PVC pipes)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | 0 to 38 | - | 218 |
From: ₹ 2,410.65 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Spare Blade (For EA203RV,RW・1 pc) EA203RW-1【2 Pieces Per Package】
ESCO
【Product Specifications】
・Replacement blade for EA203RV and EA203RW
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
- | - | - | - |
From: ₹ 1,429.78 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
[Features]
· A quick-action design that makes speedy work possible.
· The knob is equipped with a spare blade
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 6~45 | - | 156 |
From: ₹ 8,875.22 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]
· Replacement blade type makes it ideal for cutting steel pipe (SGP).
[Applications]
· For cutting steel pipe (SGP).
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 6~32 ~ 15~80 | 1/2~3 ~ 1/8~2 | 370 ~ 600 |
From: ₹ 10,724.38 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
Replacement blade for the pipe cutter made by Matsuzaka Shoji Co., Ltd.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,421.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]
· A blade with a V-shaped edge was adopted to make it easy to cut soft resin pipes.
· Operation is simple, and quick cuts can be performed with a sensation similar to that of scissors.
· Lightweight compact design sized to fit into the palm of your hand, allowing quick, easy cutting work that can be performed by anyone.
· Allows sheathed tubes and resin tubes to be cut at the same time. (JTC-42)
· Various resin ducts can be cut. (JTC-42)
[Applications]
· For the casing pipe header construction method.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Casing pipe cutter | 37 ~ 42 | - | 190 ~ 240 |
From: ₹ 4,890.36 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Resin Tube Cutter Replacement Blade
MCC CORPORATION
Replacement blade for the tube cutter made by Matsuzaka Shoji Co., Ltd.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,942.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]
・Can cut only the sheath pipe smoothly without damaging the pipe inside the sheath pipe.
・Special pitch screws are used, allowing for quick blade feeding.
[Applications]
・Cutting sheath pipes.
・Ideal for the sheath pipe header construction method.
[Material]
・Body: Aluminum
・Blade: Special steel
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Casing pipe cutter | 19~36.5 ~ 19~48.0 | - | 96 ~ 130 |
From: ₹ 6,486.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casing pipe cutter replacement blade
MCC CORPORATION
[Features]
· Ideal for tearing heat insulating materials.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 816.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITOLOY
[Features]
· Made of aluminum alloy for light weight.
· A single-touch blade opening type with two-step adjustment mechanism.
· The attachment can be used for 45° cutting of wiremold protectors.
[Applications]
· Tool dedicated to cutting resin tubes such as polyvinyl chloride tubes.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | 42 | - | 233 |
From: ₹ 5,493.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MITOLOY
Replacement blades for Mitoloy PVC cutters
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,378.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Spare Blade for "PVC Pipe Cutter"
MUROMOTO TEKKO
[Applications]
· Cutting PVC pipes.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,604.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) PVC Pipe Cutter(Cutting capacity:φ42mm)
MUROMOTO TEKKO
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | 42 | - | 220 |
From: ₹ 5,822.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
[Features]
· The pipe material receiving section is adjustable, and can secure the pipe and make a straight cut.
· The replaceable blades are interchangeable types which can be used twice.
· It can cut anything from soft CD tube to hard HIVP tube.
[Applications]
· Piping construction industry such as hot water supply/water supply. Cutting of PVC pipes, sheathed pipes, crosslinked polyethylene pipes, etc.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | Flexible Tube 34 | - | 233 |
From: ₹ 3,852.87 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Spare Blade for Multi-Cutter
MUROMOTO TEKKO
Replacement blade for multi cutter made by Muromoto Tekko (Merry mark)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,483.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
[Features]
· Single blade specification with a clean cut.
· The replaceable blade (GC5) can be interchanged.
· Resin boards (PB-GCX5) can be replaced.
[Applications]
· For cutting wide film gates.
· Resin molding plants.
· For cutting various soft materials (rubber, urethane, nylon, protectors, etc.).
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | ABS10 | - | 170 |
From: ₹ 4,479.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Spare Blade for Gate Cutter
MUROMOTO TEKKO
Replacement blade for gate cutter made by Muromoto Tekko (Merry mark)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,883.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MUROMOTO TEKKO
[Features]
· It is lightweight and compact.
· Roller cam system achieves smooth cutting performance.
[Applications]
· Cutting conduit pipes (CD pipes) made of synthetic resin.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | 38 ~ 55 | - | 220 ~ 250 |
From: ₹ 2,352.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
(Merry) Spare Blade for Flexible Cutter
MUROMOTO TEKKO
Replacement blade for flexible cutter made by Muromoto Tekko (Merry mark)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,090.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Cutter (Rotary Motion Cutting Type)
REX INDUSTRIES
[Features]
・Rotary motion cutting type.
・If you replace the two rollers with the blade, you can make it three blades. (C-2W, C-3W only)
・Excellent sharpness and durability.
[Applications]
・For steel pipes.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 10~43 ~ 76~114 | 1–3 ~ 2 1/2~4 | 330~380 ~ 620~735 |
From: ₹ 11,404.51 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Cutter (Rotary Motion Cutting Type) Replacement Blade
REX INDUSTRIES
Replacement blade for tube cutter made by Rex Industries (rotary cutting action type)
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,748.09 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pipe Cutter (Recipro Motion Cutting Type) Replacement Blade
REX INDUSTRIES
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 2,086.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
REX INDUSTRIES
[Features]
· Optimum for slitting operation in narrow spaces.
[Applications]
· Cutting Steel Pipes, Ductile Cast Iron Pipes
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Pipe Cutter | 267 | 10 | 680 |
From: ₹ 221,147.45 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Polyvinyl chloride tube cutter
TRUSCO NAKAYAMA
[Features]
· Easy to open and close with the one-touch auto-open mechanism.
· The ratchet mechanism enables easy cutting with a single hand.
· Adopts a resin grip to help prevent fatigue.
[Applications]
· For cutting polyvinyl chloride tubes, polyethylene tubes.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | 45 | - | 226 |
From: ₹ 3,565.87 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement blade for polyvinyl chloride tube cutter
TRUSCO NAKAYAMA
[Applications]
· For cutting polyvinyl chloride tubes, polyethylene tubes.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 847.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
Cuts elliptical sheath tube with 1/3 spin without damaging the pair tube.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Casing pipe cutter | Elliptical sheath pipe 36x23.5 only | - | 132 |
From: ₹ 6,972.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Elliptical Sheath Tube Cutter Blade
MCC CORPORATION
Replacement blade for the elliptical sheath pipe cutter made by Matsuzaka Shoji Co., Ltd.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Replacement Blade | - | - | - |
From: ₹ 1,139.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
The stopper slides and securely fixes material. Cutting at 45° is easy. The blade is opened with "one touch" using just one hand.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | - | - | 242 ~ 295 |
From: ₹ 6,851.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
The decorative cover and base of air conditioner piping can be cut at the same time. The blade is opened with "one touch" using just one hand. Cuts cleanly.
Product Type | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length(mm) |
---|---|---|---|
Polyvinyl chloride tube cutter | - | - | 305 |
From: ₹ 7,617.82 |
---|
Days to Ship: 8 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Cutting Capacity (mm) |
Cutting Capacity (inch) |
Overall Length(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | E VALUE | ESCO | SK 11 | ESCO | MCC CORPORATION | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | KNIPEX | HOZAN | MCC CORPORATION | MUROMOTO TEKKO | REX INDUSTRIES | ENDURA | MUROMOTO TEKKO | TRUSCO NAKAYAMA | SUPER TOOL | ESCO | LOBTEX | MCC CORPORATION | MCC CORPORATION | MCC CORPORATION | MCC CORPORATION | MCC CORPORATION | MCC CORPORATION | MITOLOY | MITOLOY | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | MUROMOTO TEKKO | REX INDUSTRIES | REX INDUSTRIES | REX INDUSTRIES | REX INDUSTRIES | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | MCC CORPORATION | MCC CORPORATION | MCC CORPORATION | MCC CORPORATION |
Product Series | Spare Blade (For EA203RV,RW・1 pc) EA203RW-1【2 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||||||
From | ₹ 2,667.04 | ₹ 24,204.40 | ₹ 2,294.78 | ₹ 36,578.96 | ₹ 1,280.00 | ₹ 3,520.69 | ₹ 1,415.04 | ₹ 1,626.71 | ₹ 6,959.84 | ₹ 4,769.47 | ₹ 2,705.64 | ₹ 5,061.18 | ₹ 39,429.00 | ₹ 471.81 | ₹ 4,549.47 | ₹ 1,426.60 | ₹ 2,410.65 | ₹ 2,859.56 | ₹ 8,875.22 | ₹ 10,724.38 | ₹ 1,421.73 | ₹ 4,890.36 | ₹ 1,942.75 | ₹ 6,486.51 | ₹ 816.80 | ₹ 5,493.07 | ₹ 1,378.05 | ₹ 1,604.29 | ₹ 5,822.47 | ₹ 3,852.87 | ₹ 1,483.60 | ₹ 4,479.31 | ₹ 1,883.13 | ₹ 2,352.51 | ₹ 1,090.89 | ₹ 11,404.51 | ₹ 1,748.09 | ₹ 2,086.33 | ₹ 221,147.45 | ₹ 3,565.87 | ₹ 847.89 | ₹ 6,972.49 | ₹ 1,139.58 | ₹ 6,851.05 | ₹ 7,617.82 |
Days to Ship | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 11 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more |
Product Type | Pipe Cutter | - | Pipe Cutter | - | Replacement Blade | Polyvinyl chloride tube cutter | Replacement Blade | Replacement Blade | Pipe Cutter | Pipe Cutter | Polyvinyl chloride tube cutter | Polyvinyl chloride tube cutter | Pipe Cutter | Replacement Blade | Polyvinyl chloride tube cutter | Casing pipe cutter | Replacement Blade | - | Pipe Cutter | Pipe Cutter | Replacement Blade | Casing pipe cutter | Replacement Blade | Casing pipe cutter | Replacement Blade | Polyvinyl chloride tube cutter | Replacement Blade | Replacement Blade | Polyvinyl chloride tube cutter | Polyvinyl chloride tube cutter | Replacement Blade | Polyvinyl chloride tube cutter | Replacement Blade | Polyvinyl chloride tube cutter | Replacement Blade | Pipe Cutter | Replacement Blade | Replacement Blade | Pipe Cutter | Polyvinyl chloride tube cutter | Replacement Blade | Casing pipe cutter | Replacement Blade | Polyvinyl chloride tube cutter | Polyvinyl chloride tube cutter |
Cutting Capacity (mm) | 16~50 | - | 6~38 ~ 6~67 | - | - | - | - | - | 25 | 3 to 32 | 37 | 42 | 21~49 ~ 21~61 | - | - | 0~38 | 0 to 38 | - | 6~45 | 6~32 ~ 15~80 | - | 37 ~ 42 | - | 19~36.5 ~ 19~48.0 | - | 42 | - | - | 42 | Flexible Tube 34 | - | ABS10 | - | 38 ~ 55 | - | 10~43 ~ 76~114 | - | - | 267 | 45 | - | Elliptical sheath pipe 36x23.5 only | - | - | - |
Cutting Capacity (inch) | - | - | - | - | - | - | - | - | - | - | - | - | 1/2~1 1/2 ~ 1/2~2 | - | - | - | - | - | - | 1/2~3 ~ 1/8~2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1–3 ~ 2 1/2~4 | - | - | 10 | - | - | - | - | - | - |
Overall Length(mm) | - | - | 160 ~ 230 | - | - | 195 ~ 285 | - | - | 185 | 130 | 210 | 215 | 300~360 ~ 310~380 | - | 210 ~ 285 | 210 | 218 | - | 156 | 370 ~ 600 | - | 190 ~ 240 | - | 96 ~ 130 | - | 233 | - | - | 220 | 233 | - | 170 | - | 220 ~ 250 | - | 330~380 ~ 620~735 | - | - | 680 | 226 | - | 132 | - | 242 ~ 295 | 305 |