(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tube Benders

A tube bender is a tool that bends a tube without flattening it. It is used for air conditioning and water supply piping, automotive brake pipes and mufflers, etc. It can bend tubes made of stainless steel, steel and aluminum, etc. Depending on the power source, there are manual, electric, and hydraulic types, etc. The

A tube bender is a tool that bends a tube without flattening it. It is used for air conditioning and water supply piping, automotive brake pipes and mufflers, etc. It can bend tubes made of stainless steel, steel and aluminum, etc. Depending on the power source, there are manual, electric, and hydraulic types, etc. The manual type is a tube bender used for soft metal pipes such as soft copper pipes. The electric type is used for rigid pipes that are difficult to bend manually. The hydraulic type is a more powerful tube bender than the electric type. It is compatible with tubes with large diameter and wall thickness, which are difficult to bend even with the electric type. Compatible pipe diameters, materials, bending radii, etc. differ depending on the product, so selection according to the application is necessary.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less

23 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tube bender

    Tube bender

    SUPER TOOL

    [Features]· Bending angle: 0-180°.· Ideal for bending copper pipes as well as annealed stainless steel pipes and OST steel pipes

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type / For Inch 1/2 ~ 16 14.3mm ~ 76.2mm 220 ~ 830 190 ~ 410
    From: ₹ 10,756.89
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube bender (for stainless steel, copper and aluminum) for metric

    Tube bender (for stainless steel, copper and aluminum) for metric

    TRUSCO NAKAYAMA

    [Features]· For precisely bending soft copper and aluminum pipes.· The handle is made of forged carbon steel so it is robust.[Applications]· For bending soft copper pipes, brass, soft viscous aluminum pipes, and annealed stainless steel pipes.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 6 ~ 12 14.3mm ~ 38mm 225 ~ 440 202 ~ 398
    From: ₹ 5,680.42
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube bender (for stainless steel / copper / aluminum)

    Tube bender (for stainless steel / copper / aluminum)

    TRUSCO NAKAYAMA

    [Features]· For bending copper, steel pipes and thin stainless steel tubes smoothly up to 180°.[Applications]· For bending copper, steel and stainless steel pipes.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 6 ~ 12 14mm ~ 38mm 204 ~ 342 197 ~ 325
    From: ₹ 6,553.96
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Quick Lever Type Tube Bender (For stainless steel, copper, aluminum)

    Quick Lever Type Tube Bender (For stainless steel, copper, aluminum)

    TRUSCO NAKAYAMA

    [Features]· When bending at a 180-degree angle, arms do not get crossed and force can be applied easily.· The right-hand lever is a two-step switching type.[Applications]· For bending soft copper, aluminum and thin stainless steel pipes. (Iron cannot be used)

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 10 ~ 19 23mm ~ 76mm 270 ~ 760 300 ~ 610
    From: ₹ 9,055.27
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Strong Tube Vendor (Stainless Steel / Copper / Aluminum-Use)
    Strong Tube Vendor (Stainless Steel / Copper / Aluminum-Use)
    Strong Tube Vendor (Stainless Steel / Copper / Aluminum-Use)

    Strong Tube Vendor (Stainless Steel / Copper / Aluminum-Use)

    BUNKABOEKI KOGYO

    [Features]· Tube bender for stainless steel and copper pipes.· Bending torque and external scratching on the tube were reduced by incorporating roller bearings in the shoe.· An error adjustment function is included on the hook depending on tube wall thickness.· With bending angle adjustment instruction panel.· Fixing and bending work can be done on the vise.[Applications]· For stainless steel and copper pipes.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 10 ~ 12 28.6mm ~ 38.1mm 450 ~ 585 340 ~ 485
    From: ₹ 10,274.35
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    3-Head Tube Bender

    3-Head Tube Bender

    SUPER TOOL

    [Features]· Imperial (3 sizes) and metric (2 sizes) materials can be bent with a single unit.· Die-cast aluminum alloy bending angle: 0 to 90°

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For inch/mm 1/4・5/16・3/8(6・8mm) 23.8mm 224 172
    From: ₹ 7,149.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pipe Bender, Hydraulic Type SPB520N, SPB1025N

    Pipe Bender, Hydraulic Type SPB520N, SPB1025N

    SUPER TOOL

    [Features]· Bending processing of thick (JIS standard) stainless steel pipes, gas pipes (JIS), water pipes, and conduits (0-90°).· Includes 3 types of attachments (bend shoes) suited to bending machining.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - 10A:50・15A:50・20A:50 ~ 15A:50・20A:50・25A:70 - -
    From: ₹ 80,897.40
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube bender (for stainless steel, copper and aluminum) for inch

    Tube bender (for stainless steel, copper and aluminum) for inch

    TRUSCO NAKAYAMA

    [Features]· For precisely bending soft copper and aluminum pipes.· The handle is made of forged carbon steel so it is robust.[Applications]· For bending soft copper pipes, brass, soft viscous aluminum pipes, and annealed stainless steel pipes.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Inch 1/2 ~ 5/16 14.3mm ~ 38mm 225 ~ 440 202 ~ 398
    From: ₹ 5,680.42
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ratchet Type Tube Bender EA275R

    Ratchet Type Tube Bender EA275R

    ESCO

    【Product Specifications】・Applicable for an air conditioning tube of up to 7/8, and an hot water tube of up to 3/4.・Bending capacity-1/4, 5/16, 3/8, 1/2, 5/8, 3/4, 7/8・Bending radius-1/4 (31mm),5/16 (31mm)3/8 (31mm),1/2 (34mm)5/8 (49mm),3/4 (80mm)7/8 (88mm)・Body weight-1.1kg ・Set weight-4.9kg・Reverse action option (sold separately)・Spec.…Set

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 40,172.76
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube Bender (Supports 3 Sizes)

    Tube Bender (Supports 3 Sizes)

    TRUSCO NAKAYAMA

    [Features]· For precisely bending soft copper and aluminum pipes, etc.· Capable of 6, 8 and 10 mm bending.[Applications]· For bending soft copper and aluminum pipes.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 6、8、10 17mm 190 160.6
    From: ₹ 4,769.45
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube Bender (Large Type) (for Copper / Aluminum)

    Tube Bender (Large Type) (for Copper / Aluminum)

    BUNKABOEKI KOGYO

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 15 ~ 16 57.1mm 720 510
    From: ₹ 21,902.91
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever type tube bender (detachable handle type)

    Lever type tube bender (detachable handle type)

    BUNKABOEKI KOGYO

    [Features]· Never before seen separate (removable handle) type of bender.[Applications]· Extremely efficient in work on wall edges and under eaves.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Inch 1/2 ~ 5/8 23.81mm ~ 76.2mm 335 ~ 660 420 ~ 780
    From: ₹ 9,102.96
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    4-Head Tube Bender

    4-Head Tube Bender

    SUPER TOOL

    [Features]· Made from glass fiber reinforced plastic.· Bending angle: 0-180°.· A single unit can handle 4 sizes of bending.· Ideal for bending tubes when installing an automotive air conditioner.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Millimeter Type 5、6、8、10 16.0mm、23.5mm 265 242
    From: ₹ 6,413.07
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube bender (inch size)

    Tube bender (inch size)

    TRUSCO NAKAYAMA

    [Features]· For precisely bending soft copper and aluminum pipes.· Grip is soft and reduces the feeling of fatigue when working.[Applications]· For bending soft copper and aluminum pipes. (Iron and stainless steel cannot be used)

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Inch 1/2 ~ 7/8 23.8 ~ 95 - -
    From: ₹ 6,857.16
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ratchet Type Tube Bender

    Ratchet Type Tube Bender

    TRUSCO NAKAYAMA

    [Features]· Adopts a wheel made from aluminum.· Made of aluminum, it is sturdy, and the problem of copper pipe biting and sticking following machining has been resolved.· The reverse bending attachment is equipped as standard.[Applications]· Bending of annealed copper pipes.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    For Inch 1/4、5/16、3/8、1/2、5/8、3/4、7/8 - - -
    From: ₹ 28,778.27
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Expander Head EA208-6H

    Expander Head EA208-6H

    ESCO

    【Product Specifications】・Specific to EA208, 208BS, 208H, 208HA, (old model)208E・Compatible copper tube OD (Refrigerant tube nominal diameter) mm…3/4・Compatible copper tube OD (Refrigerant tube nominal diameter) mm…19.05

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 9,134.69
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever Type Bender EA215A-5

    Lever Type Bender EA215A-5

    ESCO

    【Product Specifications】・Copper tube OD…5/8 (15.88mm)・Full length…730mm

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 8,557.98
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever Type Bender (Metric Size.) EA215M-12

    Lever Type Bender (Metric Size.) EA215M-12

    ESCO

    【Product Specifications】・For hot water piping・Copper tube OD…12mm・Full length…450mm

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 6,245.91
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    3-Size Bender EA215W-234

    3-Size Bender EA215W-234

    ESCO

    【Product Specifications】・Copper tube OD-1/4 (6.35mm),3/8 (9.53mm),1/2 (12.7mm)・Convenient for bending against the wall.・Max. bending angle-90° ・Full length-400mm

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 14,987.93
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever Type Bender EA217-4

    Lever Type Bender EA217-4

    ESCO

    【Product Specifications】・With 45° and 90° scales・Convenient for operation at a tight place・Movable handle can be detached.・Comes in different grip colors for each dim.・Convenient for bending a pipe prominent from a wall・The handle angle is designed to facilitate force application.・Grip color--4: blue, -5: red, -6, -7: black・Copper tube OD (refrigerant pipe nominal diameter)…1/2(12.7)・Water pipe nominal diameter…3/8・Full length…450mm

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 22,147.56
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever Type Bender EA217-5

    Lever Type Bender EA217-5

    ESCO

    【Product Specifications】・With 45° and 90° scales・Convenient for operation at a tight place・Movable handle can be detached.・Comes in different grip colors for each dim.・Convenient for bending a pipe prominent from a wall・The handle angle is designed to facilitate force application.・Grip color--4: blue, -5: red, -6, -7: black・Copper tube OD (refrigerant pipe nominal diameter)…5/8(15.88)・Water pipe nominal diameter…1/2・Full length…570mm

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 23,357.09
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Lever Type Bender EA217-6

    Lever Type Bender EA217-6

    ESCO

    【Product Specifications】・With 45° and 90° scales・Convenient for operation at a tight place・Movable handle can be detached.・Comes in different grip colors for each dim.・Convenient for bending a pipe prominent from a wall・The handle angle is designed to facilitate force application.・Grip color--4: blue, -5: red, -6, -7: black・Copper tube OD (refrigerant pipe nominal diameter)…3/4(19.05)・Full length…750mm

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 24,583.09
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Strong Tool Bender For Small-Diameter Pipes, Pipe Diameter: ø3 mm / ø4 mm / ø6 mm

    Strong Tool Bender For Small-Diameter Pipes, Pipe Diameter: ø3 mm / ø4 mm / ø6 mm

    MITSUTOMO

    [Features] · Allows for easy bending of difficult small-diameter pipes. [Applications] · For bending small-diameter pipes for use in automobiles and machinery.

    Unit of representation Applicable Pipe Dia. Bending radius R Dimension Left Hand(mm) Dimension Right Hand(mm)
    - - - - -
    From: ₹ 2,268.21
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more

Loading...

  1. 1

Related Categories to Tube Benders