(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
56 items
You can add up to 6 items per a category to the compare list.
Tube cutter (with automatic feed function) chrome plated blade/titanium coated blade
TRUSCO NAKAYAMA
[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3 to 32 | 1/8~1 1/4 | 3 | 150 | - |
From: ₹ 3,344.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter For Stainless Steel For 1/16 Hand Vise TC-02
AS ONE
【Product Specifications】
・Model number: TC-02
・Hand vise for fixing tubes
・*1/16-inch tube only.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 6,624.53 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube cutter (with automatic feed function, chrome-plated blade, titanium-coated blade)
TRUSCO NAKAYAMA
[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 10~66 | 3/8~2 5/8 | 3 | 195 | - |
From: ₹ 8,141.42 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tubing Cutter Replacement Blades EA203-3【5 Pieces Per Package】
ESCO
【Product Specifications】
・Application…Stainless steel pipe
・Compatible tubing cutter…EA205
・Pcs/box…5 pcs
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 672.32 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement Blade for Tube Cutter TCC
SUPER TOOL
[Features]
· The TCBC type is equipped with bearings.
· The cutter wheel material uses special alloy steel and achieves greater sharpness and tough durability with the ideal heat treatment.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,031.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter With Bearing (for Stainless Steel, Steel, Copper, Aluminum, Brass and Rigid PVC pipes)
SUPER TOOL
[Features]
· Swiftly cuts pipes ranging from stainless steel pipes to copper pipes. Bearing equipment for rollers and cutter wheels.
· Ideal for cutting stainless steel and steel
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 4-32 ~ 16-60 | - | 3 ~ 6 | 78 ~ 230 | - |
From: ₹ 3,017.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· It is suitable for cutting thin-walled stainless steel (wall thickness: 1 mm or less).
· No chips, and excellent sharpness.
· Cleanly Cut Edge
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3-32 ~ 5-28 | - | 3 | 48 ~ 163 | - |
From: ₹ 1,735.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features]
· A mechanism for fast feeding and reversing is equipped, allowing for good operability.
· The blade for the copper pipe is attached to the main body of the product.
[Applications]
· Tools for piping work.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 6~66 | - | 2 | 201~282 | - |
From: ₹ 18,908.62 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RB Tube Cutter (Bearings Built in) For thin-walled stainless steel pipes
REX INDUSTRIES
[Features]
- Ideal for cutting thin-walled stainless steel pipes.
・Bearings are used for the roller and blade.
[Application]
・Cutting thin-walled stainless steel pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 5~34 ~ 12~67 | 1/4~1 5/ 8 ~ 3/8~2 1/2 | 1.2 ~ 1.5 | 158 ~ 247 | - |
From: ₹ 5,865.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cutter Dedicated for Stainless Steel Flexible Pipe (for Single Mountain Corrugated Pipes)
SUPER TOOL
[Features]
· The long roller within the main body and roller at both sides of the cutter wheel cleanly cut flexible pipe.
· No chips, and excellent sharpness.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | - | - | - | 126.5 ~ 165 | Other Parts |
From: ₹ 2,916.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter (for Copper, Aluminum, Brass and Rigid PVC Pipes)
SUPER TOOL
[Features]
· Ideal for cutting copper pipes.
· No chips, and excellent sharpness.
· Cleanly Cut Edge
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3-32 ~ 6-60 | - | 3 | 48 ~ 193 | - |
From: ₹ 1,343.10 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ratchet Pipe Cutter (for Steel and Stainless Steel)
KTC(KYOTO TOOL)
The automatic feeder maintains a fixed feed (force) and does not apply unnecessary force. Can cut at a handle swing angle of 8°. Displays power when cutting in tight spaces.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | - | 1 1/4~2 1/2(35~66) | - | - | - |
From: ₹ 42,274.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube cutter (with automatic feed function)
TRUSCO NAKAYAMA
[Features]
· The built-in spring achieves automatic feed function, improving working efficiency.
· Has amazing cutting speed and cuts even tubes that are not perfectly circular by automatically matching their shape.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3~42 | 1/8~1 5/8 | 3 | 160 | - |
From: ₹ 3,461.69 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
[Features]
· TC32 roller is grooved.
· Even when the edges are irregular such as flared tubes, it can cut without waste.
· The round blade is made of fully heat-treated special tool steel with outstanding sharpness and durability.
· The lightness of the unique aluminum construction makes cutting pipes easy.
· The chamfering blade is sturdy with excellent sharpness for complete chamfering.
· The knob is equipped with a spare blade
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | - | - | - | 130 | - |
From: ₹ 4,352.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Tube Cutter Replacement Blade
IMPERIAL
Replacement Blade for Imperial Mini Tube Cutters
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 931.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
IMPERIAL Tube Cutter Replacement Blade
IMPERIAL
[Specifications]
·Replacement blade for Imperial tube cutters.
·Parts: Spare blade
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,157.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]
· Enables light cutting thanks to the bearing roller.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 4.0~28 ~ 4.5~43 | 3/16~1 1/4 ~ 3/16~1 5/8 | 3 | 92 ~ 163 | - |
From: ₹ 3,762.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter Replacement Blade (TCE32)
MCC CORPORATION
Replacement blade for the tube cutter made by Matsuzaka Shoji Co., Ltd.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,448.98 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RB Tube Cutter (Bearings Built in) Model 22
REX INDUSTRIES
[Features]
· It has light and clean sharpness.
· Small and ideal for work in narrow spaces.
[Applications]
· Cutting of bare copper tube (soft tube/hard tube).
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3~22 | 3/16~1 7/8 | 1.2 | 57 | - |
From: ₹ 3,586.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RB Tube Cutter (Bearings Built in) Replacement Blade
REX INDUSTRIES
REX INDUSTRIES replacement blade with an embedded bearing for RB tube cutters.
Compatible pipes are copper pipes, coating copper pipes, and thin-walled stainless steel copper pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,324.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RB Tube Cutter (Bearings Built in) Model N28
REX INDUSTRIES
[Features]
· Bearings are used for the roller, blade and knob, achieving light and sharp operation.
· Small and ideal for cutting in narrow spaces.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 4~28 | 3/16~1 1/8 | 1 ~ 1.5 | 83 | - |
From: ₹ 4,279.18 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
REX INDUSTRIES
[Applications]
· For cutting flexible gas pipes and stripping coatings.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | 13~40.3 | 1/4~1 1/4 | - | 135 | Other Parts |
From: ₹ 5,114.62 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
RB Tube Cutter (Bearings Built in) For coated and bare copper tubes
REX INDUSTRIES
[Features]
· Bearings are used for the roller and blade.
[Applications]
· For cutting coated copper pipes and bare copper pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 5~34 ~ 5~42 | 3/16~1 ~ 3/16~1 5/16 | 4.5 | 158 ~ 176 | - |
From: ₹ 5,256.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· This product is made with a thin blade and is strengthened for excellent cutting ability.
[Applications]
· For cutting copper, steel, aluminum, brass and rigid PVC pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3 to 32 ~ 10~66 | 1/8~1 1/4 ~ 3/16~7/8 | 3 | 52.3 ~ 271 | - |
From: ₹ 1,325.47 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter Replacement Blade, GFC
TRUSCO NAKAYAMA
Replacement blade for tube cutters made by Trusco Nakayama
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 626.64 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube cutter blade set screw (for GFC-15)
TRUSCO NAKAYAMA
[Applications]
· Used for setting the body of the spare blade in place.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Other Parts |
From: ₹ 188.01 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube cutter blade set screw (for GCF-111, GCF-325)
TRUSCO NAKAYAMA
[Applications]
· Used for setting the body of the spare blade in place.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Other Parts |
From: ₹ 188.01 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bearing Device Tool with Groove
SUPER TOOL
[Features]
· Dedicated grooving tool for connecting pipes.
· Bearings are used for the roller
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | - | - | 1.5 | 230 | - |
From: ₹ 16,111.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Replacement Blade With Bearing
SUPER TOOL
[Features]
· The TCBC type is equipped with bearings.
· The cutter wheel material uses special alloy steel and achieves greater sharpness and tough durability with the ideal heat treatment.
· 10 pieces per sheet (TCBC has 1 piece per sheet)
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 992.39 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
The cutter wheel material uses special alloy steel and achieves greater sharpness and tough durability with the ideal heat treatment.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Other Parts |
From: ₹ 2,223.16 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Coating Copper Pipe Cutter (for Coating Copper, Copper, Aluminum, Brass and PVC Pipes)
SUPER TOOL
[Features]
· Ideal for cutting coated copper pipes.
· No chips, and excellent sharpness.
· Cleanly Cut Edge
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 5-42 ~ 5-30 | - | 5 | 86.5 ~ 163 | - |
From: ₹ 2,210.45 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ratchet Pipe Cutter (for Steel and Stainless Steel Pipes) Blades
KTC(KYOTO TOOL)
A spare blade for ratchet pipe cutter made by KTC (KYOTO TOOL)
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,651.07 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ratchet Pipe Cutter (for Copper and Resin Pipes)
KTC(KYOTO TOOL)
[Features]
· The automatic feeder maintains a fixed feed (force), not using unnecessary force.
· Can cut at a handle swing angle of 8°. Displays power when cutting in tight spaces.
· Can cut quickly and easily even in tight spaces due to its ratcheting mechanism.
· Uses a special thin blade, allowing for clean cuts.
· Made of a light-weight aluminum body with wear-resistant chrome plating surface processing.
· Classified based on the applicable pipe, easy to distinguish at a glance.
· PCRT2-35, and PCRT2-66 can be used with a radius of rotation of 70 mm and 90 mm, respectively.
[Applications]
· Cutting various copper and resin pipes.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 15.88~35 ~ 35~66 | 1 1/4~2 1/2 ~ 1/2~1 1/4 | - | 240 ~ 335 | - |
From: ₹ 26,468.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ratchet Pipe Cutter (for Copper and Resin Pipes) Blades
KTC(KYOTO TOOL)
A spare blade for ratchet pipe cutter made by KTC (KYOTO TOOL)
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,651.07 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features]
· The ratchet mechanism enables cutting in tight spaces such as where the wall and pipes are adjacent.
· Cutter automatic feed mechanism means that if the knob is tightened once, additional tightening isn't required, enabling rapid work.
· It can be used with a radius of rotation of 45 mm.
[Applications] Cutting copper pipes for HVAC, bare copper pipes and coated copper pipes for water or oil supply.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 6~23 | 1/4~7/8 | 1.24 | 140 | - |
From: ₹ 10,922.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Ratchet Tube Cutter Replacement Blade
KTC(KYOTO TOOL)
A spare blade for mini ratchet tube cutter made by KTC (KYOTO TOOL)
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 830.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features]
· Rigidity against torsion increased, and stability during cutting improved.
[Applications]
· Tools for piping work.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3–30 | - | - | 126 | - |
From: ₹ 5,163.76 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter Replacement Blade【5 Pieces Per Package】
KTC(KYOTO TOOL)
[Features]
· A set of replacement blades for tube cutters.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 707.49 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flexible Pipe Cutter Replacement Blade【5 Pieces Per Package】
KTC(KYOTO TOOL)
[Features]
· Replacement blade for ZC30.
· It is for copper and resin pipes.
[Applications]
· Tools for piping work.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 769.75 |
---|
Days to Ship: 55 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
Adopted a unique roller that keeps the coating from wrinkling. A round blade that boasts both sharpness and long life. The knob is equipped with a spare blade.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | - | - | - | 130 | - |
From: ₹ 6,593.78 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube Cutter Replacement Blade, G
TRUSCO NAKAYAMA
Replacement blade for tube cutters made by Trusco Nakayama
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 791.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
It is ergonomically designed and easy to grip.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 4 to 16 | - | - | 80 | - |
From: ₹ 890.87 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Tube cutter replacement blade (HRC 60~63)
TRUSCO NAKAYAMA
Replacement blade for tube cutters made by Trusco Nakayama
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 416.93 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ROTHEN BERGER
[Features]
· This product is made with a thin blade and is strengthened for excellent cutting ability.
[Applications]
· For precision cutting of copper, brass, aluminum, and thin mild steel pipe.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Tube Cutter | 3 to 16 ~ 6 to 22 | 1/4~7/8 ~ 1/8~11/8 | 1 ~ 1.55 | 45 ~ 80 | - |
From: ₹ 2,232.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ROTHEN BERGER
[Features]
· Thin bladed strong type that demonstrates incredible sharpness.
· Dedicated copper pipe use.
[Applications]
· Cutter wheel dedicated for Mini Cutter 16, Pro 22, Pro 28, Tube Cutter 35 and Stainless Steel 70.
Product Type | Cutting Performance mm | Cutting Capacity inch | Maximum Thickness(mm) | Overall Length(mm) | Part |
---|---|---|---|---|---|
Part | - | - | - | - | Replacement Blade |
From: ₹ 1,091.42 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Cutting Performance mm |
Cutting Capacity inch |
Maximum Thickness(mm) |
Overall Length(mm) |
Part |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO NAKAYAMA | AS ONE | TRUSCO NAKAYAMA | ESCO | SUPER TOOL | SUPER TOOL | SUPER TOOL | KTC(KYOTO TOOL) | REX INDUSTRIES | SUPER TOOL | SUPER TOOL | KTC(KYOTO TOOL) | TRUSCO NAKAYAMA | LOBTEX | IMPERIAL | IMPERIAL | MCC CORPORATION | MCC CORPORATION | REX INDUSTRIES | REX INDUSTRIES | REX INDUSTRIES | REX INDUSTRIES | REX INDUSTRIES | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | SUPER TOOL | SUPER TOOL | SUPER TOOL | SUPER TOOL | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | KTC(KYOTO TOOL) | LOBTEX | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | ROTHEN BERGER | ROTHEN BERGER |
Product Series | Tube cutter (with automatic feed function) chrome plated blade/titanium coated blade | Tube cutter (with automatic feed function, chrome-plated blade, titanium-coated blade) | Tubing Cutter Replacement Blades EA203-3【5 Pieces Per Package】 | Tube Cutter With Bearing (for Stainless Steel, Steel, Copper, Aluminum, Brass and Rigid PVC pipes) | RB Tube Cutter (Bearings Built in) For thin-walled stainless steel pipes | Cutter Dedicated for Stainless Steel Flexible Pipe (for Single Mountain Corrugated Pipes) | Tube Cutter (for Copper, Aluminum, Brass and Rigid PVC Pipes) | RB Tube Cutter (Bearings Built in) For coated and bare copper tubes | Coating Copper Pipe Cutter (for Coating Copper, Copper, Aluminum, Brass and PVC Pipes) | Ratchet Pipe Cutter (for Steel and Stainless Steel Pipes) Blades | Flexible Pipe Cutter Replacement Blade【5 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||
From | ₹ 3,344.58 | ₹ 6,624.53 | ₹ 8,141.42 | ₹ 3,361.58 | ₹ 1,031.15 | ₹ 3,017.07 | ₹ 1,735.73 | ₹ 18,908.62 | ₹ 5,865.73 | ₹ 2,916.67 | ₹ 1,343.10 | ₹ 42,274.69 | ₹ 3,461.69 | ₹ 4,352.40 | ₹ 931.07 | ₹ 1,157.75 | ₹ 3,762.89 | ₹ 1,448.98 | ₹ 3,586.55 | ₹ 1,324.42 | ₹ 4,279.18 | ₹ 5,114.62 | ₹ 5,256.31 | ₹ 1,325.47 | ₹ 626.64 | ₹ 188.01 | ₹ 188.01 | ₹ 16,111.04 | ₹ 992.39 | ₹ 2,223.16 | ₹ 2,210.45 | ₹ 1,651.07 | ₹ 26,468.15 | ₹ 1,651.07 | ₹ 10,922.58 | ₹ 830.02 | ₹ 5,163.76 | ₹ 3,537.42 | ₹ 3,848.71 | ₹ 6,593.78 | ₹ 791.96 | ₹ 890.87 | ₹ 416.93 | ₹ 2,232.11 | ₹ 1,091.42 |
Days to Ship | 5 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 55 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Product Type | Tube Cutter | - | Tube Cutter | - | Part | Tube Cutter | Tube Cutter | Tube Cutter | Tube Cutter | Tube Cutter | Tube Cutter | Tube Cutter | Tube Cutter | Tube Cutter | Part | Part | Tube Cutter | Part | Tube Cutter | Part | Tube Cutter | Part | Tube Cutter | Tube Cutter | Part | Part | Part | Tube Cutter | Part | Part | Tube Cutter | Part | Tube Cutter | Part | Tube Cutter | Part | Tube Cutter | Part | Part | Tube Cutter | Part | Tube Cutter | Part | Tube Cutter | Part |
Cutting Performance mm | 3 to 32 | - | 10~66 | - | - | 4-32 ~ 16-60 | 3-32 ~ 5-28 | 6~66 | 5~34 ~ 12~67 | - | 3-32 ~ 6-60 | - | 3~42 | - | - | - | 4.0~28 ~ 4.5~43 | - | 3~22 | - | 4~28 | 13~40.3 | 5~34 ~ 5~42 | 3 to 32 ~ 10~66 | - | - | - | - | - | - | 5-42 ~ 5-30 | - | 15.88~35 ~ 35~66 | - | 6~23 | - | 3–30 | - | - | - | - | 4 to 16 | - | 3 to 16 ~ 6 to 22 | - |
Cutting Capacity inch | 1/8~1 1/4 | - | 3/8~2 5/8 | - | - | - | - | - | 1/4~1 5/ 8 ~ 3/8~2 1/2 | - | - | 1 1/4~2 1/2(35~66) | 1/8~1 5/8 | - | - | - | 3/16~1 1/4 ~ 3/16~1 5/8 | - | 3/16~1 7/8 | - | 3/16~1 1/8 | 1/4~1 1/4 | 3/16~1 ~ 3/16~1 5/16 | 1/8~1 1/4 ~ 3/16~7/8 | - | - | - | - | - | - | - | - | 1 1/4~2 1/2 ~ 1/2~1 1/4 | - | 1/4~7/8 | - | - | - | - | - | - | - | - | 1/4~7/8 ~ 1/8~11/8 | - |
Maximum Thickness(mm) | 3 | - | 3 | - | - | 3 ~ 6 | 3 | 2 | 1.2 ~ 1.5 | - | 3 | - | 3 | - | - | - | 3 | - | 1.2 | - | 1 ~ 1.5 | - | 4.5 | 3 | - | - | - | 1.5 | - | - | 5 | - | - | - | 1.24 | - | - | - | - | - | - | - | - | 1 ~ 1.55 | - |
Overall Length(mm) | 150 | - | 195 | - | - | 78 ~ 230 | 48 ~ 163 | 201~282 | 158 ~ 247 | 126.5 ~ 165 | 48 ~ 193 | - | 160 | 130 | - | - | 92 ~ 163 | - | 57 | - | 83 | 135 | 158 ~ 176 | 52.3 ~ 271 | - | - | - | 230 | - | - | 86.5 ~ 163 | - | 240 ~ 335 | - | 140 | - | 126 | - | - | 130 | - | 80 | - | 45 ~ 80 | - |
Part | - | - | - | - | Replacement Blade | - | - | - | - | Other Parts | - | - | - | - | Replacement Blade | Replacement Blade | - | Replacement Blade | - | Replacement Blade | - | Other Parts | - | - | Replacement Blade | Other Parts | Other Parts | - | Replacement Blade | Other Parts | - | Replacement Blade | - | Replacement Blade | - | Replacement Blade | - | Replacement Blade | Replacement Blade | - | Replacement Blade | - | Replacement Blade | - | Replacement Blade |