(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Tongue-and-groove pliers are a tool for gripping and turning cylindrical objects. Their shape consists of two handles connected by fasteners which overlap and intersect. They are used for piping work, machine assembly and bottle nut tightening, etc. The width of the mouth of the tip that grasps the target can be
Tongue-and-groove pliers are a tool for gripping and turning cylindrical objects. Their shape consists of two handles connected by fasteners which overlap and intersect. They are used for piping work, machine assembly and bottle nut tightening, etc. The width of the mouth of the tip that grasps the target can be adjusted using a slider, but it should be noted that the maximum width varies by model. In addition, in many cases the tip has jagged grooves, but some have resin pads to prevent scratching the gripped object. Some have a handle that functions as a straight-slot screwdriver, some have an opening diameter that can be adjusted to eight levels according to the object being gripped, and some have a built-in spring that automatically opens the handle.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
36 items
You can add up to 6 items per a category to the compare list.
IGARASHIPLIERS
[Features]· It is replaceable, and made out of urethane resin which is hard to scratch.· Firmly holds large plastic nuts when replacing square model.· Opening width adjustable in 8 stages to provide the exact fit for grasping objects.· Continuous operation can be executed quickly with the built-in spring mechanism adjustment.· Replaceable Square Model
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
70 | 8 | 275 | 430 |
From: ₹ 2,722.35 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MCC CORPORATION
[Features]· It is optimal for construction work with water supplies.[Applications]· It is used in piping work for gas, water supply, and air, and also for tightening round bars, bolts and nuts.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
48 | 5 | 253 | 340 |
From: ₹ 2,129.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (with Driver Function)
MCC CORPORATION
[Features]· It is optimal for construction work with water supplies.· Since the product has a flathead bit, it can also be used as a bar or in place of a screwdriver.[Applications]· It is used in piping work for gas, water supply, and air, and also for tightening round bars, bolts and nuts.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
48 | 9 | 253 | 300 |
From: ₹ 1,984.67 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· It is a powerful occlusion of grooves and projections.· Jaw opening 5-level adjustment.· The surface has a fine and glossy finish. Also with anti-rust treatment to help prevent rust.[Applications]· For various types of piping work.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
28 ~ 59 | 5 | 200 ~ 300 | 250 ~ 660 |
From: ₹ 1,182.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers, Spec. Overall Length: 254mm
SUPER TOOL
[Features]· Blade shape ideal for tightly fitting onto everything, such as pipes, round bars, hexagonal nuts, plate materials, etc.· 5-8 level adjustable opening to match different sizes.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
47 | 5 | 254 | 325 |
From: ₹ 2,097.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Heavy-Duty Type, Grooved)
SUPER TOOL
[Features]· Blade shape ideal for tightly fitting onto everything, such as pipes, round bars, hexagonal nuts, plate materials, etc.· 5-8 level adjustable opening to match different sizes.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
58 | 6 | 305 | 685 |
From: ₹ 3,319.78 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]· The handle has a flathead screwdriver. Functions not only as a screwdriver but is also convenient for opening the lids of cans, etc.· Jaw opening 5-level adjustment.· The surface has a fine and glossy finish. Also with anti-rust treatment to help prevent rust.[Applications]· From various piping to general work.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
42 | 5 | 250 | 400 |
From: ₹ 1,371.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anguillus Screw, Anguillus Type
LOBTEX
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
47 | - | 250 | 360 |
From: ₹ 2,205.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
[Features]· A professional powerful type with grooved joint.· 5 stages of opening adjustment ideal for piping work.· 6 types of see-through clip.· For piping, etc.· Used for working around water such as faucets in water supplies.· For tightening and removing bolts and nuts.· For twisting, bending, and pulling screw wire.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
43 | 5 | 252 | 380 |
From: ₹ 2,309.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LOBTEX
Excellent item with screwdriver. Opening width in 5 adjustable steps to make work around water easy.[Features]· 6 types of see-through clip.· For tightening and removing bolts and nuts.· For piping, etc.· Various ways to use such as for tightening and removing screws with the screwdriver part.· Used for working around water such as faucets in water supplies.· With screwdriver.· For twisting, bending, and pulling screw wire.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
47 | 5 | 252 | 360 |
From: ₹ 2,059.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Smart Grip)
KNIPEX
[Features]· Simply insert into the target object and it will automatically calibrate to the optimal opening width.· Since buttons are not required for size adjustments, both left-handed users and right-handed users can work without any discomfort.· Water pump pliers that do not require a button to be pushed to adjust mouth width.· Handle Specification: Plastic Coating (Non-Slip Finish)
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | 250 | - |
From: ₹ 7,349.60 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra) 8701
KNIPEX
KNIPEX Cobra is high performance water pump pliers. Joint part is 3 pieces joined together to prevent lateral runout (box joint). Push button allows for fine jaw width adjustment performed quickly and easily.[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adjusted for use in various applications.· Joint part is 3 pieces joined together to prevent lateral run...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | 11 | 150 | 145 |
From: ₹ 4,762.85 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra) 8705
KNIPEX
KNIPEX Cobra is high performance water pump pliers. Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work. Jaw opening can be adjusted with one hand.[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adjusted for use in various applications.· Jaw opening adjustment is easy with jus...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | 25 ~ 30 | 250 ~ 300 | 376 ~ 379 |
From: ₹ 6,687.95 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra, Quick Set)
KNIPEX
When adjusting the jaw opening width, sliding the handle is all that is needed to complete adjustments, thanks to the simple structure not requiring the lock button to be pressed. This enables the mouth width to be adjusted simply by moving the handle in narrow spaces without room for hands.[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adj...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | 300 |
From: ₹ 4,949.42 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra) 8702
KNIPEX
KNIPEX Cobra is high performance water pump pliers. Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work. Jaw opening can be adjusted with one hand.[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adjusted for use in various applications.· Joint part is 3 pieces joined together to ...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | 18 ~ 30 | 180 ~ 300 | 196 ~ 580 |
From: ₹ 4,848.96 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra) 8703
KNIPEX
KNIPEX Cobra is high performance water pump pliers. Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work. Jaw opening can be adjusted with one hand.[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adjusted for use in various applications.· Joint part is 3 pieces joined together to ...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | 13 ~ 25 | 125 ~ 250 | 85 ~ 314 |
From: ₹ 5,469.09 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra, Automatic)
KNIPEX
[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adjusted for use in various applications.· Cobra has automatic jaw adjustment function.· Opening of jaws can be adjusted with one hand.· The lower jaw of the Cobra Automatic closes automatically when the push button is pushed.· An automatic adjustment spring is built into the handle.· Handle Specificati...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | 25 | 250 | - |
From: ₹ 5,013.71 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Multi-slip Joint Pliers)
KNIPEX
For either metric or imperial sizes, it can grasp bolts and nuts without play, preventing the corners of the bolts and nuts from being damaged. The unique head action enables movement like that of a ratchet handle for quick tightening and loosening of nuts.[Features]· Nuts can be tightened and loosened quickly like a ratchet handle.· Can securely hold bolts and nuts that have rounded corners, are rusted, stuck in place, or are covere...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | 250 | - |
From: ₹ 5,221.31 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Cobra, Extra Slim)
KNIPEX
Jaw opening adjustment is easy with just a push button and the head/joint parts are designed to be slim, ideal for working in narrow spaces.[Features]· Grasps the pipe and nut securely.· Push button allows for fine jaw width adjustment performed quickly and easily.· Jaw can be adjusted for use in various applications.· Jaw opening adjustment is easy with just a push button.· A slim design that is ideal for narrow areas.· Handle Specification: Plas...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | 250 | 328 |
From: ₹ 5,155.67 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (Alligator) 8801
KNIPEX
[Features]· Square, flat jaws enable secure grip on wide range of shapes.· Joint part is 3 pieces joined together to prevent lateral runout.· Handle Specification: Plastic Coating (Non-Slip Finish)
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | 7 ~ 9 | 180 ~ 300 | 180 ~ 511 |
From: ₹ 3,486.80 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (With One Touch Function)
TRUSCO NAKAYAMA
[Features]· Push button allows for fine jaw width adjustment performed quickly and easily.· Designed to make the most of the principle of leverage and displays excellent gripping performance.· Joint part is 3 pieces joined together to prevent lateral runout (box joint).· Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work.· Jaw opening can be adjusted with one han...Readmore
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
48 ~ 65 | 21-stage ~ 27-stage | 200 ~ 305 | 193 ~ 475 |
From: ₹ 1,766.05 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SMATO
[Features]· Water pump pliers with PVC grip enabling operation with one hand.[Material]· Chrome vanadium.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
33 ~ 42 | - | 240 ~ 300 | - |
From: ₹ 1,336.00 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers, Spec. Overall Length: 253mm
SUPER TOOL
[Features]· Highly durable with completely non-oxidative quenching. [Applications]· Used for various piping work and for general purposes.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
47 | 5 | 253 | 350 |
From: ₹ 2,046.47 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HAZET
[Features] · The use of a lock release lever allows you to adjust the opening width with one hand, without having to regrip the pliers. · The jaw is induction-quenched, making it sturdy and long lasting. · Can be used with pipe sizes of up to 50 mm, giving it extremely high performance for its class. · Uses a non-slip cushioned grip. [Applications] · For fastening and removing various types of pipe and nut.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
50 | 13 | 260 | 450 |
From: ₹ 10,343.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers (With Multi-Type Driver Function)
SUPER TOOL
[Features]· Durable with 3 layer structure and there are no projection of pins. · Round head screw removal function is incorporated into the gripping tip part. · The driver is embedded in the shaft tip. · Rubber pad is attached to prevent scratch on the accessory parts. · A flathead screwdriver with a width of 7 mm and thickness of 1 mm is included. [Applications]· Used for various piping work and for general purposes.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
52 | 9 | 250 | 290 |
From: ₹ 2,722.95 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Elbow and T-Type Clamp
REX INDUSTRIES
[Features]· Supports various types of insertion type joints / fittings. [Applications]· For fixing various types of insertion type joints / fittings.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 95,371.55 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Elbow Clamp
REX INDUSTRIES
[Features]· Makes clamping in tight spaces possible. [Applications]· For fixing elbow type joints / fittings.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 31,257.95 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Saddle Clamp
REX INDUSTRIES
Clamp for saddle type fittings.Compatible pipe: PWA standardSize: 100
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 37,974.36 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Socket Clamp (JW)
REX INDUSTRIES
[Features]Socket type clamp used when fusing PE pipes for water distribution.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 31,904.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Pipe Fusion Tool, Water Distribution, Socket Clamp (PWA), 313105, 313112
REX INDUSTRIES
[Features]· Also ideal for use in tight spaces. [Applications]· For securing socket-type joints / fittings.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 31,904.22 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Pipe Fusion Tool, Water Distribution, Socket Clamp (PWA), 313111
REX INDUSTRIES
[Features]· Ideal for use in tight spaces. [Applications]· For securing socket-type joints / fittings.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 63,140.00 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, T-Type Clamp
REX INDUSTRIES
[Features]· Multi-purpose clamp. [Applications]· For socket, elbow and T-type insertion type joints / fittings.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 25,282.25 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PE Water Pipe Fusing Tool, Multi Saddle Clamp
REX INDUSTRIES
[Applications]·For fixing diversion saddle clamps and diversion water faucets with saddle clamps.·Compatible pipe: JW standard
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | - |
From: ₹ 71,387.80 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Water Pump Pliers With Screwdriver (WPDA-250)
KTC(KYOTO TOOL)
[Features]· Since the end of the handle is formed in a flathead screwdriver shape, it can be used for tightening slotted screws and for prying work.
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
ø32 | - | 260 | 330 |
From: ₹ 3,185.87 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3 Alligator Sets (180/250/300) 002009V03【3 Pieces Per Package】
KNIPEX
· Tool with plastic tray and a transparent cover.· Package design with high visual effect (wide hole for the hook is empty).
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | 1,195 |
From: ₹ 3,583.46 |
---|
Days to Ship: 44 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cobra 3 Pieces (180/250/300) 002009V02
KNIPEX
· Tool with plastic tray and a transparent cover.· High visual effect package design (with a wide opening hole for a hook).
Maximum Opening(mm) | Adjustment(Steps) | Overall Length(mm) | Mass(g) |
---|---|---|---|
- | - | - | 1,195 |
From: ₹ 14,847.58 |
---|
Days to Ship: 43 Day(s) or more |