(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet Blocks

Magnetic blocks are a tool used to hold a workpiece with a magnet during measurement and processing. They have a switching lever that can be attached/detached, and have a drip-proof and oil-resistant structure enabling the use even in liquid. Some of them can be used with the handle either fixed o

Magnetic blocks are a tool used to hold a workpiece with a magnet during measurement and processing. They have a switching lever that can be attached/detached, and have a drip-proof and oil-resistant structure enabling the use even in liquid. Some of them can be used with the handle either fixed or removed. The shape of the magnetic block is rectangle, V-shaped or square. Since the magnetism is on the top, side, bottom, etc., depending on the product, please make sure it suits the application before use. The magnetic block is used as holders for deep machining such as making grooves and steps and light machining such as scribing and tapping as well as used for fixing measured objects of coordinate measuring machines and measuring systems, etc. There is no magnetism in the chuck block, and it is placed on top of a magnetic chuck for magnetic induction and attracts the workpiece.

CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 13 Day(s) or Less
  • Others

13 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Magnet V-Block

    Magnet V-Block【2 Pieces Per Package】

    KANETEC

    Handle can be either fixed or detached.

    [Features]
    · Upper surface (V surface)/tip surface can be adsorbed.
    · Switching lever is removable.
    · (Hexagonal subtense: 8 mm) Has a drip-proof, oil-resistant structure.
    · 1 set of 2 pieces.
    · Premium grade precision finishing is also supported.
    · Consult us in advance.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    V Type Magnet block 150 N (15 kgf) or more ~ 230 (23 kgf) or More Upper Surface / Rear / V Surface 40 ~ 50 70 ~ 150 50 ~ 100
    From: ₹ 27,594.33
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    V-Holder with Magnet

    V-Holder with Magnet

    NIIGATA SEIKI (SK)

    [Features]
    · Magnet ON/OFF possible.
    · For scribing measurements or as a holder for round bars.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    V Type Magnet block 80 - 60 70 73
    From: ₹ 13,599.20
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Magnet V-Holder

    Magnet V-Holder

    KANETEC

    [Features]
    · Since workpieces alone can be detached and replaced without changing the fixed position of the holder, work can be done efficiently.
    · ON/OFF switching lever is removable. (Hex socket subtense is 8 mm).
    · Drip-proof and oil resistant construction.
    · Premium grade precision finishing is also supported.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    - Magnet block 300 (30 kgf) or More ~ 700 (70 kgf) or more Upper Surface / Bottom / Rear / V Surface - - -
    From: ₹ 25,142.02
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Permanent Magnetic Mini-Chuck with Four Suction Surfaces

    Permanent Magnetic Mini-Chuck with Four Suction Surfaces

    KANETEC

    [Features]
    · Unique utility type mini chuck that can adsorb on all 4 faces.
    · Relay absorption on the workpiece machine tool bed is possible, as is simultaneous adsorption of top and side faces.
    · Can also be used as a guide stopper for fixing the workpiece.
    · Accuracy is flatness: 0.01 mm, parallelism: 0.02 mm, perpendicular angle: 0.03 mm.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    - Permanent magnet mini-chuck 2nd Surface after Total Adsorption of 1st Surface: 400/3rd Surface after Total Adsorption of 4th Surface :60 Upper Surface / Both sides / Bottom - - -
    From: ₹ 254,290.78
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    KMV-M Type Permanent Magnetic Mini V-Block

    KMV-M Type Permanent Magnetic Mini V-Block【2 Pieces Per Package】

    KANETEC

    [Features]
    · Two units in one pair. Precision finishing for the suction surface and all other used surfaces.
    · Can be turned on and off by rotating 90° with a screwdriver, etc. on the back surface.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    - Magnet block 9.8(1kgf) ~ 49(5kgf) V Surface - - -
    From: ₹ 43,417.77
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    V-Type Magnetic Holder CVH/CVS

    V-Type Magnetic Holder CVH/CVS

    TECNOPLAN

    [Applications]
    · Used for making holes, tapping, electric discharge or for holding work when cutting irregular-shaped objects during wire cutting tasks.
    · Can also be used as a holder for 3-dimensional measuring devices and other types of measurement system.
    [Features]
    · A lever type for easily switching the magnetism ON or OFF.
    · Three adsorption surfaces; top, bottom and back (partial.)

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    V Type Magnet block 686 Bottom / Rear 100 ~ 200 70 ~ 75 95 ~ 100
    From: ₹ 42,275.93
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Square Shaped Block (KYA Type)

    Square Shaped Block (KYA Type)

    KANETEC

    [Features]
    ·The handle can be fixed or removed.
    ·It also supports special-grade precision finishing.
    ·It has a drip-proof and oil-proof structure.
    ·Three-sided adsorption is possible: the top surface (V surface) and both sides.
    [Applications]
    ·Holding tools for scribing, light processing, etc.
    ·3D measuring machines, various types of measurement, and holders for measurement systems.
    ·Holding tools for scribing, light processing, etc.
    ·Holding tool in electrical discharge machining
    ·Fixing objects for various measurements

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    Grid Magnet block V-Groove (1): 120 / V-Groove (2) :100 ~ V-Groove (1): 400 / V-Groove (2) :400 Upper Surface / Both sides / V Surface - - -
    From: ₹ 107,384.71
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Simple Holder For Welding CPH-WP

    Simple Holder For Welding CPH-WP

    TECNOPLAN

    [Features]
    · A simple magnetic-attraction based holder designed specifically for keeping costs down.
    · Used at welding worksites on ships and on bridges.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    Rectangular Magnet block 980 Bottom 66 50 44
    From: ₹ 2,978.58
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    V-Groove Block CSB

    V-Groove Block CSB

    TECNOPLAN

    [Applications]
    · Used for marking and light machining as well as for electrical discharge or for holding work during wire cutting.
    · Can also be used as a holder for 3-dimensional measuring devices and other types of measurement system.
    [Features]
    · Can be adhered on three surfaces—the upper surface (V surface) and both side surfaces.
    · Can be easily switched on and off using the handle.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    Grid Magnet block 245 ~ 490 Upper Surface / Both sides 100 ~ 150 100 ~ 150 100 ~ 150
    From: ₹ 85,669.24
    Days to Ship: 23 Day(s) or more
    day to ship 23 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    V Type Chuck Block (non-magnetic electromagnetic induction type)

    V Type Chuck Block (non-magnetic electromagnetic induction type)【2 Pieces Per Package】

    KANETEC

    [Features]
    · Since there is no magnetism in the product itself, it is placed on the magnetic chuck to induce magnetism and attract the workpiece.
    · Magnetism can be induced in either the top/side surfaces or the V/side surfaces.
    · Even specially shaped workpieces can be easily dealt with by preparing a chuck block, fully utilizing existing chucks.
    · A set of 2 pieces finished simultaneously (KT-3 and 4 sold individually)

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    - Magnet block - Both sides / V Surface - - -
    From: ₹ 21,647.18
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Double Sided Suction V Type Holder

    Double Sided Suction V Type Holder

    KANETEC

    [Features]
    · Since workpieces alone can be detached and replaced without changing the fixed position of the holder, work can be done efficiently.
    · ON/OFF switching lever is removable.
    · (Hexagonal subtense: 8 mm) Has a drip-proof, oil-resistant structure.
    · Premium grade precision finishing is also supported.
    · Consult us in advance.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    - Magnet block 392 (40 kgf) or More Upper Surface / Both sides / Bottom / Rear / V Surface 60 80 105
    From: ₹ 85,578.33
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    MM Type Free Block

    MM Type Free Block

    KANETEC

    [Features]
    · It is possible for the attachment surface to be cut to a depth of 10 mm from the surface or less at shipping.
    · By inserting the workpiece in the grooves, large processing pressure can be handled.
    · Retention of adhesion-resistant carbide materials is possible, as is application to grinding.
    · Can be used for chucking with a magnet chuck.
    · Available in types that allow the magnetic force to be turned on/off and types that cannot switch.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    - Magnet block 400 ~ 750 - 60 ~ 100 120 ~ 230 50 ~ 100
    From: ₹ 92,059.91
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Square Shaped Block (KYB Type)

    Square Shaped Block (KYB Type)

    KANETEC

    [Features]
    · Upper surface (V surface) can be adsorbed on one surface.
    · Switching lever is removable. (Hex socket subtense is 8 mm).
    · Drip-proof and oil resistant construction.
    · Premium grade precision finishing is also supported.
    · Consult us in advance.

    Block Shape Product Type Magnet Attraction Force(N) Suction Surface Width(mm) Depth(mm) Height(mm)
    Grid Magnet block 180 (18 kgf) or more ~ 785 (80 kgf) or more Upper Surface / V Surface - - -
    From: ₹ 67,542.27
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship
Block Shape
Product Type
Magnet Attraction Force(N)
Suction Surface
Width(mm)
Depth(mm)
Height(mm)

    You can add up to 6 items per a category to the compare list.

    Magnet V-Block

        You can add up to 6 items per a category to the compare list.

        V-Holder with Magnet

            You can add up to 6 items per a category to the compare list.

            Magnet V-Holder

                You can add up to 6 items per a category to the compare list.

                Permanent Magnetic Mini-Chuck with Four Suction Surfaces

                    You can add up to 6 items per a category to the compare list.

                    KMV-M Type Permanent Magnetic Mini V-Block

                        You can add up to 6 items per a category to the compare list.

                        V-Type Magnetic Holder CVH/CVS

                            You can add up to 6 items per a category to the compare list.

                            Square Shaped Block (KYA Type)

                                You can add up to 6 items per a category to the compare list.

                                Simple Holder For Welding CPH-WP

                                    You can add up to 6 items per a category to the compare list.

                                    V-Groove Block CSB

                                        You can add up to 6 items per a category to the compare list.

                                        V Type Chuck Block (non-magnetic electromagnetic induction type)

                                            You can add up to 6 items per a category to the compare list.

                                            Double Sided Suction V Type Holder

                                                You can add up to 6 items per a category to the compare list.

                                                MM Type Free Block

                                                    You can add up to 6 items per a category to the compare list.

                                                    Square Shaped Block (KYB Type)
                                                      Brand

                                                      KANETEC

                                                      NIIGATA SEIKI (SK)

                                                      KANETEC

                                                      KANETEC

                                                      KANETEC

                                                      TECNOPLAN

                                                      KANETEC

                                                      TECNOPLAN

                                                      TECNOPLAN

                                                      KANETEC

                                                      KANETEC

                                                      KANETEC

                                                      KANETEC

                                                      Product Series

                                                      Magnet V-Block【2 Pieces Per Package】

                                                      V-Holder with Magnet

                                                      Magnet V-Holder

                                                      Permanent Magnetic Mini-Chuck with Four Suction Surfaces

                                                      KMV-M Type Permanent Magnetic Mini V-Block【2 Pieces Per Package】

                                                      V-Type Magnetic Holder CVH/CVS

                                                      Square Shaped Block (KYA Type)

                                                      Simple Holder For Welding CPH-WP

                                                      V-Groove Block CSB

                                                      V Type Chuck Block (non-magnetic electromagnetic induction type)【2 Pieces Per Package】

                                                      Double Sided Suction V Type Holder

                                                      MM Type Free Block

                                                      Square Shaped Block (KYB Type)

                                                      From

                                                      ₹ 55,188.65

                                                      ₹ 13,599.20

                                                      ₹ 25,142.02

                                                      ₹ 254,290.78

                                                      ₹ 86,835.53

                                                      ₹ 42,275.93

                                                      ₹ 107,384.71

                                                      ₹ 2,978.58

                                                      ₹ 85,669.24

                                                      ₹ 43,294.36

                                                      ₹ 85,578.33

                                                      ₹ 92,059.91

                                                      ₹ 67,542.27

                                                      Days to Ship 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 8 Day(s) or more 6 Day(s) or more 8 Day(s) or more 6 Day(s) or more 14 Day(s) or more 23 Day(s) or more 6 Day(s) or more 7 Day(s) or more 13 Day(s) or more 6 Day(s) or more
                                                      Block ShapeV TypeV Type---V TypeGridRectangularGrid---Grid
                                                      Product TypeMagnet blockMagnet blockMagnet blockPermanent magnet mini-chuckMagnet blockMagnet blockMagnet blockMagnet blockMagnet blockMagnet blockMagnet blockMagnet blockMagnet block
                                                      Magnet Attraction Force(N)150 N (15 kgf) or more ~ 230 (23 kgf) or More80300 (30 kgf) or More ~ 700 (70 kgf) or more2nd Surface after Total Adsorption of 1st Surface: 400/3rd Surface after Total Adsorption of 4th Surface :609.8(1kgf) ~ 49(5kgf)686V-Groove (1): 120 / V-Groove (2) :100 ~ V-Groove (1): 400 / V-Groove (2) :400980245 ~ 490-392 (40 kgf) or More400 ~ 750180 (18 kgf) or more ~ 785 (80 kgf) or more
                                                      Suction SurfaceUpper Surface / Rear / V Surface-Upper Surface / Bottom / Rear / V SurfaceUpper Surface / Both sides / BottomV SurfaceBottom / RearUpper Surface / Both sides / V SurfaceBottomUpper Surface / Both sidesBoth sides / V SurfaceUpper Surface / Both sides / Bottom / Rear / V Surface-Upper Surface / V Surface
                                                      Width(mm)40 ~ 5060---100 ~ 200-66100 ~ 150-6060 ~ 100-
                                                      Depth(mm)70 ~ 15070---70 ~ 75-50100 ~ 150-80120 ~ 230-
                                                      Height(mm)50 ~ 10073---95 ~ 100-44100 ~ 150-10550 ~ 100-

                                                      Loading...

                                                      1. 1

                                                      Related Categories to Magnet Blocks

                                                      X
                                                      whatsapp-qr whatsapp-icon