(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Handheld magnets are a tool with a magnetic force that makes it easy to collect and organize scattered metal pieces and nails. With the handle type, you can easily attach and detach metal pieces, etc., by raising and lowering the lever, and the features are that the length can be adjusted and it can be used while st
Handheld magnets are a tool with a magnetic force that makes it easy to collect and organize scattered metal pieces and nails. With the handle type, you can easily attach and detach metal pieces, etc., by raising and lowering the lever, and the features are that the length can be adjusted and it can be used while standing or in a place where it is out of reach. Some have a built-in LED at the tip and can be used in the dark. The body is made of aluminum or steel and has excellent durability. Handheld magnets are used to collect screws and parts, and to remove chips and sludge from machine tool table grooves and vise gaps, but some can also remove chips and sludge from water and oil tanks. Therefore, select the handheld magnet after confirming the application, used location, pull force of the magnet, and load capacity.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
29 items
You can add up to 6 items per a category to the compare list.
SHIMONISHI
[Features]
· Made of metal (aluminum and stainless steel), and thus robust and durable.
[Applications]
· For collecting and tidying scattered nails and mixed iron filings.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
40 | - | - | - | Magnet hand |
From: ₹ 2,127.76 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand Magnet (Attraction Force: 10 N)
NIIGATA SEIKI (SK)
Hand magnet for adsorbing, moving, and transferring magnetic materials such as iron, very convenient for use when collecting small iron items such as chips and screws.
[Features]
· Convenient when collecting cutting powder or small iron items such as chips, screws, washers, etc. scattered around machining sites.
· Magnets can be turned On/Off easily with lever operation.
[Applications]
· Used for adsorption and transfer of magnetic materials such as iron and copper and for chip collection during transport or machining.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
10 | - | - | - | Magnet Cleaner |
From: ₹ 7,460.24 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Adsorption and release can be performed easily with a single action.
· Ideal for collecting and organizing iron scraps scattered on the floor or mixed into media.
· Pulling the lever releases the magnetic force and releases the adsorbate.
[Applications]
· Field work.
· Outdoor repair.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
40 | - | - | - | Magnet hand |
From: ₹ 2,678.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Shaft is made of stainless steel and can also be used in wet environments.
· Small size makes it optimum for slitting operations in narrow spaces.
[Applications]
· For processing iron filings, etc.
· Quickly adsorbs parts and iron scraps scattered on a workbench, etc.
· Scrap iron can be detached by pulling the lever.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
58 | 25 | 400 | - | Magnet Cleaner |
From: ₹ 6,406.31 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Hand magnet very convenient for use when collecting cutting powder or small iron items such as chips, screws, washers, etc. scattered around machining sites and parking lots.
[Features]
· It is equipped with tires so that recovery is possible by simply walking with it in one hand.
· Telescopic handle conveniently widens the usage range.
[Applications]
· Convenient for adsorbing and collecting nails, iron scraps, and small item parts scattered on floors, roads, etc.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
80 | - | - | - | Magnet Cleaner |
From: ₹ 7,854.00 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
A removable hand magnet, which makes adsorbed objects fall off when the metal fragment is picked up and the lever is pulled.
[Features]
· Can also be used for sorting empty cans made of steel and aluminum.
· Scattered metal fragments and nails can be collected quickly.
[Applications]
· For collecting screws, nails, metal pieces, etc.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | 160 ~ 830 | 3 | Magnet hand |
From: ₹ 1,859.11 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· With a built-in separator, the magnetic pole is structured to collect everything to the same surface, even small objects.
[Applications]
· For removing iron powder after drilling/tapping work and removing iron scraps from holes.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
8/1 ~ 70/40 | 10/5 ~ 25/20 | 250 ~ 257 | - | Magnet Cleaner |
From: ₹ 3,365.95 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic hand, Small (Telescopic Shaft)
KTC(KYOTO TOOL)
[Features]
· The 7-step shaft makes it easy to adjust the length.
· The hook is convenient for pocket storage.
[Applications]
· Maintenance Auxiliary Tool.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | 15.6 | 185~815 | - | Magnet hand |
From: ₹ 3,864.75 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hand magnet, detachable, with caster
SHINWASOKUTEI
[Features]
· The attractive force of the magnet allows for more efficient work.
· Enables quick collection of metal fragments over a wide area.
· The lever can be handled with one hand.
· Since it can swivel, it can be moved around freely.
· A sturdy aluminum body is used.
· Uses a large and easily operable lever.
· 2-level extension. Length 715 mm, 1,015 mm
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | 715-1015 (variable) | 5 | Magnet hand |
From: ₹ 5,352.04 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
A magnet which can pick up screws, etc. that are out of reach.
[Features]
· Adsorption is possible even in places not reachable by hand.
· Uses a powerful anisotropic magnet.
· The orientation of the magnet can be freely distorted (H-3).
[Applications]
· Useful for picking up screws from places which cannot be reached by hand, sorting iron/nonferrous metals, or removing iron powder from drill taps.
· Antenna is freely extendable and comes with a clip, making it convenient for carrying, storage, and use.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
10 ~ 15 | 11 ~ 13 | 133 - 645 (variable) ~ 134 - 540 (variable) | - | Magnet hand |
From: ₹ 845.78 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Telescopic length-720 to 1,035mm
・Magnet dia.-Dia. 95mm
・This is a cleaning tool that uses magnetic force to collect components and scraps scattered on a factory floor or corridor.
・Its casters allow smooth work.
・Capacity…600g
・Weight…1.5kg
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 11,483.96 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Adsorption face size-142x85mm
・Magnetic force-About 1kg
・With release lever
・For collecting of iron scraps, screw, bolt
・Length-700mm
・Weight-2.7kg
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 12,751.05 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Easily removes cutting waste and iron powder.
[Applications]
· For extracting thin iron plates at iron plate processing plants.
· For removal of iron pieces and iron dust inside plating tanks.
· For holding various small iron parts.
· For removing cutting chips for a clear workspace.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
100 ~ 250 | - | - | - | Magnet hand |
From: ₹ 4,029.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Handheld Magnet With Handle, Holding Force 30 N
TRUSCO NAKAYAMA
[Features]
· Adsorption and release can be performed easily with a single action.
· Can adsorb scattered screws, parts, iron scraps, or iron pieces.
· The handle part is movable, so it can be used at any angle (0-90°).
· Iron chippings and iron scraps in deep places can be collected using the long handle.
· Simple operation as the structure allows adsorbate to be released when lever of the handle is pulled.
[Applications]
· For field work, etc.
· Outdoor repair work, etc.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
30 | - | - | - | Magnet hand |
From: ₹ 4,918.47 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Slide-on/slide-off that enables secure operation.
· Iron scraps adhere just by rolling this across.
· The range of extension/contraction of the handle is 725-1,040 mm.
[Applications]
· Adsorption retrieval of iron fragments, nails, etc.
· Recovery of shot balls at foundries.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
80 | - | - | - | Magnet hand |
From: ₹ 8,419.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIRAI KOGU
[Features]
· Fine flexible shaft that can be used when bent and can grasp objects in narrow places.
· Uses a strong neodymium magnet (permanent magnet) on the tip of the catch shaft.
[Applications]
· Pick-up work in tight spaces inaccessible by hand.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
10 | 7 | 530 ~ 745 | - | Magnet hand |
From: ₹ 1,284.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KTC(KYOTO TOOL)
[Features]
· Uses a neodymium rare earth magnet, with lifting force boosted by 2 to 3 times compared to conventional parts.
· Magnet lifting capacity is 0.45 kg.
· Convenient in narrow places where hands can't reach, inside complex mechanisms, and for removing objects which have fallen into liquids (oil, etc.) or chippings collected in grooves and holes.
[Applications]
· Maintenance Auxiliary Tool.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | 6.5 | 520 | - | Magnet hand |
From: ₹ 2,746.44 |
---|
Days to Ship: 11 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Antenna Type Retrieval Tool (130 to 640)
SROAD
Includes a handy clip for carrying on the go.
The magnet makes it easy to pick up even in hard-to-reach narrow spaces.
Slim type with 4 mm head.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | 4 | 130~640 | 0.2 | Magnet hand |
From: ₹ 675.31 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
[Features]
· Can be used in narrow or complex spaces or dark places.
· Includes an easily usable switch close at hand for easy ON/OFF and a long-life battery.
· Adopts a powerful neodymium magnet.
· The sturdy aluminum grip is given a color alumite finish.
· Uses high luminosity, long-life, white-light LEDs.
· Easy attachment and detachment due to magnetic attraction
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
10 | - | 560 | - | Magnet hand |
From: ₹ 2,002.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· Suitable for narrow spaces such as under machines, unreachable by hand.
· Removal of adsorbed objects can be done easily, just by pulling the slide handle.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | φ32 | 610 ~ 1200 | - | Magnet Cleaner |
From: ₹ 19,765.55 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Pocket Type Magnet Pickup EA598A
ESCO
【Product Specifications】
・Full length-127mm
・Magnet dia.-Dia. 6.4mm
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 1,259.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flexible Magnet Pickup EA598GD-1
ESCO
【Product Specifications】
・Flexible shaft
・Full length-555mm
・Magnet dia.…Dia. 8mm
・Capacity…560g
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 3,922.65 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Telescopic Magnet Pickup EA598GE-2
ESCO
【Product Specifications】
・The telescopic part is stainless steel.
・With cap for magnet side attraction prevention (Capacity rises by 45% when using the cap.)
・The capacities and tip diameters shown are the values when the cap is attached.
・Capacity…2.2kg
・Tip dia.Dia. 12.5
・Full length…170 to 845
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 2,403.15 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Telescopic Magnet Pickup EA598GE-3
ESCO
【Product Specifications】
・The telescopic part is stainless steel.
・With cap for magnet side attraction prevention (Capacity rises by 45% when using the cap.)
・The capacities and tip diameters shown are the values when the cap is attached.
・Capacity…4.5kg
・Tip dia.Dia. 19
・Full length…170 to 770
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 3,201.16 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Length-400mm
・Pipe dia.-φ25mm
・Magnetic force-6kg
・Weight-475g
・Safely and speedily catches iron cutting scrap and small parts, etc.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 10,944.51 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Capacity-700g
・Telescopic length-715, 1015mm (2 levels)
・Weight-1.1kg
・With lever operation, an attracted object can be dropped, and turning is also easy with excellent controllability.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 7,237.89 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・For collection of chippings and small steel articles such as screws and washers
・Magnetic force-Approx. 80N
・Turned ON/OFF by lever operation
・Dim.-113(W) x 63(D) x 185(H)mm
・Weight-1.1kg
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | - | - | - |
From: ₹ 9,725.15 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
・ Since the angle can be adjusted freely, it is convenient for inspection and repair of precision machine, etc.
・ Made in USA
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | Approx. 190 | - | - |
From: ₹ 1,383.53 |
---|
Days to Ship: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Hand Magnet Tool TTK, Iron Remover Tettori-Kun
TECNOPLAN
[Applications]
· Waterproofed, allowing for use in the collection and removal of iron scraps in liquid tanks, etc.
[Features]
· Pulling the knob turns the magnetism off, releasing the adhered items.
· The adsorption surface is rectangular.
Magnet Attraction Force(N) | Magnet Diameter(mm) | Overall Length(mm) | Load Resistance(kg) | Product Type |
---|---|---|---|---|
- | - | 1,140 ~ 710 | - | Magnet hand |
From: ₹ 8,933.93 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Magnet Attraction Force(N) |
Magnet Diameter(mm) |
Overall Length(mm) |
Load Resistance(kg) |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SHIMONISHI | NIIGATA SEIKI (SK) | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | NIIGATA SEIKI (SK) | SHINWASOKUTEI | TRUSCO NAKAYAMA | KTC(KYOTO TOOL) | SHINWASOKUTEI | SHINWASOKUTEI | ESCO | ESCO | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | HIRAI KOGU | KTC(KYOTO TOOL) | SROAD | SHINWASOKUTEI | SUPER TOOL | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | AS ONE | TECNOPLAN |
Product Series | |||||||||||||||||||||||||||||
From | ₹ 2,127.76 | ₹ 7,460.24 | ₹ 2,678.00 | ₹ 6,406.31 | ₹ 7,854.00 | ₹ 1,859.11 | ₹ 3,365.95 | ₹ 3,864.75 | ₹ 5,352.04 | ₹ 845.78 | ₹ 11,483.96 | ₹ 12,751.05 | ₹ 4,029.84 | ₹ 4,918.47 | ₹ 8,419.00 | ₹ 1,284.84 | ₹ 2,746.44 | ₹ 675.31 | ₹ 2,002.93 | ₹ 19,765.55 | ₹ 1,259.00 | ₹ 3,922.65 | ₹ 2,403.15 | ₹ 3,201.16 | ₹ 10,944.51 | ₹ 7,237.89 | ₹ 9,725.15 | ₹ 1,383.53 | ₹ 8,933.93 |
Days to Ship | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 10 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 11 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 5 Day(s) | 6 Day(s) or more |
Magnet Attraction Force(N) | 40 | 10 | 40 | 58 | 80 | - | 8/1 ~ 70/40 | - | - | 10 ~ 15 | - | - | 100 ~ 250 | 30 | 80 | 10 | - | - | 10 | - | - | - | - | - | - | - | - | - | - |
Magnet Diameter(mm) | - | - | - | 25 | - | - | 10/5 ~ 25/20 | 15.6 | - | 11 ~ 13 | - | - | - | - | - | 7 | 6.5 | 4 | - | φ32 | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | - | - | - | 400 | - | 160 ~ 830 | 250 ~ 257 | 185~815 | 715-1015 (variable) | 133 - 645 (variable) ~ 134 - 540 (variable) | - | - | - | - | - | 530 ~ 745 | 520 | 130~640 | 560 | 610 ~ 1200 | - | - | - | - | - | - | - | Approx. 190 | 1,140 ~ 710 |
Load Resistance(kg) | - | - | - | - | - | 3 | - | - | 5 | - | - | - | - | - | - | - | - | 0.2 | - | - | - | - | - | - | - | - | - | - | - |
Product Type | Magnet hand | Magnet Cleaner | Magnet hand | Magnet Cleaner | Magnet Cleaner | Magnet hand | Magnet Cleaner | Magnet hand | Magnet hand | Magnet hand | - | - | Magnet hand | Magnet hand | Magnet hand | Magnet hand | Magnet hand | Magnet hand | Magnet hand | Magnet Cleaner | - | - | - | - | - | - | - | - | Magnet hand |