(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
60 items
You can add up to 6 items per a category to the compare list.
Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System
NOGA JAPAN
Magnet holder with one-touch manual fine-motion feed mechanism.
[Features]
·Due to the use of a uniquely designed disc spring bearing, the clamping force of the arm is strong and the entire arm is strongly locked.
·A ⌀8 mm hole and dovetail groove are provided at the tip of the arm.
·A ⌀6 × ⌀8 mm adapter is included, so it can be used with a ⌀6 mm stem test indicator.
·Comes with a strong on/off magnet.
·The arm has a black finish finish.
·A holder for test indicators and dial gauges.
·A one-touch manual fine-motion feed mechanism is attached right above the magnet.
·It is possible to instantly zero-point the gauge without touching the arm.
[Applications]
·Ideal for holding test indicators and dial gauges.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | φ6、φ8 | Large Type | Available | 56 ~ 133 | 51 ~ 113 | 320 ~ 800 | - | 30 ~ 50 | 40 ~ 60 | 35 ~ 55 |
From: ₹ 14,280.56 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parts For Magnetic Base (Post Type)
TRUSCO NAKAYAMA
Parts for a Magnetic Base (Post Type).
This product is a maintenance part of the magnetic base.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type / For post-type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 439.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type
NOGA JAPAN
A holding implement for a test indicator / dial gauge.
[Features]
· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.
· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).
[Applications]
· It is perfect for holding a test indicator / dial gauge.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | φ6、φ8 ~ ø6, ø8, ø3/8-Inch | Large Type / Small | Available | 56 ~ 326 | 51 ~ 242 | 320 ~ 1300 | - | 30 ~ 50 | 40 ~ 120 | 35 ~ 55 |
From: ₹ 10,743.33 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Long Arm Heavy Grade Dial Gauge Holder with Arm End Fine Adjustment Mechanism
NOGA JAPAN
Dial gauge holder with overwhelming ease of use and stability.
[Features]
·Equipped with ⌀6, ⌀8 mm holes, ⌀3/8" holes, and a rotary clamp with a dovetail groove, the fine feed mechanism at the tip of the arm makes it easy to attach a test indicator, dial gauge, and zero-point the gauge needle.
·NOGA's original bearing mechanism with coned disc spring allows for smooth and strong tightening with the knob in the center of the arm.
·The magnet base uses a strong on-off type
·Arms are black finish without chrome
·Long Arm
·80 kgf. With on-off magnet
·Heavy duty dial gauge holder
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | ø6, ø8, ø3/8-Inch | - | Available | - | - | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 20,326.73 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Convenient magnetic base that can be directly installed in narrow places and machinery.
[Features]
· A small magnetic stand ideal for tight spaces.
· Magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6 | Small | Available | - | - | 250 | M5×0.8 | 30 | 35 | 35 |
From: ₹ 4,269.05 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
A magnetic stand provided with a dial gauge.
[Features]
· MG6150 is a heavyweight dial gauge holder set. With 80 kgf On/Off magnet.
· DG6150 is a standard dial gauge holder set. With 80 kgf On/Off magnet.
· NF6150 is a mini holder set. Has a 32 kgf on/off magnet.
[Applications]
· Convenient for magnetic holder when making measurement.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) / Magnetic Stand (Strut Type) / Magnetic Stand Parts | - | - | Small | - | 56 | 51 | 320 | Ext. M8 | 30 | 40 | 35 |
From: ₹ 19,183.02 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
Modular arm that enables arm assembly by using an assembly screw attachment suited to user needs.
[Features]
· DG60003: Standard modular arm. With M6 x M6 inner diameter thread.
· MG70003: Heavyweight long modular arm. With M8 x M6 inner diameter thread (lower arm, upper arm).
· MA60003: Big Boy Modular Arm. [M10 x 1.25] x M6 inner diameter thread is included.
· Enables subtle angle and height adjustment of cameras, monitors, lights, etc., leaving them securely fixed for a long periods of time.
· All arms have black finish.
[Applications]
· Can be used widely for movies or photographing still images, etc.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | 50 ~ 326 | 50 ~ 242 | - | - | - | - | - |
From: ₹ 9,119.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flex Arm, comes with adjustable mechanism
NOGA JAPAN
Flexible magnetic stand.
[Features]
· The surface of the arm has a black, non-chrome finish.
· Used for centering by hanging from the spindle.
· NF1015: Without fine adjustment mechanism.
· NF1022: With fine adjustment mechanism.
[Applications]
· Ideal for magnetic stand arms.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | - | - | - | - | - | - | - | - | - | - | - |
From: ₹ 9,975.98 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Small size magnetic base with lock function.
[Applications]
· Can be used as a holding tool for dial gauges, dial indicators, etc.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | φ6、φ8 | Small | Available | - | - | 250 | M5×0.8 | 30 | 35 | 35 |
From: ₹ 6,742.11 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Magnet stand that can lock everything with one knob.
[Features]
· With mechanical lock knob tightening operation, joints can be locked at the same time.
· Magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | Small | Available | - | - | 1000 | M8 x 1.25 | 50 | 75 | 55 |
From: ₹ 7,673.95 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
A magnetic stand used as a measuring holding tool for dial gauges / dial indicators (lever type).
[Features]
· Standard type in which magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | Small | Available | - | - | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 2,520.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dial Gauge / Magnet Holder for Mounting Test Indicator Fulcrum Type
NOGA JAPAN
Magnetic stand for mounting dial gauges and test indicators.
[Features]
·Although it can only be used in one direction, the gauge is tilted together with the arm by the hand-held fine-motion feeder attached right above the magnet, so you can instantly zero the gauge without shaking hands.
· The arm is strongly locked by a special clamp with a 3-point tightening system.
·The swivel clamp at the end of the arm has ⌀6, ⌀8 mm, and ⌀3/8" holes and dovetail grooves to hold almost all test indicators and dial gauges.
·It is also easy to attach a dial gauge to the ear.
·A powerful on/off magnet is used.
[Applications]
·Ideal for mounting dial gauges and test indicators.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6, ø8, ø3/8-Inch | Large Type / Small | Available | 120 ~ 203 | 110 ~ 185 | 320 ~ 800 | - | 30 ~ 50 | 40 ~ 60 | 35 ~ 55 |
From: ₹ 7,150.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Large Long Strut Type PH Holder with Fine Tip Adjustment Mechanism
NOGA JAPAN
[Features]
· Noga's new type arm tip PH stand with fine adjustment mechanism.
· With tip fine adjustment mechanism.
· Post type.
· Large long PH holder, 130 kgf. with On/Off magnet.
· The tip is equipped with a rotating clamp, which has φ6, φ8 mm and φ3/8" holes and a dovetail groove, so it can be used to retain almost all test indicators and dial gauges.
· Arm is fully locked using a strong 3-point tightening clamp.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6, ø8, ø3/8-Inch | - | Available | 350 | 225 | 1300 | M10×1.25 | 50 | 120 | 55 |
From: ₹ 14,611.18 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Magnetic Base with Fine Feed (Star-shaped Cap)
NOGA JAPAN
[Features]
· Magnetic base with main pillar φ12 x 176 mm and sub pillar φ10 x 152 mm, with micro feed.
· With φ6 and φ8 mm holes, it can be held with a gauge lug.
· 80 kgf with On/Off magnet
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6/ø8 (Can be protected using the gauge lug) | - | - | 176 | 152 | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 4,637.85 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Convenient magnetic stand that can be directly installed in narrow places and machinery, with fine movement enabled for easy positioning.
[Features]
· Uses samarium cobalt magnet with high adsorption power.
· Universal type which can be set at any angle.
· With a mechanical lock structure, setting and tightening is easy.
· Fine movement type. (Fine movement range 0.5 mm)
[Applications]
· Used as a measuring instrument holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | φ8 | Small | Available | - | - | 200 | M5×0.8 | φ35 | φ35 | 32 |
From: ₹ 9,046.44 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Magnetic base with a flexible shaft that enables simple positioning and can be fixed with a single touch of the handle.
[Features]
· Magnetic stand where magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Flexible Type) | - | φ6、φ8 | Small | Available | - | - | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 5,833.58 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Easily attachable magnet type.
[Applications]
· For management and display of drawings.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | - | - | NA | - | - | 800 | - | 50.5 | 65 | 55.7 |
From: ₹ 10,247.75 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic Base (Arm Type) for Parts
TRUSCO NAKAYAMA
Accessory for magnetic base (arm type) made by Trusco Nakayama
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 439.13 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
Dual arm that can fix the camera at any angle.
[Features]
・ The flexible arm has a mechanical structure that strongly locks the 3 arm joints by tightening the knob in the middle, and you can easily fix the digital camera, microscope, etc., at any position and angle
・ The flexible tube attached to the arm prevents cameras, etc., from dropping suddenly, so you can use it with confidence
・ A powerful ON/OFF magnet is included as standard, so it is extremely easy to use on the machine or on a steel work bench (There is also a clasp that can be directly attached to an steel plate or machine)
・ Since the camera can be fixed at a really arbitrary angle, it is easy to shoot a sample product, etc., from directly above. You can be slow down the shutter speed, and the product photograph with a deep depth of field can shoot at your disposal
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | - | - | - | - | - | 1000 | 1/4" | 50 | 75 | 55 |
From: ₹ 57,165.07 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
[Features]
· For one touch equipment attaching and detaching without having to fiddle with screw tightening.
· In low light, tight space or with no time to lose, whatever the conditions simply pull back the red sleeve and slot in your camera, light source or any other device into the Quick Release attachment. Can be easily removed.
· Quick Release can be held by a range of Holdit arms by Noga.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | - | - | - | - | - | - | - | - | - | - | - |
From: ₹ 4,100.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Magnetic Base, Fine Adjustment, Long
NIIGATA SEIKI (SK)
Fine motion type mini magnetic base that's resistant to temperature, excellent in mechanical strength and finely adjustable.
[Features]
· Magnet stand using Alnico magnets, strongly resistant to high temperature and with excellent mechanical strength.
· Two joint, long arm type with more connection joints than conventional products for more flexible movement.
· Fine movement type capable of fine adjustment via the fine adjustment screw. (Fine movement range 0.5 mm)
[Applications]
· Used as a measuring instrument holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6 | Small | Available | - | - | 85 | M5×0.8 | 25 | 25 | 30 |
From: ₹ 6,713.22 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Base Thick Main Post Type
NIIGATA SEIKI (SK)
With thick main-pillar type main pillar and support pillar, the magnetic base enables stable holding.
[Features]
· Main pillar and support pillar are thick specification. Magnetic stand that keeps the measuring instrument stable.
· Magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | Small | Available | - | - | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 4,206.89 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Incredibly convenient magnet stand that can lock everything with one knob and be directly attached to narrow locations and machines.
[Features]
· With mechanical lock knob operation, 3 joints can be tightened at the same time.
· Magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | Small | Available | - | - | 250 | M5×0.8 | 30 | 35 | 35 |
From: ₹ 6,911.85 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANETEC
[Features]
· Employs a magnet holder with powerful ON/OFF switching capability so it can easily be installed on a steel working table or machine tool processing table.
· A powerful plastic clamper is used for the clamp part, and it can be tilted flexibly.
· The clamper opens to a maximum of 30 mm and can move up and down within a range of approximately 90 mm.
· The clamper can also be replaced (sold separately)
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Work Holder Type) | - | - | - | - | - | - | 1000 | - | 50 | 73 | 55 |
From: ₹ 38,053.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
[Features]
· The flexible arm mechanical structure allows firm locking of the 3 arm joints by tightening the knob in the center, for use easily fixing a digital camera or a microscope at any position or angle.
· The flexible tube appended to the arm helps to protect your camera from sudden falls, etc., so it can be used with peace of mind.
· Includes a powerful ON/OFF magnet as standard and so exhibits excellent ease of use on machinery as well as steel work tables etc. (fittings for installing directly to iron plates and machinery are available).
· The camera can be set to any angle so that even shooting samples from directly above is simple. The slow shutter speed can also be used as desired to create product photos with a deep depth of field.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | - | - | - | - | - | 320 | 1/4" | 30 | 40 | 35 |
From: ₹ 33,701.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
[Features]
· There is a 2-inch clamp on the tip of the arm. (Maximum opening: Approximately 50 mm)
· Quickly fixes a workpiece to any position and angle.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Arm Type) | - | - | - | - | - | - | 800 | - | 50 | 60 | 55 |
From: ₹ 18,632.05 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Standard Magnetic Base without Fine Feed (Star-Shaped Cap)
NOGA JAPAN
[Features]
· Standard type magnetic base with main pillar φ12 x 176 mm and sub pillar φ10 x 164 mm.
· With φ6 and φ8 mm holes, it can be held with a gauge lug.
· 80 kgf with On/Off magnet
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6/ø8 (Can be protected using the gauge lug) | - | - | 176 | 164 | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 4,687.38 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
Arm for video equipment.
[Features]
· Available in 5 sizes to suit various applications.
(Arm Total Length: 76 mm / 112 mm / 220 mm / 266 mm / 430 mm)
· Abundant range of screw and clamp accessories (sold separately).
[Applications]
Can be used as an arm for video equipment, such as a camera.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | 38 ~ 215 | 38 ~ 215 | - | - | - | - | - |
From: ₹ 9,244.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
[Features]
· Dial gauge and indicator can be used on precision stone surface plates.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | - | Available | 115、100、50 | - | 200 | - | - | - | - |
From: ₹ 8,042.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
3-Point Clamp for PH Post Holder
NOGA JAPAN
[Features]
· The arm is strongly locked by a special clamp with a 3-point tightening system.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For post-type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 2,720.71 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Noga Heavy-Duty Clamp Holder MG1400
NOGA JAPAN
[Features]
· 2" and 3" clamps are attached to both sides of the heavy duty long arm (MG1015).
· With 2" clamp (50 mm) and 3" clamp (75 mm).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 24,382.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
[Specifications]
· Complete set of USB microscope guide shaft unit, pan head and Dino-Lite precision holder.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 37,970.82 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NOGA JAPAN
[Features]
· The strong CS4550 clamp with its special soft grip expands onto round and flat surfaces up to 45 mm.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | - | - | - | - | - | - | - | - | - | - | - |
From: ₹ 6,792.80 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Magnetic stand that can be directly installed in narrow places and machinery.
[Features]
· Alnico magnets are used, so it is strongly resistant to high temperatures and has excellent mechanical strength.
· Fixed type.
[Applications]
· It can be used as a holding assembly for measuring instruments for dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6 | Small | NA | - | - | 80 | M5×0.8 | φ25 | φ25 | 30 |
From: ₹ 3,569.78 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NIIGATA SEIKI (SK)
Universal type mini magnetic base that can be set at all angles, using a samarium cobalt magnet with high adsorption power.
[Features]
· Magnetic stand using a samarium cobalt magnet with high adsorption power.
· Universal type which can be set at any angle.
· With a mechanical lock structure, setting and tightening is easy.
[Applications]
· Can be used as a measuring instrument holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | Small | NA | - | - | 200 | M5×0.8 | φ35 | φ35 | 32 |
From: ₹ 6,062.51 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Mini Magnetic Base, Fine Adjustment
NIIGATA SEIKI (SK)
Magnetic stand that can be directly installed in narrow places and machinery, with fine movement enabled for easy positioning.
[Features]
· Alnico magnets are used, so it is strongly resistant to high temperatures and has excellent mechanical strength.
· 90 mm long arm type capable of measuring distant positions.
· Fine movement type. (Fine movement range 0.5 mm)
[Applications]
· It can be used as a holding assembly for measuring instruments for dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6 | Small | Available | - | - | 65 | M5×0.8 | 25 | 25 | 25 |
From: ₹ 4,393.20 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnet Base with Micromotion Adjustment
NIIGATA SEIKI (SK)
A type of magnetic base for miniscule motion that makes it is easy to position the dial gauge and indicator.
[Features]
· Fine movement type (2 mm fine movement range) that is easy to adjust.
· Magnetic stand where magnets can be turned On/Off and attached/detached with lever operation.
[Applications]
· Can be used as a measuring holding tool for dial gauges / dial indicators (lever type).
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6、φ8 | Small | Available | - | - | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 2,894.29 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Attachment For Modular Arm, Parts Classification: For Arm Type
NOGA JAPAN
Assembly screw attachment.
[Features]
· For modular arm.
· A system for mounting instruments, cameras, monitors, etc.
· Enables arm assembly, and combined with the modular arm it meets any user needs.
[Applications]
· For modular arm assembly.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 1,457.18 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KANETEC
[Features]
・ It uses a strong and ON/OFF switchable magnetic holder, so it can be easily installed on the steel work bench or machining table of a machine tool
・ Since the vise part can be flexibly tilted, it can be fixed according to the workpiece shape and processing direction
・ Since the workpiece sandwiching plate is made of nylon, it is possible to firmly fix workpiece materials that do not have a flat surface
[Applications]
・ It is suitable for temporarily holding workpiece during assembly work. It is suitable for fine work such as manual filing, drilling in non-magnetic material, tapping work, etc.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Work Holder Type) | - | - | - | - | - | - | 1000 | - | 50 | 73 | 55 |
From: ₹ 67,738.53 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Including dial gauges with "ears", this supports almost all dial gauges and test indicators.
· Arm tip adopts a multi-clamp system with 6 mm, 8 mm and 3/8 inch holes as well as a dovetail groove.
[Applications]
· Can be used as a holder for measuring instruments.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6, ø8, ø3/8-Inch, with Lug | - | Available | 177 | 164 | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 4,440.96 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic Base (Micro-Motion Type)
TRUSCO NAKAYAMA
[Features]
· Adjuster can be used to make fine adjustment to the retention direction of measuring instruments, etc. (Fine movement range: 2 mm)
[Applications]
· Can be used as a holder for measuring instruments.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6, ø8, with Lug | - | NA | 176 | 150 | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 4,475.76 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Magnetic Base (Thick Beam Type)
TRUSCO NAKAYAMA
[Features]
· Main column and strut are of a thick specification that allows measurement tools to be retained with stability.
[Applications]
· Can be used as a holder for measuring instruments.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | ø6, ø8, with Lug | - | NA | 178 | 165 | 800 | M8 x 1.25 | 50 | 60 | 55 |
From: ₹ 5,044.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Small and lightweight handy type with an adsorption force of 250 N.
[Applications]
· Can be used as a holder for measuring instruments.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6 | - | NA | 54 | - | 250 | M5×0.8 | 30 | 35 | 35 |
From: ₹ 5,663.36 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· It can be set at any angle with a single touch.
· There is no ON/OFF switching for the magnet.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand (Strut Type) | - | φ6 | - | NA | - | - | 200 | - | 31 | 31 | 33 |
From: ₹ 3,690.91 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Parts For Magnetic Base (Flexible Type)
TRUSCO NAKAYAMA
It is a magnetic base part.
There are parts for the arm type and flexible type.
Product Type | Parts Classification | Mounting of measuring device | Size | Dovetail Groove Y/N | Main pillar(mm) | Post(mm) | Adsorption Power(N) | Mounting Screw | Magnet width(mm) | Magnet Depth(mm) | Magnet Height(mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
Magnetic Stand Parts | For Arm Type | - | - | - | - | - | - | - | - | - | - |
From: ₹ 608.44 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Parts Classification |
Mounting of measuring device |
Size |
Dovetail Groove Y/N |
Main pillar(mm) |
Post(mm) |
Adsorption Power(N) |
Mounting Screw |
Magnet width(mm) |
Magnet Depth(mm) |
Magnet Height(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | NOGA JAPAN | TRUSCO NAKAYAMA | NOGA JAPAN | NOGA JAPAN | NIIGATA SEIKI (SK) | NOGA JAPAN | NOGA JAPAN | NOGA JAPAN | TRUSCO NAKAYAMA | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | NOGA JAPAN | NOGA JAPAN | NOGA JAPAN | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | NOGA JAPAN | NOGA JAPAN | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | KANETEC | NOGA JAPAN | NOGA JAPAN | NOGA JAPAN | NOGA JAPAN | NIIGATA SEIKI (SK) | NOGA JAPAN | NOGA JAPAN | NOGA JAPAN | NOGA JAPAN | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | NIIGATA SEIKI (SK) | NOGA JAPAN | KANETEC | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA |
Product Series | Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type / Hand Fine Adjustment System | Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type | Long Arm Heavy Grade Dial Gauge Holder with Arm End Fine Adjustment Mechanism | Dial Gauge / Magnet Holder for Mounting Test Indicator Fulcrum Type | Large Long Strut Type PH Holder with Fine Tip Adjustment Mechanism | Attachment For Modular Arm, Parts Classification: For Arm Type | |||||||||||||||||||||||||||||||||||||||
From | ₹ 14,280.56 | ₹ 439.13 | ₹ 10,743.33 | ₹ 20,326.73 | ₹ 4,269.05 | ₹ 19,183.02 | ₹ 9,119.04 | ₹ 9,975.98 | ₹ 6,742.11 | ₹ 7,673.95 | ₹ 2,520.60 | ₹ 7,150.73 | ₹ 14,611.18 | ₹ 4,637.85 | ₹ 9,046.44 | ₹ 5,833.58 | ₹ 10,247.75 | ₹ 439.13 | ₹ 57,165.07 | ₹ 4,100.76 | ₹ 6,713.22 | ₹ 4,206.89 | ₹ 6,911.85 | ₹ 38,053.55 | ₹ 33,701.29 | ₹ 18,632.05 | ₹ 4,687.38 | ₹ 9,244.76 | ₹ 8,042.29 | ₹ 2,720.71 | ₹ 24,382.07 | ₹ 37,970.82 | ₹ 6,792.80 | ₹ 3,569.78 | ₹ 6,062.51 | ₹ 4,393.20 | ₹ 2,894.29 | ₹ 1,457.18 | ₹ 67,738.53 | ₹ 4,440.96 | ₹ 4,475.76 | ₹ 5,044.02 | ₹ 5,663.36 | ₹ 3,690.91 | ₹ 608.44 |
Days to Ship | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more |
Product Type | Magnetic Stand (Arm Type) | Magnetic Stand Parts | Magnetic Stand (Arm Type) | Magnetic Stand (Arm Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Arm Type) / Magnetic Stand (Strut Type) / Magnetic Stand Parts | Magnetic Stand Parts | Magnetic Stand Parts | Magnetic Stand (Arm Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Arm Type) | Magnetic Stand (Flexible Type) | Magnetic Stand (Strut Type) | Magnetic Stand Parts | Magnetic Stand (Arm Type) | Magnetic Stand Parts | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Work Holder Type) | Magnetic Stand (Arm Type) | Magnetic Stand (Arm Type) | Magnetic Stand (Strut Type) | Magnetic Stand Parts | Magnetic Stand (Strut Type) | Magnetic Stand Parts | Magnetic Stand Parts | Magnetic Stand Parts | Magnetic Stand Parts | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand Parts | Magnetic Stand (Work Holder Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand (Strut Type) | Magnetic Stand Parts |
Parts Classification | - | For Arm Type / For post-type | - | - | - | - | For Arm Type | - | - | - | - | - | - | - | - | - | - | For Arm Type | - | - | - | - | - | - | - | - | - | For Arm Type | - | For post-type | For Arm Type | For Arm Type | - | - | - | - | - | For Arm Type | - | - | - | - | - | - | For Arm Type |
Mounting of measuring device | φ6、φ8 | - | φ6、φ8 ~ ø6, ø8, ø3/8-Inch | ø6, ø8, ø3/8-Inch | φ6 | - | - | - | φ6、φ8 | φ6、φ8 | φ6、φ8 | ø6, ø8, ø3/8-Inch | ø6, ø8, ø3/8-Inch | ø6/ø8 (Can be protected using the gauge lug) | φ8 | φ6、φ8 | - | - | - | - | φ6 | φ6、φ8 | φ6、φ8 | - | - | - | ø6/ø8 (Can be protected using the gauge lug) | - | φ6、φ8 | - | - | - | - | φ6 | φ6、φ8 | φ6 | φ6、φ8 | - | - | ø6, ø8, ø3/8-Inch, with Lug | ø6, ø8, with Lug | ø6, ø8, with Lug | φ6 | φ6 | - |
Size | Large Type | - | Large Type / Small | - | Small | Small | - | - | Small | Small | Small | Large Type / Small | - | - | Small | Small | - | - | - | - | Small | Small | Small | - | - | - | - | - | - | - | - | - | - | Small | Small | Small | Small | - | - | - | - | - | - | - | - |
Dovetail Groove Y/N | Available | - | Available | Available | Available | - | - | - | Available | Available | Available | Available | Available | - | Available | Available | NA | - | - | - | Available | Available | Available | - | - | - | - | - | Available | - | - | - | - | NA | NA | Available | Available | - | - | Available | NA | NA | NA | NA | - |
Main pillar(mm) | 56 ~ 133 | - | 56 ~ 326 | - | - | 56 | 50 ~ 326 | - | - | - | - | 120 ~ 203 | 350 | 176 | - | - | - | - | - | - | - | - | - | - | - | - | 176 | 38 ~ 215 | 115、100、50 | - | - | - | - | - | - | - | - | - | - | 177 | 176 | 178 | 54 | - | - |
Post(mm) | 51 ~ 113 | - | 51 ~ 242 | - | - | 51 | 50 ~ 242 | - | - | - | - | 110 ~ 185 | 225 | 152 | - | - | - | - | - | - | - | - | - | - | - | - | 164 | 38 ~ 215 | - | - | - | - | - | - | - | - | - | - | - | 164 | 150 | 165 | - | - | - |
Adsorption Power(N) | 320 ~ 800 | - | 320 ~ 1300 | 800 | 250 | 320 | - | - | 250 | 1000 | 800 | 320 ~ 800 | 1300 | 800 | 200 | 800 | 800 | - | 1000 | - | 85 | 800 | 250 | 1000 | 320 | 800 | 800 | - | 200 | - | - | - | - | 80 | 200 | 65 | 800 | - | 1000 | 800 | 800 | 800 | 250 | 200 | - |
Mounting Screw | - | - | - | M8 x 1.25 | M5×0.8 | Ext. M8 | - | - | M5×0.8 | M8 x 1.25 | M8 x 1.25 | - | M10×1.25 | M8 x 1.25 | M5×0.8 | M8 x 1.25 | - | - | 1/4" | - | M5×0.8 | M8 x 1.25 | M5×0.8 | - | 1/4" | - | M8 x 1.25 | - | - | - | - | - | - | M5×0.8 | M5×0.8 | M5×0.8 | M8 x 1.25 | - | - | M8 x 1.25 | M8 x 1.25 | M8 x 1.25 | M5×0.8 | - | - |
Magnet width(mm) | 30 ~ 50 | - | 30 ~ 50 | 50 | 30 | 30 | - | - | 30 | 50 | 50 | 30 ~ 50 | 50 | 50 | φ35 | 50 | 50.5 | - | 50 | - | 25 | 50 | 30 | 50 | 30 | 50 | 50 | - | - | - | - | - | - | φ25 | φ35 | 25 | 50 | - | 50 | 50 | 50 | 50 | 30 | 31 | - |
Magnet Depth(mm) | 40 ~ 60 | - | 40 ~ 120 | 60 | 35 | 40 | - | - | 35 | 75 | 60 | 40 ~ 60 | 120 | 60 | φ35 | 60 | 65 | - | 75 | - | 25 | 60 | 35 | 73 | 40 | 60 | 60 | - | - | - | - | - | - | φ25 | φ35 | 25 | 60 | - | 73 | 60 | 60 | 60 | 35 | 31 | - |
Magnet Height(mm) | 35 ~ 55 | - | 35 ~ 55 | 55 | 35 | 35 | - | - | 35 | 55 | 55 | 35 ~ 55 | 55 | 55 | 32 | 55 | 55.7 | - | 55 | - | 30 | 55 | 35 | 55 | 35 | 55 | 55 | - | - | - | - | - | - | 30 | 32 | 25 | 55 | - | 55 | 55 | 55 | 55 | 35 | 33 | - |