(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Circular Saw Guide Ruler L-Angle Plus, Combination Scale
SHINWASOKUTEI
· Uses a slide-stop system which makes it easy to position and secure tightly.
· Features a "Wide Hexa Grip" handle for a more secure grip. Pressing down on the handle causes the non-slip rubber portion to move down and adhere to the material, securing it tightly.
· An upright design with a heel-shaped structure. The product will not lean on the diagonal when stood upright since the guide and handle mounting plate are of the same height.
From: ₹ 7,568.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
[Features]
· The cutting position can be scribed.
· Wide width of base allows it to be held securely.
From: ₹ 7,981.85 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
[Features]
· Uses a deflection prevention fitting which will not fall out.
· Locks the object tightly with a quick shift lock mechanism for easy tightening.
· The height of the stopper is equivalent to 3 pieces of 9 mm thickness.
From: ₹ 2,420.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
[Features]
· Two-piece integrated joint
· Uses a deflection prevention fitting which will not fall out.
· Locks the object tightly with a quick shift lock mechanism for easy tightening.
· The height of the stopper is equivalent to 3 pieces of 9 mm thickness.
From: ₹ 3,572.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINWASOKUTEI
[Features]
· The common issue of plastic screws breaking is resolved by adopting sturdy metal screws.
· Screw is foldable and stays out of the way.
· Knobs and rethreadable screws.
· 3D stopper unlikely to distort.
· Adopts a lightweight, strong, hollow aluminum structure with a wide guide.
· With groove for non-deflection slider (sold separately, part no. 78236). Just slide along the grooves to prevent misalignment when cutting.
From: ₹ 3,036.45 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI | SHINWASOKUTEI |
Product Series | |||||
From | ₹ 7,568.15 | ₹ 7,981.85 | ₹ 2,420.69 | ₹ 3,572.56 | ₹ 3,036.45 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |