(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to Haryana's lock down, a delay of delivery will be expected. In case of any inquiry, please send mail to CS@misumi.co.in. For emergency case, please call +91 88510 49694, +91 92058 23898, +91 98103 21847, +91 99538 15650. We apologize for the inconvenience and appreciate your kind patience and understanding.

Crack Measurement Gauges

A crack measurement gauge is a measuring instrument used for crack inspection of concrete such as walls and foundations. A crack gauge with engraved etching scales to measure the length and width of a crack with a single piece. By regularly measuring the concrete surface, it is possible to accurately grasp the changes and behavior of cracks. There are various types of crack measurement gauges, such as card type, ruler type, and measure type, so select according to your application. Materials are stainless steel, which is hard to bend and strong, and polyester, which is soft and easy to handle. Some of them can measure the angle and diameter by using the attached sticker, and some have improved visibility by showing the indication of cracks that may be defective in red letters. The clear type can be placed on cracks and is easy to use.
Days to Ship
  • All
  • 6 Day(s) or Less
  1. 1
Brand
Product Series
Days to Ship

    Crack scale

      Crack measure, linear scale with light-interval scale

        Crack Measuring Gauge with Clear Kaidan Scale

        Brand

        SHINWASOKUTEI

        NIIGATA SEIKI (SK)

        NIIGATA SEIKI (SK)

        Product Series

        Crack scale

        Crack measure, linear scale with light-interval scale

        Crack Measuring Gauge with Clear Kaidan Scale

        Days to Ship 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more

        Loading...

        1. 1

        Related Categories to Crack Measurement Gauges