(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Milling machines are machine tools for fabricating metal parts. A workpiece is attached to the top of an XY table, and a milling machine attached to a rotary shaft is rotated and moved to cut flat surfaces, grooves, gears, and the like into materials such as metal, plastic, wood. Milling machines may be manual type
Milling machines are machine tools for fabricating metal parts. A workpiece is attached to the top of an XY table, and a milling machine attached to a rotary shaft is rotated and moved to cut flat surfaces, grooves, gears, and the like into materials such as metal, plastic, wood. Milling machines may be manual types or CNC (computer-controlled) types, and there are compact size ones that can be used on a benchtop as well. They are further classified as those with drill press functions, bed-shaped ones with a broad machining range, etc. There are also centering bars required for positioning and benchtop milling machine holding frame sets, chip trays, and more. The milling machine can be changed to achieve various kinds of machining, and blades and accessories suitable for the purpose are needed.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
Tabletop milling machine Little Milling series
AS ONE
【Product Specifications】
・Size (mm): 355 x 420 x 590 - 730
・Spindle: MT‐2
・Milling head up or down: 220mm
・Rotation speed (high low switching): High 100 - 2000rpm, low 100 - 1000rpm
・Distance to table: 270mm
・Column slope: ±45°
・Table size: 240 x 145mm
・Feed handle (in all directions): 0.025mm/scale, 80 scales/rotation
・Fine feed: 0.05mm/scale, 1.8mm/rotation
・Power supply: AC100V 50/60Hz 150W
・Weight: 40kg
・Accessories: Drill chuck (mounted in body), chuck key, clamp set (10 pieces), T slot nut
・*Please contact with us for byte single item or other optional accessory separately.
・Model number: Little Milling1
Product Model | Power Supply(V) | Mass(g) | Shaft Tip to Table Maximum Distance(mm) | Power consumption(W) | Rated Voltage(V) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 150,202.31 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MECANIX
[Features]
· 1 HP (750 W) built-in motor.
· Has a long manual/auto feed device equipped as standard.
· Has rigidity fully compatible with the power from a strong motor.
· Ideal for prototype production as well as research and development.
* The product's date of delivery may vary depending on the shipping method.
Product Model | Power Supply(V) | Mass(g) | Shaft Tip to Table Maximum Distance(mm) | Power consumption(W) | Rated Voltage(V) |
---|---|---|---|---|---|
Body | Single-Phase 100 | 190000 | 360 | - | - |
From: ₹ 658,912.16 |
---|
Days to Ship: 34 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Desktop Milling Machine K-280 / Optional Parts
HOZAN
Lightweight and compact desktop small milling machine and optional parts with versatile functions that are convenient for light machining and crafting.
[Features]
· A small desktop type milling machine that can also be used as a drilling machine with X-Y table with continuously variable speed shifting.
· The number of rotations can be steplessly adjusted from 1,200 to 6,000 rpm.
· Can be used effectively for work tailored to the workpiece material and cutting depth.
· Can be used for drilling by switching out the collet chuck for end mill with the included drill chuck.
· Since the motor main body can move perpendicular (0 to 90°) to the strut, the end mill can be provided with a cutting angle.
· The lightweight main body (14 kg including the table) can be installed anywhere and features a compact design in which the power supply is separate.
[Applications]
· Can be used for milling and drilling of metal, plastic, wood, etc.
Product Model | Power Supply(V) | Mass(g) | Shaft Tip to Table Maximum Distance(mm) | Power consumption(W) | Rated Voltage(V) |
---|---|---|---|---|---|
Body / Parts | - | 14000 | - | 200 | AC39 |
From: ₹ 862.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Desktop Milling Machine Quick Vise (Large)
AS ONE
【Product Specifications】
・Size (mm): Mouth width 100/mouth opening 0 - 82
・Model number: Quick vise (large)
Product Model | Power Supply(V) | Mass(g) | Shaft Tip to Table Maximum Distance(mm) | Power consumption(W) | Rated Voltage(V) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 18,956.56 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Desktop Milling Machine Cutting Oil (500mL)
AS ONE
[Specifications]
·Suitable for lubricating compact machine tools.
·Cutting oil (500 mL)
·1 pc. included
Product Model | Power Supply(V) | Mass(g) | Shaft Tip to Table Maximum Distance(mm) | Power consumption(W) | Rated Voltage(V) |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 2,290.47 |
---|
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Power Supply(V) |
Mass(g) |
Shaft Tip to Table Maximum Distance(mm) |
Power consumption(W) |
Rated Voltage(V) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | AS ONE | MECANIX | HOZAN | AS ONE | AS ONE |
Product Series | |||||
From | ₹ 150,202.31 | ₹ 658,912.16 | ₹ 862.93 | ₹ 18,956.56 | ₹ 2,290.47 |
Days to Ship | 13 Day(s) or more | 34 Day(s) or more | 6 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Product Model | - | Body | Body / Parts | - | - |
Power Supply(V) | - | Single-Phase 100 | - | - | - |
Mass(g) | - | 190000 | 14000 | - | - |
Shaft Tip to Table Maximum Distance(mm) | - | 360 | - | - | - |
Power consumption(W) | - | - | 200 | - | - |
Rated Voltage(V) | - | - | AC39 | - | - |