(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A vise jig is a positioning block used for a vise that fixes a workpiece to a machine tool. As features, the height is designed taking into account the depth of the vise and it is capable of drilling a through hole near an end face of a workpiece. There are products that have been completely heat-treated and have hig
A vise jig is a positioning block used for a vise that fixes a workpiece to a machine tool. As features, the height is designed taking into account the depth of the vise and it is capable of drilling a through hole near an end face of a workpiece. There are products that have been completely heat-treated and have high abrasion-resistance, products with long lifespan that contribute to cost saving, products tat have been polished with high accuracy, and products that can be stacked. It can be used for situations where precise height adjustment of a workpiece is required, for penetration machining, and for preventing a damage to a vise due to top surface machining. Since there are various heights of vise jigs, it is necessary to select jigs according to the height of the workpiece to be fixed. In addition to a normal flat type, there is also a stepped type that is convenient for drilling a through hole near an end surface of a workpiece.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
FUJI TOOL
[Features]
· The 4 surfaces are precision ground finished with sets of 2, providing outstanding parallelism.
· High wear resistance and long life are achieved with 100% heat treatment.
[Applications]
· For accurately adjusting the workpiece height.
· To prevent damaging the vise during through processing and top surface processing.
From: ₹ 45,235.16 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | |
Brand | FUJI TOOL |
Product Series | |
From | ₹ 45,235.16 |
Days to Ship | 6 Day(s) or more |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy