(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
An adjustable-height work bench is a work bench that can be moved up and down to change its height. There are various types of adjustable-height work benches, such as types that can be operated with a handle, gas spring types with easily adjustable height, hydraulic types, types that move up and down elect
An adjustable-height work bench is a work bench that can be moved up and down to change its height. There are various types of adjustable-height work benches, such as types that can be operated with a handle, gas spring types with easily adjustable height, hydraulic types, types that move up and down electrically, etc. The ability to adjust the height allows for both sitting and standing work. This makes it easier to work because the posture of the worker does not change, and can also reduce fatigue. Work benches range in size from small items, such as work auxiliary tables, to tabletops that are large enough to be worked in groups. Therefore, it is necessary to select the most suitable adjustable-height work bench in consideration of where and for what purpose.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
18 items
You can add up to 6 items per a category to the compare list.
Work table 300 series height adjustable type (H750 mm to H1,000 mm)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 160 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· Can be used not only as a work table, but also as a dolly that is moved to the next process.
· The 8 knobs on the legs enable the height to be adjusted from 750 to 1,000 mm without using a tool.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 750~1000 | 600 ~ 1800 | 600 ~ 900 | - | Assembly type | Main Body |
From: ₹ 46,745.02 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Bench with Handle for Height Adjustment Melamine Resin Countertop Uniform Load 300 kg
TRUSCO NAKAYAMA
Lightweight elevator-style workbench with height which can be set between 700 to 900 mm.
[Features]
· Workbench developed to make lifting easy.
· Lifting devices built into all 4 legs allow it to be set at a desired height (700-900 mm).
· The position of the lower horizontal crossbar can be changed in 3 ways depending on how it is used.
· The handle knob is a folding type, so it does not interfere with the work.
· Lighter than hydraulic type, no need for concern about oil leakage.
[Applications]
· For workplaces with a lot of assembly work for large or small items.
· Ideal for work in research and experimental laboratories, schools, and offices.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | - | - | - | - | Finished product | Option |
From: ₹ 5,123.75 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Raising and Lowering Table Average Load (kg) 120
TRUSCO NAKAYAMA
[Features]
· Can be adjusted to any height between 390 and 800 mm, to suit the worker and the task.
· The top plate uses a scratch-resistant melamine decorative board.
[Applications]
· For light indoor work.
· As a side table for office work.
· Inspection of part construction, packing, and assembly.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 390~800 | 450 | 900 | 120 | Finished product | Main Body |
From: ₹ 84,453.00 |
---|
Days to Ship: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hydraulic Tilting Workbench Chirutora Uniform Load (kg) 100
OSAKA TAIYU
An adjustable-height work bench with a table height that can be changed for a good work posture.
[Features]
· The work table can be adjusted to the desired height (hydraulic step type).
· Reaches the top height with only 8 step operations (40 mm/operation).
· The table can be tilted to the desired angle up to 20 degrees.
· The compact push handle does not get in the way.
[Applications]
· As a work bench at cell worksites.
· As a support table on a conveyor line.
· As a work bench also used as a transportation trolley or movement dolly.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 595~915 | 500 | 700 | 100 | Finished product | Main Body |
From: ₹ 116,903.00 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Duty Height Adjustable Workbench, Basic Type, Uniform Load 150 kg
TRUSCO NAKAYAMA
A workbench that can be easily adjusted in height.
[Features]
· The height can be adjusted between 650 and 950 mm at a height with a pitch of 50 mm.
· Can be adjusted to allow work to be performed standing or sitting in line with the content of the work.
· The height can be easily adjusted as a scale is attached.
[Applications]
· Enables work in a more comfortable posture in assembling, packing and sorting.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 650~950 | 900 ~ 1800 | 600 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 39,162.55 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Workpiece support stand Uniform Load 50 kg
TRUSCO NAKAYAMA
A work support stand that can be used for anything from sitting to standing work thanks to its height adjustment and top plate tilt functions.
[Features]
· Assembly type, step height adjustment, tabletop inclination function, stand with adjuster.
[Applications]
· Auxiliary stand for placing of small parts in machining and assembly work.
· As a side table in factories and offices.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 700~1000 | 500 | 400 | 50 | Assembly type | Main Body |
From: ₹ 20,831.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Work Bench Average Load (kg) 50
TRUSCO NAKAYAMA
[Features]
· Equipped with a function that allows it to be adjusted to heights between 700 and 1,000 mm according to work purposes and applications.
· Since it is equipped with casters with stoppers, it can be moved easily at worksites.
· The height of the top board is indicated on the post pipe.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 700~1000 | 900 ~ 1200 | 600 ~ 750 | 50 | Assembly type | Main Body |
From: ₹ 39,058.24 |
---|
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series height adjustable type (H600 mm to H900 mm)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· 15 dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm.
· The height adjustment range is 600 to 900 mm.
· Height adjustment is easy, simply by using a screwdriver.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 600~900 | 600 ~ 1800 | 450 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 28,108.85 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lightweight Adjustable Height Work Bench with 1 Drawer Average Load (kg) 150
TRUSCO NAKAYAMA
[Features]
· Drawers can be installed anywhere according to the usage.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 650~950 | 1800 | 750 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 74,335.82 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
A lifting type mobile workbench with a stopper function that can be used for a wide range of applications.
[Features]
· A side table intended to be used for a wide range of tasks.
· Can be stored in spaces as narrow as 10 cm (tools not required) as it becomes a compact size when the tabletop and legs are folded.
· Has a stopper function that makes it possible to freely put in and remove items while the top plate is inclined without documents falling down.
· The top plate surface material is a scratch-resistant melamine decorative board that is resistant to water and chemicals.
[Applications]
· As an auxiliary table for office desks, parts and tool bench when working in factories, or as a bedside table.
· Convenient as an auxiliary desk when desk alone cannot provide enough space, such as copying work, etc.
· As a stand for placing documents, drafts, etc. when running meetings.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 740~1040 | 600 | 400 | 20 | Finished product | Main Body |
From: ₹ 26,443.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Elevating Stand, Uniform Load 100 kg
TRUSCO NAKAYAMA
A lifting stand that can be adjusted steplessly between 580 and 830 mm depending on the user and applications.
[Features]
· Top plate can be adjusted at arbitrary angles. (Angle can be changed by up to 40 degrees)
· The top plate uses a scratch-resistant melamine decorative board.
[Applications]
· For light indoor work.
· As a side table for office work.
· Inspection of part construction, packing, and assembly.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 580~830 | 450 | 450 | 100 | Finished product | Main Body |
From: ₹ 52,238.00 |
---|
Days to Ship: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sakae, Lightweight, Height Adjustable Workbench, TKK8 Type
SAKAE
A very robust, dust-free, light-duty adjustable height workbench that uses square pipes (structural steel pipes).
[Features]
·Adjustable-height workbench that can be adjusted to any height in the range of 800 to 1,000 mm.
·The indicated uniformly distributed load capacity is based on a safety factor of 20%.
[Applications]
·A work desk whose height can be adjusted according to the height of the worker and the size of the workbench.
·Ideal as a work table in a distribution warehouse such as 3PL.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 800 to 1000 ~ 800~1000 | 1800 | 750 | 200 | Assembly type | Main Body |
From: ₹ 40,973.91 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series height adjustable type (H600 mm to H900 mm with full surface shelves)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm. The height adjustment range is 600 to 900 mm.
· A shelf can be mounted in the foot area to place simple materials.
· Installation is easy, simply by placing the shelf. (Uniform load resistance of shelf is 50 kg)
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 600~900 | 600 ~ 1800 | 600 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 34,801.58 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series (height adjustable type H600 mm to H900 mm with half surface shelves)
YAMAKIN
A work bench with a height that can be adjusted from 600 to 900 mm in 25‑mm increments.
[Features]
· A uniform load resistance of 150 kg optimal for light work, heat resistant temperature of approximately 80°C, and comes with a half-surface shelf in the foot area.
· Can be adjusted from 600 to 900 mm in 25‑mm increments to set a comfortable height for use.
· Supports both seated work and standing work.
· Easy to adjust the height if a person of different height uses the table.
· Enables efficient work because the work table height can be adjusted if the workpiece size or user changes.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 600~900 | 600 ~ 1800 | 450 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 31,455.22 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series (height adjustable type H900 mm to H1,200 mm with full surface shelves)
YAMAKIN
A work bench with a height that can be adjusted from 900 to 1,200 mm in 25‑mm increments.
[Features]
· A uniform load resistance of 150 kg optimal for light work, heat resistant temperature of approximately 80°C, and comes with 2 half-surface shelves in the foot area.
· Can be adjusted from 900 to 1,200 mm in 25‑mm increments to set a comfortable height for use.
· Supports standing work, and the height can be adjusted if a person of different height uses the table to ensure comfortable work.
· Enables efficient work because the work table height can be adjusted if the workpiece size or user changes.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 900~1200 | 600 ~ 1800 | 600 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 36,933.13 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series height adjustable type (H900 mm to H1,200 mm)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· 15 dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm.
· The height adjustment range is 900 to 1,200 mm.
· Height adjustment is easy, simply by using a screwdriver.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 900~1200 | 600 ~ 1800 | 450 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 30,240.38 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 300 series height adjustable type (H600 mm to H900 mm)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 200 kg.
· 12 dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm.
· The height adjustment range is 600 to 900 mm.
· The special fittings make height adjustment easy, simply by using a screwdriver.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 600~900 | 600 ~ 1800 | 600 ~ 900 | 200 | Assembly type | Main Body |
From: ₹ 28,085.78 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 300 series height adjustable type (H900 mm to H1,200 mm)
YAMAKIN
An adjustable-height lightweight work bench that is very effective for improving workability and reducing fatigue.
[Features]
· Uniform load resistance is 200 kg.
· Supports standing work with a height that can be adjusted in a range of 900 to 1,200 mm in 25‑mm increments.
· The height can be adjusted if a person of different height uses the table to ensure comfortable work.
· Adjustment is easy, simply by using a screwdriver.
· The work table has an adjustable height to enable efficient work even if the workpiece size or user changes.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 900~1200 | 600 ~ 1800 | 600 ~ 900 | 200 | Assembly type | Main Body |
From: ₹ 30,738.38 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Uniform Load(kg) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | YAMAKIN | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | OSAKA TAIYU | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | YAMAKIN | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | SAKAE | YAMAKIN | YAMAKIN | YAMAKIN | YAMAKIN | YAMAKIN | YAMAKIN |
Product Series | Work table 300 series height adjustable type (H750 mm to H1,000 mm) | Work Bench with Handle for Height Adjustment Melamine Resin Countertop Uniform Load 300 kg | Light Duty Height Adjustable Workbench, Basic Type, Uniform Load 150 kg | Work table 150 series height adjustable type (H600 mm to H900 mm) | Lightweight Adjustable Height Work Bench with 1 Drawer Average Load (kg) 150 | Work table 150 series height adjustable type (H600 mm to H900 mm with full surface shelves) | Work table 150 series (height adjustable type H600 mm to H900 mm with half surface shelves) | Work table 150 series (height adjustable type H900 mm to H1,200 mm with full surface shelves) | Work table 150 series height adjustable type (H900 mm to H1,200 mm) | Work table 300 series height adjustable type (H600 mm to H900 mm) | Work table 300 series height adjustable type (H900 mm to H1,200 mm) | |||||||
From | ₹ 46,745.02 | ₹ 5,123.75 | ₹ 84,453.00 | ₹ 116,903.00 | ₹ 39,162.55 | ₹ 20,831.33 | ₹ 39,058.24 | ₹ 28,108.85 | ₹ 74,335.82 | ₹ 26,443.00 | ₹ 52,238.00 | ₹ 40,973.91 | ₹ 34,801.58 | ₹ 31,455.22 | ₹ 36,933.13 | ₹ 30,240.38 | ₹ 28,085.78 | ₹ 30,738.38 |
Days to Ship | 7 Day(s) or more | 13 Day(s) or more | 24 Day(s) or more | 13 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 23 Day(s) or more | 7 Day(s) or more | 9 Day(s) or more | 8 Day(s) or more | 24 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more |
Product Type | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench | Adjustable height work bench |
Height (mm) | 750~1000 | - | 390~800 | 595~915 | 650~950 | 700~1000 | 700~1000 | 600~900 | 650~950 | 740~1040 | 580~830 | 800 to 1000 ~ 800~1000 | 600~900 | 600~900 | 900~1200 | 900~1200 | 600~900 | 900~1200 |
Width (mm) | 600 ~ 1800 | - | 450 | 500 | 900 ~ 1800 | 500 | 900 ~ 1200 | 600 ~ 1800 | 1800 | 600 | 450 | 1800 | 600 ~ 1800 | 600 ~ 1800 | 600 ~ 1800 | 600 ~ 1800 | 600 ~ 1800 | 600 ~ 1800 |
Depth (mm) | 600 ~ 900 | - | 900 | 700 | 600 ~ 900 | 400 | 600 ~ 750 | 450 ~ 900 | 750 ~ 900 | 400 | 450 | 750 | 600 ~ 900 | 450 ~ 900 | 600 ~ 900 | 450 ~ 900 | 600 ~ 900 | 600 ~ 900 |
Uniform Load(kg) | - | - | 120 | 100 | 150 | 50 | 50 | 150 | 150 | 20 | 100 | 200 | 150 | 150 | 150 | 150 | 200 | 200 |
Assembly / Completion | Assembly type | Finished product | Finished product | Finished product | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Finished product | Finished product | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type |
Main body: option | Main Body | Option | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body |