(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A work bench attachment is an accessory, such as a machine or equipment, that you attach to a work bench when you want to improve the function of the work bench or use it in a new application. There are mats to protect the work bench, such as scratch-resistant, anti-slip, and antistatic, etc. and there are a v
A work bench attachment is an accessory, such as a machine or equipment, that you attach to a work bench when you want to improve the function of the work bench or use it in a new application. There are mats to protect the work bench, such as scratch-resistant, anti-slip, and antistatic, etc. and there are a variety of materials that can be replaced according to the application. In addition, there are punching panels, hanger racks, cabinets, etc. that can be attached and used on the side of the work bench, etc., which are convenient for storing tools used on the work bench. Parts such as mounting brackets for attaching them, connecting brackets for connecting the work benches, and casters for moving the entire work bench need to be selected according to the size and type of the worktable to be mounted.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 items
You can add up to 6 items per a category to the compare list.
Non-Slip Sheet for Work Benches
TRUSCO NAKAYAMA
[Features]
· A special film that suppresses slippage is affixed to one side (workbench side) of corrugated plastic.
[Applications]
· For protecting products on a workbench and preventing damage on the surface.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Work bench attachment | - | 1800 | 900 | - | Option |
From: ₹ 3,056.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAE
Caster set can be retrofitted onto the currently used workbench.
[Features]
· Rubber wheels and nylon/urethane wheels are available as two types of workbench attachment.
· Screw diameter: M12 X P1.75.
[Applications]
· Can change a worktable or wagon of a fixed type to a movable type.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Work bench attachment | - | - | - | - | Option |
From: ₹ 5,648.82 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAE
A workbench attachment which increases functionality.
[Features]
· Select from a wide selection of workbench options.
· Setting middle boards ensures storage space under the top board.
· When 2 middle shelves are set up, it becomes a full surface bottom plate type, and installing 1 shelf makes it a half surface bottom plate type.
· Depth 450 type becomes a full surface bottom plate type with the addition of 1 middle shelf.
[Applications]
· 50 kg uniform load resistance with single shelf and 100 kg uniform load resistance with two shelves. Holds diverse items.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Work bench attachment | - | - | - | - | Option |
From: ₹ 4,991.65 |
---|
Days to Ship: 37 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Top Shelf YUR-B Type for Side Mounting
TRUSCO NAKAYAMA
Upper shelf for workbench.
For side mounting.
Product type: Workbench attachment (optional)
Materials: steel
Specifications: for bottom mounting
Specifications 2: Top plates with thickness of up to 45 mm can be attached
Maximum load capacity (kg): 20
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Work bench attachment | - | 1808 | - | - | Option |
From: ₹ 15,579.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Optional Spill Stoppers for Work Benches, for Width Side and for Depth Side
SAKAE
Drop prevention for workbench without worrying about falling of objects
[Features]
・ It prevents small accessories, etc., from falling from the top plate.
・ Easy installation by inserting it into the top plate and tightening with the knob
[Applications]
・ It prevents products from dropping if it is attached to your workbench at the shipping site, inspection/packaging/assembly line, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Work bench attachment | - | - | - | - | Option |
From: ₹ 7,179.61 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Prevents the wagon shelf board from being scratched.
[Applications]
· For protection of items on the wagon and of the shelf boards.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Mat covered work bench | - | - | - | - | Option |
From: ₹ 1,724.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAE
A newly set workpiece light that uses LEDs.
This product is both energy saving and long lasting.
·Type 20 equivalent × 2 lights
· Colors: white
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Work bench attachment | 104 | 1766 | 125 | - | Option |
From: ₹ 42,914.40 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
WIZ'A Work Mat, Workers Multi Mat
WIZ'A
[Features]
· For vehicle maintenance, offsite maintenance, DIY, gardening and outdoor use.
[Applications]
· For vehicle maintenance, offsite maintenance, DIY, gardening and outdoor use.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
Mat covered work bench | 230 | 510 | 30 | Finished product | Main Body |
From: ₹ 1,744.63 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
155 mm Tool Holder (Stainless Steel)
ESCO
·★2WAY specification that allows you to insert the deposit (framing square) and the clip of the electric tool or tape measure at the same time.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|
- | - | - | - | - | - |
From: ₹ 2,389.46 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO NAKAYAMA | SAKAE | SAKAE | TRUSCO NAKAYAMA | SAKAE | TRUSCO NAKAYAMA | SAKAE | WIZ'A | ESCO |
Product Series | Optional Spill Stoppers for Work Benches, for Width Side and for Depth Side | ||||||||
From | ₹ 3,056.00 | ₹ 5,648.82 | ₹ 4,991.65 | ₹ 15,579.00 | ₹ 7,179.61 | ₹ 1,724.25 | ₹ 42,914.40 | ₹ 1,744.63 | ₹ 2,389.46 |
Days to Ship | 6 Day(s) or more | 10 Day(s) or more | 37 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more |
Product Type | Work bench attachment | Work bench attachment | Work bench attachment | Work bench attachment | Work bench attachment | Mat covered work bench | Work bench attachment | Mat covered work bench | - |
Height (mm) | - | - | - | - | - | - | 104 | 230 | - |
Width (mm) | 1800 | - | - | 1808 | - | - | 1766 | 510 | - |
Depth (mm) | 900 | - | - | - | - | - | 125 | 30 | - |
Assembly / Completion | - | - | - | - | - | - | - | Finished product | - |
Main body: option | Option | Option | Option | Option | Option | Option | Option | Main Body | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy