(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Mat-covered work benches are a workbench with mat stretched over the top plate for the purpose of workpiece protection and antistatic effect. They are mainly used for tightening screws and bolts with tools and assembling precision equipment. Work benches with a rubber mat for protecting parts from scratc
Mat-covered work benches are a workbench with mat stretched over the top plate for the purpose of workpiece protection and antistatic effect. They are mainly used for tightening screws and bolts with tools and assembling precision equipment. Work benches with a rubber mat for protecting parts from scratches and impacts have products that absorb noise generated during work and products that also serve as an anti-slip mat at hand. Work benches, which have a mat of material that suppresses the generation of static electricity and a ground wire to prevent electrostatic charges, have products with excellent water-resistance, antifouling property, and chemical resistance. In addition, there is also a mat-covered work bench that allows you to manually or electrically adjust the top plate to any height, and can be used for both standing and sitting work. At the time of selection, it is necessary to confirm the size of the product, uniform load, whether it is a ready-made product or an assembly type, etc.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Vinyl Mat Covered GWP-Type Medium-Volume Work Bench
TRUSCO NAKAYAMA
Workbench with vinyl mat upholstery which reduces scratching.
[Features]
· The vinyl mat reduces scratching of the product.
· It has an anti-slip effect and reduces the impact.
[Applications]
· Ideal for assembling precision parts, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Mat covered work bench | 742 | 900 | 750 | 800 | Assembly type | Main Body |
From: ₹ 52,381.02 |
---|
Days to Ship: 12 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Uniform Load(kg) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO NAKAYAMA |
Product Series | |
From | ₹ 52,381.02 |
Days to Ship | 12 Day(s) or more |
Product Type | Mat covered work bench |
Height (mm) | 742 |
Width (mm) | 900 |
Depth (mm) | 750 |
Uniform Load(kg) | 800 |
Assembly / Completion | Assembly type |
Main body: option | Main Body |