(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Work benches are tables and desks specifically made to operate work safely and efficiently. Work benches are categorized into light duty, medium duty and heavy duty types according to the uniformly distributed load. This is because they are required to have the strength to withstand the impact depending on th
Work benches are tables and desks specifically made to operate work safely and efficiently. Work benches are categorized into light duty, medium duty and heavy duty types according to the uniformly distributed load. This is because they are required to have the strength to withstand the impact depending on the details of work, for example, the weight of the item placed on or if hammers are used with. The larger uniformly distributed load is, the larger the thickness and strength of the top plate need to be. Additionally, there are different types of top plates such as stainless steel and polyester, and it is necessary to select the material that best suits the details of work and items to be placed on. Aside from those, there is a range of product lineup including movable type with casters, height-adjustable lift type and collapsible type that is convenient for storage and conveyance. Pipe frame workbenches can be brought into the work site and installed in a short period of time; they can be also customized with different combination of parts to meet the use conditions using simple tools.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
119 items
You can add up to 6 items per a category to the compare list.
Vinyl Mat Covered GWP-Type Medium-Volume Work Bench
TRUSCO NAKAYAMA
Workbench with vinyl mat upholstery which reduces scratching.
[Features]
· The vinyl mat reduces scratching of the product.
· It has an anti-slip effect and reduces the impact.
[Applications]
· Ideal for assembling precision parts, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Mat covered work bench | 742 | 900 | 750 | 800 | Assembly type | Main Body |
From: ₹ 52,381.02 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Base, Steel Top Plate, Uniform Load 50–150 kg
TRUSCO NAKAYAMA
Rotating steel top-plate, ideal for assembly of products and components, as well as mold maintenance.
[Features]
· Allows the workpiece to be moved with ease to a position convenient for the worker.
· Inside: resin bearing.
· Made in Japan.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | - | - | - | 50 ~ 150 | - | Main Body |
From: ₹ 7,889.29 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Base, Uniform Load 300–500 kg
TRUSCO NAKAYAMA
Rotary table with high work efficiency that enables work at any angle within 360°.
[Features]
· Easy 360° rotation.
· With rotation stop mechanism (36-way equal division at approx. 10° pitch).
[Applications]
· Ideal for repairing molds and assembling parts.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | - | - | - | 300 ~ 500 | - | Main Body |
From: ₹ 34,528.47 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· A panel on which the hooks for tool management can be attached.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Line work bench | - | 900 | - | 15 | - | Option |
From: ₹ 11,627.27 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 300 series height adjustable type (H750 mm to H1,000 mm)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 160 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· Can be used not only as a work table, but also as a dolly that is moved to the next process.
· The 8 knobs on the legs enable the height to be adjusted from 750 to 1,000 mm without using a tool.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 750~1000 | 600 ~ 1800 | 600 ~ 900 | - | Assembly type | Main Body |
From: ₹ 46,745.02 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Work Benches (SUS430, H Frame Specifications)
AS ONE
[Features]
· Assembling type
·SUS430 work bench
·Free charge for adjustment of overall height = 850 mm or less
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 24,377.24 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work Bench with Handle for Height Adjustment Melamine Resin Countertop Uniform Load 300 kg
TRUSCO NAKAYAMA
Lightweight elevator-style workbench with height which can be set between 700 to 900 mm.
[Features]
· Workbench developed to make lifting easy.
· Lifting devices built into all 4 legs allow it to be set at a desired height (700-900 mm).
· The position of the lower horizontal crossbar can be changed in 3 ways depending on how it is used.
· The handle knob is a folding type, so it does not interfere with the work.
· Lighter than hydraulic type, no need for concern about oil leakage.
[Applications]
· For workplaces with a lot of assembly work for large or small items.
· Ideal for work in research and experimental laboratories, schools, and offices.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | - | - | - | - | Finished product | Option |
From: ₹ 5,123.75 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Heavy Duty Workbench, Basic Type, Uniform Load 3,000 kg
TRUSCO NAKAYAMA
Workbench with the highest load capacity.
[Features]
· The body is made of structural steel pipe and rolled steel, and all connection parts have been welded for excellent durability.
· Unused tools can be stored in the lower shelf, which holds up to about 100 kg of tools.
· Three types, consisting of easy-to-slip DAP decorative tabletop, non-slip linoleum tabletop and shock-resistant steel tabletop.
[Applications]
· It can be installed with many options to be used in a wide range of fields.
· Can also be used in plants manufacturing heavy items, etc. as its uniform stationary load is 3,000 kg.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Heavyweight work bench (uniform load 2,001 kg up) | 740 | 1800 | 900 | 3000 | Finished product | Main Body |
From: ₹ 103,175.00 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 300 series (fixed H740 mm)
YAMAKIN
Light-duty workbench with a wide variety of sizes and colors in a basic type without extra functions
[Features]
・ Fixed basic type
· H740 mm makes it ideal for sitting work
· There are 12 dimensional variations in total, which can be selected depending on the work space and the number of people
・ Top plate surface material can be selected from polyester, PVC sheet, and steel to support various work scenes
· It is possible to stop the connecting pipe at the foot at any of 3 positions in the front, center, and rear
[Applications]
· It supports various light-duty work such as packing work and inspection work
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 740 | 900 ~ 1800 | 600 ~ 900 | 300 | Assembly type | Main Body |
From: ₹ 24,199.91 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 800 series movable (H740 mm)
YAMAKIN
Easy to move even when carrying heavy objects.
[Features]
· Uses 4 universal casters for easy movement.
· Perfectly matching height when lined up with the 740 mm height fixed type.
· Can be used as a part of a work line.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Medium weight work bench (uniform load of 501 kg to 2,000 kg) | 740 | 900 ~ 1800 | 600 ~ 900 | - | Assembly type | Main Body |
From: ₹ 47,219.35 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OSAKA TAIYU
Beautifully plated, this small turntable can be used in factories, stores, offices, etc.
[Features]
·309 mm outer diameter for 300 kg and 450 mm outer diameter for 500 kg
·MR-30 and MR-45P are covered with a top plate in the center, and can handle small and heavy objects.
[Applications]
·Convenient for viewing the back of the product by rotating it during assembly and inspection processes.
·It is also convenient when pulling out the size cut by placing the electric wire drum on it.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | - | - | - | 500 | Finished product | Main Body |
From: ₹ 17,598.73 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium-Duty Workbench (Basic Type), Uniform Load, 800 kg
TRUSCO NAKAYAMA
Standard type medium-sized workbench.
[Features]
· All options can be installed. (Sold Separately)
· Since hex socket head bolts are used, it is easy to tighten the bolts, allowing easy assembly with a single hex wrench.
· Depending on the usage condition or option to be used, the mounting position of the lower bar can be changed.
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.
[Applications]
· For work inside manufacturing plants, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Medium weight work bench (uniform load of 501 kg to 2,000 kg) | 740 | 1200 | 750 | 800 | Assembly type | Main Body |
From: ₹ 56,595.02 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Height Adjustable Work Bench
SAKAE
Adjustable height from 700 to 900 mm.
With an all-stainless steel top plate that has corrosion resistance.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Stainless steel work bench | 700 to 900 | - | - | - | Assembly type | Main Body |
From: ₹ 125,198.98 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Raising and Lowering Table Average Load (kg) 120
TRUSCO NAKAYAMA
[Features]
· Can be adjusted to any height between 390 and 800 mm, to suit the worker and the task.
· The top plate uses a scratch-resistant melamine decorative board.
[Applications]
· For light indoor work.
· As a side table for office work.
· Inspection of part construction, packing, and assembly.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 390~800 | 450 | 900 | 120 | Finished product | Main Body |
From: ₹ 84,453.00 |
---|
Days to Ship: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Duty Standing Workbench, KD Type, Uniform Load 350 kg
SAKAE
A lightweight workbench featuring a main body made from square pipe (structural steel pipe) that is extremely robust and resistant to dust collection.
[Features]
· Standing work is possible since the height of the worktable is 900 mm, reducing the burden on your back.
· A worktable with 3 top plate options to suit the working application: Sakae-leum, steel, or polyester.
· The locking bar can be mounted either to the center or the back.
· The cabinet can be set in a position that makes it easy to use from either the right or left. Either the front or the back surface can be selected.
· W1500 and W1800 types also allow 2 pieces to be mounted.
· Uniform load resistance 350 kg. Safety factor of 20% is recommended for uniform load resistance display.
[Applications]
· A work desk for sites where work is done standing, for packaging/sorting or light work such as memo writing, temporary tool placement, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 900 | 900 | 750 | 350 | Assembly type | Main Body |
From: ₹ 41,920.89 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series fixed (H950 mm)
YAMAKIN
A lightweight work bench that is optimal for standing work.
[Features]
· A height of 950 mm that is optimal for standing work, designed to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· A wide range of dimension variations are available to enable selection according to the installation location and work space.
· The pipes connecting the left and right legs can be slid forward and rearward for setting in the desired position, enabling the foot area to be enlarged.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 950 | 600 ~ 1800 | 450 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 20,860.13 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Hydraulic Tilting Workbench Chirutora Uniform Load (kg) 100
OSAKA TAIYU
An adjustable-height work bench with a table height that can be changed for a good work posture.
[Features]
· The work table can be adjusted to the desired height (hydraulic step type).
· Reaches the top height with only 8 step operations (40 mm/operation).
· The table can be tilted to the desired angle up to 20 degrees.
· The compact push handle does not get in the way.
[Applications]
· As a work bench at cell worksites.
· As a support table on a conveyor line.
· As a work bench also used as a transportation trolley or movement dolly.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 595~915 | 500 | 700 | 100 | Finished product | Main Body |
From: ₹ 116,903.00 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Duty Height Adjustable Workbench, Basic Type, Uniform Load 150 kg
TRUSCO NAKAYAMA
A workbench that can be easily adjusted in height.
[Features]
· The height can be adjusted between 650 and 950 mm at a height with a pitch of 50 mm.
· Can be adjusted to allow work to be performed standing or sitting in line with the content of the work.
· The height can be easily adjusted as a scale is attached.
[Applications]
· Enables work in a more comfortable posture in assembling, packing and sorting.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 650~950 | 900 ~ 1800 | 600 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 39,162.55 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Movable Heavy Work Bench Basic Type Average Load (kg) 3000
TRUSCO NAKAYAMA
With a simple stepping motion, the workbench can be lifted and moved.
Uniform load (kg): 3000
Movement load (kg): 300
Product compliant with the Law on Promoting Green Purchasing
Material 1 / Main body: Steel
Material 2 / Wheel: Urethane
Specifications: 100 mm / 2 Fixed Wheels and 2 swivel Wheels
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Heavyweight work bench (uniform load 2,001 kg up) | 740 | 1200 | 750 | 3000 | Finished product | Main Body |
From: ₹ 138,909.89 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Non-Slip Sheet for Work Benches
TRUSCO NAKAYAMA
[Features]
· A special film that suppresses slippage is affixed to one side (workbench side) of corrugated plastic.
[Applications]
· For protecting products on a workbench and preventing damage on the surface.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Work bench attachment | - | 1800 | 900 | - | - | Option |
From: ₹ 3,056.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Workpiece support stand Uniform Load 50 kg
TRUSCO NAKAYAMA
A work support stand that can be used for anything from sitting to standing work thanks to its height adjustment and top plate tilt functions.
[Features]
· Assembly type, step height adjustment, tabletop inclination function, stand with adjuster.
[Applications]
· Auxiliary stand for placing of small parts in machining and assembly work.
· As a side table in factories and offices.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 700~1000 | 500 | 400 | 50 | Assembly type | Main Body |
From: ₹ 20,831.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Work Bench Average Load (kg) 50
TRUSCO NAKAYAMA
[Features]
· Equipped with a function that allows it to be adjusted to heights between 700 and 1,000 mm according to work purposes and applications.
· Since it is equipped with casters with stoppers, it can be moved easily at worksites.
· The height of the top board is indicated on the post pipe.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 700~1000 | 900 ~ 1200 | 600 ~ 750 | 50 | Assembly type | Main Body |
From: ₹ 39,058.24 |
---|
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Work Bench AE Type / HAE Type (H Form / SUS304-Covered Tabletop) Average Load 300 kg
TRUSCO NAKAYAMA
Workbench covered with a thin stainless steel plate to prevent rust.
[Features]
· Covered with an SUS304 top plate that features outstanding corrosion resistance and chemical resistance.
· By using steel as material for the legs, the production cost is reduced compared to the cost of a workbench made entirely of stainless steel.
[Applications]
· Can be used in cleanrooms, laboratories, food product facilities, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Stainless steel work bench | 740 | 904 ~ 1804 | 604 ~ 904 | 300 | Assembly type | Main Body |
From: ₹ 70,964.45 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Base, Rubber Mat Upholstery, Uniform Load 50–150 kg
TRUSCO NAKAYAMA
Rotary table that can be easily moved to the desired position.
[Features]
· Top plate: rubber mat upholstery, main body: steel (silver coated), interior: resin bearing.
[Applications]
· Ideal for assembling products and parts as well as maintenance of molds.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | 36 ~ 37 | - | - | 50 ~ 150 | - | Main Body |
From: ₹ 10,169.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Round Table Average Load (kg) 500
TRUSCO NAKAYAMA
[Features]
· Compact, yet has the ability to withstand a load of 500 kg and can be used not only in factories but also in shops, offices, etc.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | - | - | - | 500 | - | Main Body |
From: ₹ 14,510.15 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Large Revolving Table with Antistatic Mat Surface Average Load (kg) 80
TRUSCO NAKAYAMA
[Features]
· The turntable can be rotated to a position where it is convenient for the operator to use the product in mold repair, product assembly or the like to improve work efficiency.
· Weight is very light and easy to handle despite the large diameter.
· Ideal for lightweight product assembly and packaging work.
· Anti-slip rubber is attached to the back surface.
· Uses rubber material with excellent oil resistance and solvent resistance.
· Top plate is selectable from 3 types to suit the application.
· Optional stopper can be installed.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | - | - | - | 80 | - | Option |
From: ₹ 65,659.09 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SPACIO
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Pipe-strut work bench | - | - | - | - | - | Option |
From: ₹ 198.40 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAE
Caster set can be retrofitted onto the currently used workbench.
[Features]
· Rubber wheels and nylon/urethane wheels are available as two types of workbench attachment.
· Screw diameter: M12 X P1.75.
[Applications]
· Can change a worktable or wagon of a fixed type to a movable type.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Work bench attachment | - | - | - | - | - | Option |
From: ₹ 5,648.82 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SAKAE
A workbench attachment which increases functionality.
[Features]
· Select from a wide selection of workbench options.
· Setting middle boards ensures storage space under the top board.
· When 2 middle shelves are set up, it becomes a full surface bottom plate type, and installing 1 shelf makes it a half surface bottom plate type.
· Depth 450 type becomes a full surface bottom plate type with the addition of 1 middle shelf.
[Applications]
· 50 kg uniform load resistance with single shelf and 100 kg uniform load resistance with two shelves. Holds diverse items.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Work bench attachment | - | - | - | - | - | Option |
From: ₹ 4,991.65 |
---|
Days to Ship: 37 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height: 840 mm)
SAKAE
A light-duty mobile workbench with casters suitable for standing work.
[Features]
·Because the main body uses a squire pipe (structural steel pipe for structural purposes), it is extremely robust, and moreover, hardly collect dust.
·Uniformly distributed load capacity: 200 kg. Comes standard with metal fittings for stable straight-line motion that stops the rotation of the casters. Selectable according to the site and applications.
·Features straight-line motion when metal fittings are attached. Features turning performance when metal fittings are not attached.
·Optional panel can be attached.
·The caster come with ø75 (diameter 75 mm) and ø100 (diameter 100 mm) rubber wheel. 2 casters come with a brake and 2 casters have no brake.
[Applications]
·By attaching casters, you can easily change the production line, secure a work space, and change the layout.
·This product is suitable for standing work and can improve work efficiency and reduce the burden by selecting a height that suits the user and work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 810 ~ 840 | - | - | - | Assembly type | Main Body |
From: ₹ 39,129.33 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Workbench Full Drawers, Uniform Load 350 kg
SAKAE
Light worktable with drawers, uniform load resistance 15 kg ideal for storage of tools or office supplies
[Features]
· Because the main body is made from square pipe (structural steel pipe), it is extremely robust and resistant to dust collection.
· Uniform load resistance 350 kg.
· Use of double ball slide rail enables effortless opening/closing and accurate linear back and forth motion.
· Has wide frontage for effective usage to allow for management of diverse products.
· Can be retrofitted to a worktable. Sets of partition panels (for retrofitting), as well as individual partition panels (for additions) are optionally available.
[Applications]
· Long tools (long calipers, long measurement tools, etc.) can be stored in the drawer, making it convenient in use and storage.
· Eliminates trips to tool storage areas, which saves time and improves work efficiency.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 740 | 1800 | 750 | 350 | Assembly type | Main Body |
From: ₹ 87,384.75 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rotating Turntable/Resin PS/ PU
SAKAE
A rotary table which supports various work such as electrical machinery, precision machinery parts, automotive components, etc.
[Features]
· Can be used for medical related fields, laboratories, experiments, food processing, marine product processing related fields, etc.
· Applicable to every kind of work as it is lightweight, strong, and shock-resistant resin.
· Passed a 200 kg load test (6 times/min. continuous) and 100,000 times rotation resistance test.
· It can be used as an assistant for various work such as electrical machinery, automotive components, precision machinery parts, etc.
· Robust internal structure proved through harsh testing. It is easy to disassemble and clean, maintaining smooth rotation and cleanliness.
[Applications]
· Made of resin, light and conductive for use in light electric product factories.
· The resin parts do not rust and are ideal for use at sites such as food facilities where hygiene is of concern.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Rotating table | - | - | - | 150 | Finished product | Main Body |
From: ₹ 13,455.82 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium Work Bench Average Load (kg) 500
AS ONE
[Features]
· The top plate has a warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 740 | 1200 | 600 | 500 | Assembly type | Main Body |
From: ₹ 51,898.44 |
---|
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series (with upper board 150 wagon)
YAMAKIN
The optimal lightweight work bench for use as a support table or mobile wagon.
[Features]
· Uses the same top board as the work table 150 series.
· The height is approximately the same as regular work tables. (H 739 mm)
· The casters use elastomer wheels that do not easily dirty the floor.
· Overall uniform load resistance is 96 kg.
[Applications]
· Optimal as a support table for a work table.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 739 | 450 ~ 750 | 450 | - | Assembly type | Main Body |
From: ₹ 18,121.60 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series (movable H1,036 mm with full surface shelves)
YAMAKIN
A lightweight work bench for standing work that is slightly higher than normal and enables storage of work materials on the shelf in the foot area.
[Features]
· Height of 1,036 mm is slightly higher than normal for standing work, and the heat resistant temperature is approximately 80°C.
· The casters with stoppers on all 4 wheels enable smooth movement to the work location, and comes with 2 half-surface shelves in the foot area.
· A total of 11 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 1036 | 600 ~ 1800 | 600 ~ 900 | - | Assembly type | Main Body |
From: ₹ 31,717.95 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series (movable H1,036 mm with half surface shelves)
YAMAKIN
A lightweight work bench for standing work that is slightly higher than normal and enables storage of work materials on the shelf in the foot area.
[Features]
· Height of 1,036 mm is slightly higher than normal for standing work, and the heat resistant temperature is approximately 80°C.
· The casters with stoppers on all 4 wheels enable smooth movement to the work location, and comes with a half surface shelf in the foot area.
· 11 dimension variations are available to enable selection according to the work space and number of workers.
· A design with a base color of white is optimal for use not only at factories but also at offices.
· The unique structure uses fewer bolts than other series, which prevents horizontal swaying and enables faster assembly times.
· The surface of the top board uses a polyurethane sheet that is textured for low frictional resistance.
[Applications]
· Supports a wide range of light work such as packaging and inspection work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 1036 | 600 ~ 1800 | 600 ~ 900 | - | Assembly type | Main Body |
From: ₹ 28,372.93 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 150 series height adjustable type (H600 mm to H900 mm)
YAMAKIN
A lightweight work bench that can be adjusted to a comfortable height for working.
[Features]
· The height can be adjusted in order to improve workability and reduce fatigue.
· Uniform load resistance is 150 kg.
· 15 dimension variations are available to enable selection according to the installation location and work space.
· The top board height can be set in increments of 25 mm.
· The height adjustment range is 600 to 900 mm.
· Height adjustment is easy, simply by using a screwdriver.
[Applications]
· Optimal for light work such as packaging and inspections.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Adjustable height work bench | 600~900 | 600 ~ 1800 | 450 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 28,108.85 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Work table 800 series fixed (H740 mm)
YAMAKIN
[Features]
· The strut holding system prevents horizontal swaying.
· Excellent strength against horizontal swaying.
· Height of 740 mm is optimal for seated work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Medium weight work bench (uniform load of 501 kg to 2,000 kg) | 740 | 900 ~ 1800 | 600 ~ 900 | 800 | Assembly type | Main Body |
From: ₹ 39,640.65 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ASTAGE
[Features]
· Optimal for feeding work for large plywood, long boards, square materials and heavy materials.
· The height can be adjusted according to the work bench height.
· (Height 660 to 1,100 mm)
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Other Work Benches | 660 | 440 | 520 | - | - | - |
From: ₹ 5,498.45 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Work Bench With Drawer (SUS430, Three-Side Frame Specifications)
AS ONE
[Features]
· Assembling type
·SUS430 work bench
·With a drawer that is convenient for storage
·Free charge for adjustment of overall height = 850 mm or less
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 41,425.04 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Work Bench (Drainage Mat Shelf)
AS ONE
Workbench made of SUS430 that is durable and load capacity.
It has a convenient slatted shelf on the bottom.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 40,459.07 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Work Bench (Solid Shelf)
AS ONE
Workbench made of SUS430 that is durable and load capacity.
It is convenient because it has a solid shelf on the bottom.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 40,459.07 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SINKO
[Features]
· Product requires assembly
·SUS430 work bench
·Overall height = 850 mm or less height adjustment free of charge
[Product Specifications]
・ Material: SUS430
·H frame specifications
·Size (mm): Width 600 × depth 450 × height 800
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
- | - | - | - | - | - | - |
From: ₹ 27,206.10 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HOZAN
Mobile workbench with casters with stoppers.
[Features]
· Includes work mat for 500 x 700 mm top board.
[Applications]
· The load capacity is 60 kg, which is sufficient for ordinary work.
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 630 | 700 | 500 | 60 (When Stationary) | Assembly type | Main Body |
From: ₹ 33,154.96 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Work Bench Average Load (kg) 150
TRUSCO NAKAYAMA
Equipped with casters, it is convenient for moving the workbench.
Material 1 / Main body: Steel
Material 2 / Caster metal fittings: Steel
Material 3 / Wheel: Rubber
Uniform load (kg): 150
Product Type | Height (mm) | Width (mm) | Depth (mm) | Uniform Load(kg) | Assembly / Completion | Main body: option |
---|---|---|---|---|---|---|
Lightweight Workbench (Uniform Load of up to 500 kg) | 847 ~ 848 | 900 ~ 1800 | 600 ~ 900 | 150 | Assembly type | Main Body |
From: ₹ 33,626.82 |
---|
Days to Ship: 7 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Height (mm) |
Width (mm) |
Depth (mm) |
Uniform Load(kg) |
Assembly / Completion |
Main body: option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | YAMAKIN | AS ONE | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | YAMAKIN | YAMAKIN | OSAKA TAIYU | TRUSCO NAKAYAMA | SAKAE | TRUSCO NAKAYAMA | SAKAE | YAMAKIN | OSAKA TAIYU | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | SPACIO | SAKAE | SAKAE | SAKAE | SAKAE | SAKAE | AS ONE | YAMAKIN | YAMAKIN | YAMAKIN | YAMAKIN | YAMAKIN | ASTAGE | AS ONE | AS ONE | AS ONE | SINKO | HOZAN | TRUSCO NAKAYAMA |
Product Series | Work table 300 series height adjustable type (H750 mm to H1,000 mm) | Stainless Steel Work Benches (SUS430, H Frame Specifications) | Work Bench with Handle for Height Adjustment Melamine Resin Countertop Uniform Load 300 kg | Light Duty Height Adjustable Workbench, Basic Type, Uniform Load 150 kg | Light Work Bench AE Type / HAE Type (H Form / SUS304-Covered Tabletop) Average Load 300 kg | Rotating Base, Rubber Mat Upholstery, Uniform Load 50–150 kg | Large Revolving Table with Antistatic Mat Surface Average Load (kg) 80 | Light-Duty Workbench, KK Type, Mobile, Casters ø75 (Height 810 mm), ø100 (Height: 840 mm) | Work table 150 series (movable H1,036 mm with full surface shelves) | Work table 150 series (movable H1,036 mm with half surface shelves) | Work table 150 series height adjustable type (H600 mm to H900 mm) | Stainless Steel Work Bench With Drawer (SUS430, Three-Side Frame Specifications) | |||||||||||||||||||||||||||||||||
From | ₹ 52,381.02 | ₹ 7,889.29 | ₹ 34,528.47 | ₹ 11,627.27 | ₹ 46,745.02 | ₹ 24,377.24 | ₹ 5,123.75 | ₹ 103,175.00 | ₹ 24,199.91 | ₹ 47,219.35 | ₹ 17,598.73 | ₹ 56,595.02 | ₹ 125,198.98 | ₹ 84,453.00 | ₹ 41,920.89 | ₹ 20,860.13 | ₹ 116,903.00 | ₹ 39,162.55 | ₹ 138,909.89 | ₹ 3,056.00 | ₹ 20,831.33 | ₹ 39,058.24 | ₹ 70,964.45 | ₹ 10,169.04 | ₹ 14,510.15 | ₹ 65,659.09 | ₹ 198.40 | ₹ 5,648.82 | ₹ 4,991.65 | ₹ 39,129.33 | ₹ 87,384.75 | ₹ 13,455.82 | ₹ 51,898.44 | ₹ 18,121.60 | ₹ 31,717.95 | ₹ 28,372.93 | ₹ 28,108.85 | ₹ 39,640.65 | ₹ 5,498.45 | ₹ 41,425.04 | ₹ 40,459.07 | ₹ 40,459.07 | ₹ 27,206.10 | ₹ 33,154.96 | ₹ 33,626.82 |
Days to Ship | 12 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 9 Day(s) or more | 7 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 24 Day(s) or more | 10 Day(s) or more | 7 Day(s) or more | 13 Day(s) or more | 9 Day(s) or more | 13 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 23 Day(s) or more | 9 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 37 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 17 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more |
Product Type | Mat covered work bench | Rotating table | Rotating table | Line work bench | Adjustable height work bench | - | Adjustable height work bench | Heavyweight work bench (uniform load 2,001 kg up) | Lightweight Workbench (Uniform Load of up to 500 kg) | Medium weight work bench (uniform load of 501 kg to 2,000 kg) | Rotating table | Medium weight work bench (uniform load of 501 kg to 2,000 kg) | Stainless steel work bench | Adjustable height work bench | Lightweight Workbench (Uniform Load of up to 500 kg) | Lightweight Workbench (Uniform Load of up to 500 kg) | Adjustable height work bench | Adjustable height work bench | Heavyweight work bench (uniform load 2,001 kg up) | Work bench attachment | Adjustable height work bench | Adjustable height work bench | Stainless steel work bench | Rotating table | Rotating table | Rotating table | Pipe-strut work bench | Work bench attachment | Work bench attachment | Lightweight Workbench (Uniform Load of up to 500 kg) | Lightweight Workbench (Uniform Load of up to 500 kg) | Rotating table | Lightweight Workbench (Uniform Load of up to 500 kg) | Lightweight Workbench (Uniform Load of up to 500 kg) | Lightweight Workbench (Uniform Load of up to 500 kg) | Lightweight Workbench (Uniform Load of up to 500 kg) | Adjustable height work bench | Medium weight work bench (uniform load of 501 kg to 2,000 kg) | Other Work Benches | - | - | - | - | Lightweight Workbench (Uniform Load of up to 500 kg) | Lightweight Workbench (Uniform Load of up to 500 kg) |
Height (mm) | 742 | - | - | - | 750~1000 | - | - | 740 | 740 | 740 | - | 740 | 700 to 900 | 390~800 | 900 | 950 | 595~915 | 650~950 | 740 | - | 700~1000 | 700~1000 | 740 | 36 ~ 37 | - | - | - | - | - | 810 ~ 840 | 740 | - | 740 | 739 | 1036 | 1036 | 600~900 | 740 | 660 | - | - | - | - | 630 | 847 ~ 848 |
Width (mm) | 900 | - | - | 900 | 600 ~ 1800 | - | - | 1800 | 900 ~ 1800 | 900 ~ 1800 | - | 1200 | - | 450 | 900 | 600 ~ 1800 | 500 | 900 ~ 1800 | 1200 | 1800 | 500 | 900 ~ 1200 | 904 ~ 1804 | - | - | - | - | - | - | - | 1800 | - | 1200 | 450 ~ 750 | 600 ~ 1800 | 600 ~ 1800 | 600 ~ 1800 | 900 ~ 1800 | 440 | - | - | - | - | 700 | 900 ~ 1800 |
Depth (mm) | 750 | - | - | - | 600 ~ 900 | - | - | 900 | 600 ~ 900 | 600 ~ 900 | - | 750 | - | 900 | 750 | 450 ~ 900 | 700 | 600 ~ 900 | 750 | 900 | 400 | 600 ~ 750 | 604 ~ 904 | - | - | - | - | - | - | - | 750 | - | 600 | 450 | 600 ~ 900 | 600 ~ 900 | 450 ~ 900 | 600 ~ 900 | 520 | - | - | - | - | 500 | 600 ~ 900 |
Uniform Load(kg) | 800 | 50 ~ 150 | 300 ~ 500 | 15 | - | - | - | 3000 | 300 | - | 500 | 800 | - | 120 | 350 | 150 | 100 | 150 | 3000 | - | 50 | 50 | 300 | 50 ~ 150 | 500 | 80 | - | - | - | - | 350 | 150 | 500 | - | - | - | 150 | 800 | - | - | - | - | - | 60 (When Stationary) | 150 |
Assembly / Completion | Assembly type | - | - | - | Assembly type | - | Finished product | Finished product | Assembly type | Assembly type | Finished product | Assembly type | Assembly type | Finished product | Assembly type | Assembly type | Finished product | Assembly type | Finished product | - | Assembly type | Assembly type | Assembly type | - | - | - | - | - | - | Assembly type | Assembly type | Finished product | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | Assembly type | - | - | - | - | - | Assembly type | Assembly type |
Main body: option | Main Body | Main Body | Main Body | Option | Main Body | - | Option | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Option | Main Body | Main Body | Main Body | Main Body | Main Body | Option | Option | Option | Option | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | Main Body | - | - | - | - | - | Main Body | Main Body |