A stainless steel cart is a stainless steel wagon that is resistant to rust and has high strength and corrosion resistance. It is used in various situations such as in factories and cleanrooms, and is also suitable for use in hospitals, laboratories, and other environments that handle chemicals. Not only can it be used as a storage or work bench for parts and tools, but products with casters can also be used for transportation. There is also a type with a handle that is convenient for transportation, and products with precision bearings built into the casters reduce the noise of the casters during transportation. In addition to the flat type, you can also select the dish type or a type with a guard that makes it difficult for things to fall, and the number of shelves is generally two or three. Some types have a drawer, and others have a shelf board that can be moved up and down freely.