(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A display case is a case for displaying products or sample products. It is used at locations such as stores, showrooms, and office entrances where it is desirable to organize and display and exhibit items. Metals such as aluminum are often used for the material of the frame part, and acrylic and glass are ofte
A display case is a case for displaying products or sample products. It is used at locations such as stores, showrooms, and office entrances where it is desirable to organize and display and exhibit items. Metals such as aluminum are often used for the material of the frame part, and acrylic and glass are often used for the display part, and some of them are designed with aesthetics in mind. The size varies depending on the product, and there are types that can be rearranged depending on the number of exhibits and the installation space. There are various types such as products that prevent theft of exhibits by fitting the top plate glass into the frame, products with rounded corners to prevent injuries during transportation/exhibition and products with casters for easy movement.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
SANKO
A product display shelf stand for use in large and small stores. Displays products three-dimensionally and enables displays to be laid out easily. The lid features a special shape that enables displays to be arranged as desired by rotating units 90° for stacking (parallel cross stacking) or multi-level stacking.
Product Model | Frontage (mm) | Depth (mm) | Height (mm) | Equal Load Capacity (kg/step) | Body / Option |
---|---|---|---|---|---|
Showcase | 600 | 300 | 302 | - | Body |
From: ₹ 9,468.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
UACJ Flat Case (Bronze/Silver)
NIPPON ALUMI
Flat case with aluminum frame.
[Features]
· Products within the showcase can be seen easily.
[Applications]
· Showrooms.
· For installation in customer meeting rooms/entrances.
Product Model | Frontage (mm) | Depth (mm) | Height (mm) | Equal Load Capacity (kg/step) | Body / Option |
---|---|---|---|---|---|
Showcase | 1200 | 450 | 917 | 25 | Body |
From: ₹ 152,050.00 |
---|
Days to Ship: 21 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Frontage (mm) |
Depth (mm) |
Height (mm) |
Equal Load Capacity (kg/step) |
Body / Option |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | SANKO | NIPPON ALUMI |
Product Series | ||
From | ₹ 9,468.56 | ₹ 152,050.00 |
Days to Ship | 5 Day(s) or more | 21 Day(s) or more |
Product Model | Showcase | Showcase |
Frontage (mm) | 600 | 1200 |
Depth (mm) | 300 | 450 |
Height (mm) | 302 | 917 |
Equal Load Capacity (kg/step) | - | 25 |
Body / Option | Body | Body |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy