(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Equipment in the medium- and lightweight rack category consists of the racks themselves and their associated optional parts. Lightweight racks have a load capacity of up to 200 kg, and medium-weight racks of between 200 and 500 kg. These items are used for product storage in warehouses and plants, and pro
Equipment in the medium- and lightweight rack category consists of the racks themselves and their associated optional parts. Lightweight racks have a load capacity of up to 200 kg, and medium-weight racks of between 200 and 500 kg. These items are used for product storage in warehouses and plants, and product display in retail outlets. When selecting a rack, choose a model with the right load capacity for the stored products, and check the rack installation space and layout depth and width. Different assembly methods are available. There are bolt-fastened models as well as bolt-free models that don't require bolts. Optional parts are also available to meet the needs of the stored products or installation conditions. The optional parts enable rack customization for various uses. They include shelves and display nets for rack expansion, and sidebars / steel racks to prevent load shedding.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
78 items
You can add up to 6 items per a category to the compare list.
Shelf Component Single Vibration-Damping Brackets (Made of Stainless Steel)
TRUSCO NAKAYAMA
Vibration-damping bracket used for corners of a lightweight shelf to reduce wobble.
[Features]
· Material Steel.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 86.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Light Duty Rack 70 kg Type NC Series
MISUMI
[Features]
·Reasonable light duty shelves.
·For storing files and documents in the office.
·The shelf interval can be changed by inserting and removing bolts.
·Load capacity 70 kg/stage (4 stages: including top panel, 5 tiers: not including top panel).
・ Product compliant with Japan's Green Purchasing Law.
·JQA (load capacity test certification) acquired.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Steel | 875 | - | 1500 ~ 2400 | - | Lightweight Type (Up to 200 kg) | 70 ~ 70 (Excluding the top panel) | - |
From: ₹ 9,109.68 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless steel rack (slatted shelf type) 4 tiers RSN4 type SUS304
SINKO
A stainless steel rack that can store various items by changing the shelf position.
[Features]
·⌀38 (Diameter 38 mm) Sturdy stainless steel rack with large diameter pipes.
·Free height adjustment (H=1,800 mm or less) is possible.
·The shelves can be adjusted at a pitch of 25 mm, and the number of shelves and the position of the shelves can be changed.
[Applications]
·Clean rooms, laboratories, medical facilities, kitchens, food factories, etc.
·For recombination suitable for the usage environment, such as increasing or decreasing the number of shelves and caster specifications.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Stainless Steel | 588 ~ 1788 | 438 ~ 738 | 1800 | 4 | Medium capacity type (200 kg to 500 kg) | 200 | - |
From: ₹ 59,034.87 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shelf Display Net (Mounting Brackets Provided)
TRUSCO NAKAYAMA
Light-weight Trusco shelf, 100 kg type, display net attached to M1.5 type and M2 type light-medium shelves.
[Features]
· Suitable for width range 300-900 mm and height range 900-1,800 mm.
· Also mountable onto a wall with a wire mesh/wall hanging dual use mounting bracket.
(* Use wood screws when mounting on the wall. Wood screws are standard accessories.)
[Applications]
· As a net for preventing shelf side falling.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | 900 ~ 1800 | - | Lightweight Type Option | - | Option |
From: ₹ 1,596.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Angle Type Casters (Rubber Wheels) Flexible (With Stoppers)
TRUSCO NAKAYAMA
[Features]
· Can be easily attached to the frame.
[Applications]
· Angle type
· Freely formula
· For transporting light load equipment or angle-type shelves.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 511.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
1,800 × 450 × 1,800 mm/150 kg, Stainless Steel Lightweight Shelf (5 Tiers)
ESCO
[Features]
·Height: 1800 mm
·Strut width: 40 mm
·Material: Stainless steel (brushed finish)
·Load Capacity: 150 kg (per tier)
·The shelf boards can be moved at 50 mm intervals. (excluding the top plate and bottom plate)
·Width: 1800 mm
·Depth: 450 mm
·Weight: 50.1 kg
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - | - |
From: ₹ 109,638.55 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Back net used to stop spills at the rear.
[Features]
· For steel mesh racks.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | 900 | - | 1100 | - | Lightweight Type Option | - | Option |
From: ₹ 5,759.00 |
---|
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lightweight Rack, Height 1,800 mm / 2,100 mm
AS ONE
Bolt-type rugged rack
[Features]
·Smooth coating treatment that is resistant to rust and scratches.
· Shelf boards can be adjusted with a 50 mm pitch in accordance with items to be stored.
· Corner plates prevent swaying.
[Applications]
·For organizing various lightweight items.
· Optimal for storage shelves in offices as well as for storing laboratory equipment in the lab.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Other | - | 287 ~ 587 | 1800 ~ 2100 | 4 | Lightweight Type (Up to 200 kg) | 120 | - |
From: ₹ 11,704.29 |
---|
Days to Ship: 12 Day(s) or more |
You can add up to 6 items per a category to the compare list.
L Type Angle - 40 Type (40 mm Square / Neo-Gray)
TRUSCO NAKAYAMA
L-shaped angle for lightweight shelves.
[Features]
·The material is steel, and the surface treatment consists of powder coating.
·The color is neo gray, and the size is 39.5 mm wide and 39.5 mm deep.
·Angle lengths can be selected from six types: 1,200, 1,500, 1,800, 2,100, 2,400, and 3,000 mm.
[Applications]
·Available as an optional component for lightweight shelves.
·Ideal for changing the length of the L-shaped angle of a lightweight shelf, replacing it, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 1,532.53 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Casters For Lightweight Steel Shelf
TRUSCO NAKAYAMA
A caster with the highest production volume, the most used by our customers. Ideal for lightweight transportation using hand trucks and wagons.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 534.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ERECTA
The entire surface of the shelf is a ledge (fall stopper) with a height of 25 mm.
Material: stainless steel (SUS304)
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Stainless Steel | - | - | 1,892 | - | Optional medium capacity type | - | Option |
From: ₹ 4,954.28 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Additional and Replacement Shelf Boards for Small Capacity Shelves (Installation Bolts Provided)
TRUSCO NAKAYAMA
The special cross section shape makes this shelf board lightweight and tough.
[Features]
· Uses an environmentally friendly powder coating.
· Additional shelf board set for bolt type lightweight shelves.
[Applications]
· Additional shelves can be installed.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | 875 ~ 1500 | 300 ~ 600 | - | - | Lightweight Type Option | 100 | Option |
From: ₹ 1,387.96 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
[Features]
Steel shelf.
[Load Capacity (kg)]600 (150 kg per shelf board)
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - | - |
From: ₹ 30,549.02 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Dolly for Erector (460 mm Depth) [Erector]
ERECTA
Dolly (platform truck) for Super Elector Shelf.
[Features]
·Excellent load capacity and robust structure. Ideal for heavy loads and frequent transportation.
· Equipped with a bumper at each of the 4 corners, taking surroundings into consideration.
·Static load 400 kg / dynamic load 300 kg (including own weight).
·ø (Diameter) 100 mm 4-wheel swivel rubber wheel.
[Applications]
·Used for transporting heavy objects by Elector Shelf and for frequent transport.
· For normal indoor use. Supports a wide variety of floors, from soft to hard.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Other | 638 ~ 1558 | 500 ~ 510 | - | - | Medium capacity type (200 kg to 500 kg) | - | Option |
From: ₹ 38,030.24 |
---|
Days to Ship: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium Duty Rack With Caster 40-Strut Type
MISUMI
It can immediately respond to layout changes. Movable medium duty rack. More than 150 combinations such as the number of tiers and size are possible. You can choose from 2 colors, green and ivory.
[Features]
·Since the caster is bolt-on type on the strut, the base does not get in the way for clear footing.
·Shelf pitch can be changed in increments of 50 mm.
[Applications]
·Ideal for storing goods on the factory line side where layout changes frequently.
·Active in storing heavy items and large items that are difficult to be stored with tool carts, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Steel | 890 ~ 1790 | - | 1500 | - | Lightweight Type (Up to 200 kg) | 120 ~ 150 | - |
From: ₹ 65,358.00 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Rear Mesh (Made of Resin) for Medium Capacity Boltless Shelves
TRUSCO NAKAYAMA
[Features]
· Back screen for bolt-less shelves TM3, M3 and M5.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Plastic | 900 | - | 1800 | - | Optional medium capacity type | - | Option |
From: ₹ 10,084.00 |
---|
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Mesh Rack, SUS304 (Depth 300, 450, 600 mm)
TRUSCO NAKAYAMA
Mesh rack which enables the position of the shelves to be changed.
[Features]
· Shelf board position can be freely changed at 25 mm pitch.
· Adjuster allows for +15 mm adjustments so leveling horizontally is easy.
· Material Stainless steel (SUS304).
[Applications]
· Cleanrooms, food factories, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Stainless Steel | 600 | 450 | 1200 | 4 | Medium capacity type (200 kg to 500 kg) | 250 | - |
From: ₹ 47,850.20 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Steel Rack Mouth Diameter (mm) 600–1800
SAKAE
A steel rack that uses a beam butt method and integrated welding of struts
[Features]
・ Depth is 615 mm
・ The legs use adjusters, so height can be adjusted even in situations where the floor level is poor.
・ Robust body structure
[Applications]
・ With a variety of options, it can be changed to a tool shelf, storage cabinet, temporary shelf
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Steel | - | 615 | 1920 | - | Medium capacity type (200 kg to 500 kg) ~ Optional medium capacity type | - | Option |
From: ₹ 13,394.67 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
Steel rack (white/black).
[Features]
· The use of a hook means that assembly time can be shortened.
· Shelving can be moved easily.
· The material is steel.
· Withstand load: Screw fixing: 100 kg/sheet, hook fixing: 50 kg/sheet.
[Applications]
· Shelf ideal for storage of various objects.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Steel | 600 | 400 | 750 ~ 1200 | 3 | Lightweight Type (Up to 200 kg) | Screw Fixing: 100 kg/Sheet, Hook Fixing: 50 kg/Sheet | - |
From: ₹ 13,865.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
M3 Type Medium Weight Shelf Fall Prevention Belt - Resin Buckle Type
TRUSCO NAKAYAMA
A fall-prevention belt for light to medium-sized shelves that can be easily installed by being inserted into the slit of the support post.
[Features]
· A post-fitting type anti-fall belt that can be mounted on the M3 shelf.
· The breaking strength is 250 kg for the center buckle and 90 kg for the resin buckle.
[Applications]
· For preventing stored items from falling off shelves.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | Optional medium capacity type | - | Option |
From: ₹ 2,292.75 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Optional Parts for Metal Rack Shelf Board Fixture【4 Pieces Per Package】
IRISOHYAMA
[Features]
· Metal Rack dedicated shelf panel fixing part.
· Can be mounted to shelf panels and side bars.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Other | - | 20 | 44 | - | Lightweight Type (Up to 200 kg) | - | Option |
From: ₹ 70.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LUMINOUS
Can even be safely assembled by beginners.
It also features levels of functionality and durability that can satisfy even professional users.
Rust-resistant clear coating finish.
[Features]
· Can be easily mounted just by hanging.
· Thanks to its large size, it is suitable for storing not only small items, but also bags or tools, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | 350 | 250 | 100 | - | Lightweight Type Option | - | Option |
From: ₹ 1,803.22 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CMR-P1218J Pegboard Tool Rack W
IRISOHYAMA
[Features]
·A metal rack with perforated-finish shelf boards.
·Since the perforated holes are usually smaller than the holes on the metal rack shelf board, it is difficult for small accessories, etc., to fall.
·You can choose from 2 colors (white and black) according to the atmosphere of the room.
[Product Specifications]
·Pole diameter (Approx.): 25 mm
·Color: White
·Size: 1200 × 460 × 1785 mm
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | - | - | - |
From: ₹ 24,881.05 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Medium Duty Rack With Caster 50-Strut Type
MISUMI
It can immediately respond to layout changes. Movable medium duty rack. More than 350 combinations such as the number of tiers and size are possible. You can choose from 2 colors, green and ivory.
[Features]
·Since the caster is bolt-on type on the strut, the base does not get in the way for clear footing.
·Shelf pitch can be changed in increments of 50 mm.
[Applications]
·Ideal for storing goods on the factory line side where layout changes frequently.
·Active in storing heavy items and large items that are difficult to be stored with tool carts, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Steel | - | 900 | 1500 | - | Lightweight Type (Up to 200 kg) | 120 ~ 200 | - |
From: ₹ 62,023.29 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
The special cross section shape makes this shelf board lightweight and tough.
[Features]
· Uses an environmentally friendly powder coating.
· Additional shelf board set for L type lightweight shelves.
[Applications]
· Additional shelves can be installed.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | 1800 | 450 | - | - | Lightweight Type Option | 80 | Option |
From: ₹ 6,836.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
L Type Angle - 30 Type (30 mm Square / Neo-Gray)
TRUSCO NAKAYAMA
Optional parts for lightweight shelves.
[Features]
·The color is neo gray, the material is steel, and the surface treatment is powder coating.
·The size is 29.5 in width and 29.5 in depth.
·You can choose from 6 sizes with angle lengths of 1,200, 1,500, 1,800, 2,100, 2,400, and 3,000 mm.
[Applications]
·Can be used as an optional component for lightweight shelves dedicated to 30 mm square angles.
·Ideal for changing or replacing the height of lightweight shelves.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 1,074.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Flat Bar 40 Type (40 mm / Neogray)
TRUSCO NAKAYAMA
40 mm flat bar for steel light-weight shelves.
[Features]
· Easy to process and can be used for various purposes by connecting with bolts.
· Made of steel. The surface processing is powder coating.
· Neo gray in color.
[Applications]
· Can be used for structural support, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 1,267.80 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Using 100% recycle plastic resin.
[Applications]
· For Lightweight Steel Shelves
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Plastic | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 86.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bolt/Nut Set for Assembly of Light Shelf M6x12 / M6x20
TRUSCO NAKAYAMA
Easy to assemble bolt and nut set.
[Features]
· The bolt is a square neck type.
· Easy to assemble.
· Made of steel.
· For angle hole widths of 7 mm.
· Conformity: for connecting.
· Mass: 11 g.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 26.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
L Type Bracket (Base/Wall Fixing Bracket Dual Use Lightweight Shelf Type)
TRUSCO NAKAYAMA
An L-type, multipurpose metal fixture for shelves used for base fixing and fixing to walls.
[Features]
· It can be used as a fall-prevention bracket for a lightweight shelf.
· Made of steel.
· Bolts and screws for attaching to the main body (BN20: square neck M6 x 20) x 1 set.
[Applications]
· Ideal for base-fixing or wall-fixing of lightweight shelving.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 289.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
Light and medium-weight shelf posts, beams, inner-shelf- shelves, shelf boards and reinforced rails that are all excellent in durability.
[Features]
· The use of a lock pin is indispensable for light to medium duty shelf support.
· Rack part that constitutes the shelves of M1.5 to M5.
· Cross section is excellently shaped to provide outstanding durability.
· One resin base is included.
· Neo gray in color.
[Applications]
· Can be used for replacing parts and for expansion.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | 471 ~ 571 | - | - | Optional medium capacity type | - | Option |
From: ₹ 789.99 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Features]
· Medium weight shelves can be connected together back to back.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Other | - | - | - | - | Optional medium capacity type | - | Option |
From: ₹ 201.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Detachable Fall Prevention Bar for Small To Medium Capacity and Medium Capacity Boltless Shelves
TRUSCO NAKAYAMA
A fall-prevention device for light/medium weight shelving that can be retrofitted to stacked items to prevent toppling.
[Features]
· A drop prevention bar that can be detached by sliding.
· The position can be changed to accommodate the height of the load because it installs to the holes on the support post.
· Neo gray in color.
· Made of steel. The surface processing is powder coating.
[Applications]
· Prevents loads from falling.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | 1800 | - | - | - | Optional medium capacity type | - | Option |
From: ₹ 3,284.80 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Applications]
· Can be placed on a mesh type shelf board for displaying goods.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Plastic | 890 | 290 | - | - | Lightweight Type Option | - | Option |
From: ₹ 2,646.76 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA
[Applications]
· Conductive sleeve conducts when used with a stainless steel column/plate etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Plastic | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 77.46 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Support Beam (Screw Cut Specifications) for Mesh Rack
TRUSCO NAKAYAMA
[Applications]
· As a supporting post for mesh racks.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 1,091.65 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Support Beam Connector for Mesh Rack
TRUSCO NAKAYAMA
[Applications]
· For connection of posts.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 227.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Angle (40 mm Square SUS430)
TRUSCO NAKAYAMA
Stainless steel angle for light/medium weight shelves that is resistant to rust and can be used around water.
[Features]
· Stainless steel 40 mm square L-type angle material.
· Easy to process and can be used for various purposes by connecting with bolts.
· Optional parts which are resistant against rust and water.
[Applications]
· Ideal for use in places where hygiene is important, such as manufacturing plants for food and medicine.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Stainless Steel | - | - | 1200 | - | Lightweight Type Option | - | Option |
From: ₹ 3,145.51 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bolt/Nut Set for Assembly of Light Shelf M6x12
TRUSCO NAKAYAMA
[Features]
· Angle shelf struts from various manufacturers can be mounted.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Stainless Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 56.01 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Rack SLN Series
SAKAE
Strong against earthquakes. A rack that has excellent resistance to swaying. [Features]
・ One model with depth of D615 mm
・ Since the legs use adjusters, height adjustment is possible even at sites where the floor level is poor
・ The shelf boards can be adjusted with a 50-mm pitch
・ Very strong and strong against swaying due to the beam and strut butting method
[Applications]
・ Semiconductor companies such as cleanroom racks, analyzer support stands, reagent storage stands, car maintenance pit racks, etc.
・ Used in food factories, chemical factories, laboratories, printing factories, car maintenance sites, banks, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Stainless Steel | - | 615 | 1314 ~ 1914 | - | Medium capacity type (200 kg to 500 kg) | - | - |
From: ₹ 115,308.14 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
This is a protective triangular mat so that poles do not leave a mark on the floor (made of stainless steel (SUS430)).
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Stainless Steel | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 1,029.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless Steel Conductive Shelf
AS ONE
A conductive shelf with metallic-textured posts and shelf boards.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
Standalone Type | Stainless Steel | 588 ~ 1788 | 438 ~ 738 | 1800 | 4 | Lightweight Type (Up to 200 kg) | - | - |
From: ₹ 60,254.78 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOMOYA
A partition made from highly shock resistant reinforced polystyrene.
[Features]
· A molded item that is inexpensive.
· Polystyrene material.
[Applications]
· As a partition for products in logistics warehouses, etc.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Plastic | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 269.48 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Angle Type Casters (Rubber Wheels) Flexible
TRUSCO NAKAYAMA
[Features]
· Can be easily attached to the frame.
[Applications]
· Angle type
· Freely formula
· For transporting light load equipment or angle-type shelves.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | - | - | - | - | - | Lightweight Type Option | - | Option |
From: ₹ 455.69 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Optional Parts for Metal Rack Pole
IRISOHYAMA
[Features]
· Metal Rack dedicated pole.
· Original sized racks can be created by combining shelf panels.
Connecting type | Material | Frontage(mm) | Depth(mm) | Height(mm) | Number of Top/Bottom Shelf Levels(Level) | Product Type | Uniform Load Capacity(kg/grade) | Other |
---|---|---|---|---|---|---|---|---|
- | Steel | - | - | - | - | Lightweight Type (Up to 200 kg) | - | Option |
From: ₹ 1,380.38 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Connecting type |
Material |
Frontage(mm) |
Depth(mm) |
Height(mm) |
Number of Top/Bottom Shelf Levels(Level) |
Product Type |
Uniform Load Capacity(kg/grade) |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO NAKAYAMA | MISUMI | SINKO | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | ESCO | TRUSCO NAKAYAMA | AS ONE | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | ERECTA | TRUSCO NAKAYAMA | ESCO | ERECTA | MISUMI | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | SAKAE | AS ONE | TRUSCO NAKAYAMA | IRISOHYAMA | LUMINOUS | IRISOHYAMA | MISUMI | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | TRUSCO NAKAYAMA | SAKAE | AS ONE | AS ONE | TOMOYA | TRUSCO NAKAYAMA | IRISOHYAMA |
Product Series | Shelf Component Single Vibration-Damping Brackets (Made of Stainless Steel) | Stainless steel rack (slatted shelf type) 4 tiers RSN4 type SUS304 | 1,800 × 450 × 1,800 mm/150 kg, Stainless Steel Lightweight Shelf (5 Tiers) | Additional and Replacement Shelf Boards for Small Capacity Shelves (Installation Bolts Provided) | Rear Mesh (Made of Resin) for Medium Capacity Boltless Shelves | M3 Type Medium Weight Shelf Fall Prevention Belt - Resin Buckle Type | Optional Parts for Metal Rack Shelf Board Fixture【4 Pieces Per Package】 | L Type Bracket (Base/Wall Fixing Bracket Dual Use Lightweight Shelf Type) | Detachable Fall Prevention Bar for Small To Medium Capacity and Medium Capacity Boltless Shelves | ||||||||||||||||||||||||||||||||||||
From | ₹ 86.01 | ₹ 9,109.68 | ₹ 59,034.87 | ₹ 1,596.71 | ₹ 511.00 | ₹ 109,638.55 | ₹ 5,759.00 | ₹ 11,704.29 | ₹ 1,532.53 | ₹ 534.00 | ₹ 4,954.28 | ₹ 1,387.96 | ₹ 30,549.02 | ₹ 38,030.24 | ₹ 65,358.00 | ₹ 10,084.00 | ₹ 47,850.20 | ₹ 13,394.67 | ₹ 13,865.55 | ₹ 2,292.75 | ₹ 281.96 | ₹ 1,803.22 | ₹ 24,881.05 | ₹ 62,023.29 | ₹ 6,836.01 | ₹ 1,074.00 | ₹ 1,267.80 | ₹ 86.01 | ₹ 26.01 | ₹ 289.65 | ₹ 789.99 | ₹ 201.55 | ₹ 3,284.80 | ₹ 2,646.76 | ₹ 309.82 | ₹ 1,091.65 | ₹ 227.00 | ₹ 3,145.51 | ₹ 56.01 | ₹ 115,308.14 | ₹ 1,029.00 | ₹ 60,254.78 | ₹ 2,694.73 | ₹ 455.69 | ₹ 1,380.38 |
Days to Ship | 5 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 9 Day(s) or more | 12 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 24 Day(s) or more | 8 Day(s) or more | 14 Day(s) or more | 8 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 13 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 7 Day(s) or more | 5 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more |
Connecting type | - | Standalone Type | Standalone Type | - | - | - | - | Standalone Type | - | - | - | - | - | - | Standalone Type | - | Standalone Type | Standalone Type | Standalone Type | - | - | - | - | Standalone Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Standalone Type | - | Standalone Type | - | - | - |
Material | Steel | Steel | Stainless Steel | Steel | - | - | Steel | Other | Steel | Steel | Stainless Steel | Steel | - | Other | Steel | Plastic | Stainless Steel | Steel | Steel | - | Other | Steel | - | Steel | Steel | Steel | Steel | Plastic | Steel | Steel | Steel | Other | Steel | Plastic | Plastic | Steel | Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Stainless Steel | Plastic | - | Steel |
Frontage(mm) | - | 875 | 588 ~ 1788 | - | - | - | 900 | - | - | - | - | 875 ~ 1500 | - | 638 ~ 1558 | 890 ~ 1790 | 900 | 600 | - | 600 | - | - | 350 | - | - | 1800 | - | - | - | - | - | - | - | 1800 | 890 | - | - | - | - | - | - | - | 588 ~ 1788 | - | - | - |
Depth(mm) | - | - | 438 ~ 738 | - | - | - | - | 287 ~ 587 | - | - | - | 300 ~ 600 | - | 500 ~ 510 | - | - | 450 | 615 | 400 | - | 20 | 250 | - | 900 | 450 | - | - | - | - | - | 471 ~ 571 | - | - | 290 | - | - | - | - | - | 615 | - | 438 ~ 738 | - | - | - |
Height(mm) | - | 1500 ~ 2400 | 1800 | 900 ~ 1800 | - | - | 1100 | 1800 ~ 2100 | - | - | 1,892 | - | - | - | 1500 | 1800 | 1200 | 1920 | 750 ~ 1200 | - | 44 | 100 | - | 1500 | - | - | - | - | - | - | - | - | - | - | - | - | - | 1200 | - | 1314 ~ 1914 | - | 1800 | - | - | - |
Number of Top/Bottom Shelf Levels(Level) | - | - | 4 | - | - | - | - | 4 | - | - | - | - | - | - | - | - | 4 | - | 3 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 | - | - | - |
Product Type | Lightweight Type Option | Lightweight Type (Up to 200 kg) | Medium capacity type (200 kg to 500 kg) | Lightweight Type Option | Lightweight Type Option | - | Lightweight Type Option | Lightweight Type (Up to 200 kg) | Lightweight Type Option | Lightweight Type Option | Optional medium capacity type | Lightweight Type Option | - | Medium capacity type (200 kg to 500 kg) | Lightweight Type (Up to 200 kg) | Optional medium capacity type | Medium capacity type (200 kg to 500 kg) | Medium capacity type (200 kg to 500 kg) ~ Optional medium capacity type | Lightweight Type (Up to 200 kg) | Optional medium capacity type | Lightweight Type (Up to 200 kg) | Lightweight Type Option | - | Lightweight Type (Up to 200 kg) | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Optional medium capacity type | Optional medium capacity type | Optional medium capacity type | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Lightweight Type Option | Medium capacity type (200 kg to 500 kg) | Lightweight Type Option | Lightweight Type (Up to 200 kg) | Lightweight Type Option | Lightweight Type Option | Lightweight Type (Up to 200 kg) |
Uniform Load Capacity(kg/grade) | - | 70 ~ 70 (Excluding the top panel) | 200 | - | - | - | - | 120 | - | - | - | 100 | - | - | 120 ~ 150 | - | 250 | - | Screw Fixing: 100 kg/Sheet, Hook Fixing: 50 kg/Sheet | - | - | - | - | 120 ~ 200 | 80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Other | Option | - | - | Option | Option | - | Option | - | Option | Option | Option | Option | - | Option | - | Option | - | Option | - | Option | Option | Option | - | - | Option | Option | Option | Option | Option | Option | Option | Option | Option | Option | Option | Option | Option | Option | Option | - | Option | - | Option | Option | Option |