(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
1 items
You can add up to 6 items per a category to the compare list.
Portable Portal Crane (Telescopic)
SUPER TOOL
Ideal for work sites without crane facilities.
[Features]
· The gate is movable vertically by hand, and can be stowed compactly with convenient and simple handling.
· Includes casters for movement (with swivel/brakes for all four wheels) and geared trolley.
· Cleanroom specifications also supported.
· Head can be adjusted in 5 steps of 200 mm increments.
Product Type | Hanging Load Rating(t) |
---|---|
Gantry crane | 1 |
From: ₹ 812,788.18 |
---|
Days to Ship: 18 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Hanging Load Rating(t) |
You can add up to 6 items per a category to the compare list. | |
Brand | SUPER TOOL |
Product Series | |
From | ₹ 812,788.18 |
Days to Ship | 18 Day(s) or more |
Product Type | Gantry crane |
Hanging Load Rating(t) | 1 |