(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A hoist is a small machine that secures large luggage and heavy objects to the hook at the tip, lifts it from above, and moves it. Since it is small and has high performance, it is useful when working in limited spaces such as factories, warehouses, etc. Luggage can be hoisted and unrolled using wire ropes and chains
A hoist is a small machine that secures large luggage and heavy objects to the hook at the tip, lifts it from above, and moves it. Since it is small and has high performance, it is useful when working in limited spaces such as factories, warehouses, etc. Luggage can be hoisted and unrolled using wire ropes and chains, etc., and is divided into a traversing hoist that moves horizontally along a rail and a portable type that does not traverse. Most are electric, but pneumatic air hoists, which are less dangerous, are suitable for chemical plants where there is a risk of explosion or ignition due to other pneumatics. It is necessary to select a product according to the application such as the weight of the load to be lifted and the lifting height. There are other differences in the winding speed, operation method, power supply voltage, etc.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
11 items
You can add up to 6 items per a category to the compare list.
Air Hoist (Wire Pendant Operation Type)
ENDO KOGYO
[Features]
· Pushbutton operated, enabling simple speed control from high to very low speed.
· Small/lightweight, compact design for easy installation.
· Usable also at chemical plants or places where there is a risk of explosion.
· In addition to wire types, chain types are also produced separately (rated load: 0.25 to 2.8 t).
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.06 ~ 0.12 | Hoist | 1.9 |
From: ₹ 135,523.49 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ENDO KOGYO
[Features]
· Limit mechanism is equipped as standard. Stops automatically at the upper and lower limits.
· Demonstrates extraordinary power for loading work. Drastically improved work efficiency.
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
· For use at chemical plants or places where there is a risk of explosion.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.25 | Hoist | 3 |
From: ₹ 642,934.00 |
---|
Days to Ship: 24 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Hoist Pendant Operation Type
KITO
[Features]
·The motor is small and the hoist is compact and lightweight.
·The hoisting/lowering speed can be easily fine-tuned using the operation valve.
·The air motor does not burn out and can be used at high frequency.
·Because it is driven by air rather than electricity, it is less likely to catch fire.
·You can control subtle movements by pressing the lever.
·Ultra-slow speed operation convenient for positioning is possible.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.25 ~ 0.49 | Hoist | 3 |
From: ₹ 245,035.00 |
---|
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HHH
Simple electric hoist for lifting heavy objects by wire.
[Features]
· Uses an induction geared motor. No oil or carbon brush replacement required, unlike similar competitors' products.
· Low operating noise—usable in any location/situation.
· Utilizes a geared motor with brake. Available at a low price.
· Cartridge type wire replacement.
· Patents obtained in 8 countries: Japan, USA, UK, Germany, France, Italy, China and Taiwan.
[Applications]
· Lifting heavy objects.
· Unsuitable for severe continuous operation at construction sites, factories, etc., or moving the use location.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.2 | Hoist | 6 |
From: ₹ 88,758.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Working load-0.1t
・Lifting range-1m
・Weight-0.8kg
・The aluminum body is extra-light, compact, and thus convenient for carrying.
・This tool is ratchet type, which is easy to use and safe.
・The reversing knob allows the hoisting to be adjusted instantaneously.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
- | - | - |
From: ₹ 7,896.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TOYO KOKEN
[Features]
· Automatically stops reverse winding, caused by wire slackness or slow winding, etc., at the same time it occurs.
· A clutch protects the reducer if a shock load is applied.
· The wire runout is kept constant by the guide sheave, reducing load swaying.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.05 ~ 0.06 | Hoist | 20 ~ 30 |
From: ₹ 104,305.44 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fiber Hoist (Polyester Belt Specifications)
ELEPHANT
[Features]
· Polyester belt specification. Does not use chains or wires.
· Optimal for use places that are intolerant to oil and dust.
· Low‑noise, small/lightweight.
· Usable in diverse sites, such as food, powder and chemical plants, etc., that are intolerant to oil and dust. Usable also in stores and hospitals.
· Geared trolley and plain trolley types can also be manufactured.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.06 ~ 0.25 | Hoist | 5 |
From: ₹ 98,647.71 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lever Hoist (150 kg / Ratchet Type)
ESCO
【Product Specifications】
・Working load-0.15t
・The aluminum body is extra-light, compact, and thus convenient for carrying.
・This tool is ratchet type, which is easy to use and safe.
・The reversing knob allows the hoisting to be adjusted instantaneously.
・Lift…1m
・Weight…0.9kg
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
- | - | - |
From: ₹ 9,078.35 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Hoist (Wire Direct Operation Type)
ENDO KOGYO
[Features]
· Pushbutton operated, enabling simple speed control from high to very low speed.
· Safe operation due to built-in reverse‑winding prevention device.
· Usable also at chemical plants or places where there is a risk of explosion.
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.06 ~ 0.12 | Hoist | 1.9 |
From: ₹ 130,103.25 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Hoist (Rope Chain Pendant Operation Type)
ENDO KOGYO
[Features]
· Simple operation from high to low speeds.
· Versatile speed control.
· Small/lightweight, with air motor for safe operation.
· Supports high‑frequency use by utilizing a strong load chain.
· Includes upper and lower limit switches for safety.
· Usable also at chemical plants or places where there is a risk of explosion.
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.06 ~ 0.125 | Hoist | 3 |
From: ₹ 189,271.07 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Air Hoist (Link Chain Drawstring Type)
NIPPONPNEUMATIC
[Features]
· Simple structure air motor drive unit with chain, hook and operation handle.
· Rotates and stops gently to enable fine adjustment.
· The lifting/lowering speed is adjustable in response to the pull of the handle.
· Usable in comparative safety also at chemical plants or places where there is a risk of explosion.
[Applications]
· Chemical plants, shipyards, vehicle factories, ironworks, steel mills, etc.
Load Rating(t) | Product Type | Standard lifting height(m) |
---|---|---|
0.25 ~ 1 | Hoist | 3 |
From: ₹ 202,581.45 |
---|
Days to Ship: 10 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Load Rating(t) |
Product Type |
Standard lifting height(m) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ENDO KOGYO | ENDO KOGYO | KITO | HHH | ESCO | TOYO KOKEN | ELEPHANT | ESCO | ENDO KOGYO | ENDO KOGYO | NIPPONPNEUMATIC |
Product Series | |||||||||||
From | ₹ 135,523.49 | ₹ 642,934.00 | ₹ 245,035.00 | ₹ 88,758.42 | ₹ 7,896.00 | ₹ 104,305.44 | ₹ 98,647.71 | ₹ 9,078.35 | ₹ 130,103.25 | ₹ 189,271.07 | ₹ 202,581.45 |
Days to Ship | 5 Day(s) or more | 24 Day(s) or more | 23 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 10 Day(s) or more |
Load Rating(t) | 0.06 ~ 0.12 | 0.25 | 0.25 ~ 0.49 | 0.2 | - | 0.05 ~ 0.06 | 0.06 ~ 0.25 | - | 0.06 ~ 0.12 | 0.06 ~ 0.125 | 0.25 ~ 1 |
Product Type | Hoist | Hoist | Hoist | Hoist | - | Hoist | Hoist | - | Hoist | Hoist | Hoist |
Standard lifting height(m) | 1.9 | 3 | 3 | 6 | - | 20 ~ 30 | 5 | - | 1.9 | 3 | 3 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy