(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
15 items
You can add up to 6 items per a category to the compare list.
Plain Trolley For Manual Use Rated Load 0.5-5 t
ELEPHANT
Widely usable trolley for traverse movement.
[Features]
·Strong and beautiful electrostatic powder coating.
·Since the attachment of the I-shaped steel base is adjustable, it can be attached to 3 types of I-shaped steel.
·By installing an adjustment collar, it is possible to attach it to a thicker running rail.
·Because it is adjustable, this one product can handle 3 types of I-beams.
[Applications]
·For traversing the hoist.
·Widely used as a trolley in all industries.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.5 |
From: ₹ 14,699.58 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HHH
A pipe monorail trolley that connects a single pipe and a hoist, etc., to transport loads.
[Features]
・ Easy to install
·Pipes can be used from 35 mm to 60 mm diameter
・ The wheels are made of resin and running is quiet
[Applications]
・ Install on a single pipe to move hoists and pulleys
Product Type | Load Rating(t) |
---|---|
Trolley | 0.25 |
From: ₹ 7,287.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Plain Trolley (For α-Type Electric Chain Block)
ELEPHANT
Trolley for traversing for α-type chain blocks.
[Features]
· Compact specification, small/lightweight design.
· Adjustable in 4 stages to support a wide range of sites.
· Small/lightweight type for easy mounting onto I‑beams.
· Adjustable type—one product supports 4 types of I‑beam.
[Applications]
· For transverse movement of hoisting machines.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.25 |
From: ₹ 12,137.89 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HHH
Trolley for single pipes for mounting chain blocks and pulleys, etc.
[Features]
· Capable of moving/passing over long pipes installed on hanger supports.
· Usable pipe diameters: 35 to 60 mm.
· For mounting hoists, chain blocks and pulleys, etc., to single pipes.
[Applications]
· Convenient for loading work.
· Convenient for moving chain blocks, etc., horizontally on single pipes.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.35 |
From: ₹ 18,010.44 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Working load-250kg
・Applicable pipe dia.-35 to 60mm
・Weight-700g
・Material-Body: steel, Roller: nylon
Product Type | Load Rating(t) |
---|---|
- | - |
From: ₹ 6,645.84 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HHH
Trolley mounted on H-shaped steel for moving chain blocks, hoists, etc., horizontally.
[Features]
· Continuously adjustable wheel spacing.
· Mountable on non-standard sized H-shaped steel.
· Easy mounting simply by turning a handle.
[Applications]
· Optimal for transporting chain blocks, hoists, etc.
* Dedicated to H-shaped steel. Do not mount on I-shaped steel.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.5 |
From: ₹ 20,531.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Applications]
· Use 1 piece per 1.5 m length of traveling rail and traverse rail.
Product Type | Load Rating(t) |
---|---|
Trolley Parts | - |
From: ₹ 2,803.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Geared Trolley Universal Trolley TS Type (For Manual Use)
KITO
[Features]
·The car is durable due to special processing and heat treatment.
·Compatible with both I-beam and H-beam rails.
·Specially designed for smooth running. Adjusting the rail width is easy.
·The four cars use high-grade sealed ball bearings that do not require lubrication.
Product Type | Load Rating(t) |
---|---|
Trolley | 1.6 ~ 5 |
From: ₹ 43,872.93 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
[Features]
· Can be designed freely according to the installation location and working conditions, allowing the ideal system construction.
· Possible even if traveling rail is not parallel. (Can be installed according to the shape of the building)
· Can be used for curved rails. (Also supports non-linear work)
· The rail uses commercially available H (I-beam) steel to allow extremely inexpensive and easy installation using ceiling beams, etc. (Movement after installation is also possible)
· The free crane is light and moves smoothly, and simultaneous 3D operation is possible in combination with electric chain blocks, etc.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.49 ~ 1 |
From: ₹ 25,608.65 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Three-Leg Head Block Spike for Hanger
TRUSCO NAKAYAMA
[Features]
· Stabilizes support posts. Three-point rope hanging can be done easily.
Product Type | Load Rating(t) |
---|---|
Parts for Hanging Metal Fitting | - |
From: ₹ 1,808.56 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Crane End Stopper (2 pcs set)
SUPER TOOL
It can be used with a free crane that can be freely designed according to the installation location and work conditions, and prevents the crane from falling.
Product Type | Load Rating(t) |
---|---|
Trolley Parts | - |
From: ₹ 2,586.55 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Crane Fixed Support Hanger
SUPER TOOL
[Features]
· Can be designed freely according to the installation location and working conditions, allowing the ideal system construction.
· Possible even if traveling rail is not parallel. (Can be installed according to the shape of the building)
· Can be used for curved rails. (Also supports non-linear work)
· The rail uses commercially available H (I-beam) steel to allow extremely inexpensive and easy installation using ceiling beams, etc. (Movement after installation is also possible)
· The free crane is light and moves smoothly, and simultaneous 3D operation is possible in combination with electric chain blocks, etc.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.25 ~ 1 |
From: ₹ 42,384.09 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Free Crane Free Support Hanger
SUPER TOOL
[Features]
· Can be designed freely according to the installation location and working conditions, allowing the ideal system construction.
· Possible even if traveling rail is not parallel. (Can be installed according to the shape of the building)
· Can be used for curved rails. (Also supports non-linear work)
· The rail uses commercially available H (I-beam) steel to allow extremely inexpensive and easy installation using ceiling beams, etc. (Movement after installation is also possible)
· The free crane is light and moves smoothly, and simultaneous 3D operation is possible in combination with electric chain blocks, etc.
Product Type | Load Rating(t) |
---|---|
Trolley | 0.25 ~ 1 |
From: ₹ 56,298.25 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Cable Pulley (for Messenger Wires)
ESCO
【Product Specifications】
・For 3 to 8mm dia. messenger wire (5.5mm2 to 38mm2)
・Length(mm)…141
・Cable dia.…10 to 20mm
・N. of hoistedobjects…1
Product Type | Load Rating(t) |
---|---|
- | - |
From: ₹ 1,565.87 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ESCO
【Product Specifications】
・Working load-350kg
・Weight-4.5kg
・Applicable pipe dia.-35 to 60mm
・Material-Steel
Product Type | Load Rating(t) |
---|---|
- | - |
From: ₹ 14,248.07 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Load Rating(t) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ELEPHANT | HHH | ELEPHANT | HHH | ESCO | HHH | SUPER TOOL | KITO | SUPER TOOL | TRUSCO NAKAYAMA | SUPER TOOL | SUPER TOOL | SUPER TOOL | ESCO | ESCO |
Product Series | |||||||||||||||
From | ₹ 14,699.58 | ₹ 7,287.00 | ₹ 12,137.89 | ₹ 18,010.44 | ₹ 6,645.84 | ₹ 20,531.71 | ₹ 2,803.00 | ₹ 43,872.93 | ₹ 25,608.65 | ₹ 5,425.67 | ₹ 2,586.55 | ₹ 42,384.09 | ₹ 56,298.25 | ₹ 1,565.87 | ₹ 14,248.07 |
Days to Ship | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 13 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Product Type | Trolley | Trolley | Trolley | Trolley | - | Trolley | Trolley Parts | Trolley | Trolley | Parts for Hanging Metal Fitting | Trolley Parts | Trolley | Trolley | - | - |
Load Rating(t) | 0.5 | 0.25 | 0.25 | 0.35 | - | 0.5 | - | 1.6 ~ 5 | 0.49 ~ 1 | - | - | 0.25 ~ 1 | 0.25 ~ 1 | - | - |