(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A jib crane is a crane that lifts and transports luggage using a chain host at the tip of a turning arm (jib). It is an easy-to-install crane and requires no license or qualification if its capacity is less than 500 kg. Jib cranes include floor mounted types (post type), pillar mounted types (wall type) and mobile types. A floor
A jib crane is a crane that lifts and transports luggage using a chain host at the tip of a turning arm (jib). It is an easy-to-install crane and requires no license or qualification if its capacity is less than 500 kg. Jib cranes include floor mounted types (post type), pillar mounted types (wall type) and mobile types. A floor mounted type crane is fixedly installed on a floor and turns 360 degrees. It is suitable for cases where a crane cannot be fixed to other than a floor, such as in a room with high pillars and a ceiling. A pillar mounted type crane can be mounted on a pillar or a wall of a building and rotate 180 degrees. A mobile type crane is suitable for work sites not equipped with a crane and places with low-intensity pillars and floors. There are some foldable cranes with wheels, which can be compacted and carried.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
5 items
You can add up to 6 items per a category to the compare list.
KITO
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
[Features]
· A package set of the ideal components: a new jib crane and EQ type electric chain block.
Load Rating(t) | Arm Length(m) | Product Type |
---|---|---|
0.25 ~ 0.49 | 3 ~ 4 | Floor-mounting type |
From: ₹ 887,807.00 |
---|
Days to Ship: 18 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Multi Crane (Economy Type, with Wind-Up Winch)
SUPER TOOL
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
A multi crane that can be used in the same manner as a hand truck.
[Features]
· Ideal for lifting and moving work at work sites without crane facilities.
· The arm length can be adjusted in 3 stages, keeping the lifted load fixed in any position. Hydraulic pressure is used to easily drive the arm.
· The arms and feet are foldable and compact, with wheels that enable smooth use anytime and anywhere.
· The main body folds up and can be loaded into a minivan for easy transport.
· Manual winding winch types are also available. The position of the suspended load does not move, for convenience.
[Applications]
· Ideal for maintenance work for vehicles, agricultural machines, machine tools, conveyor lines, etc.
· Ideal for loading or unloading vehicles, etc.
Load Rating(t) | Arm Length(m) | Product Type |
---|---|---|
1 | - | Movable |
From: ₹ 416,731.00 |
---|
Days to Ship: 34 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Wall type jib crane WJ type (Wall/column mounted type)
ELEPHANT
A wall/pillar-mounted slewing crane that is easy to install.
[Features]
·It is suitable for dedicated work under the dead zone of the building and under the overhead crane.
·Easy to install by fixing two brackets to the pillars and walls of the building.
·The I-beam rotates 180°.
·Electric chain hoist sold separately.
[Applications]
·For picking up and transporting heavy objects.
·For dead spaces in factories and dedicated work under overhead cranes.
Load Rating(t) | Arm Length(m) | Product Type |
---|---|---|
0.25 ~ 2 | 1 ~ 5 | Post installation type |
From: ₹ 95,957.00 |
---|
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jib Crane - Floor Fixed / Sliding Arm Type
SUPER TOOL
Swivel arm slide type jib crane that other manufacturers cannot match.
[Features]
· Arm length: 4 m. Assembly and disassembly of the arm are very easy. Free arm slide type.
· Since there is no tensile part on the upper side, it can save space even with low ceilings.
· As the arm can slide, it can be shortened to avoid any obstacles, effectively utilizing the work space.
· A fixing installation that uses an anchor bolt in any arbitrary location on a concrete floor.
· Drill bolt holes in the H-steel of buildings, etc., for assembly and installation by securing the flange with nuts and bolts.
[Applications]
· Installed next to machines, it is ideal for attaching and detaching processed materials; installed in factories and warehouses, it is ideal for loading and unloading.
· Ideal for use in high ceiling areas without columns in close proximity where floor-mount is the only option.
Load Rating(t) | Arm Length(m) | Product Type |
---|---|---|
0.25 | 4.023 | Floor-mounting type |
From: ₹ 580,327.25 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SUPER TOOL
Jib crane with swivel joint system requiring no installation, inimitable by other manufacturers.
[Features]
· The central joint of the arm bends 180° to the left and right, enabling a wide working range to be secured.
· A favored product as, if there are no obstacles in the surroundings, the whole arm can rotate 360° to cover a wide work range.
· Has outriggers that can be launched in four directions, enabling stable and safe work wherever space allows.
· Cleanroom specifications also supported.
· Products equipped with a load sensor and with electric chain block are also available.
[Applications]
· Ideal for unloading in a factory or warehouse.
· Ideal for use in places without column or floor in close proximity.
Load Rating(t) | Arm Length(m) | Product Type |
---|---|---|
0.1 ~ 0.2 | 1.968 ~ 1.987 | Movable |
From: ₹ 890,575.62 |
---|
Days to Ship: 13 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Load Rating(t) |
Arm Length(m) |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KITO | SUPER TOOL | ELEPHANT | SUPER TOOL | SUPER TOOL |
Product Series | |||||
From | ₹ 887,807.00 | ₹ 416,731.00 | ₹ 95,957.00 | ₹ 580,327.25 | ₹ 890,575.62 |
Days to Ship | 18 Day(s) or more | 34 Day(s) or more | 20 Day(s) or more | 13 Day(s) or more | 13 Day(s) or more |
Load Rating(t) | 0.25 ~ 0.49 | 1 | 0.25 ~ 2 | 0.25 | 0.1 ~ 0.2 |
Arm Length(m) | 3 ~ 4 | - | 1 ~ 5 | 4.023 | 1.968 ~ 1.987 |
Product Type | Floor-mounting type | Movable | Post installation type | Floor-mounting type | Movable |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy