(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Corrugated Plastic Containers

A corrugated plastic container is a container made of plastic or plastic cardboard. Stacking is possible with metal fittings and nesting, which saves space and prevents intrusion of dust, etc. Containers using plastic cardboard have a hollow structure, so they are lightweight and can reduce the burden of human labor when transporting. It is also highly resistant to cracking due to its high durability, and can be used repeatedly in water and oil. Many plastic containers have a mesh on the entire surface, and are highly air-permeable, making them suitable for transporting foods, etc. There are various products, such as foldable products and products with one or two sides open, and there are various sizes and capacities.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 9 Day(s) or Less

2 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    TP Standard Corrugated Plastic, Block Container

    TP Standard Corrugated Plastic, Block Container

    KUNIMORIKAGAKU

    A container based on a new concept that uses a mating block on the bottom.
    [Features]
    ·Excellent dimensional stability, compressive strength and stackability.
    ·A hollow structure is used for the vertical and horizontal frames, providing outstanding compressive strength and rigidity.
    ·By using common parts, we have achieved small-lot production of new sizes and shortened delivery times.
    ·Lighter than the existing monolithic TP container (longer than 1,173 mm).
    ·A new block pitch standard that matches the pallet size can also be realized at a low cost.
    [Applications]
    ·It can be used as a mailing box or as a storage box.

    Product Type Material (Main Body) Color Capacity(L) External Shape Width(mm) External Shape Depth(mm) External Height(mm)
    Corrugated plastic container Polypropylene (PP) Other 85 ~ 134 335 ~ 502.5 670 ~ 837.5 380 ~ 472
    From: ₹ 14,824.44
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Plastic Box Block NS Container

    Plastic Box Block NS Container

    KUNIMORIKAGAKU

    [Features]
    · Can easily be recycled thanks to an all PP resin construction.
    · Prevents the intrusion of dust with gapless stacking.
    · Highly durable and lightweight while maintaining simplicity.
    [Applications]
    · As a returnable container or storage box for use in-company or with customers.

    Product Type Material (Main Body) Color Capacity(L) External Shape Width(mm) External Shape Depth(mm) External Height(mm)
    Corrugated plastic container Polypropylene (PP) Other 40 ~ 75 530 ~ 650 366 ~ 440 272 ~ 329
    From: ₹ 7,399.91
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Material (Main Body)
Color
Capacity(L)
External Shape Width(mm)
External Shape Depth(mm)
External Height(mm)

    You can add up to 6 items per a category to the compare list.

    TP Standard Corrugated Plastic, Block Container

        You can add up to 6 items per a category to the compare list.

        Plastic Box Block NS Container
          Brand

          KUNIMORIKAGAKU

          KUNIMORIKAGAKU

          Product Series

          TP Standard Corrugated Plastic, Block Container

          Plastic Box Block NS Container

          From

          ₹ 14,824.44

          ₹ 7,399.91

          Days to Ship 6 Day(s) or more 6 Day(s) or more
          Product TypeCorrugated plastic containerCorrugated plastic container
          Material (Main Body)Polypropylene (PP)Polypropylene (PP)
          ColorOtherOther
          Capacity(L)85 ~ 13440 ~ 75
          External Shape Width(mm)335 ~ 502.5530 ~ 650
          External Shape Depth(mm)670 ~ 837.5366 ~ 440
          External Height(mm)380 ~ 472272 ~ 329

          Loading...

          1. 1

          Related Categories to Corrugated Plastic Containers