(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A strapping machine is a machine and related products that are suitable for labor saving in packing work such as assembling, packing, bundling and sealing packing cases. Strapping machines are large according to their use, and are classified into carton formers for assembling cardboard boxes, binding machines
A strapping machine is a machine and related products that are suitable for labor saving in packing work such as assembling, packing, bundling and sealing packing cases. Strapping machines are large according to their use, and are classified into carton formers for assembling cardboard boxes, binding machines for binding bands, sealing machines for tape application and multifunction machines that can perform multiple operations. There are various products such as a touch panel fully automatic type with superior operability, a type that allows selection of 4 levels of binding power from general use to heavy packaging, a cordless portable type with a built-in battery, and a type made of rust resistant stainless steel and corrosion resistant aluminum with a water-resistant design that is suited to marine applications. Related products include packing tapes and replacement batteries. Packaging tapes include OPP tape which uses a solvent-free rubber-based adhesive that maintains high adhesiveness even when stored and transported in high-temperature environments, and craft paper tape that is slip-resistant and can be overlaid and written on.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Simplified Carton-Making and Sealing Machine, With Casters
STRAPACK
[Features]
· Perform various tasks from cardboard box preparation to sealing with one device.
· Adjusting the width of the upper side belt and the height of the taping head (top only) is easy by working the handle.
· Easily create cardboard cases while saving on costs and saving space.
· Both the inner flap and outer flap fold automatically, further improving workability (the rear side of the inner flap must be folded by hand).
· Ideal if you deal with small quantities and multiple varieties.
· With casters for ease of movement within the work area.
Product Model | Power Consumption (kW) | Minimum Package Width (mm) | Minimum Package Height (mm) | Maximum Package Width (mm) | Maximum Package Height (mm) |
---|---|---|---|---|---|
Sealing Machine | 0.18 | 160 | 100 | 450 | 620 |
From: ₹ 701,758.04 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
STRAPACK
[Features]
· Ideal for continuous sealing of cases of the same size.
· Adjusting the width of the side belt and (vertically) adjusting the height of the taping head is easy by working the handle.
· With large casters for ease of movement inside the work area.
· Stable side belt conveyance design.
· A loading table and carry-out roller are also available (as options) for ease of working.
· Single phase 100-V power supply specification.
Product Model | Power Consumption (kW) | Minimum Package Width (mm) | Minimum Package Height (mm) | Maximum Package Width (mm) | Maximum Package Height (mm) |
---|---|---|---|---|---|
Sealing Machine | 0.24 | 100 | 90 | 500 | 520 |
From: ₹ 595,769.13 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Band Strapping Machine The Pack
TSUKASA CHEMICAL INDUSTRY
Simple type manual strapping machine.
[Features]
・ Electric vibration bonding, manual ratchet tightening
・ Compact, lightweight, high-performance and easy-to-use band binding machine
・ It can be used anywhere with a 100 V power supply and can be used in any size package
・ It bonds with vibration
[Applications]
・ Easy hand tightening work such as PP stopper and metal fitting seal
Product Model | Power Consumption (kW) | Minimum Package Width (mm) | Minimum Package Height (mm) | Maximum Package Width (mm) | Maximum Package Height (mm) |
---|---|---|---|---|---|
Portable Type Semi-automatic Packing Machine | - | - | - | - | - |
From: ₹ 82,183.22 |
---|
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Model |
Power Consumption (kW) |
Minimum Package Width (mm) |
Minimum Package Height (mm) |
Maximum Package Width (mm) |
Maximum Package Height (mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | STRAPACK | STRAPACK | TSUKASA CHEMICAL INDUSTRY |
Product Series | |||
From | ₹ 701,758.04 | ₹ 595,769.13 | ₹ 82,183.22 |
Days to Ship | 13 Day(s) or more | 13 Day(s) or more | 9 Day(s) or more |
Product Model | Sealing Machine | Sealing Machine | Portable Type Semi-automatic Packing Machine |
Power Consumption (kW) | 0.18 | 0.24 | - |
Minimum Package Width (mm) | 160 | 100 | - |
Minimum Package Height (mm) | 100 | 90 | - |
Maximum Package Width (mm) | 450 | 500 | - |
Maximum Package Height (mm) | 620 | 520 | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy