(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Surface Protection Materials

Surface protection materials are tools used to protect an object from soiling and damage. They are mostly used for transportation and storage, normally in the form of film or tape. There are products designed for metal plates, plastic, PCB and so on, so you can choose a suitable product according to the material the object is made of. Surface protection materials using silicone adhesives can accommodate a wide temperature range of the object and provide excellent chemical resistance. There are also products that do not generate toxic gases when incinerated, provide abrasion resistance and leave behind minimal amounts of glue when removed. When choosing a surface protection material, consider the place and period of use, storage conditions such as load and need for processing as well, and not just the material of the object.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less

14 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)

    SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)

    NITTO DENKO

    Standard type surface protective material based on polyvinyl chloride.
    [Features]
    ·Since it is a strong adhesive type, it can be used for severe processing such as cutting aluminum.
    ·Excellent performance in both punching and bending
    ·It has good oil resistance and can be used for cutting aluminum.
    ·The special adhesive layer leaves no glue residue on the object.
    ·Unleaded type
    [Applications]
    ·Surface protection during deep drawing and roll forming processing of metal plates such as stainless steel and aluminum, pre-coated steel plates, decorative plates, plastic plates, nameplates, and aluminum sashes (punch press (NCT) processing, laser processing, etc.)

    Width(mm) Length(m) Thickness(mm) Color Product Type
    50 ~ 500 50 0.12 White Type Adhesive Tape
    From: ₹ 1,331.82
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface Protection Film

    Surface Protection Film

    SUMIRON

    [Features]
    ·It is a weak adhesive type.
    ·Since it is a polyethylene type, it does not generate toxic gas when incinerated.
    ·A surface protection film that uses a polyolefin film as a support.
    ·Ideal for preventing scratches during transportation and processing of metal plates such as stainless steel and aluminum plates, and various decorative plates.
    [Applications]
    ·Surface protection for metal plates such as stainless steel and aluminum, decorative plates, glass plates, resin plates, and aluminum sashes.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    1020 100 0.065 Blue Type Adhesive Tape
    From: ₹ 18,380.12
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra Durable Mirror Film Biba Film (mirror type)

    Ultra Durable Mirror Film Biba Film (mirror type)

    TAKAHARACORP

    [Features]
    ·It can be used to protect indoor walls, furniture surfaces, or as an unbreakable mirror by attaching it to an acrylic plate.
    ·Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
    ·This film features an extremely high level of durability, including chemical resistance, scratch resistance, bacterial resistance and weather resistance.
    [Applications]
    ·Surface protection for indoor walls.
    ·It can be used as an unbreakable mirror by attaching it to glass or an acrylic plate.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    500 ~ 1000 3 ~ 5 0.21 Gold and silver Film
    From: ₹ 16,664.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface protection film, SPV tape

    Surface protection film, SPV tape

    NITTO DENKO

    Surface protection tape for use in processing of sheet metal, stainless steel, and aluminum.

    [Features]
    · As it uses special adhesive, there is hardly any adhesive residue.
    · De-leaded type.
    · Strong adhesive type, suitable for cutting aluminum and processing in severe conditions.

    [Applications]
    · Protecting metal plates such as stainless steel or aluminum, precoated steel plates, decorative plates, plastic plates, name plates, aluminum sashes, etc. during processing.
    · For building construction sites: Use as a general-purpose handrail sash guard (for preventing scratches).
    · During house cleaning: Standard sizes with narrow to wide tape widths are available, selectable in accordance with the material to be protected.
    · Some customers use it as athletic line tape on indoor floors, for court marking, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    1020 50 0.12 White Type Adhesive Tape
    From: ₹ 25,682.07
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface-Protecting Film for Metal Plate SPV-224

    Surface-Protecting Film for Metal Plate SPV-224

    NITTO DENKO

    SPV-224 is a surface protection material for metal plates with polyvinyl chloride film as a support. The special acrylic adhesive makes it possible to be used outdoors.
    [Features]
    · Acrylic adhesive is used to allow outdoor use
    · Suitable for processing metal plates such as stainless steel plate, aluminum plate, nameplates, etc.
    [Applications]
    · For scratch prevention when processing stainless steel, aluminum plate, nameplates, etc., and curing glass, aluminum sashes, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    500 100 0.08 Blue Type Film
    From: ₹ 14,106.33
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface-Protecting Film for Metal Plate SPV-M-6030

    Surface-Protecting Film for Metal Plate SPV-M-6030

    NITTO DENKO

    Water-based adhesive type surface protective materials for metal sheet plate focusing on environmental protection and free of organic solvents from the manufacturing stage.
    [Features]
    · Does not use organic solvent from the manufacturing process on, as a part of our environmental initiatives.
    · For easy stripping work.
    · Easy to adhere at low temperatures.
    · Suitable for light processing applications.
    [Applications]
    · Protects surfaces during machining or transport of stainless steel, aluminum plate, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    50 ~ 1020 100 0.06 Blue Type Adhesive Tape
    From: ₹ 1,676.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface Protective Film for Metal Plate, SPV-363, Width 1020 mm

    Surface Protective Film for Metal Plate, SPV-363, Width 1020 mm

    NITTO DENKO

    Surface protection material for sheet metal, ideal for use in processing of stainless steel and aluminum sheets.
    Highly workable metal plate surface protection material made of polyethylene film base material.
    [Features]
    · Film width of 1,020 mm.
    · Light tape releasing and easy to tape together.
    · Allows easy stripping work and is superior in releasability.
    · Can be used for drawing, bending, and roll forming.
    · Made of polyethylene and does not produce toxic gas when incinerated.
    [Applications]
    · For surface protection during processing and transportation of sheet metal, pre-coated sheet steel, decorative panels, sheet plastic, nameplates, aluminum sash, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    1020 100 0.07 Blue Type Adhesive Tape
    From: ₹ 28,596.60
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface protection tape

    Surface protection tape

    TRUSCO NAKAYAMA

    [Features]
    · Special adhesive is used so there is no worry about natural peeling.
    · It has stable adhesive strength, providing excellent processability.
    · Excellent peelability, no glue residues or murkiness.
    · Weak adhesive layer type that makes pasting and peeling work very easy.
    [Applications]
    · To protect the surface of metal plates such as stainless steel or aluminum, precoated steel plates, decoration plates, plastic plates, or aluminum sashes.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    1020 100 0.055 Blue Type Adhesive Tape
    From: ₹ 15,419.91
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Designable Surface-Protecting Film for Metal Plate SPV-C Series C-100

    Designable Surface-Protecting Film for Metal Plate SPV-C Series C-100

    NITTO DENKO

    The SPV-C series surface protection material, which was developed for color steel plates, has a polyethylene-based film developed using an original technique as a base. Demonstrates great effectiveness and suitability for the surface protection of color steel plates during transport/processing.
    [Features]
    · There is little change in the adhesive force after being pasted to the color steel plate, and peeling off is easy
    · As it is transparent, you can check the surface conditions of the adherend with protective material adhered.
    · As there are various products available with different adhesive grades, usage can be determined according to the surface roughness and processing level
    [Applications]
    · Surface protection of color steel plate for transport/processing

    Width(mm) Length(m) Thickness(mm) Color Product Type
    500 100 0.09 Transparency Film
    From: ₹ 9,921.78
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm

    Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm

    NITTO DENKO

    A surface protection material for metal plates, ideal for surface protection when processing stainless steel plates and aluminum plates.
    A surface protection material for metal plates that uses a polyethylene film as a base material and has excellent workability.
    [Features]
    ·Film width 50 to 1,020 mm
    ·Light rewinding and easy lamination
    ·Easy to remove and has excellent releasability
    ·Can be used for drawing, bending, and roll forming
    ·Because it is made of polyethylene, it does not generate toxic gas when incinerated.
    [Applications]
    ·Surface protection during processing and transportation of metal plates, pre-coated steel plates, decorative plates, plastic plates, nameplates, aluminum sashes, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    50 ~ 500 100 0.07 Blue Type Adhesive Tape
    From: ₹ 1,299.67
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    PET Film Silicone Tape

    PET Film Silicone Tape

    HITACHI MAXELL

    [Features]
    · This product's silicone adhesive can be used in a wide variety of environments, from low temperature to high temperature environments, and provides excellent chemical resistance.
    · The peeling agent-treated side is also adhesive.
    [Applications]
    · For silicone products, adhesion masking of treated surfaces, surface protection and connection of sticker paper.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    50 50 0.055 Blue Type Adhesive Tape
    From: ₹ 5,336.38
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra Durable Protective Film Biba Film (shiny type) for AGV (unmanned transport vehicle)

    Ultra Durable Protective Film Biba Film (shiny type) for AGV (unmanned transport vehicle)

    TAKAHARACORP

    [Features]
    · This film features an extremely high level of durability, including dirt and grime resistance, chemical resistance, scratch resistance, static resistance, bacteria/mold resistance, and UV resistance.
    · Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
    [Applications]
    · Protection of factory AGV (automatic guided vehicle) lines.
    · Protection against turn-up.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    90 30 0.162 Transparency Film
    From: ₹ 17,554.31
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra Durable Protective Film Biba Film (shiny type) for Indoor Floor / Wall Surfaces

    Ultra Durable Protective Film Biba Film (shiny type) for Indoor Floor / Wall Surfaces

    TAKAHARACORP

    [Features]
    · This film features an extremely high level of durability, including dirt and grime resistance, chemical resistance, scratch resistance, static resistance, bacteria/mold resistance, and UV resistance.
    · Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
    [Applications]
    · For surface protection of indoor flooring and walls, and furniture, such as desks, etc.
    · For protection of signed printed material, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    500 ~ 1000 3 ~ 5 0.162 Transparency Film
    From: ₹ 12,284.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ultra Durable Walking Path Biba Film (non-slip type)

    Ultra Durable Walking Path Biba Film (non-slip type)

    TAKAHARACORP

    [Features]
    · Non-slip surface treatment makes this product particularly well-suited to the protection of floor surfaces in factories, etc.
    · This film features an extremely high level of durability, including dirt and grime resistance, chemical resistance, scratch resistance, static resistance, bacteria/mold resistance, and UV resistance.
    · Easy to work with thanks to the use of backside adhesive that is strong and supports repeated application, with minimal adhesive residue.
    · This product can also be used for walking paths and observation walkways.
    [Applications]
    · For protection of indoor floor surfaces in factories, etc.

    Width(mm) Length(m) Thickness(mm) Color Product Type
    500 ~ 1000 3 ~ 5 0.315 Green Film
    From: ₹ 17,828.64
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Width(mm)
Length(m)
Thickness(mm)
Color
Product Type

    You can add up to 6 items per a category to the compare list.

    SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)

        You can add up to 6 items per a category to the compare list.

        Surface Protection Film

            You can add up to 6 items per a category to the compare list.

            Ultra Durable Mirror Film Biba Film (mirror type)

                You can add up to 6 items per a category to the compare list.

                Surface protection film, SPV tape

                    You can add up to 6 items per a category to the compare list.

                    Surface-Protecting Film for Metal Plate SPV-224

                        You can add up to 6 items per a category to the compare list.

                        Surface-Protecting Film for Metal Plate SPV-M-6030

                            You can add up to 6 items per a category to the compare list.

                            Surface Protective Film for Metal Plate, SPV-363, Width 1020 mm

                                You can add up to 6 items per a category to the compare list.

                                Surface protection tape

                                    You can add up to 6 items per a category to the compare list.

                                    Designable Surface-Protecting Film for Metal Plate SPV-C Series C-100

                                        You can add up to 6 items per a category to the compare list.

                                        Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm

                                            You can add up to 6 items per a category to the compare list.

                                            PET Film Silicone Tape

                                                You can add up to 6 items per a category to the compare list.

                                                Ultra Durable Protective Film Biba Film (shiny type) for AGV (unmanned transport vehicle)

                                                    You can add up to 6 items per a category to the compare list.

                                                    Ultra Durable Protective Film Biba Film (shiny type) for Indoor Floor / Wall Surfaces

                                                        You can add up to 6 items per a category to the compare list.

                                                        Ultra Durable Walking Path Biba Film (non-slip type)
                                                          Brand

                                                          NITTO DENKO

                                                          SUMIRON

                                                          TAKAHARACORP

                                                          NITTO DENKO

                                                          NITTO DENKO

                                                          NITTO DENKO

                                                          NITTO DENKO

                                                          TRUSCO NAKAYAMA

                                                          NITTO DENKO

                                                          NITTO DENKO

                                                          HITACHI MAXELL

                                                          TAKAHARACORP

                                                          TAKAHARACORP

                                                          TAKAHARACORP

                                                          Product Series

                                                          SPV-202 Surface Protective Film for Metal Plate (Strong Adhesive Type)

                                                          Surface Protection Film

                                                          Ultra Durable Mirror Film Biba Film (mirror type)

                                                          Surface protection film, SPV tape

                                                          Surface-Protecting Film for Metal Plate SPV-224

                                                          Surface-Protecting Film for Metal Plate SPV-M-6030

                                                          Surface Protective Film for Metal Plate, SPV-363, Width 1020 mm

                                                          Surface protection tape

                                                          Designable Surface-Protecting Film for Metal Plate SPV-C Series C-100

                                                          Surface Protection Film for Metal Plates SPV-363, 50 mm to 1,020 mm

                                                          PET Film Silicone Tape

                                                          Ultra Durable Protective Film Biba Film (shiny type) for AGV (unmanned transport vehicle)

                                                          Ultra Durable Protective Film Biba Film (shiny type) for Indoor Floor / Wall Surfaces

                                                          Ultra Durable Walking Path Biba Film (non-slip type)

                                                          From

                                                          ₹ 1,331.82

                                                          ₹ 36,760.24

                                                          ₹ 16,664.00

                                                          ₹ 25,682.07

                                                          ₹ 56,425.31

                                                          ₹ 1,676.00

                                                          ₹ 28,596.60

                                                          ₹ 15,419.91

                                                          ₹ 19,843.55

                                                          ₹ 1,299.67

                                                          ₹ 5,336.38

                                                          ₹ 17,554.31

                                                          ₹ 12,284.00

                                                          ₹ 17,828.64

                                                          Days to Ship 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 9 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 9 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more
                                                          Width(mm)50 ~ 5001020500 ~ 1000102050050 ~ 10201020102050050 ~ 5005090500 ~ 1000500 ~ 1000
                                                          Length(m)501003 ~ 55010010010010010010050303 ~ 53 ~ 5
                                                          Thickness(mm)0.120.0650.210.120.080.060.070.0550.090.070.0550.1620.1620.315
                                                          ColorWhite TypeBlue TypeGold and silverWhite TypeBlue TypeBlue TypeBlue TypeBlue TypeTransparencyBlue TypeBlue TypeTransparencyTransparencyGreen
                                                          Product TypeAdhesive TapeAdhesive TapeFilmAdhesive TapeFilmAdhesive TapeAdhesive TapeAdhesive TapeFilmAdhesive TapeAdhesive TapeFilmFilmFilm

                                                          Loading...

                                                          1. 1

                                                          Related Categories to Surface Protection Materials

                                                          X
                                                          whatsapp-qr whatsapp-icon