(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Office-use tapes are tapes used for various office applications. Popular office-use tapes are adhesive cellophane tapes and mending tapes, which are used for attaching, mending, protecting, reinforcing, etc., of documents, books, manuscripts, and so forth. Many of them are made either transparent or semi-transpa
Office-use tapes are tapes used for various office applications. Popular office-use tapes are adhesive cellophane tapes and mending tapes, which are used for attaching, mending, protecting, reinforcing, etc., of documents, books, manuscripts, and so forth. Many of them are made either transparent or semi-transparent so that letters printed on the objects can be read through those tapes; there are also tapes with other features such as ones that do not appear shadowy when photocopied. Other office-use tapes include double-sided tapes used for putting up posters and the like, tamper evident tapes that show OPEN VOID messages, etc., once the labels are peeled off, drafting tapes for temporarily holding tracing paper, films, etc., book tapes / binding tapes for bookbinding or laminating, and so forth. Different tapes have different widths and adhesive strengths; use the tape that best suits the application.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
4 items
You can add up to 6 items per a category to the compare list.
Tamper-Proof Tape Security Tape-C
JAPAN GREEN CROSS
[Features]
· This security tape will make sure that the package has not been opened.
· When placed, the tape shows the words "SECURITY TAPE" written on it.
· When removed, it leaves behind the text "OPENED VOID" on the surface.
· Specifications: (Text details) OPENED VOID in red transfer
[Materials]
· Polyester
Width(mm) | Length(m) | Thickness(mm) | Color | Product Type |
---|---|---|---|---|
50 | 50 | 0.08 | Red Type | Adhesive Tape |
From: ₹ 4,799.20 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NICHIBAN
[Features]
· Cellotape® is made from plant material, with the base material made from wood pulp and the adhesive made of natural rubber.
· Cellotape® generates very little static electricity, meaning that it does not attract dust.
· No static electricity generated as seen with petroleum tape.
· Tape which minimizes airborne particles.
Width(mm) | Length(m) | Thickness(mm) | Color | Product Type |
---|---|---|---|---|
18 | 35 | 0.05 | Transparency | Adhesive Tape |
From: ₹ 242.17 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
NICHIBAN
Cellophane tape for a variety of applications, such as general light packaging.
[Features]
· Registered trademark of our cellophane tape.
· Can be used for general light packaging. Flexible, easy to use, and with excellent workability.
· Cellotape is a plant based product made primarily of natural materials.
· Winding core uses 100% recycled paper.
· No harmful gas when incinerated, plus burns at low calories.
[Applications]
· For general light packaging; packing and securing paper boxes; hanging and affixing posters, etc.
Width(mm) | Length(m) | Thickness(mm) | Color | Product Type |
---|---|---|---|---|
12 ~ 24 | 35 | 0.053 | Transparency | Adhesive Tape |
From: ₹ 71.43 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
JAPAN GREEN CROSS
Width(mm) | Length(m) | Thickness(mm) | Color | Product Type |
---|---|---|---|---|
20 | 10 | 0.1 | Blue Type | Adhesive Tape |
From: ₹ 1,733.35 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Width(mm) |
Length(m) |
Thickness(mm) |
Color |
Product Type |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | JAPAN GREEN CROSS | NICHIBAN | NICHIBAN | JAPAN GREEN CROSS |
Product Series | ||||
From | ₹ 4,799.20 | ₹ 2,421.62 | ₹ 714.24 | ₹ 1,733.35 |
Days to Ship | 7 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more |
Width(mm) | 50 | 18 | 12 ~ 24 | 20 |
Length(m) | 50 | 35 | 35 | 10 |
Thickness(mm) | 0.08 | 0.05 | 0.053 | 0.1 |
Color | Red Type | Transparency | Transparency | Blue Type |
Product Type | Adhesive Tape | Adhesive Tape | Adhesive Tape | Adhesive Tape |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy