(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clean-Environment-related Supplies

Equipment for clean environment refers to equipment such as chairs, mops, carts, notebooks, etc. used in cleanrooms that handle items that dislike static electricity and dust. There are many accessories such as low dust generation, antistatic, etc. Chairs are available in dust-proof specifications that generate le

Equipment for clean environment refers to equipment such as chairs, mops, carts, notebooks, etc. used in cleanrooms that handle items that dislike static electricity and dust. There are many accessories such as low dust generation, antistatic, etc. Chairs are available in dust-proof specifications that generate less dust and conductive materials that let static electricity, etc. accumulated in the body escape. Many platform trucks, carts, PC tables, etc. that are easy to transport are made of stainless steel with high electrical resistance and low rust. Stationery such as notebooks, binders, etc. used in cleanrooms are mostly made of dust-free paper. There are various other equipment such as electrostatic brushes, conductive scoops, cleanroom bags, clean wipers, hangers, etc. and some of them are specialized for use in clean rooms.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 9 Day(s) or Less
  • 11 Day(s) or Less
  • Others

18 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    ASPURE Clean Mop

    ASPURE Clean Mop

    AS ONE

    [Features]
    · Significantly reduces the generation of lint as it is made of polyester long fiber.
    · It is suitable for wiping liquids and wet cleaning.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 3,607.29
    Days to Ship: 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Wrist Strap for both Types, Stainless Steel Band

    Wrist Strap for both Types, Stainless Steel Band

    AS ONE

    [Features]
    · A stainless steel band that does not generate dust.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 3,242.84
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Clean Colorful Standard Chair (Supports Class 100)

    Clean Colorful Standard Chair (Supports Class 100)

    AS ONE

    [Features]
    · With little dust emission, it is ideal for use in cleanrooms.
    · A color with good chromaticity that brightens the room.
    · The seat and back plate are made from urethane foam with a three-dimensional structure that minimizes the stress on the body.
    · Casters and gas cylinders have excellent durability.
    · Dustproof specifications are class 100 compatible.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    Chair - - - 100
    From: ₹ 42,173.16
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ozu, MicroStar CR Mop Set, Clean Pack

    Ozu, MicroStar CR Mop Set, Clean Pack

    OZU CORPORATION

    [Features]
    ·Using super ultrafine fibers of polyester and nylon, it has become a cloth with a fine structure by special density processing.
    ·A set including a mop attached to a mop cloth featuring a high degree of strength as well as a volume similar to towel base fabric.
    ·The cloth has been clean-packed after being washed with pure water.
    ·Can be reused after washing.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 29,128.10
    Days to Ship: 40 Day(s) or more
    day to ship 40 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Clean Carrier

    Clean Carrier

    AS ONE

    Top panel and shelf are both punch processed for good breathability and a low-dust construction.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    Wagon 650 440 835 -
    From: ₹ 63,270.69
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Wrist Strap Cordless Type, Band Material: Silicone Rubber

    Wrist Strap Cordless Type, Band Material: Silicone Rubber

    AS ONE

    [Features]
    · Cordless so it is convenient for standing work and work that requires frequent movement.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 1,575.81
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Wrist Strap For Either Wrist Elastic Band with Conductive Fibers BHO

    Wrist Strap For Either Wrist Elastic Band with Conductive Fibers BHO

    AS ONE

    [Features]
    Rubber band containing conductive fibers (5 pcs. included).
    It can also be used as a cordless type with the cord removed.
    [Applications]
    Equipped on the wrist and earthed, static electricity can be removed smoothly.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 1,767.59
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    ASPURE Wrist Strap (with Cord)

    ASPURE Wrist Strap (with Cord)

    AS ONE

    [Features]
    · The band is made of silicone rubber and can be used in a cleanroom where dust generation should be avoided.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 1,056.26
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    ASPURE Foot Strap II

    ASPURE Foot Strap II

    AS ONE

    [Features]
    With fastener for adjusting the size.
    Selectable from a heel type that fastens at the heel or a toe type that fastens from the heel to the fingertips.
    [Applications]
    Anti-static is possible without restricting movement.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 600.22
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Wrist Strap Tester MTL-70T

    Wrist Strap Tester MTL-70T

    AS ONE

    [Features]
    · Can easily test static-removal effectiveness.
    · Cordless type tests can be performed by using a test cord (sold separately).
    · Sound and LED notify whether the wrist strap status is normal.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 7,174.43
    Days to Ship: 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.

    Clean Colorful Round Chair (Supports Class 100)

    Clean Colorful Round Chair (Supports Class 100)

    AS ONE

    [Features]
    · With little dust emission, it is ideal for use in cleanrooms.
    · A color with good chromaticity that brightens the room.
    · The urethane foam seat provides excellent cushioning.
    · Casters and gas cylinders have excellent durability.
    · Dustproof specifications are class 100 compatible.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    Chair - - - 100
    From: ₹ 30,607.62
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cleanroom chair FRP-5 series

    Cleanroom chair FRP-5 series

    AS ONE

    [Features]
    Conductive chair for cleanrooms.
    The casters are conductive and have ground wire.
    You can choose to have a ring on the feet or not.
    Compatible with cleanroom class 10.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    - - - - -
    From: ₹ 66,976.02
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Antistatic adhesive mat KG series

    Antistatic adhesive mat KG series

    AS ONE

    【Product Specifications】
    ・Material: MDPE (medium density polyethylene)
    ・Thickness: 35μm/layer (film)
    ・Water soluble adhesive
    ・With serial number (countdown)
    ・Color: Blue
    ・Size (mm): 450 x 900
    ・Quantity: 1 pack (30 layers/sheet x 1 sheet)
    ・Model number: KG4590B

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    - - - - -
    From: ₹ 3,709.98
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Optional Accessories for Cleanroom Mop (ClipperMop)

    Optional Accessories for Cleanroom Mop (ClipperMop)

    AS ONE

    [Features]
    Pad set for TX7102.
    The polyester replacement type as well as replacement clips and screws are offered, which can be selected depending on your usage.
    [Applications]
    Suitable replacement for the TX7102.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 45,970.35
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tape Cutter P-061, Tokyo Garasu Kikai Co., Ltd.

    Tape Cutter P-061, Tokyo Garasu Kikai Co., Ltd.

    TGK

    [Features]
    ·The pitch of the tape cutter is approx. 20 mm wider than normal tape cutters, and the bottom is open, making it easier to hold
    ·It does not break even when dropped, solving the problem of contamination. Comes with a core, a blade and a non-slip pad

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    related goods - - - -
    From: ₹ 14,564.69
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Chair, Conductive Rubber Wheel

    Stainless Steel Chair, Conductive Rubber Wheel

    CANYON

    [Features]
    ·As it is all-stainless steel, it will not be chipped or cut.
    [Product Specifications]
    ·Part Number: CCM-4
    ·Caster Specifications: Conductive rubber wheels
    ·Size (mm): 550 × 550 × 430 to 530
    ·Materials: Main body: stainless steel (SUS304)
    ·Seat size: ⌀360 mm
    ·Height Adjustment: 3 levels (Manual type of 430/480/530 mm)
    ·Caster Size: ⌀50 mm (Uses stainless steel metal fittings)
    ·Can be washed completely

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    - - - - -
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Hanger Rack

    Stainless Steel Hanger Rack

    CANYON

    [Features]
    ·Durable and hygienic stainless steel (SUS304). Ideal for the front room of a cleanroom.
    ·Customer assembly.

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    Hanger - - - -
    From: ₹ 136,232.68
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Chair, Nylon Urethane Wheel

    Stainless Steel Chair, Nylon Urethane Wheel

    CANYON

    [Features]
    ·As it is all-stainless steel, it will not be chipped or cut.
    [Product Specifications]
    ·Part Number: CCC-4
    ·Caster Specifications: Nylon urethane wheels
    ·Size (mm): 550 × 550 × 430 to 530
    ·Materials: Main body: stainless steel (SUS304)
    ·Seat size: ⌀360 mm
    ·Height Adjustment: 3 levels (Manual type of 430/480/530 mm)
    ·Caster Size: ⌀50 mm (Uses stainless steel metal fittings)
    ·Can be washed completely

    Product Type Width(mm) Depth(mm) Height(mm) Grade Standard (Fed.Std. 209D Class)
    - - - - -
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Width(mm)
Depth(mm)
Height(mm)
Grade Standard (Fed.Std. 209D Class)

    You can add up to 6 items per a category to the compare list.

    ASPURE Clean Mop

        You can add up to 6 items per a category to the compare list.

        Wrist Strap for both Types, Stainless Steel Band

            You can add up to 6 items per a category to the compare list.

            Clean Colorful Standard Chair (Supports Class 100)

                You can add up to 6 items per a category to the compare list.

                Ozu, MicroStar CR Mop Set, Clean Pack

                    You can add up to 6 items per a category to the compare list.

                    Clean Carrier

                        You can add up to 6 items per a category to the compare list.

                        Wrist Strap Cordless Type, Band Material: Silicone Rubber

                            You can add up to 6 items per a category to the compare list.

                            Wrist Strap For Either Wrist Elastic Band with Conductive Fibers BHO

                                You can add up to 6 items per a category to the compare list.

                                ASPURE Wrist Strap (with Cord)

                                    You can add up to 6 items per a category to the compare list.

                                    ASPURE Foot Strap II

                                        You can add up to 6 items per a category to the compare list.

                                        Wrist Strap Tester MTL-70T

                                            You can add up to 6 items per a category to the compare list.

                                            Clean Colorful Round Chair (Supports Class 100)

                                                You can add up to 6 items per a category to the compare list.

                                                Cleanroom chair FRP-5 series

                                                    You can add up to 6 items per a category to the compare list.

                                                    Antistatic adhesive mat KG series

                                                        You can add up to 6 items per a category to the compare list.

                                                        Optional Accessories for Cleanroom Mop (ClipperMop)

                                                            You can add up to 6 items per a category to the compare list.

                                                            Tape Cutter P-061, Tokyo Garasu Kikai Co., Ltd.

                                                                You can add up to 6 items per a category to the compare list.

                                                                Stainless Steel Chair, Conductive Rubber Wheel

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Stainless Steel Hanger Rack

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Stainless Steel Chair, Nylon Urethane Wheel
                                                                          Brand

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          OZU CORPORATION

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          AS ONE

                                                                          TGK

                                                                          CANYON

                                                                          CANYON

                                                                          CANYON

                                                                          Product Series

                                                                          ASPURE Clean Mop

                                                                          Wrist Strap for both Types, Stainless Steel Band

                                                                          Clean Colorful Standard Chair (Supports Class 100)

                                                                          Ozu, MicroStar CR Mop Set, Clean Pack

                                                                          Clean Carrier

                                                                          Wrist Strap Cordless Type, Band Material: Silicone Rubber

                                                                          Wrist Strap For Either Wrist Elastic Band with Conductive Fibers BHO

                                                                          ASPURE Wrist Strap (with Cord)

                                                                          ASPURE Foot Strap II

                                                                          Wrist Strap Tester MTL-70T

                                                                          Clean Colorful Round Chair (Supports Class 100)

                                                                          Cleanroom chair FRP-5 series

                                                                          Antistatic adhesive mat KG series

                                                                          Optional Accessories for Cleanroom Mop (ClipperMop)

                                                                          Tape Cutter P-061, Tokyo Garasu Kikai Co., Ltd.

                                                                          Stainless Steel Chair, Conductive Rubber Wheel

                                                                          Stainless Steel Hanger Rack

                                                                          Stainless Steel Chair, Nylon Urethane Wheel

                                                                          From

                                                                          ₹ 3,607.29

                                                                          ₹ 16,214.16

                                                                          ₹ 42,173.16

                                                                          ₹ 29,128.10

                                                                          ₹ 63,270.69

                                                                          ₹ 7,879.02

                                                                          ₹ 8,837.95

                                                                          ₹ 10,562.58

                                                                          ₹ 6,002.13

                                                                          ₹ 7,174.43

                                                                          ₹ 30,607.62

                                                                          ₹ 66,976.02

                                                                          ₹ 3,709.98

                                                                          ₹ 45,970.35

                                                                          ₹ 14,564.69

                                                                          ₹ 136,232.68

                                                                          Days to Ship 5 Day(s) 5 Day(s) or more 8 Day(s) or more 40 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 11 Day(s) or more 9 Day(s) or more 14 Day(s) or more 20 Day(s) or more
                                                                          Product Typerelated goodsrelated goodsChairrelated goodsWagonrelated goodsrelated goodsrelated goodsrelated goodsrelated goodsChair--related goodsrelated goods-Hanger-
                                                                          Width(mm)----650-------------
                                                                          Depth(mm)----440-------------
                                                                          Height(mm)----835-------------
                                                                          Grade Standard (Fed.Std. 209D Class)--100-------100-------

                                                                          Loading...

                                                                          1. 1

                                                                          Related Categories to Clean-Environment-related Supplies

                                                                          X
                                                                          whatsapp-qr whatsapp-icon