(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Equipment / Apparatus

Glass equipment is used for a variety of applications, such as in chemical experiments. Borosilicate glass, which has a high heat resistance and corrosion resistance, is often used as the material it is made of. Flasks types include round bottom flasks with round bottoms and conically shaped Erlenmeyer flasks, a

Glass equipment is used for a variety of applications, such as in chemical experiments. Borosilicate glass, which has a high heat resistance and corrosion resistance, is often used as the material it is made of. Flasks types include round bottom flasks with round bottoms and conically shaped Erlenmeyer flasks, and some products are made of resin. Pear-shaped flasks have a shape with few square parts and are convenient for removing substances that harden in or become resinous in the flask. There are also multiple neck flasks with multiple openings and separable flasks used with separable covers secured by a clamp. Flask openings are narrow, so it is convenient to use a funnel to put liquids in. Funnels are also used for filtering, and Büchner type funnels are types with a perforated plate attached used in reduced-pressure filtration. There are various other equipment such as vacuum traps and separatory funnels.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • Others

103 items

Sort By
  • You can add up to 6 items per a category to the compare list.

    Suction Filtration Bottle, for Rubber Stopper, 20,000 mL

    Suction Filtration Bottle, for Rubber Stopper, 20,000 mL

    TGK

    For rubber tube stoppers.
    [Materials]Rigid glass first grade
    [Capacity]20,000 mL

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 121,423.53
    Days to Ship: 16 Day(s) or more
    day to ship 16 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Nasco Flask

    Nasco Flask

    AS ONE

    This eggplant flask made of borosilicate glass-1.
    Available in sizes from 10 to 1,000 ml.
    It is also possible to select a combination of capacity and ground glass joint.

    Product Type Capacity(ml) Material
    Flasks 10 ~ 1000 Borosilicate Glass
    From: ₹ 1,914.40
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ground Glass Joint Test Tube with Flat Stopper

    Ground Glass Joint Test Tube with Flat Stopper

    SHIBATAKAGAKU

    [Features]
    It is used when dividing a small amount of material for testing/inspection, etc.
    It comes with a glass standard slide guide stopper.

    Product Type Capacity(ml) Material
    Connecting pipe, adapter 25 Borosilicate Glass
    From: ₹ 988.80
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    L-Shaped Metal Medium Adapter 9199-L15P

    L-Shaped Metal Medium Adapter 9199-L15P

    ASAHI

    [Features]
    ·It is used for connecting the heat medium (plus temperature range) of the reaction vessel to the piping.
    ·Compatible with constant temperature bath piping such as Hoover, Lauda.
    ·After connection, cover the surrounding area with a heat insulating material to prevent heat dissipation, etc.
    [Product Specifications]
    ·Model: LHCSL-15P
    · DN: 15 A
    · M: M16
    ・ Material: SUS304
    ·Contents: 1 pc.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 35,882.26
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TS Flash Column Tube (Fluoropolymer Stopcock) 200 ml, 20-24 "Transparent"

    TS Flash Column Tube (Fluoropolymer Stopcock) 200 ml, 20-24 "Transparent"

    CLIMBING

    [Product Specifications]
    ·Flask capacity 200 ml
    ·Upper transparent glass joint TS24/40
    ·Column inner diameter ø20 mm
    ·Column length 300 mm

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 24,466.67
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suction Filtration Bottle, for Rubber Stopper, 2,000 mL

    Suction Filtration Bottle, for Rubber Stopper, 2,000 mL

    TGK

    For rubber tube stoppers.
    [Materials]Rigid glass first grade
    [Capacity]2,000 mL

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 14,743.67
    Days to Ship: 16 Day(s) or more
    day to ship 16 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Schlenk Tube [Eggplant-Shaped, 2-Way Stopcock], 30 mL, 15/25 "Transparent"

    Schlenk Tube [Eggplant-Shaped, 2-Way Stopcock], 30 mL, 15/25 "Transparent"

    CLIMBING

    New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

    [Product Specifications]
    ·Capacity 30 ml
    ·Transparent glass joint TS15/25
    ·JAN Code: 4573310043075
    ·Contents: 1 pc.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 18,951.63
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Three-Way Valve with TS Joint Model I

    Three-Way Valve with TS Joint Model I

    AS ONE

    3-way stopcock I type with standard ground glass joint made of borosilicate glass-1.
    Outer diameter is ø8 mm.

    Product Type Capacity(ml) Material
    Connecting pipe, adapter - Borosilicate Glass
    From: ₹ 8,532.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Glass Filter 25G Büchner Funnel Type

    Glass Filter 25G Büchner Funnel Type

    SHIBATAKAGAKU

    For filtering liquids.
    A Buchner funnel with a capacity of 450 mL and a glass filter.

    Product Type Capacity(ml) Material
    Filtration Bottle / Filter - Borosilicate Glass
    From: ₹ 9,881.11
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Short Path Distillation Equipment Set

    Short Path Distillation Equipment Set

    AS ONE

    【Product Specifications】
    ・Model number: Split-flow Trifurcated Set
    ・Configuration details: Distillation head x 1 piece, Pear-shaped flask 50mL x 1 piece, Eggplant flask 10mL x 3 pieces, Split-flow receiver x 1 piece, Thermometer x 1 volume, fluoropolymer thermometer holder x 1 piece
    ・Sliding: Distillation head: Top/TS10/18, Bottom/TS15/25, Side/TS14/20, Pear-shaped flask/TS15/25, Eggplant flask/TS15/25, Split-flow receiver: Top/TS14/20, Bottom/TS15/25, Thermometer holder/TS10/20
    ・Total length of thermometer: 200mm
    ・Thermometer measurement range: 0 - 200℃
    ・Material: Borosilicate glass

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 2,034.95
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Gas Replacement Vacuum Manifold

    Gas Replacement Vacuum Manifold

    AS ONE

    【Product Specifications】
    ・Model number: Both Ends Rubber Stopper Type
    ・Size (mm): 380 x 100 x 160
    ・Glass unit material: Borosilicate glass
    ・Number of vacuum cocks: 4 strand
    ・Connection port size: φ8 - 11mm (barb)

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 79,234.53
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Three-Necked Pear-Shaped Flask, 2,000 mL, 3234-2 Series

    Three-Necked Pear-Shaped Flask, 2,000 mL, 3234-2 Series

    AS ONE

    [Features]
    ·It is a three-necked pear-shaped flask.
    ·The L dimensions are approximate.
    ·There are 2 features: 1) the contents of the flask are easy to collect, and 2) the effect of boiling stones is good.
    ·The side neck can be used for inserting thermometers, loading samples, etc.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 25,127.29
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TS Double Tube Condenser, 300 mm, 19/38 "Transparent Glass Joint"

    TS Double Tube Condenser, 300 mm, 19/38 "Transparent Glass Joint"

    CLIMBING

    Climbing TS double tube condenser 300 mm, 19/38 "transparent ground glass joint."
    Outer housing length 300 mm, transparent ground glass joint TS19/38

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 37,394.77
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suction Filtration Bottle, for Rubber Stopper, 3,000 mL

    Suction Filtration Bottle, for Rubber Stopper, 3,000 mL

    TGK

    For rubber tube stoppers.
    [Materials]Rigid glass first grade
    [Capacity]3,000 mL

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 19,210.94
    Days to Ship: 16 Day(s) or more
    day to ship 16 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Quartz Glass Crucible, 100 mL, With Lid

    Quartz Glass Crucible, 100 mL, With Lid

    TGK

    [Product Specifications]
    ·Capacity (mL): 100
    ·Upper diameter × height (mm): 70 × 55
    · * Dimensions (mm): A: 70
    · B: 55
    · C: 10
    · D: 72

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 41,901.85
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Gas Wash Bottle, With Stick Filter Capacity (ml) 125 to 1,000, With Stick Filter, Climbing

    Gas Wash Bottle, With Stick Filter Capacity (ml) 125 to 1,000, With Stick Filter, Climbing

    CLIMBING

    [Features]
    A gas wash bottle with a borosilicate glass rod filter.
    [Capacity (ml)]125 to 1000
    [Filter Plate Pores]G-1
    Please order the model that corresponds to the dimensions.

    Product Type Capacity(ml) Material
    Washing bottle 1,000 Borosilicate Glass
    From: ₹ 15,662.82
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Asahi Seisakusho Eco Condensation Trap

    Asahi Seisakusho Eco Condensation Trap

    ASAHI

    Suitable for recovering low boiling point solvents. As it is a separable type, the hose can be easily removed to prevent damage.

    Product Type Capacity(ml) Material
    Trap - Borosilicate Glass
    From: ₹ 39,141.63
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suction Filtration Bottle, for Rubber Stopper, 5,000 mL

    Suction Filtration Bottle, for Rubber Stopper, 5,000 mL

    TGK

    For rubber tube stoppers.
    [Materials]Rigid glass first grade
    [Capacity]5,000 mL

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 28,148.12
    Days to Ship: 16 Day(s) or more
    day to ship 16 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Accessory Support for Triple Tube Type Reaction Vessel 3986-3000

    Accessory Support for Triple Tube Type Reaction Vessel 3986-3000

    ASAHI

    [Features]
    ・ Material: SUS304
    ·Power Grip Clamp With Clamp Holder
    ·Reaction vessel fixed clamp is included.
    ·The L dimensions are approximate.
    [Product Specifications]
    ·Compatible capacity (For mL): 3000
    ·Model: LVT-3000-SS
    · DN: 150
    · L: 180
    ·Contents: 1 pc.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 153,725.49
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Separable Cover (Flat Surface Ground Glass Joint Type)

    Separable Cover (Flat Surface Ground Glass Joint Type)

    AS ONE

    [Specifications]
    ·Materials: borosilicate glass-1
    ·Branch tube: taper ground glass joint
    ·Flange surface: plane ground glass joint

    Product Type Capacity(ml) Material
    Separable Flask - Borosilicate Glass
    From: ₹ 10,433.49
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TS Joint Dimroth Condenser

    TS Joint Dimroth Condenser

    AS ONE

    [Specifications]
    · Material: Borosilicate Glass-1
    · Outer Cylinder Length: 300 mm
    · Rubber Stopper: 8 mm

    Product Type Capacity(ml) Material
    Extractor and refrigerator - Borosilicate Glass
    From: ₹ 12,617.78
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TS Joint Contraction Adapter

    TS Joint Contraction Adapter

    AS ONE

    6 types are available, from 66 to 87 mm in overall length.
    [Materials]·Materials: Borosilicate glass-1

    Product Type Capacity(ml) Material
    Connecting pipe, adapter - Borosilicate Glass
    From: ₹ 2,718.04
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Plastic Separator Funnel

    Plastic Separator Funnel

    AS ONE

    [Specifications]
    · Material: PE (Polyethylene), PP (Polypropylene)
    · Type: Bottle Processed, Squibb Type

    Product Type Capacity(ml) Material
    Liquid separation funnel 100 ~ 300 PP
    From: ₹ 3,182.58
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Separatory Funnel

    Separatory Funnel

    AS ONE

    TFE stop valve and PP twist-off lid included. It is possible to see the separating liquid flow out until it reaches the stop valve. Lubricating grease does not need to be injected, so there are no concerns about contamination. Twist lid prevents liquid leakage. The funnel body can be autoclaved.

    Product Type Capacity(ml) Material
    Liquid separation funnel 125 PP
    From: ₹ 11,182.22
    Days to Ship: 23 Day(s) or more
    day to ship 23 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Seed Bottle Flame-Shaped

    Seed Bottle Flame-Shaped

    AS ONE

    There are 2 types, squid type and octopus type.
    [Materials]Borosilicate glass 1st grade rigid

    Product Type Capacity(ml) Material
    Storage bottle/container 350 Standard glass
    From: ₹ 2,426.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Glass Panel (Clear)

    Glass Panel (Clear)

    AS ONE

    Transparent glass plate made of soda lime glass.
    [Features]
    · A transparent glass instrument for use in laboratory work.
    · Refractive Index: approx. 1.52.
    · Reflectance: Approximately 4% on one surface.

    Product Type Capacity(ml) Material
    Clock Plate - Soda-lime glass
    From: ₹ 1,875.78
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Screw Cap Cleaning Bottle

    Screw Cap Cleaning Bottle

    AS ONE

    [Specifications]
    · Material: DURAN® (Borosilicate Glass); Cap: PBT (Polybutylene Terephthalate); Packing: fluoropolymer (PTFE)
    · ISO Thread GL-45
    · Rubber Stopper O.D.: φ8 mm
    · One Graduation: 100 ml
    · Filter Pore Size: 100-160 μm (for models with filter only)

    Product Type Capacity(ml) Material
    Washing bottle 1000 Borosilicate Glass
    From: ₹ 13,599.16
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Separable Cover

    Separable Cover

    AS ONE

    Separable cover 75 type 2 necks
    [Materials]·Materials: Borosilicate glass-1

    Product Type Capacity(ml) Material
    Separable Flask - Borosilicate Glass
    From: ₹ 10,012.93
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Erlenmeyer Flask (PYREX®)

    Erlenmeyer Flask (PYREX®)

    AS ONE

    Product Type Capacity(ml) Material
    Flasks 250 ~ 1000 -
    From: ₹ 723.15
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suction Filter

    Suction Filter

    AS ONE

    Product Type Capacity(ml) Material
    Filtration Bottle / Filter 2000 Borosilicate Glass
    From: ₹ 9,911.91
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Glass Filter 151G Büchner Funnel Type

    Glass Filter 151G Büchner Funnel Type

    SHIBATAKAGAKU

    A glass filter with a filter plate diameter of 130 mm.
    [Features]
    ·Pore size of glass filter 40 to 100 µm.
    [Applications]
    ·Ideal for various experiments.
    ·Ideal for sample filtration.

    Product Type Capacity(ml) Material
    Filtration Bottle / Filter 1200 Borosilicate Glass
    From: ₹ 32,836.98
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Glass Filter 165G Büchner Funnel Type

    Glass Filter 165G Büchner Funnel Type

    SHIBATAKAGAKU

    A glass filter with a filter plate diameter of 145 mm.
    [Features]
    ·Pore size of glass filter 40 to 100 µm.
    [Applications]
    ·Ideal for various experiments.
    ·Ideal for sample filtration.

    Product Type Capacity(ml) Material
    Filtration Bottle / Filter 1500 Borosilicate Glass
    From: ₹ 48,619.05
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Glass Filter 26G Büchner Funnel Type

    Glass Filter 26G Büchner Funnel Type

    SHIBATAKAGAKU

    For filtering liquids.
    A Buchner funnel with a capacity of 750 mL and a glass filter.

    Product Type Capacity(ml) Material
    Filtration Bottle / Filter 750 Borosilicate Glass
    From: ₹ 15,351.20
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Dispenser Micropipette

    Dispenser Micropipette

    SHIBATAKAGAKU

    [Features]
    · Now includes a five-year warranty.
    · Four types of micro pipette are available with capacities ranging from 0.2 mL to 10 mL. Select the most appropriate type for the intended application.
    · The parts which come into contact with liquid are made of PP. This piston is made of PTFE.
    · Easy capacity settings: Turn the push button and the adjuster will move along the scale on the indicator.
    · Adjust the desired capacity so that it is in line with the scale on the indicator and then tighten the lock screw to dispense the same volume of liquid with excellent reproducibility.
    · Disposable tips: Only the inside of the tips will come into contact with the sample solution when taking in liquids, helping keep the main body free from contamination.
    · Replace the tips to allow for continuous use.
    · Lightweight and easy-to-operate grip: Can be used with one hand and in a single-action.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 21,807.07
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Trap Ball for Rotary Evaporator

    Trap Ball for Rotary Evaporator

    AS ONE

    【Product Specifications】
    ・Model number: 15/25
    ・Upper slide TS29/42
    ・Lower slide TS15/25
    ・Capacity: 200mL
    ・Sphere diameter: 80mm
    ・Material: Borosilicate glass

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 10,432.60
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Quartz Boat, SJBO Series

    Quartz Boat, SJBO Series

    AS ONE

    Quartz boat SJBO series
    Type: Straight mouth type
    Materials: Quartz Glass

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 6,279.96
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Quartz Erlenmeyer Flask SJF Series

    Quartz Erlenmeyer Flask SJF Series

    AS ONE

    Quartz-made now launched at an affordable price.
    Materials: Quartz Glass
    Capacity (ml): 50/100/200/300/1000

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 6,725.22
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Round Bottom Flask (One-Necked)

    Round Bottom Flask (One-Necked)

    AS ONE

    [Features]
    · Autoclavable (121°C)
    ·USP (United States Pharmacopeia) compliant
    ·Materials: DURAN (R) (Borosilicate glass 3.3)

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 2,699.91
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suction Bottle

    Suction Bottle

    AS ONE

    Materials: DURAN (R) (Borosilicate glass)
    Compliant regulations: USP (United States Pharmacopeia) compliant
    Features: autoclavable (121°C)

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 22,404.24
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Automatic Burette, 9695 Series

    Automatic Burette, 9695 Series

    AS ONE

    【Product Specifications】
    ・Model number: 9695-1005
    ・Capacity (mL): 5
    ・Scale (mL): 0.05
    ・Material: Polyethylene bottle/PE (polyethylene), Burette/borosilicate glass, Stopper part/natural rubber
    ・Polyethylene bottle capacity: 1000mL

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 13,069.42
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Bottle Shaped Filtering Flask, 64170 Series

    Bottle Shaped Filtering Flask, 64170 Series

    AS ONE

    Filtration Bell 64170 series.
    There are 4 types depending on the size.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 27,466.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Polymerization Flask, CL0111 Series

    Polymerization Flask, CL0111 Series

    AS ONE

    Polymerized flask CL0111 series.
    10 types are available.

    Product Type Capacity(ml) Material
    Flasks 500 ~ 2000 -
    From: ₹ 22,436.45
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TS Turnip-Shaped Flask for Distilled Water Production, CL0112 Series

    TS Turnip-Shaped Flask for Distilled Water Production, CL0112 Series

    AS ONE

    AS ONE Corporation TS turnip-shaped flask for water distillation CL0112 series.

    Product Type Capacity(ml) Material
    - 5000 -
    From: ₹ 23,963.36
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    TS Separable Flask (Cylindrical), CL0661 Series

    TS Separable Flask (Cylindrical), CL0661 Series

    AS ONE

    AS ONE Corporation TS separable flask (cylindrical), CL0661 series.

    Product Type Capacity(ml) Material
    - 300 ~ 3000 -
    From: ₹ 9,483.16
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Erlenmeyer Flask, 3,000 mL, 3250-3 Series

    Erlenmeyer Flask, 3,000 mL, 3250-3 Series

    AS ONE

    AS ONE Corporation Erlenmeyer flask 3,000 mL, 3250-3 series.
    The L dimensions are approximate.

    Product Type Capacity(ml) Material
    - - -
    From: ₹ 16,027.45
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Capacity(ml)
Material

    You can add up to 6 items per a category to the compare list.

    Suction Filtration Bottle, for Rubber Stopper, 20,000 mL

        You can add up to 6 items per a category to the compare list.

        Nasco Flask

            You can add up to 6 items per a category to the compare list.

            Ground Glass Joint Test Tube with Flat Stopper

                You can add up to 6 items per a category to the compare list.

                L-Shaped Metal Medium Adapter 9199-L15P

                    You can add up to 6 items per a category to the compare list.

                    TS Flash Column Tube (Fluoropolymer Stopcock) 200 ml, 20-24 "Transparent"

                        You can add up to 6 items per a category to the compare list.

                        Suction Filtration Bottle, for Rubber Stopper, 2,000 mL

                            You can add up to 6 items per a category to the compare list.

                            Schlenk Tube [Eggplant-Shaped, 2-Way Stopcock], 30 mL, 15/25 "Transparent"

                                You can add up to 6 items per a category to the compare list.

                                Three-Way Valve with TS Joint Model I

                                    You can add up to 6 items per a category to the compare list.

                                    Glass Filter 25G Büchner Funnel Type

                                        You can add up to 6 items per a category to the compare list.

                                        Short Path Distillation Equipment Set

                                            You can add up to 6 items per a category to the compare list.

                                            Gas Replacement Vacuum Manifold

                                                You can add up to 6 items per a category to the compare list.

                                                Three-Necked Pear-Shaped Flask, 2,000 mL, 3234-2 Series

                                                    You can add up to 6 items per a category to the compare list.

                                                    TS Double Tube Condenser, 300 mm, 19/38 "Transparent Glass Joint"

                                                        You can add up to 6 items per a category to the compare list.

                                                        Suction Filtration Bottle, for Rubber Stopper, 3,000 mL

                                                            You can add up to 6 items per a category to the compare list.

                                                            Quartz Glass Crucible, 100 mL, With Lid

                                                                You can add up to 6 items per a category to the compare list.

                                                                Gas Wash Bottle, With Stick Filter Capacity (ml) 125 to 1,000, With Stick Filter, Climbing

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Asahi Seisakusho Eco Condensation Trap

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Suction Filtration Bottle, for Rubber Stopper, 5,000 mL

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Accessory Support for Triple Tube Type Reaction Vessel 3986-3000

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Separable Cover (Flat Surface Ground Glass Joint Type)

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    TS Joint Dimroth Condenser

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        TS Joint Contraction Adapter

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Plastic Separator Funnel

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Separatory Funnel

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Seed Bottle Flame-Shaped

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        Glass Panel (Clear)

                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                            Screw Cap Cleaning Bottle

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                Separable Cover

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    Erlenmeyer Flask (PYREX®)

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        Suction Filter

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Glass Filter 151G Büchner Funnel Type

                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                Glass Filter 165G Büchner Funnel Type

                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                    Glass Filter 26G Büchner Funnel Type

                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                        Dispenser Micropipette

                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                            Trap Ball for Rotary Evaporator

                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                Quartz Boat, SJBO Series

                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                    Quartz Erlenmeyer Flask SJF Series

                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                        Round Bottom Flask (One-Necked)

                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                            Suction Bottle

                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                Automatic Burette, 9695 Series

                                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                                    Bottle Shaped Filtering Flask, 64170 Series

                                                                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                                                                        Polymerization Flask, CL0111 Series

                                                                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                                                                            TS Turnip-Shaped Flask for Distilled Water Production, CL0112 Series

                                                                                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                                                                                TS Separable Flask (Cylindrical), CL0661 Series

                                                                                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                                                                                    Erlenmeyer Flask, 3,000 mL, 3250-3 Series
                                                                                                                                                                                      Brand

                                                                                                                                                                                      TGK

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      SHIBATAKAGAKU

                                                                                                                                                                                      ASAHI

                                                                                                                                                                                      CLIMBING

                                                                                                                                                                                      TGK

                                                                                                                                                                                      CLIMBING

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      SHIBATAKAGAKU

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      CLIMBING

                                                                                                                                                                                      TGK

                                                                                                                                                                                      TGK

                                                                                                                                                                                      CLIMBING

                                                                                                                                                                                      ASAHI

                                                                                                                                                                                      TGK

                                                                                                                                                                                      ASAHI

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      SHIBATAKAGAKU

                                                                                                                                                                                      SHIBATAKAGAKU

                                                                                                                                                                                      SHIBATAKAGAKU

                                                                                                                                                                                      SHIBATAKAGAKU

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      AS ONE

                                                                                                                                                                                      Product Series

                                                                                                                                                                                      Suction Filtration Bottle, for Rubber Stopper, 20,000 mL

                                                                                                                                                                                      Nasco Flask

                                                                                                                                                                                      Ground Glass Joint Test Tube with Flat Stopper

                                                                                                                                                                                      L-Shaped Metal Medium Adapter 9199-L15P

                                                                                                                                                                                      TS Flash Column Tube (Fluoropolymer Stopcock) 200 ml, 20-24 "Transparent"

                                                                                                                                                                                      Suction Filtration Bottle, for Rubber Stopper, 2,000 mL

                                                                                                                                                                                      Schlenk Tube [Eggplant-Shaped, 2-Way Stopcock], 30 mL, 15/25 "Transparent"

                                                                                                                                                                                      Three-Way Valve with TS Joint Model I

                                                                                                                                                                                      Glass Filter 25G Büchner Funnel Type

                                                                                                                                                                                      Short Path Distillation Equipment Set

                                                                                                                                                                                      Gas Replacement Vacuum Manifold

                                                                                                                                                                                      Three-Necked Pear-Shaped Flask, 2,000 mL, 3234-2 Series

                                                                                                                                                                                      TS Double Tube Condenser, 300 mm, 19/38 "Transparent Glass Joint"

                                                                                                                                                                                      Suction Filtration Bottle, for Rubber Stopper, 3,000 mL

                                                                                                                                                                                      Quartz Glass Crucible, 100 mL, With Lid

                                                                                                                                                                                      Gas Wash Bottle, With Stick Filter Capacity (ml) 125 to 1,000, With Stick Filter, Climbing

                                                                                                                                                                                      Asahi Seisakusho Eco Condensation Trap

                                                                                                                                                                                      Suction Filtration Bottle, for Rubber Stopper, 5,000 mL

                                                                                                                                                                                      Accessory Support for Triple Tube Type Reaction Vessel 3986-3000

                                                                                                                                                                                      Separable Cover (Flat Surface Ground Glass Joint Type)

                                                                                                                                                                                      TS Joint Dimroth Condenser

                                                                                                                                                                                      TS Joint Contraction Adapter

                                                                                                                                                                                      Plastic Separator Funnel

                                                                                                                                                                                      Separatory Funnel

                                                                                                                                                                                      Seed Bottle Flame-Shaped

                                                                                                                                                                                      Glass Panel (Clear)

                                                                                                                                                                                      Screw Cap Cleaning Bottle

                                                                                                                                                                                      Separable Cover

                                                                                                                                                                                      Erlenmeyer Flask (PYREX®)

                                                                                                                                                                                      Suction Filter

                                                                                                                                                                                      Glass Filter 151G Büchner Funnel Type

                                                                                                                                                                                      Glass Filter 165G Büchner Funnel Type

                                                                                                                                                                                      Glass Filter 26G Büchner Funnel Type

                                                                                                                                                                                      Dispenser Micropipette

                                                                                                                                                                                      Trap Ball for Rotary Evaporator

                                                                                                                                                                                      Quartz Boat, SJBO Series

                                                                                                                                                                                      Quartz Erlenmeyer Flask SJF Series

                                                                                                                                                                                      Round Bottom Flask (One-Necked)

                                                                                                                                                                                      Suction Bottle

                                                                                                                                                                                      Automatic Burette, 9695 Series

                                                                                                                                                                                      Bottle Shaped Filtering Flask, 64170 Series

                                                                                                                                                                                      Polymerization Flask, CL0111 Series

                                                                                                                                                                                      TS Turnip-Shaped Flask for Distilled Water Production, CL0112 Series

                                                                                                                                                                                      TS Separable Flask (Cylindrical), CL0661 Series

                                                                                                                                                                                      Erlenmeyer Flask, 3,000 mL, 3250-3 Series

                                                                                                                                                                                      From

                                                                                                                                                                                      ₹ 121,423.53

                                                                                                                                                                                      ₹ 1,914.40

                                                                                                                                                                                      ₹ 8,624.76

                                                                                                                                                                                      ₹ 35,882.26

                                                                                                                                                                                      ₹ 24,466.67

                                                                                                                                                                                      ₹ 14,743.67

                                                                                                                                                                                      ₹ 18,951.63

                                                                                                                                                                                      ₹ 8,532.05

                                                                                                                                                                                      ₹ 9,881.11

                                                                                                                                                                                      ₹ 2,034.95

                                                                                                                                                                                      ₹ 79,234.53

                                                                                                                                                                                      ₹ 25,127.29

                                                                                                                                                                                      ₹ 37,394.77

                                                                                                                                                                                      ₹ 19,210.94

                                                                                                                                                                                      ₹ 41,901.85

                                                                                                                                                                                      ₹ 15,662.82

                                                                                                                                                                                      ₹ 39,141.63

                                                                                                                                                                                      ₹ 28,148.12

                                                                                                                                                                                      ₹ 153,725.49

                                                                                                                                                                                      ₹ 10,433.49

                                                                                                                                                                                      ₹ 12,617.78

                                                                                                                                                                                      ₹ 2,718.04

                                                                                                                                                                                      ₹ 3,182.58

                                                                                                                                                                                      ₹ 11,182.22

                                                                                                                                                                                      ₹ 2,426.05

                                                                                                                                                                                      ₹ 1,875.78

                                                                                                                                                                                      ₹ 13,599.16

                                                                                                                                                                                      ₹ 10,012.93

                                                                                                                                                                                      ₹ 723.15

                                                                                                                                                                                      ₹ 9,911.91

                                                                                                                                                                                      ₹ 32,836.98

                                                                                                                                                                                      ₹ 48,619.05

                                                                                                                                                                                      ₹ 15,351.20

                                                                                                                                                                                      ₹ 21,807.07

                                                                                                                                                                                      ₹ 10,432.60

                                                                                                                                                                                      ₹ 6,279.96

                                                                                                                                                                                      ₹ 6,725.22

                                                                                                                                                                                      ₹ 2,699.91

                                                                                                                                                                                      ₹ 22,404.24

                                                                                                                                                                                      ₹ 13,069.42

                                                                                                                                                                                      ₹ 27,466.73

                                                                                                                                                                                      ₹ 22,436.45

                                                                                                                                                                                      ₹ 23,963.36

                                                                                                                                                                                      ₹ 9,483.16

                                                                                                                                                                                      ₹ 16,027.45

                                                                                                                                                                                      Days to Ship 16 Day(s) or more 5 Day(s) or more 6 Day(s) or more 15 Day(s) or more 24 Day(s) or more 16 Day(s) or more 24 Day(s) or more 5 Day(s) or more 13 Day(s) or more 5 Day(s) or more 5 Day(s) or more 20 Day(s) or more 24 Day(s) or more 16 Day(s) or more 8 Day(s) or more 6 Day(s) or more 24 Day(s) or more 16 Day(s) or more 24 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 23 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 12 Day(s) or more 6 Day(s) or more 12 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 24 Day(s) or more 24 Day(s) or more 14 Day(s) or more 20 Day(s) or more
                                                                                                                                                                                      Product Type-FlasksConnecting pipe, adapter----Connecting pipe, adapterFiltration Bottle / Filter------Washing bottleTrap--Separable FlaskExtractor and refrigeratorConnecting pipe, adapterLiquid separation funnelLiquid separation funnelStorage bottle/containerClock PlateWashing bottleSeparable FlaskFlasksFiltration Bottle / FilterFiltration Bottle / FilterFiltration Bottle / FilterFiltration Bottle / Filter--------Flasks---
                                                                                                                                                                                      Capacity(ml)-10 ~ 100025------------1,000------100 ~ 300125350-1000-250 ~ 1000200012001500750--------500 ~ 20005000300 ~ 3000-
                                                                                                                                                                                      Material-Borosilicate GlassBorosilicate Glass----Borosilicate GlassBorosilicate Glass------Borosilicate GlassBorosilicate Glass--Borosilicate GlassBorosilicate GlassBorosilicate GlassPPPPStandard glassSoda-lime glassBorosilicate GlassBorosilicate Glass-Borosilicate GlassBorosilicate GlassBorosilicate GlassBorosilicate Glass------------

                                                                                                                                                                                      Loading...

                                                                                                                                                                                      Related Categories to Glass Equipment / Apparatus

                                                                                                                                                                                      X
                                                                                                                                                                                      whatsapp-qr whatsapp-icon