(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Forceps, scissors, scalpels, and tweezers are instruments used in the handling of precision equipment in experiments and R&D in cleanrooms. There are disposable types to prevent contamination for use in research and development and cleanrooms. Also, non-magnetic and acid resistant tools can be selected
Forceps, scissors, scalpels, and tweezers are instruments used in the handling of precision equipment in experiments and R&D in cleanrooms. There are disposable types to prevent contamination for use in research and development and cleanrooms. Also, non-magnetic and acid resistant tools can be selected according to the application to be used. Forceps are instruments for grasping tissue and are used for taking samples. A scissor is an auxiliary tool for experiments, and the type of cutting edge varies depending on the application, available in double, single, double cusps, etc. Scalpels are used for slicing gels, etc. for dissection and DNA purification. Tweezers are tools that work by pinching small objects, and the tip of the tweezers has a different shape according to the pinched object, with some that use the pull force of a vacuum.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
12 items
You can add up to 6 items per a category to the compare list.
AS ONE
Helps prevent cut injuries when using a sharp tool such as a knife. The belt can be adjusted with the buckle and can be used repeatedly with machine-washing.
Product Type | Material | Size(mm) |
---|---|---|
Other Related Products | Stainless Steel | S |
From: ₹ 22,181.31 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Bandsaw【1-10 Pieces Per Package】
AS ONE
AS ONE Corporation bandsaw. There are 7 types depending on the type of saw blade, etc.
Product Type | Material | Size(mm) |
---|---|---|
- | - | 1430×13×0.65 |
From: ₹ 1,959.50 |
---|
Days to Ship: 14 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
The handle is integrated, so it can be discarded as-is. Each unit has a PP (polyethylene) cover for safety and blade protection.
Product Type | Material | Size(mm) |
---|---|---|
Female | Stainless Steel | - |
From: ₹ 141.33 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
KOWAPINCET
[Features]
· Model: K-18
· Type: For Technical Use
· Overall length (mm): 190
· * Dimension: · Tip O.D.: 2 mm · Intermediate O.D.: 3.8 mm
Product Type | Material | Size(mm) |
---|---|---|
Tweezers | Stainless Steel | - |
From: ₹ 1,782.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
TGK
[Features]
· The tips meet perfectly and the product is very easy to use.
· Excellent chemical resistance.
· The pinching force is hardly any different from metal-made products.
· Disposable in the same way as syringes after use.
Product Type | Material | Size(mm) |
---|---|---|
Tweezers | Plastic | - |
From: ₹ 1,714.50 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ultra Precision Tweezers, Dumoxel DU-5
TGK
Non-magnetic, acid-resistant, ultra-precision tweezers with a hardness of 36RC.
Material details: Dumoxel (molybdenum-chrome-nickel alloy)
Product Type | Material | Size(mm) |
---|---|---|
Tweezers | Dumoxel | - |
From: ₹ 5,939.22 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Ultraprecision Tweezers DU-5 DUMOSTAR/INOX/TITAN
TGK
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Tweezers with the thinnest type tips.
[Features]
· Excellent corrosion resistance. (INOX)
· Non-magnetic and has excellent acid and corrosion resistance. (DUMOSTAR, TITAN)
· Uses the alloy material Phynox (which contains about 40% cobalt) for the entire pair of tweezers
· The Swiss company Dumont's highest quality tweezers that are completely non-magnetic and extremely hard.
[Applications]
· Optimal for precision uses and work which makes use of the fine tips.
* Handle with care as the tips are delicate.
Product Type | Material | Size(mm) |
---|---|---|
Tweezers | Other | - |
From: ₹ 4,827.53 |
---|
Days to Ship: 10 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】
・Model number: P-641-S
・Overall length (mm): 125
・Tip (mm): 0.4
・Body material: Stainless steel
・Tip material: PEEK (carbon contained)
・Allowable temperature limit: 315℃
・Surface resistance value: <10^12Ω
・Weight: 17g
Product Type | Material | Size(mm) |
---|---|---|
- | - | - |
From: ₹ 1,767.75 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
【Product Specifications】
・Model number: K-111
・Size (mm): 250 x 125 x 190
・Rotation speed: 3500rpm (stepless adjustment available)
・Table size: 240 x 143mm
・Power supply: AC100V 50/60Hz
・Power consumption: 80W
・Rated usage time: 15 minutes (continuous)
・Weight: 2.0kg
・Accessories: Disk cutter (K-110-1: 1 blade), Angle guide, Parallel guide, Dust collecting opening adapter, Dust collecting opening cap
Product Type | Material | Size(mm) |
---|---|---|
- | - | - |
From: ₹ 27,855.64 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Micro Scissors for Small Animals HSB/LW Series
AS ONE
AS ONE Corporation micro scissors for small animals, HSB/LW series.
Materials: Stainless Steel (SUS430J1)
Blade Tip Shape: Straight
Product Type | Material | Size(mm) |
---|---|---|
- | - | - |
From: ₹ 37,638.56 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
550010 Anatomical Set 10 Pcs., Wooden Box Included
NONAKA
[Features]
·10-piece set
·Wooden box included
[Product Specifications]
·Surgical Scissors
·Ophthalmic Scissors
·Tapered Tweezers 110 mm
·Surgical Tweezers 130 mm
·Hemostat forceps
·Handled needle
·Patterned needle curved
·Scalpel pointed blade
·Scalpel round blade
·Surgical Sonde
Product Type | Material | Size(mm) |
---|---|---|
- | - | - |
From: ₹ 19,077.82 |
---|
Days to Ship: 15 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Liston Bone Scissors LB-1A Stainless Steel
TGK
[Features]
Stainless steel Liston Bone Cutting Forceps.
The distal end is half-moon shaped and sharp, making it easy to resect tissue.
[Length (cm)]16.5
[Applications]
It is used to remove hard tissue such as bone.
Product Type | Material | Size(mm) |
---|---|---|
Other Related Products | Stainless Steel | - |
From: ₹ 14,716.74 |
---|
Days to Ship: 11 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Material |
Size(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | AS ONE | AS ONE | AS ONE | KOWAPINCET | TGK | TGK | TGK | AS ONE | AS ONE | AS ONE | NONAKA | TGK |
Product Series | ||||||||||||
From | ₹ 22,181.31 | ₹ 19,258.60 | ₹ 2,826.42 | ₹ 1,782.00 | ₹ 8,572.47 | ₹ 5,939.22 | ₹ 4,827.53 | ₹ 1,767.75 | ₹ 27,855.64 | ₹ 37,638.56 | ₹ 19,077.82 | ₹ 14,716.74 |
Days to Ship | 5 Day(s) or more | 14 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 10 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 13 Day(s) or more | 15 Day(s) or more | 11 Day(s) or more |
Product Type | Other Related Products | - | Female | Tweezers | Tweezers | Tweezers | Tweezers | - | - | - | - | Other Related Products |
Material | Stainless Steel | - | Stainless Steel | Stainless Steel | Plastic | Dumoxel | Other | - | - | - | - | Stainless Steel |
Size(mm) | S | 1430×13×0.65 | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy