(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Culture Supplies

Culture supplies are equipment used at the research stage in the bioscience field. The dishes and petri dishes are made of glass, stainless steel, resin such as polymethylpentene, etc., and have specifications that make it easy to observe without unevenness. Glass products use borosilicate glass, polished glass, etc.,

Culture supplies are equipment used at the research stage in the bioscience field. The dishes and petri dishes are made of glass, stainless steel, resin such as polymethylpentene, etc., and have specifications that make it easy to observe without unevenness. Glass products use borosilicate glass, polished glass, etc., and are basically sterilized by gamma radiation. In addition, there are petri dishes that are designed to prevent irregular reflections when observed with a microscope. The disposable balance tray for surveying is compatible with both powder and liquid, and can be easily transferred. Glass is most common for sterile Erlenmeyer flasks, sample cups for automatic analysis, microtubes, etc. In addition, products using special resins make it difficult for proteins and peptides to settle without surface hydrophilic treatment.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 12 Day(s) or Less
  • 13 Day(s) or Less
  • 14 Day(s) or Less
  • Others

20 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Petri Dish

    Stainless Steel Petri Dish

    AS ONE

    [Material]
    · Material: Stainless steel (SUS304)

    Product Type Size(mm) Capacity(ml)
    Petri dish, dish φ100×20 ~ φ200×35 -
    From: ₹ 2,249.78
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microplate 85.3x127.5x14.7 – 86.1x128.3x14.5

    Microplate 85.3x127.5x14.7 – 86.1x128.3x14.5

    AS ONE

    Sterilization refers to γ-ray treatment.

    Product Type Size(mm) Capacity(ml)
    Microplate 85.5×127.3×14 ~ 86×128.3×14.2 0.3
    From: ₹ 409.53
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microplate DELFIA (R)

    Microplate DELFIA (R)

    AS ONE

    These plates are manufactured using raw materials with extremely low background fluorescence values.
    Inner surface of well is processed to facilitate protein vacuum.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 73,502.18
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Easy Flask

    Easy Flask

    AS ONE

    The cap can be opened/closed with only 1/3 rotation. Pipettes, cell scrapers, etc., can reach the entire culture surface. The culture surface has excellent cell adhesive properties / propagation properties thanks to the Nunclon(TM) Delta surface treatment.

    Product Type Size(mm) Capacity(ml)
    Culture Container - 70 ~ 800
    From: ₹ 173.16
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cell Fractionation Filter

    Cell Fractionation Filter

    AS ONE

    A disposable filter for gathering target cells from cell suspended liquids. Selection is possible from among 6 types to suit the size of the cell. The filter has a surface area of 80 mm2 and can be used for a large volume of cell suspension fluid.

    Product Type Size(mm) Capacity(ml)
    Culture Container - 0.01
    From: ₹ 366.72
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microplate CellCarrier

    Microplate CellCarrier

    AS ONE

    Flat-bottomed microplates with transparent bottom in a colored frame.
    Surface treatment and sterilization for cell culture.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 105,484.24
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microplate SpectraPlate

    Microplate SpectraPlate

    AS ONE

    MB type is standard plate that can be used for storage, dilution, and reactions.
    HB type plate is suitable for applications such as ELISA where proteins are immobilized on plate surface.
    TC type is surface treatment and sterilization treatment plate for culturing adherent cells.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 10,139.47
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Microplate AreaPlate

    Microplate AreaPlate

    AS ONE

    Microplate suitable for applications using chemiluminescence.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 40,650.87
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Black Microplate Flat Bottom

    Black Microplate Flat Bottom

    AS ONE

    Suitable for luminescence and fluorescence observation.
    I type is completely independent well shape.
    S type is low profile type with lower height than M type.

    Product Type Size(mm) Capacity(ml)
    - 127.4×85.1×14.5 ~ 128.3×86.1×14.5 -
    From: ₹ 26,331.40
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cell Factory EasyFill

    Cell Factory EasyFill

    AS ONE

    A wide-opening port type that does not require accessories such as tubing and facilitates medium injection.

    Product Type Size(mm) Capacity(ml)
    - 335×205×64 ~ 335×205×217 -
    From: ₹ 43,667.18
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cell Factory

    Cell Factory

    AS ONE

    Suitable for industrial-scale production of vaccines, interferons, monoclonal antibodies, etc.

    Product Type Size(mm) Capacity(ml)
    Culture Container / Other 335×205×57 ~ 335×205×210 -
    From: ₹ 7,609.36
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Transwell 100-Mm Dish Cell Culture Surface Treated

    Transwell 100-Mm Dish Cell Culture Surface Treated

    AS ONE

    Made of polycarbonate
    Sterilized by gamma irradiation, Membrane pore sizes are 2 types of 3 µm and 4 µm

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 57,122.73
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cell Scraper 100 Pcs. Included

    Cell Scraper 100 Pcs. Included

    AS ONE

    Suitable for manual cell harvesting and designed for use in flasks.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 26,030.04
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Spinner Flask 1 Case

    Spinner Flask 1 Case

    AS ONE

    Polyethylene and sterilized.
    Magnet is attached to paddle for immediate use.

    Product Type Size(mm) Capacity(ml)
    Culture Container / Other - 125 ~ 3000
    From: ₹ 6,201.65
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cell Stack Cell Culture Surface Treatment

    Cell Stack Cell Culture Surface Treatment

    AS ONE

    Excellent machine strength and structure.
    Vent cap prevents pressure build-up during transfusion

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 60,013.15
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Roller Bottle Standard Type / Expanded Surface Type

    Roller Bottle Standard Type / Expanded Surface Type

    AS ONE

    Surface treatment with culture surface that is optimal for cell adhesion.
    It is 1 pc. structure with no joints.
    Cultured area of enlarged surface type is twice that of standard type.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 60,373.44
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Erlenmeyer Flask 1 Case

    Erlenmeyer Flask 1 Case

    AS ONE

    Ideal for storing shaking cultures using shaker.
    Vent caps can be used for applications that require aseptic gas exchange.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 25,435.35
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Suspension Culture Flask (Without Surface Treatment)

    Suspension Culture Flask (Without Surface Treatment)

    AS ONE

    Cells are easily scraped off, and cant-neck shape allows easy pipette operation due to large mouth inner diameter.

    Product Type Size(mm) Capacity(ml)
    - - 70 ~ 900
    From: ₹ 22,818.18
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    EZSPHERE (Container for Spheroid Formation Culture) Dish

    EZSPHERE (Container for Spheroid Formation Culture) Dish

    AS ONE

    EZSPHERE has wells laid out on culture surface without gaps, so there are no flat areas.

    Product Type Size(mm) Capacity(ml)
    - - -
    From: ₹ 52,426.82
    Days to Ship: 20 Day(s) or more
    day to ship 20 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Cell Scraper for Flask

    Cell Scraper for Flask

    AS ONE

    Moderate hardness of blade enables good cell collection.
    Blade (silicone rubber) rotates to scrape out cells reliably from every corner.

    Product Type Size(mm) Capacity(ml)
    - 10×250 -
    From: ₹ 26,331.40
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Size(mm)
Capacity(ml)

    You can add up to 6 items per a category to the compare list.

    Stainless Steel Petri Dish

        You can add up to 6 items per a category to the compare list.

        Microplate 85.3x127.5x14.7 – 86.1x128.3x14.5

            You can add up to 6 items per a category to the compare list.

            Microplate DELFIA (R)

                You can add up to 6 items per a category to the compare list.

                Easy Flask

                    You can add up to 6 items per a category to the compare list.

                    Cell Fractionation Filter

                        You can add up to 6 items per a category to the compare list.

                        Microplate CellCarrier

                            You can add up to 6 items per a category to the compare list.

                            Microplate SpectraPlate

                                You can add up to 6 items per a category to the compare list.

                                Microplate AreaPlate

                                    You can add up to 6 items per a category to the compare list.

                                    Black Microplate Flat Bottom

                                        You can add up to 6 items per a category to the compare list.

                                        Cell Factory EasyFill

                                            You can add up to 6 items per a category to the compare list.

                                            Cell Factory

                                                You can add up to 6 items per a category to the compare list.

                                                Transwell 100-Mm Dish Cell Culture Surface Treated

                                                    You can add up to 6 items per a category to the compare list.

                                                    Cell Scraper 100 Pcs. Included

                                                        You can add up to 6 items per a category to the compare list.

                                                        Spinner Flask 1 Case

                                                            You can add up to 6 items per a category to the compare list.

                                                            Cell Stack Cell Culture Surface Treatment

                                                                You can add up to 6 items per a category to the compare list.

                                                                Roller Bottle Standard Type / Expanded Surface Type

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Erlenmeyer Flask 1 Case

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Suspension Culture Flask (Without Surface Treatment)

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            EZSPHERE (Container for Spheroid Formation Culture) Dish

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Cell Scraper for Flask
                                                                                  Brand

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  AS ONE

                                                                                  Product Series

                                                                                  Stainless Steel Petri Dish

                                                                                  Microplate 85.3x127.5x14.7 – 86.1x128.3x14.5

                                                                                  Microplate DELFIA (R)

                                                                                  Easy Flask

                                                                                  Cell Fractionation Filter

                                                                                  Microplate CellCarrier

                                                                                  Microplate SpectraPlate

                                                                                  Microplate AreaPlate

                                                                                  Black Microplate Flat Bottom

                                                                                  Cell Factory EasyFill

                                                                                  Cell Factory

                                                                                  Transwell 100-Mm Dish Cell Culture Surface Treated

                                                                                  Cell Scraper 100 Pcs. Included

                                                                                  Spinner Flask 1 Case

                                                                                  Cell Stack Cell Culture Surface Treatment

                                                                                  Roller Bottle Standard Type / Expanded Surface Type

                                                                                  Erlenmeyer Flask 1 Case

                                                                                  Suspension Culture Flask (Without Surface Treatment)

                                                                                  EZSPHERE (Container for Spheroid Formation Culture) Dish

                                                                                  Cell Scraper for Flask

                                                                                  From

                                                                                  ₹ 2,249.78

                                                                                  ₹ 20,476.04

                                                                                  ₹ 73,502.18

                                                                                  ₹ 22,366.00

                                                                                  ₹ 36,671.67

                                                                                  ₹ 105,484.24

                                                                                  ₹ 10,139.47

                                                                                  ₹ 40,650.87

                                                                                  ₹ 26,331.40

                                                                                  ₹ 43,667.18

                                                                                  ₹ 7,609.36

                                                                                  ₹ 57,122.73

                                                                                  ₹ 26,030.04

                                                                                  ₹ 6,201.65

                                                                                  ₹ 60,013.15

                                                                                  ₹ 60,373.44

                                                                                  ₹ 25,435.35

                                                                                  ₹ 22,818.18

                                                                                  ₹ 52,426.82

                                                                                  ₹ 26,331.40

                                                                                  Days to Ship 5 Day(s) or more 5 Day(s) or more 20 Day(s) or more 5 Day(s) or more 5 Day(s) or more 20 Day(s) or more 20 Day(s) or more 15 Day(s) or more 6 Day(s) or more 12 Day(s) or more 12 Day(s) or more 13 Day(s) or more 13 Day(s) or more 6 Day(s) or more 13 Day(s) or more 24 Day(s) or more 13 Day(s) or more 15 Day(s) or more 20 Day(s) or more 15 Day(s) or more
                                                                                  Product TypePetri dish, dishMicroplate-Culture ContainerCulture Container-----Culture Container / Other--Culture Container / Other------
                                                                                  Size(mm)φ100×20 ~ φ200×3585.5×127.3×14 ~ 86×128.3×14.2------127.4×85.1×14.5 ~ 128.3×86.1×14.5335×205×64 ~ 335×205×217335×205×57 ~ 335×205×210--------10×250
                                                                                  Capacity(ml)-0.3-70 ~ 8000.01--------125 ~ 3000---70 ~ 900--

                                                                                  Loading...

                                                                                  1. 1

                                                                                  Related Categories to Culture Supplies

                                                                                  X
                                                                                  whatsapp-qr whatsapp-icon