(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desiccators

A desiccator is a container that controls the humidity in a refrigerator and prevents quality deterioration caused by humidity changes. It is used for storage of hygroscopic and deliquescent samples and reagents, semiconductor electronic parts and rust-prevention parts. Desiccator types include a desiccant or dehu

A desiccator is a container that controls the humidity in a refrigerator and prevents quality deterioration caused by humidity changes. It is used for storage of hygroscopic and deliquescent samples and reagents, semiconductor electronic parts and rust-prevention parts. Desiccator types include a desiccant or dehumidifier type, an auto dry type and a vacuum type. The desiccant or dehumidifier type is a simple type of desiccator that stores a dehumidifier such as silica gel in a box and prevents moisture from adhering for a short period of time. The auto dry type is used to keep the humidity inside a refrigerator stable at low humidity for a long time by electrical control. The vacuum type can prevent the adhesion of moisture at a high level by keeping the inside in a vacuum state, and some products are compatible with reduced pressure gas replacement.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • Others

31 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Auto Dry Desiccator OH-3S/OL-3S
    Auto Dry Desiccator OH-3S/OL-3S
    Auto Dry Desiccator OH-3S/OL-3S

    Auto Dry Desiccator OH-3S/OL-3S

    AS ONE

    Because it uses a solid polymer electrolyte membrane that employs direct electrolysis to continuously remove any moisture contained in the air inside the unit, it can be used for stable removal of moisture.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - 330×345×525 ~ 530×345×335 285X275X485 ~ 485X275X285 NA
    From: ₹ 36,923.07
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Stainless Steel Vacuum Desiccator 592 x 588 x 538

    Stainless Steel Vacuum Desiccator 592 x 588 x 538

    AS ONE

    【Product Specifications】
    ・Model number: SSVD-450
    ・Outer dimension (mm): 592 x 588 x 538
    ・Inner dimension (mm): 450 x 470 x 450
    ・Material: Body/stainless steel (SUS304), Door/strengthened glass, Packing/silicone rubber,
    ・Allowable vacuum degree: 0.1Torr (about 13.3Pa)
    ・Chamber outlet AC100V 2 pieces (15A)
    ・Weight: Approx 60kg
    ・Pirani gauge sensor mounting port: 1 place
    ・Vacuum valve: Outer diameter φ10.5mm
    ・Accessories: Ball valve x 2, Pressure gauge x 1 piece, Shelf board x 1

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    - - - - - -
    From: ₹ 567,292.27
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Auto Dry Desiccator, SP-BGFN/SP-BGKFN

    Auto Dry Desiccator, SP-BGFN/SP-BGKFN

    AS ONE

    Auto dry desiccator that can be installed on the wall without gaps.
    [Features]
    · It eliminates dead space inside the desiccator for efficient usage of cabinets.
    · Using a new door-opening/closing mechanism, it eliminates door open/close dead space for installation flush against walls.
    · There is no drive section in the dehumidifying unit, and because there is no source of sound or vibration either, the durability is excellent.
    · Since moisture is directly discharged from inside the desiccator as vapor, it does not generate any water droplets (drainage).
    · The product comes with casters for easy movement.
    · Humidity adjustment is controlled on the front panel. (Analog setting)
    [Applications]
    · For storing humidity-sensitive samples.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - 574×524×1065 560X483X864 NA
    From: ₹ 119,595.56
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator VM/VM-C

    Vacuum Desiccator VM/VM-C

    AS ONE

    Vacuum desiccator VM/VM-C using a silicone seal with high airtightness.
    [Features]
    · Allowable degree of vacuum: approximately 133 Pa.
    · Internal outlet (VM-C): 100 VAC, 15 A, 3P x 1 port x 1 pc.
    · Weight: 8.6 kg.
    · Power supply switch (VM-C): toggle switch x 1.
    · Power supply cord length: Approx. 2.9 m (3-pin plug).
    · VM-C has an outlet in the box with a switch on the outside.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - 250×250×380 210X210X210 NA
    From: ₹ 85,863.65
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Polycarbonate Desiccator

    Vacuum Polycarbonate Desiccator

    AS ONE

    A lightweight and tough vacuum desiccator made from polycarbonate.
    [Features]
    · Material: Main body: PC (polycarbonate), O-ring: NBR (nitrile rubber).
    · Accessories: Magnetic Plate x 1 pc.
    · Lightweight and tough PC (polycarbonate) vacuum desiccator.
    · In order to maintain the vacuum without applying grease, the wetted part has been precisely molded. (With O-ring)
    · The magnetic plate is corrosion-resistant and non-adhesive, and a reaction crucible can be placed as is.
    · 240G and 300G are types with a vacuum gauge.
    · G2 type is equipped with two valves.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum 9 - - NA
    From: ₹ 15,258.24
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator VXS/VXH/VXL

    Vacuum Desiccator VXS/VXH/VXL

    AS ONE

    A vacuum desiccator ideal for small-scale experiments.
    [Features]
    · Uses a silicone seal with high airtightness.
    · Material: Main body: Transparent reinforced PMMA (acrylic), valve and vacuum attaching portion: PC (polycarbonate).
    · Capacity : approx. 1.3 L.
    · Allowable degree of vacuum: approximately 133 Pa.
    · Accessories: Vacuum gauge x 1 pc, vacuum valve (φ14 mm O.D.) x 1 pc. * Size excludes protruding parts.
    [Applications]
    · A small vacuum desiccator suitable for micro sample amounts.
    · A vacuum desiccator ideal for small-scale experiments.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum 1.3 150×150×150 110×110×110 NA
    From: ₹ 46,735.22
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Auto Dry Desiccator FHO-1/FHO-2

    Auto Dry Desiccator FHO-1/FHO-2

    TGK

    A model with an auto dry unit mounted on the back. Includes a hygrometer. An automatic model that can automatically maintain the humidity inside the device from 30% to 40%. Durability is superior to desiccators that have an auto dry device attached to the bottom.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - 300X345X540H 260X320X465H NA
    From: ₹ 34,957.20
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator FV-2 Acrylic

    Vacuum Desiccator FV-2 Acrylic

    TGK

    [Specifications]
    ·Capable of decompression, vacuum and gas replacement.
    ·Decompression tolerance (Pa): 133

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - 400X355X590H 260X280X410H NA
    From: ₹ 176,998.58
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Auto Dry Desiccator FLO

    Auto Dry Desiccator FLO

    TGK

    [Features]
    · A model with an auto dry unit mounted on the back.
    · Includes a hygrometer.
    · Capable of controlling the humidity inside the chamber (20 to 50%).
    · Durability is superior to desiccators that have an auto dry device attached to the bottom.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - 500X320X340H 465X290X265H NA
    From: ₹ 39,923.67
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    NFC Temperature and Humidity Logger

    NFC Temperature and Humidity Logger

    AS ONE

    [Features]
    · Can be connected to a desiccator or the like to retrieve data without opening the door.
    · Data can be read out by an NFC enabled smart phone or NFC communication reader (RC-S330/S).
    · The large liquid crystal display facilitates temperature control in the interior.
    · Can be attached to the inside of the window using optional holder.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Other Related Products - - - - NA
    From: ₹ 1,956.62
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pasolina Desiccator Shelf Load Capacity (kg) Approx. 2/Piece

    Pasolina Desiccator Shelf Load Capacity (kg) Approx. 2/Piece

    AS ONE

    Has a handle so transportation or movement is easy.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 350×350×400 340X344.5X387 NA
    From: ₹ 17,695.96
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desiccator HW/IW-4

    Desiccator HW/IW-4

    AS ONE

    The flat door achieves horizontal storage in a neat manner.
    By using the joint frame H type (or 2H type), expansion such as stacking and placing side by side is possible.
    The single-action open/close door allows for smooth storage and retrieval.
    [Accessories]Shelf board: IW type: 8 pcs., HW type: 4 pcs., silica gel tray: IW type: 4 pcs., HW type: 1 pc., joint frame 2H type: 2 pcs. (IW-4 only)

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 350×350×750 340X344.5X743 NA
    From: ₹ 31,423.36
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Frosted Dry Desiccator (SFD)

    Frosted Dry Desiccator (SFD)

    AS ONE

    [Features]
    · Speedy dehumidification is possible using a cooling dehumidification method.
    · Uses a capacitive type humidity sensor, allowing for highly accurate measurement of humidity levels, even in low humidity regions.
    · An energy-saving design which automatically governs the consumed power in the vicinity of the set humidity and in the low-humidity region.
    · As it automatically thaws frozen moisture on the fin with a small fan, it prevents the reverse flow of moisture into the cabinet due to the rise of the cooling fin temperature.
    · SFD-WB and N-SFD-WB do not have struts in the center of the opening, enabling wide items to be easily inserted and removed.
    [Applications]
    · For applications where opening and closing occur frequently.
    · Suitable for storage of various samples, precision instruments, and semiconductor related products that require stable humidity control.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - 450×400×900 ~ 1200×550×1652 410×365×840 ~ 1160×515×1515 Available / NA
    From: ₹ 162,589.56
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Gas Purge Unit

    Gas Purge Unit

    AS ONE

    A gas purge unit that will only OPEN a solenoid valve at the set time.
    [Features]
    · Allows for manual OPEN-CLOSE and continuous OPEN.
    · Dry air can be generated by combining with an air dryer.
    [Applications]
    · The unit has contact output of 100 V. It is possible to keep the equipment turned on (up to 4.5 A at 100 V) when the solenoid valve is open.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Other Related Products - - - - -
    From: ₹ 27,328.73
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator VDR

    Vacuum Desiccator VDR

    AS ONE

    Lightweight and tough PC (polycarbonate) vacuum desiccator. Uses a precision machined silicone gasket that allows vacuum to be maintained without grease. Use the lock for peace of mind when not applying vacuum.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - - - NA
    From: ₹ 30,586.00
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator VL/VL-C

    Vacuum Desiccator VL/VL-C

    AS ONE

    Vacuum desiccator that comes in 2 types, with power outlet (VL-C type) and without power outlet (VL type).
    [Features]
    · Material: Main body: Transparent reinforced PMMA (acrylic) (plate thickness 20 mm), valve and vacuum gauge attaching portion: PC (polycarbonate).
    · Allowable degree of vacuum: approximately 133 Pa.
    · Shelf board dimensions: 257 x 171 x 4 t mm.
    · No. of shelf levels: 2 (shelf board interval: 100 mm).
    · Shelf board withstand load: Approx. 2 kg/board (uniform load).
    · Outlet with external switch (100 V 15 A single type) x 1 pc. (VL-C type only)

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum 12 300×222×360 260X180X260 NA
    From: ₹ 103,726.15
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator VW/VW-C

    Vacuum Desiccator VW/VW-C

    AS ONE

    Vacuum desiccator for use with research equipment.
    [Features]
    · Material: Main body: Transparent reinforced PMMA (acrylic) (plate thickness 25 mm), valve and vacuum gauge attaching portion: PC (polycarbonate).
    · Allowable degree of vacuum: approximately 133 Pa.
    · Shelf board dimensions: 398 x 260 x 4 t mm.
    · No. of shelf levels: 3 (shelf board interval: 96 mm).
    · Shelf board withstand load: Approx. 2 kg/board (uniform load).
    · Outlet with external switch (100 V 15 A single type) x 2 pcs. (VW-C type only)

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum 48 550×452×590 400X300X400 NA
    From: ₹ 245,597.96
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Small Vacuum Desiccator

    Small Vacuum Desiccator

    AS ONE

    This vacuum desiccator is small and lightweight, convenient for carrying around.
    [Features]
    · For replacement of decompressed gas.
    · Square model that can be stacked.
    · Material: Main body: Transparent PMMA (acrylic resin), packing: NBR (round), silicone rubber (square).
    · Allowable degree of vacuum: approximately 133 Pa.
    · Valve: Hose nipple / φ8 mm OD.
    · Tube connector: O.D. φ6 mm tube fitting, one-touch.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - - 95×40×140 NA
    From: ₹ 17,501.67
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator 150φ–250φ

    Vacuum Desiccator 150φ–250φ

    TGK

    [Features]
    · Can endure a vacuum of 2.6 kPa for 24 hours.
    · The main body is made of PP with excellent chemical resistance, and the lid is made of transparent PC that does not break easily.
    · The neoprene O-ring used in the groove of the main body increases the adherence and provides excellent air-tightness.
    · Using the PC vacuum valve with a PE plug, the inflow of air can be adjusted by slowly turning the plug.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - - - NA
    From: ₹ 8,536.31
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desiccator for Sick House Syndrome, 0405-57-06-39

    Desiccator for Sick House Syndrome, 0405-57-06-39

    TGK

    [Features]
    · An acrylic desiccator designed to comply with the "Test method for formaldehyde emissions from wooden building materials" section of the Japan Agricultural Standard (JAS).
    · Developed as an effective countermeasure against indoor environmental pollution (sick building syndrome) which has become a social problem.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - - - NA
    From: ₹ 19,065.29
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desiccator FH-1 Clasp Type / FHB Brown

    Desiccator FH-1 Clasp Type / FHB Brown

    TGK

    [Specifications]
    ·Economy type without hygrometer. Shelf is 5 tier rigid type.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 300 x 345 x 540H (Includes Rubber Feet) 265X320X465H NA
    From: ₹ 16,085.13
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desiccator FH-2 Clasp Type

    Desiccator FH-2 Clasp Type

    TGK

    A deluxe model with flexible shelves and a hygrometer. The shelves are freely adjustable in increments of 25 mm and each chamber is expandable to a maximum of 18 shelves.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 300 x 345 x 540H (Includes Rubber Feet) 265X320X465H NA
    From: ₹ 28,004.40
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator FV-1 Acrylic

    Vacuum Desiccator FV-1 Acrylic

    TGK

    [Specifications]
    ·Capable of decompression, vacuum and gas replacement.
    ·Decompression tolerance (Pa): 133

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - 335X225X450H 260X180X260H NA
    From: ₹ 82,635.60
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Vacuum Desiccator FV-1P PVC

    Vacuum Desiccator FV-1P PVC

    TGK

    [Specifications]
    ·Capable of decompression, vacuum and gas replacement.
    ·Decompression tolerance (Pa): 133

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Vacuum - 335X225X450H 260X180X260H NA
    From: ₹ 91,576.05
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desiccator FL-1 Clasp Type

    Desiccator FL-1 Clasp Type

    TGK

    [Specifications]
    ·Latch type desiccator.
    It can be opened vertically for easy storage.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 500X320X340H 465X290X265H NA
    From: ₹ 19,562.20
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Auto Dry Desiccator (Qualim)

    Auto Dry Desiccator (Qualim)

    AS ONE

    [Features]
    · Colorful auto dry desiccator.
    · The door lower panel is painted colorfully, useful for categorizing storing items.
    · Equipped with a dry unit of solid polymer electrolyte membrane type, the moisture inside the cabinet is continuously removed by electrolysis, making stable dehumidification possible.
    · Its energy-saving design consumes an economical 3 watts of power.
    · There is no drive section in the dehumidifying unit, and because there is no source of sound or vibration either, the durability is excellent.
    · Moisture inside the cabinet is released to the exterior directly as gas.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 347×349×420 280×275×350 NA
    From: ₹ 35,694.58
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Desiccator (Qualim)

    Desiccator (Qualim)

    AS ONE

    [Features]
    · Colorful desiccator.
    · The door lower panel is painted colorfully, useful for categorizing storing items.
    · The shelf rest can be moved arbitrarily to allow a range of sizes to be accommodated easily, from small to large.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type - 347×349×420 280×275×350 NA
    From: ₹ 18,991.29
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Dry Keeper, Auto Type C

    Dry Keeper, Auto Type C

    SANPLATEC

    [Features]
    · Fully automatic dehumidifier that does not require silica gel replacement.
    · Maintains the humidity inside the chamber from 30 to 40% RH and is optimal for long-term storage.
    · The shelves can be adjusted in 15 steps, in increments of 28 mm, depending on the size of the stored item.
    · Each shelf can hold 2 kg.
    [Applications]
    · Desktop storage, optimal for items that cannot cope with humidity.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - - - NA
    From: ₹ 47,347.84
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Dehumidification Storage Cabinet i-BOX (Auto Type)

    Dehumidification Storage Cabinet i-BOX (Auto Type)

    SANPLATEC

    [Features]
    · Fully automatic dehumidifying storage.
    · Stackable and extremely convenient.
    · 5 color variations are available.
    · Each shelf can hold 2 kg.
    [Applications]
    · Desktop storage, optimal for items that cannot cope with humidity.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Auto Dry Type - - - NA
    From: ₹ 29,250.62
    Days to Ship: 14 Day(s) or more
    day to ship 14 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Sampler ® Dry Keeper C Type
    Sampler ® Dry Keeper C Type
    Sampler ® Dry Keeper C Type
    Sampler ® Dry Keeper C Type

    Sampler ® Dry Keeper C Type

    SANPLATEC

    [Features]
    · A silica gel loading type desiccator.
    · Silica gel is placed in a tray at the bottom of the main body.
    · The shelves can be adjusted in 15 steps, in increments of 28 mm, depending on the size of the stored item.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    Desiccator Desiccant / Dehumidifying Type 39 317×392×617 255×338×452 NA
    From: ₹ 22,722.27
    Days to Ship: 24 Day(s) or more
    day to ship 24 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Round Desiccator (Borosilicate Glass) 280K Series

    Round Desiccator (Borosilicate Glass) 280K Series

    AS ONE

    280K series borosilicate glass round desiccator.
    ISO 13130 compliant standard.

    Product Type Desiccator Type Capacity (L) External Dimensions(mm) Internal dimensions(mm) Caster
    - - - - - -
    From: ₹ 12,002.82
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Desiccator Type
Capacity (L)
External Dimensions(mm)
Internal dimensions(mm)
Caster

    You can add up to 6 items per a category to the compare list.

    Auto Dry Desiccator OH-3S/OL-3S
      Auto Dry Desiccator OH-3S/OL-3S
      Auto Dry Desiccator OH-3S/OL-3S

        You can add up to 6 items per a category to the compare list.

        Stainless Steel Vacuum Desiccator 592 x 588 x 538

            You can add up to 6 items per a category to the compare list.

            Auto Dry Desiccator, SP-BGFN/SP-BGKFN

                You can add up to 6 items per a category to the compare list.

                Vacuum Desiccator VM/VM-C

                    You can add up to 6 items per a category to the compare list.

                    Vacuum Polycarbonate Desiccator

                        You can add up to 6 items per a category to the compare list.

                        Vacuum Desiccator VXS/VXH/VXL

                            You can add up to 6 items per a category to the compare list.

                            Auto Dry Desiccator FHO-1/FHO-2

                                You can add up to 6 items per a category to the compare list.

                                Vacuum Desiccator FV-2 Acrylic

                                    You can add up to 6 items per a category to the compare list.

                                    Auto Dry Desiccator FLO

                                        You can add up to 6 items per a category to the compare list.

                                        NFC Temperature and Humidity Logger

                                            You can add up to 6 items per a category to the compare list.

                                            Pasolina Desiccator Shelf Load Capacity (kg) Approx. 2/Piece

                                                You can add up to 6 items per a category to the compare list.

                                                Desiccator HW/IW-4

                                                    You can add up to 6 items per a category to the compare list.

                                                    Frosted Dry Desiccator (SFD)

                                                        You can add up to 6 items per a category to the compare list.

                                                        Gas Purge Unit

                                                            You can add up to 6 items per a category to the compare list.

                                                            Vacuum Desiccator VDR

                                                                You can add up to 6 items per a category to the compare list.

                                                                Vacuum Desiccator VL/VL-C

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Vacuum Desiccator VW/VW-C

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Small Vacuum Desiccator

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Vacuum Desiccator 150φ–250φ

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Desiccator for Sick House Syndrome, 0405-57-06-39

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Desiccator FH-1 Clasp Type / FHB Brown

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Desiccator FH-2 Clasp Type

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            Vacuum Desiccator FV-1 Acrylic

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Vacuum Desiccator FV-1P PVC

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Desiccator FL-1 Clasp Type

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        Auto Dry Desiccator (Qualim)

                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                            Desiccator (Qualim)

                                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                                Dry Keeper, Auto Type C

                                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                                    Dehumidification Storage Cabinet i-BOX (Auto Type)

                                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                                        Sampler ® Dry Keeper C Type
                                                                                                                          Sampler ® Dry Keeper C Type
                                                                                                                          Sampler ® Dry Keeper C Type
                                                                                                                          Sampler ® Dry Keeper C Type

                                                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                                                            Round Desiccator (Borosilicate Glass) 280K Series
                                                                                                                              Brand

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              TGK

                                                                                                                              AS ONE

                                                                                                                              AS ONE

                                                                                                                              SANPLATEC

                                                                                                                              SANPLATEC

                                                                                                                              SANPLATEC

                                                                                                                              AS ONE

                                                                                                                              Product Series

                                                                                                                              Auto Dry Desiccator OH-3S/OL-3S

                                                                                                                              Stainless Steel Vacuum Desiccator 592 x 588 x 538

                                                                                                                              Auto Dry Desiccator, SP-BGFN/SP-BGKFN

                                                                                                                              Vacuum Desiccator VM/VM-C

                                                                                                                              Vacuum Polycarbonate Desiccator

                                                                                                                              Vacuum Desiccator VXS/VXH/VXL

                                                                                                                              Auto Dry Desiccator FHO-1/FHO-2

                                                                                                                              Vacuum Desiccator FV-2 Acrylic

                                                                                                                              Auto Dry Desiccator FLO

                                                                                                                              NFC Temperature and Humidity Logger

                                                                                                                              Pasolina Desiccator Shelf Load Capacity (kg) Approx. 2/Piece

                                                                                                                              Desiccator HW/IW-4

                                                                                                                              Frosted Dry Desiccator (SFD)

                                                                                                                              Gas Purge Unit

                                                                                                                              Vacuum Desiccator VDR

                                                                                                                              Vacuum Desiccator VL/VL-C

                                                                                                                              Vacuum Desiccator VW/VW-C

                                                                                                                              Small Vacuum Desiccator

                                                                                                                              Vacuum Desiccator 150φ–250φ

                                                                                                                              Desiccator for Sick House Syndrome, 0405-57-06-39

                                                                                                                              Desiccator FH-1 Clasp Type / FHB Brown

                                                                                                                              Desiccator FH-2 Clasp Type

                                                                                                                              Vacuum Desiccator FV-1 Acrylic

                                                                                                                              Vacuum Desiccator FV-1P PVC

                                                                                                                              Desiccator FL-1 Clasp Type

                                                                                                                              Auto Dry Desiccator (Qualim)

                                                                                                                              Desiccator (Qualim)

                                                                                                                              Dry Keeper, Auto Type C

                                                                                                                              Dehumidification Storage Cabinet i-BOX (Auto Type)

                                                                                                                              Sampler ® Dry Keeper C Type

                                                                                                                              Round Desiccator (Borosilicate Glass) 280K Series

                                                                                                                              From

                                                                                                                              ₹ 36,923.07

                                                                                                                              ₹ 567,292.27

                                                                                                                              ₹ 119,595.56

                                                                                                                              ₹ 85,863.65

                                                                                                                              ₹ 15,258.24

                                                                                                                              ₹ 46,735.22

                                                                                                                              ₹ 34,957.20

                                                                                                                              ₹ 176,998.58

                                                                                                                              ₹ 39,923.67

                                                                                                                              ₹ 1,956.62

                                                                                                                              ₹ 17,695.96

                                                                                                                              ₹ 31,423.36

                                                                                                                              ₹ 162,589.56

                                                                                                                              ₹ 27,328.73

                                                                                                                              ₹ 30,586.00

                                                                                                                              ₹ 103,726.15

                                                                                                                              ₹ 245,597.96

                                                                                                                              ₹ 17,501.67

                                                                                                                              ₹ 8,536.31

                                                                                                                              ₹ 19,065.29

                                                                                                                              ₹ 16,085.13

                                                                                                                              ₹ 28,004.40

                                                                                                                              ₹ 82,635.60

                                                                                                                              ₹ 91,576.05

                                                                                                                              ₹ 19,562.20

                                                                                                                              ₹ 35,694.58

                                                                                                                              ₹ 18,991.29

                                                                                                                              ₹ 47,347.84

                                                                                                                              ₹ 29,250.62

                                                                                                                              ₹ 22,722.27

                                                                                                                              ₹ 12,002.82

                                                                                                                              Days to Ship 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 12 Day(s) or more 8 Day(s) or more 8 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 5 Day(s) or more 5 Day(s) or more 6 Day(s) or more 5 Day(s) or more 7 Day(s) or more 7 Day(s) or more 8 Day(s) or more 7 Day(s) or more 11 Day(s) or more 8 Day(s) or more 8 Day(s) or more 6 Day(s) or more 5 Day(s) or more 14 Day(s) or more 14 Day(s) or more 24 Day(s) or more 5 Day(s) or more
                                                                                                                              Product TypeDesiccator-DesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorOther Related ProductsDesiccatorDesiccatorDesiccatorOther Related ProductsDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccatorDesiccator-
                                                                                                                              Desiccator TypeAuto Dry Type-Auto Dry TypeVacuumVacuumVacuumAuto Dry TypeVacuumAuto Dry Type-Desiccant / Dehumidifying TypeDesiccant / Dehumidifying TypeAuto Dry Type-VacuumVacuumVacuumVacuumVacuumDesiccant / Dehumidifying TypeDesiccant / Dehumidifying TypeDesiccant / Dehumidifying TypeVacuumVacuumDesiccant / Dehumidifying TypeDesiccant / Dehumidifying TypeDesiccant / Dehumidifying TypeAuto Dry TypeAuto Dry TypeDesiccant / Dehumidifying Type-
                                                                                                                              Capacity (L)----91.3---------1248------------39-
                                                                                                                              External Dimensions(mm)330×345×525 ~ 530×345×335-574×524×1065250×250×380-150×150×150300X345X540H400X355X590H500X320X340H-350×350×400350×350×750450×400×900 ~ 1200×550×1652--300×222×360550×452×590---300 x 345 x 540H (Includes Rubber Feet)300 x 345 x 540H (Includes Rubber Feet)335X225X450H335X225X450H500X320X340H347×349×420347×349×420--317×392×617-
                                                                                                                              Internal dimensions(mm)285X275X485 ~ 485X275X285-560X483X864210X210X210-110×110×110260X320X465H260X280X410H465X290X265H-340X344.5X387340X344.5X743410×365×840 ~ 1160×515×1515--260X180X260400X300X40095×40×140--265X320X465H265X320X465H260X180X260H260X180X260H465X290X265H280×275×350280×275×350--255×338×452-
                                                                                                                              CasterNA-NANANANANANANANANANAAvailable / NA-NANANANANANANANANANANANANANANANA-

                                                                                                                              Loading...

                                                                                                                              1. 1

                                                                                                                              Related Categories to Desiccators

                                                                                                                              X
                                                                                                                              whatsapp-qr whatsapp-icon