(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Laminar flow cabinets are enclosed work benches/devices for doing sterile operations and avoiding contamination in biological chemistry or biochemical research. Besides sterile operations, they are also used for stem tip culture in agriculture, so have a wide range of applications. They are in widespread use f
Laminar flow cabinets are enclosed work benches/devices for doing sterile operations and avoiding contamination in biological chemistry or biochemical research. Besides sterile operations, they are also used for stem tip culture in agriculture, so have a wide range of applications. They are in widespread use for research processes in areas such as semiconductors, fluids, electronic parts and precision equipment. They work by keeping the environment dust-free and sterile by blowing purified air into the workspace. They enable work to be done while avoiding the entry and contamination of dust or environmental microbes, creating a box-like structure. There are several different types of laminar flow cabinets. Some models remove the work bench and have built-in floor-mounted equipment. Some have a separate work bench and body to prevent vibrations from being conducted directly between them. Some come with infrared lamps or similar devices to enable drying on the work bench. Some combine the work bench surface with a material such as acrylic or glass to have a built-in fluorescent light. Some enable venting of part or all of the work bench. Some have a work bench that is partly or totally in the form of a sink with a water faucet attached at the front. Some enable air circulation without discharging purified air outside the equipment.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
7 items
You can add up to 6 items per a category to the compare list.
Compact Clean Booth 700x500x740
AS ONE
[Features]
・ A personal type clean booth with a high-performance filter fan unit set in a robust stainless steel main unit
・ Suitable for applications that require a locally clean environment
·The air blown from the fan cuts 99.97% or more of dust particles of 0.3 µm or larger.
・ Equipped with an ultraviolet germicidal lamp, it is suitable for sterilization tests, tissue culture, and aseptic experiments
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
Clean bench | 700×500×740 | - |
From: ₹ 182,674.04 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Clean Bench 900x464x450 – 1800x464x450
TRUSCO NAKAYAMA
The top panel features a punched construction, making it ideal for clean room installation where dust is unlikely to accumulate. The size can be changed if requested.
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
Clean bench | - | - |
From: ₹ 70,704.64 |
---|
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AS ONE
[Features]
・ HEPA filters with increased values
・ Compact size and vertical airflow type
・ With internal lighting, you can work brightly and do not overlook even slight changes in the sample
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
Desktop Type Clean Bench | 516×405×600 | - |
From: ₹ 168,072.65 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Clean Bench (Without sterilization lamp)
AS ONE
[Features]
· The environment inside the booth is kept clean by using a HEPA filter that removes more than 99.97% of particles 0.3 μm or larger from the air.
· Compact type, allowing a localized clean environment to be created at an affordable price.
· D types are deep types that enable effective use of the work surface.
[Material]
· Work Surface: Stainless Steel (SUS304), Side Window/Front Door: Acrylic, Frame: Aluminum Frame (Anodized)
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
Clean bench | 900×503×811 ~ 1200×503×811 | 857×410 ~ 1157×410 |
From: ₹ 190,754.60 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SANPLATEC
[Features]
· A clean unit for the Formation Hood.
· A clean environment can be made just by placing on the Formation Hood main body
and fixing with the included screws.
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
related goods | 430×290×162 | - |
From: ₹ 83,062.22 |
---|
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
AIRTECH JAPAN
[Features]
· Creates ideal work environments with abundant functions with a focus on usability.
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
Clean bench | 800×1000×1700 ~ 800×1910×1700 | - |
From: ₹ 1,039,688.47 |
---|
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CBP900 Perforated Laminar Flow Cabinet
TRUSCO NAKAYAMA
[Features]
·The perforated structure of the top plate makes it difficult for dust to collect and is ideal for use in cleanrooms.
·You can change the size separately.
[Product Specifications]
·Depth (mm): 464
·Height (mm): 450
·Width (mm): 900
·Weight (kg): 15.2
·Top Plate: Perforated (ø5 to ø8 mm pitch 60° staggered)
· Assembly type
· Stainless steel (SUS304)
·Country of Manufacture: Japan
·Weight: 15.2 kg
·Manufacturer Part Number: CBP900
·Code Number: 458-8291
· [Applications]: Research facilities, cleanrooms, etc.
Product Type | External Dimensions(mm) | Workpiece Area Size(mm) |
---|---|---|
- | - | - |
From: ₹ 84,384.31 |
---|
Days to Ship: 31 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
External Dimensions(mm) |
Workpiece Area Size(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | AS ONE | TRUSCO NAKAYAMA | AS ONE | AS ONE | SANPLATEC | AIRTECH JAPAN | TRUSCO NAKAYAMA |
Product Series | |||||||
From | ₹ 182,674.04 | ₹ 70,704.64 | ₹ 168,072.65 | ₹ 190,754.60 | ₹ 83,062.22 | ₹ 1,039,688.47 | ₹ 84,384.31 |
Days to Ship | 6 Day(s) or more | 13 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 23 Day(s) or more | 17 Day(s) or more | 31 Day(s) or more |
Product Type | Clean bench | Clean bench | Desktop Type Clean Bench | Clean bench | related goods | Clean bench | - |
External Dimensions(mm) | 700×500×740 | - | 516×405×600 | 900×503×811 ~ 1200×503×811 | 430×290×162 | 800×1000×1700 ~ 800×1910×1700 | - |
Workpiece Area Size(mm) | - | - | - | 857×410 ~ 1157×410 | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy