(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Heating Equipment

Heating equipment is the equipment used to heat a variety of materials, including liquid, metal, and glass. Hot plates heat liquids and the like in containers by placing them on a plate, and they can also heat industrial parts. Equipment generally has a heating range from room temperature to around 400°C, but there are also low-temperature hot plates that heat to around 80°C and high-temperature hot plates that heat to close to 600°C. Electric furnaces are equipment to melt or bake materials such as glass and metal. Many products have a heating temperature of up to about 1,200°C. Immersion type heaters heat by immersing directly in a liquid in a container. Heating ribbons are used by wrapping a ribbon-shaped heater on the object to be heated, and they heat or retain heat for pipes, tanks, and the like. Rubber heaters use flexible silicone for the heater part, and they can be used rolled up in cylindrical or conical shapes.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • Others

26 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Silicon Rubber Heater Width X Length 50 X 100 – 300 X 300

    Silicon Rubber Heater Width X Length 50 X 100 – 300 X 300

    TGK

    [Features]
    · Since gentle heat is applied to a wide area, there are no hot spots (local heating) and components of the substance are not changed.
    · Since it is soft, it reliably fits to the heating surface.
    · Supports complex shapes such as notches and drilled holes.
    · The thin and light characteristics enable extremely high precision temperature control.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater -70~+260 - - - 150 ~ 250
    From: ₹ 6,055.75
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tube Cover Heater Length (mm) 500 – 3000

    Tube Cover Heater Length (mm) 500 – 3000

    TOKYO TECHNOLOG

    [Features]
    · A new dedicated capillary tube heater that takes away the wrapping work of ribbon heaters.
    · Includes a fixture for temporarily fixing to piping, improving workability.
    · Implements a maximum heat resistance of 200°C by employing heat-resistant Magic Tape.
    · No worry of overheating as a thermostat is included.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - 500 ~ 3000
    From: ₹ 28,702.22
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Belt Heater SBH

    Belt Heater SBH

    TGK

    A belt heater optimal for use at low to mid temperature ranges (-50 to 180°C).
    [Features]
    · Heating equipment with excellent heating characteristics that achieves an even heating surface using a flat side.
    · Highly flexible, freely foldable and bendable, easy to mount.
    [Applications]
    · Optimal for applications such as keeping piping warm in refrigerators and cold places and heating process piping.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - 50 ~ 500 - - 1000 ~ 5000
    From: ₹ 6,453.55
    Days to Ship: 12 Day(s) or more
    day to ship 12 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Fine Hot Plate FHP-380AS/FHP-380AL

    Fine Hot Plate FHP-380AS/FHP-380AL

    TGK

    A digital display/setting hot plate also usable as a sand bath.
    [Features]
    · A heating equipment with excellent plate temperature uniformity.
    · The plate can be used as a sand bath.
    · Aluminum and hard anodized aluminum finishing.
    · Equipped with safety mechanisms such as overheating prevention.
    [Applications]
    · Optimal for heating and maintaining samples.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Hot Plate 50~250 1100 100V 442X335X165H -
    From: ₹ 96,559.95
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    HB Tube (Length 600 / 1,000 mm)

    HB Tube (Length 600 / 1,000 mm)

    NIKKATO

    Dense mullite tube.
    [Features]
    · Excellent corrosion resistance and insulation performance.
    [Usage]
    · Core tube for electric furnace, roller for high temperature transfer, gas injection tube.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heating Equipment Related Product - - - - 600 ~ 1000
    From: ₹ 2,214.36
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater AF Series

    Mantle Heater AF Series

    TAIKA

    [Features]
    · Requires a temperature controller.
    · In 2 L types and above, the heater circuit is divided into the upper and lower 2 circuits.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 12,214.29
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater AFS Series

    Mantle Heater AFS Series

    TAIKA

    Heater for flasks.
    With a 3-stage changeover switch, 3 different temperatures can be obtained.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 29,397.36
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater AFRT Series

    Mantle Heater AFRT Series

    TAIKA

    [Features]
    · A mantle heater with a built-in temperature-sensing component and temperature-controlled mantle heater surface. However, the temperature of the liquid does not match the surface temperature of the heater.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 37,344.00
    Days to Ship: 13 Day(s) or more
    day to ship 13 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater GB Series

    Mantle Heater GB Series

    TAIKA

    [Features]
    · Requires a temperature controller.
    · In 2 L types and above, the heater circuit is divided into the upper and lower 2 circuits.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 12,214.29
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater GBRT Series

    Mantle Heater GBRT Series

    TAIKA

    [Features]
    · A mantle heater with a built-in temperature-sensing component and temperature-controlled mantle heater surface. However, the temperature of the liquid does not match the surface temperature of the heater.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 37,344.00
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Heating Cable PVC

    Heating Cable PVC

    TAIKA

    [Features]
    · The maximum current capacity depends on the cable type used.
    · Use for heating fine parts and keeping them warm, as well as keeping soil warm.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Cable - - 100V - 3000 ~ 10000
    From: ₹ 9,830.16
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Heating Cable SiG

    Heating Cable SiG

    TAIKA

    [Features]
    · The maximum current capacity depends on the cable type used.
    · Use for heating fine parts and keeping them warm, as well as keeping soil warm.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Cable - - 100V - 1500 ~ 10000
    From: ₹ 10,824.00
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Heating Tape PVC100V

    Heating Tape PVC100V

    TAIKA

    [Features]
    · The maximum current capacity depends on the tape type used.
    · Used for large areas, in cases of high temperatures, etc.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Tape - - 100V - 1500 ~ 10000
    From: ₹ 12,711.20
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    H Tape Silicone Rubber

    H Tape Silicone Rubber

    TAIKA

    [Features]
    · The maximum current capacity depends on the tape type used.
    · Used for large areas, in cases of high temperatures, etc.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Tape - - 100V - 1500 ~ 10000
    From: ₹ 22,147.24
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Flexible Heater

    Flexible Heater

    TAIKA

    [Specifications]
    ·Convenient heater with a maximum temperature of 200°C and a 100 V AC power supply.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - 1000 ~ 2000
    From: ₹ 6,651.78
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater for 50 ml to 3 L

    Mantle Heater for 50 ml to 3 L

    TOKYO TECHNOLOG

    · Models to match various glass instruments are available.
    · Power supply: AC 100 V
    · Includes an outlet

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 9,830.16
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater Three Step Switching

    Mantle Heater Three Step Switching

    TOKYO TECHNOLOG

    [Features]
    · Equipped with a 3-step switch.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 20,756.95
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater Stirrer

    Mantle Heater Stirrer

    TOKYO TECHNOLOG

    [Features]
    · Can be used when directly placed on a magnetic stirrer since the bottom surface is thin.
    · Glass cloth exterior

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 14,299.73
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mat Heater

    Mat Heater

    TOKYO TECHNOLOG

    [Features]
    · Heating and warming can be easily carried out just by placing a container on top thanks to its circular mat-shaped form.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - -
    From: ₹ 9,035.91
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater for Extraction

    Mantle Heater for Extraction

    TOKYO TECHNOLOG

    [Features]
    · Includes an input regulator and monitor lamp for each heater. Electricity input can be steplessly adjusted from 5.5% to 100% with an input regulator and whether or not it is currently heating can be checked with a monitor lamp.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - - 430X150 ~ 1200X220 -
    From: ₹ 91,478.27
    Days to Ship: 15 Day(s) or more
    day to ship 15 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Mantle Heater P Series

    Mantle Heater P Series

    TOKYO TECHNOLOG

    [Features]
    · A mantle heater optimal for heating piping, cylinders, containers, etc.
    · Standard sizes are available for instant delivery.
    · Custom orders are also available. We manufacture to match various types of tanks, containers, piping, cylinders, glass equipment, special equipment, etc.
    · Since the heating element and heat-insulating material are integrated, the equipment is easy to handle and maintain.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - 100 ~ 500
    From: ₹ 9,035.91
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Waterproof Ribbon Heater

    Waterproof Ribbon Heater

    TOKYO TECHNOLOG

    [Features]
    · No worry of electrical leakage due to humidity since the heating element is covered by 100% silicon.
    · High heat resistant temperature, also has excellent durability, weather resistance and chemical resistance. Flexible, easy to handle and roll up.
    · Both the top and bottom of the center part of the ribbon are concave and rubbery so the surface is not slippery and can be tightly wrapped.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - 1000 ~ 7500
    From: ₹ 8,042.07
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    heating ribbon 100 W–500 W

    heating ribbon 100 W–500 W

    TOKYO TECHNOLOG

    [Features]
    · Can easily provide high temperature heating without taking up space.
    · A cloth heater that covers a wide area is also available.
    · A variety of sizes are available and custom orders are manufactured and delivered quickly; please contact us.
    · A very soft and easy to use heater that is made by uniformly running nichrome lines across a belt-shaped piece of cloth woven with glass fiber.
    · Safe because only non-combustible materials are used. The heating element is securely insulated.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - 1000 ~ 3000
    From: ₹ 4,962.80
    Days to Ship: 8 Day(s) or more
    day to ship 8 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Super Ribbon Heater

    Super Ribbon Heater

    TOKYO TECHNOLOG

    [Features]
    · New materials, but a low price.
    · A tape-form heater with much higher flexibility in comparison to conventional ribbon heaters.
    · Does not generate siloxane gas.
    · No worry of dust as PTFE coating cloth is used for the exterior.
    · Since the product uses a heater wire with insulation coating and the insulation is doubly secured with the exterior as well, there is no worry of shorts, etc.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heater - - 100V - 1000 ~ 2000
    From: ₹ 7,936.25
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Combustion Tube, SSA-S Tube (Length 600 / 1,000 mm)

    Combustion Tube, SSA-S Tube (Length 600 / 1,000 mm)

    NIKKATO

    Dense ceramic tube with 99.6% alumina purity.
    [Features]
    · Superior corrosion resistance, insulation performance and high temperature strength.
    [Usage]
    · Core tube for electric furnace, roller for high temperature transfer, gas injection tube.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    Heating Equipment Related Product - - - - 600 ~ 1000
    From: ₹ 20,756.95
    Days to Ship: 11 Day(s) or more
    day to ship 11 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Ceramic Hot Plate (Digital Type), CHP Series

    Ceramic Hot Plate (Digital Type), CHP Series

    AS ONE

    ·The digital type allows you to set the temperature with a button input (in increments of 10°C).
    ·The ceramic glass plate has excellent heat and chemical resistance.
    ·It can be used for high temperature heating applications up to 550°C.
    ·A warning lamp lights up when the top plate becomes hot.

    Product Type Operating Temperature Range(°C) Heater capacity(W) Power Supply External Dimensions(mm) Length(mm)
    - - 1400 100V - -
    From: ₹ 101,335.33
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Operating Temperature Range(°C)
Heater capacity(W)
Power Supply
External Dimensions(mm)
Length(mm)

    You can add up to 6 items per a category to the compare list.

    Silicon Rubber Heater Width X Length 50 X 100 – 300 X 300

        You can add up to 6 items per a category to the compare list.

        Tube Cover Heater Length (mm) 500 – 3000

            You can add up to 6 items per a category to the compare list.

            Belt Heater SBH

                You can add up to 6 items per a category to the compare list.

                Fine Hot Plate FHP-380AS/FHP-380AL

                    You can add up to 6 items per a category to the compare list.

                    HB Tube (Length 600 / 1,000 mm)

                        You can add up to 6 items per a category to the compare list.

                        Mantle Heater AF Series

                            You can add up to 6 items per a category to the compare list.

                            Mantle Heater AFS Series

                                You can add up to 6 items per a category to the compare list.

                                Mantle Heater AFRT Series

                                    You can add up to 6 items per a category to the compare list.

                                    Mantle Heater GB Series

                                        You can add up to 6 items per a category to the compare list.

                                        Mantle Heater GBRT Series

                                            You can add up to 6 items per a category to the compare list.

                                            Heating Cable PVC

                                                You can add up to 6 items per a category to the compare list.

                                                Heating Cable SiG

                                                    You can add up to 6 items per a category to the compare list.

                                                    Heating Tape PVC100V

                                                        You can add up to 6 items per a category to the compare list.

                                                        H Tape Silicone Rubber

                                                            You can add up to 6 items per a category to the compare list.

                                                            Flexible Heater

                                                                You can add up to 6 items per a category to the compare list.

                                                                Mantle Heater for 50 ml to 3 L

                                                                    You can add up to 6 items per a category to the compare list.

                                                                    Mantle Heater Three Step Switching

                                                                        You can add up to 6 items per a category to the compare list.

                                                                        Mantle Heater Stirrer

                                                                            You can add up to 6 items per a category to the compare list.

                                                                            Mat Heater

                                                                                You can add up to 6 items per a category to the compare list.

                                                                                Mantle Heater for Extraction

                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                    Mantle Heater P Series

                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                        Waterproof Ribbon Heater

                                                                                            You can add up to 6 items per a category to the compare list.

                                                                                            heating ribbon 100 W–500 W

                                                                                                You can add up to 6 items per a category to the compare list.

                                                                                                Super Ribbon Heater

                                                                                                    You can add up to 6 items per a category to the compare list.

                                                                                                    Combustion Tube, SSA-S Tube (Length 600 / 1,000 mm)

                                                                                                        You can add up to 6 items per a category to the compare list.

                                                                                                        Ceramic Hot Plate (Digital Type), CHP Series
                                                                                                          Brand

                                                                                                          TGK

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TGK

                                                                                                          TGK

                                                                                                          NIKKATO

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TAIKA

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          TOKYO TECHNOLOG

                                                                                                          NIKKATO

                                                                                                          AS ONE

                                                                                                          Product Series

                                                                                                          Silicon Rubber Heater Width X Length 50 X 100 – 300 X 300

                                                                                                          Tube Cover Heater Length (mm) 500 – 3000

                                                                                                          Belt Heater SBH

                                                                                                          Fine Hot Plate FHP-380AS/FHP-380AL

                                                                                                          HB Tube (Length 600 / 1,000 mm)

                                                                                                          Mantle Heater AF Series

                                                                                                          Mantle Heater AFS Series

                                                                                                          Mantle Heater AFRT Series

                                                                                                          Mantle Heater GB Series

                                                                                                          Mantle Heater GBRT Series

                                                                                                          Heating Cable PVC

                                                                                                          Heating Cable SiG

                                                                                                          Heating Tape PVC100V

                                                                                                          H Tape Silicone Rubber

                                                                                                          Flexible Heater

                                                                                                          Mantle Heater for 50 ml to 3 L

                                                                                                          Mantle Heater Three Step Switching

                                                                                                          Mantle Heater Stirrer

                                                                                                          Mat Heater

                                                                                                          Mantle Heater for Extraction

                                                                                                          Mantle Heater P Series

                                                                                                          Waterproof Ribbon Heater

                                                                                                          heating ribbon 100 W–500 W

                                                                                                          Super Ribbon Heater

                                                                                                          Combustion Tube, SSA-S Tube (Length 600 / 1,000 mm)

                                                                                                          Ceramic Hot Plate (Digital Type), CHP Series

                                                                                                          From

                                                                                                          ₹ 6,055.75

                                                                                                          ₹ 28,702.22

                                                                                                          ₹ 6,453.55

                                                                                                          ₹ 96,559.95

                                                                                                          ₹ 2,214.36

                                                                                                          ₹ 12,214.29

                                                                                                          ₹ 29,397.36

                                                                                                          ₹ 37,344.00

                                                                                                          ₹ 12,214.29

                                                                                                          ₹ 37,344.00

                                                                                                          ₹ 9,830.16

                                                                                                          ₹ 10,824.00

                                                                                                          ₹ 12,711.20

                                                                                                          ₹ 22,147.24

                                                                                                          ₹ 6,651.78

                                                                                                          ₹ 9,830.16

                                                                                                          ₹ 20,756.95

                                                                                                          ₹ 14,299.73

                                                                                                          ₹ 9,035.91

                                                                                                          ₹ 91,478.27

                                                                                                          ₹ 9,035.91

                                                                                                          ₹ 8,042.07

                                                                                                          ₹ 4,962.80

                                                                                                          ₹ 7,936.25

                                                                                                          ₹ 20,756.95

                                                                                                          ₹ 101,335.33

                                                                                                          Days to Ship 11 Day(s) or more 8 Day(s) or more 12 Day(s) or more 7 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 13 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 11 Day(s) or more 15 Day(s) or more 8 Day(s) or more 11 Day(s) or more 8 Day(s) or more 11 Day(s) or more 11 Day(s) or more 6 Day(s) or more
                                                                                                          Product TypeHeaterHeaterHeaterHot PlateHeating Equipment Related ProductHeaterHeaterHeaterHeaterHeaterCableCableTapeTapeHeaterHeaterHeaterHeaterHeaterHeaterHeaterHeaterHeaterHeaterHeating Equipment Related Product-
                                                                                                          Operating Temperature Range(°C)-70~+260--50~250----------------------
                                                                                                          Heater capacity(W)--50 ~ 5001100---------------------1400
                                                                                                          Power Supply-100V-100V-100V100V100V100V100V100V100V100V100V100V100V100V100V100V-100V100V100V100V-100V
                                                                                                          External Dimensions(mm)---442X335X165H---------------430X150 ~ 1200X220------
                                                                                                          Length(mm)150 ~ 250500 ~ 30001000 ~ 5000-600 ~ 1000-----3000 ~ 100001500 ~ 100001500 ~ 100001500 ~ 100001000 ~ 2000-----100 ~ 5001000 ~ 75001000 ~ 30001000 ~ 2000600 ~ 1000-

                                                                                                          Loading...

                                                                                                          1. 1

                                                                                                          Related Categories to Heating Equipment

                                                                                                          X
                                                                                                          whatsapp-qr whatsapp-icon