(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 17:30 (IST) 27/4/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Land Survey Markers

Land survey markers are instruments that mark boundaries in surveying. Measurement signboards will be installed at the border of the land. There is the affixed type, and recessed type. The affixed type is installed with mounting bolts and adhesive. The affixed type is fixed to a place where concrete piles and pl

Land survey markers are instruments that mark boundaries in surveying. Measurement signboards will be installed at the border of the land. There is the affixed type, and recessed type. The affixed type is installed with mounting bolts and adhesive. The affixed type is fixed to a place where concrete piles and plastic piles cannot be buried with adhesive only. The point base is a sign that clearly indicates the points of the survey and is used together with the measure nail. The color of the point base is determined by the piping that passes, such as red for electricity and blue for water. The measure nail has a red cross sign on the head, indicating the center of the nail. It can be driven as it is on gravel roads, but concrete and asphalt require pilot holes. Survey poles are equally spaced red and white poles that indicate position or direction at a survey point.

CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 7 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Telescopic Pole For Measurement EA720MF-22

    Telescopic Pole For Measurement EA720MF-22

    ESCO

    A telescopic pole of advanced insulators for surveying with compact storage and convenient portability.

    Product Type Size(mm)
    - -
    From: ₹ 8,042.61
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Major Nail

    Major Nail【9-35 Pieces Per Package】

    TRUSCO NAKAYAMA

    [Features]
    · For surveying at any worksite from concrete roads to gravel roads.
    [Applications]
    · This is a fixing bracket for land survey marker point bases.
    · Used for concrete, asphalt, gravel roads.

    Product Type Size(mm)
    Measuring tack 4X 6X 25 ~ 8X15X 50
    From: ₹ 13.05
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    IM Stencil (Plate for Spraying)

    IM Stencil (Plate for Spraying)

    IMARK

    Product Type Size(mm)
    Land survey marker -
    From: ₹ 1,500.20
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Size(mm)

    You can add up to 6 items per a category to the compare list.

    Telescopic Pole For Measurement EA720MF-22

        You can add up to 6 items per a category to the compare list.

        Major Nail

            You can add up to 6 items per a category to the compare list.

            IM Stencil (Plate for Spraying)
              Brand

              ESCO

              TRUSCO NAKAYAMA

              IMARK

              Product Series

              Telescopic Pole For Measurement EA720MF-22

              Major Nail【9-35 Pieces Per Package】

              IM Stencil (Plate for Spraying)

              From

              ₹ 8,042.61

              ₹ 456.44

              ₹ 1,500.20

              Days to Ship 7 Day(s) or more 5 Day(s) or more 5 Day(s) or more
              Product Type-Measuring tackLand survey marker
              Size(mm)-4X 6X 25 ~ 8X15X 50-

              Loading...

              1. 1

              Related Categories to Land Survey Markers

              X
              whatsapp-qr whatsapp-icon