(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Tool Washers

A tool washer is a device for washing tools and parts, and related parts. You can also clean jigs and workpieces. Some use the power of steam for washing, while others use cold water and detergents to remove dirt. Some products with integrated washer/sink can be machine-washed or hand-washed depending on the degree of dirt. The wash water is a circulation type, so no drain pipe construction is required, and hot water can be used with a built-in heater. The steam type product removes dirt instantly with strong steam and is suitable for spot washing of small parts. Related parts of the tool washer include a brush that attaches to the tip of the steam cleaner, and a wash table that is used in the sink to assist with washing.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less

4 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Pipe Cleaning kit (Serially Connected Nozzle addapted) EA115TR-20

    Pipe Cleaning kit (Serially Connected Nozzle addapted) EA115TR-20

    ESCO

    【Product Specifications】
    ・Full length …15m
    ・Material …Hose :Polyurethane 、Nozzle :Stainless
    ・360o-turning Flexible Nozzle. Smooth Advance As It Bends According To The Pipe Interior.
    ・High Pressure Water Will Be Injected Reversely From The Nozzle On The Tip, And Clean The Pipe As It Travels Along.
    ・EA115TR-1・-2・-6For

    From: ₹ 27,123.67
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Surface Cleaner [for EA115LK] EA115LK-1

    Surface Cleaner [for EA115LK] EA115LK-1

    ESCO

    【Product Specifications】
    ・Dim.-dia. 300mm
    ・Material-Stainless steel
    ・Heat -proof temperature-85℃
    ・For cleaning floor for preventing secondary pollution. Splash-proof
    ・It is necessary to change the nozzle (EA115KC-22) for EA115KF-50, -60, KC-1, -2, LJ-50, -60,LK-50, -60.
    ・Support for EA115KF-50, -60, KC-1, -2, KH-50A, -60A, KD-50, -60, KG-50, -60, LJ-50, -60, LK-50, -60, LL-50, -60, LM-50, -60, JD

    From: ₹ 84,866.56
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    [For EA115TB-1] Battery EA115TB-10

    [For EA115TB-1] Battery EA115TB-10

    ESCO

    【Product Specifications】
    ・EA115TB-1For Spare Battery

    From: ₹ 18,503.98
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    900 ml Cleaning Gun

    900 ml Cleaning Gun

    ESCO

    【Product Specifications】
    ・Tank material…Polyethylene
    ・Tank capacity…0.9L
    ・Size…Dia. 100 x 145mm
    ・Weight…700g
    ・Applicable water pressure…0.27 to 0.4MPa
    ・Connection screw…3/4NH
    ・Mixing ratio can be changed with dial in tank(A・1:128、B・1:64、C・1:32、D・1:20、E・1:10)
    ・With short nozzle
    ・It can also be used as a spray nozzle by removing tank.

    From: ₹ 11,498.45
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    Pipe Cleaning kit (Serially Connected Nozzle addapted) EA115TR-20

        You can add up to 6 items per a category to the compare list.

        Surface Cleaner [for EA115LK] EA115LK-1

            You can add up to 6 items per a category to the compare list.

            [For EA115TB-1] Battery EA115TB-10

                You can add up to 6 items per a category to the compare list.

                900 ml Cleaning Gun
                  Brand

                  ESCO

                  ESCO

                  ESCO

                  ESCO

                  Product Series

                  Pipe Cleaning kit (Serially Connected Nozzle addapted) EA115TR-20

                  Surface Cleaner [for EA115LK] EA115LK-1

                  [For EA115TB-1] Battery EA115TB-10

                  900 ml Cleaning Gun

                  From

                  ₹ 27,123.67

                  ₹ 84,866.56

                  ₹ 18,503.98

                  ₹ 11,498.45

                  Days to Ship 5 Day(s) or more 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more

                  Loading...

                  1. 1

                  Related Categories to Tool Washers

                  X
                  whatsapp-qr whatsapp-icon