(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
High Pressure Washing Machines

A high pressure washer is a cleaning device that blows out pressurized water to remove dirt. It is ideal for cleaning walls, floors, etc. as it removes dirt with the force of water. A pressure washer that emits hot water can also remove oil stains, etc. In the case of steam types, high-temperature steam blown out from the tip of the nozzle is sprayed on to grime to remove it. Perfect for cleaning carpet stains, kitchen equipment, etc. In addition, high-pressure washing machines are not only electric but also engine-based, and can be used even at work sites where a power supply is not available. There are various sizes and shapes, from light and compact high-pressure washing machines that are easy to carry to large and hand-operated ones, and because the water pressure and water volume are different, it is necessary to select the most suitable one according to the application.
CAD
Days to Ship
  • All
  • 6 Day(s) or Less
  • 7 Day(s) or Less

5 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    High Pressure Hose (for Washing Machine)

    High Pressure Hose (for Washing Machine)

    ESCO

    [Features]
    ·High pressure hose for washing machines. Usable fluid is water.
    ·Connect your high-pressure hot water washer and high-pressure washing gun.
    ·There are 2 types with overall lengths of 10 m and 20 m.

    From: ₹ 11,534.31
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    High Pressure Washer Gun EA115B

    High Pressure Washer Gun EA115B

    ESCO

    【Product Specifications】
    ・Dim.…350mm
    ・Nozzle dia.…1.6mm
    ・Hose connection…G 1/4female (EA115BB-1, -2)
    ・Max pressure…15MPa
    ・Max. discharge rate…20L/min
    ・You can not connect the gun to a Karcher product.
    ・By rotating the nozzle cover 90 °, you can stepless adjustment from direct to fan-shaped spray.
    ・Up to "the water temperature 60 ℃" can be used.

    From: ₹ 15,901.44
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Gun for High-Pressure Cleaner EA115B-3

    Gun for High-Pressure Cleaner EA115B-3

    ESCO

    【Product Specifications】
    ・Nozzle dia.-2.3mm
    ・Length-Approx. 800mm
    ・Hose connection-PF3/8(EA115BA-11, -12)
    ・Max pressure-18MPa
    ・Max. discharge rate-50L/min
    ・The direct injection or diffusion can be selected with a lever shift.
    ・You cannot connect the gun to a Karcher product.

    From: ₹ 32,361.49
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Extension High-Pressure Hose EA115KC-20

    Extension High-Pressure Hose EA115KC-20

    ESCO

    【Product Specifications】
    ・Pressure-resistant-31.5MPa
    ・For EA115JD, KC-1, -2, KD-50, -60, KF-50, -60, KG-50, -60, LJ-50-, -60, LK-50, -60, LL-50, -60, LM-50, -60
    ・A coupling (EA115KA-25) is necessary for connecting the extension hose with a high-pressurecleaner.
    ・Length…20m
    ・Weight…5.2kg

    From: ₹ 61,169.49
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Extension High Pressure Hose

    Extension High Pressure Hose

    ESCO

    [Features]
    By connecting to a high-pressure hose, you can work in a wider range.
    It can be used simply by inserting it, so it can be easily extended.
    Please check the compatibility before ordering.
    [Applications]
    Can be used to extend high pressure hoses.

    From: ₹ 8,983.64
    Days to Ship: 6 Day(s) or more
    day to ship 6 Day(s) or more
Brand
Product Series
From
Days to Ship

    You can add up to 6 items per a category to the compare list.

    High Pressure Hose (for Washing Machine)

        You can add up to 6 items per a category to the compare list.

        High Pressure Washer Gun EA115B

            You can add up to 6 items per a category to the compare list.

            Gun for High-Pressure Cleaner EA115B-3

                You can add up to 6 items per a category to the compare list.

                Extension High-Pressure Hose EA115KC-20

                    You can add up to 6 items per a category to the compare list.

                    Extension High Pressure Hose
                      Brand

                      ESCO

                      ESCO

                      ESCO

                      ESCO

                      ESCO

                      Product Series

                      High Pressure Hose (for Washing Machine)

                      High Pressure Washer Gun EA115B

                      Gun for High-Pressure Cleaner EA115B-3

                      Extension High-Pressure Hose EA115KC-20

                      Extension High Pressure Hose

                      From

                      ₹ 11,534.31

                      ₹ 15,901.44

                      ₹ 32,361.49

                      ₹ 61,169.49

                      ₹ 8,983.64

                      Days to Ship 6 Day(s) or more 6 Day(s) or more 6 Day(s) or more 7 Day(s) or more 6 Day(s) or more

                      Loading...

                      1. 1

                      Related Categories to High Pressure Washing Machines

                      X
                      whatsapp-qr whatsapp-icon