(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pail Pumps

Pail pumps are pumps used by inserting directly into a pail to transfer or divide liquid in the pail. A variety of liquids can be transferred, including oil, water, and chemicals; and a broad range of viscosities, from high to low, can be handled. They each have a dedicated pump such as those for fueling, those treated for acid resistance used for chemicals or foods, and those with high corrosion resistance, and they can be selected according to the application they are used for. Operation is manual or electric, and manual types transfer liquids by pressing the pump head. Electric types can transfer liquids by air drive, and they include types with automatic stop function, dry cell battery types that are easy to use and convenient for carrying around, and rechargeable types. Many have simple structures, are easy to disassemble, and easy to maintain as well.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 9 Day(s) or Less

3 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Manual Pail Pump Series

    Manual Pail Pump Series

    AQUASYSTEM

    This is a convenient pump when you want to subdivide.
    [Features]
    ·It is a structure that discharges when the handle is lifted up and down.
    ·The operation is as simple as moving the piston up and down. Compatible with high viscosity liquids up to 10,000cP.
    ·Choose from 3 types depending on the wetted part material, from general oil to solvent/chemical.
    ·The standard is for pail cans and itto cans with a mouthpiece of 40 mm.
    ·You can get the right amount with one stroke.
    ·To install, simply insert the adapter into the mouth of the can.
    [Applications]
    ·Ideal for solvents, chemicals, etc.

    Product Type Discharge Quantity(l/min)
    Manual Operation Type -
    From: ₹ 9,289.49
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Pneumatic Chemical Pump Stainless Steel

    Pneumatic Chemical Pump Stainless Steel

    KYORITSU KIKO

    [Features]
    ・ The simple structure makes it easy to disassemble and replace parts.
    ・ Since it is continuously rated, continuous operation is possible.
    [Applications]
    ・ For solvents, oils, foods and biofuels.

    Product Type Discharge Quantity(l/min)
    Air Type 25
    From: ₹ 128,741.58
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Oil Pump EA990XD-6

    Oil Pump EA990XD-6

    ESCO

    【Product Specifications】
    ・Drum used-20L
    ・Discharge rate-71ml/stroke
    ・Application-Machine oil and engine oil

    Product Type Discharge Quantity(l/min)
    - -
    From: ₹ 4,395.53
    Days to Ship: 5 Day(s) or more
    day to ship 5 Day(s) or more
Brand
Product Series
From
Days to Ship
Product Type
Discharge Quantity(l/min)

    You can add up to 6 items per a category to the compare list.

    Manual Pail Pump Series

        You can add up to 6 items per a category to the compare list.

        Pneumatic Chemical Pump Stainless Steel

            You can add up to 6 items per a category to the compare list.

            Oil Pump EA990XD-6
              Brand

              AQUASYSTEM

              KYORITSU KIKO

              ESCO

              Product Series

              Manual Pail Pump Series

              Pneumatic Chemical Pump Stainless Steel

              Oil Pump EA990XD-6

              From

              ₹ 9,289.49

              ₹ 128,741.58

              ₹ 4,395.53

              Days to Ship 5 Day(s) or more 9 Day(s) or more 5 Day(s) or more
              Product TypeManual Operation TypeAir Type-
              Discharge Quantity(l/min)-25-

              Loading...

              1. 1

              Related Categories to Pail Pumps

              X
              whatsapp-qr whatsapp-icon